aboutsummaryrefslogtreecommitdiffstats
blob: c2f37390308a20b835d653dfbb0f64f28cc8ce40 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
/*
 * arch/arm/mm/cache-l2x0.c - L210/L220 cache controller support
 *
 * Copyright (C) 2007 ARM Limited
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
 */
#include <linux/err.h>
#include <linux/init.h>
#include <linux/spinlock.h>
#include <linux/io.h>
#include <linux/of.h>
#include <linux/of_address.h>

#include <asm/cacheflush.h>
#include <asm/hardware/cache-l2x0.h>
#include "cache-aurora-l2.h"

#define CACHE_LINE_SIZE		32

static void __iomem *l2x0_base;
static DEFINE_RAW_SPINLOCK(l2x0_lock);
static u32 l2x0_way_mask;	/* Bitmask of active ways */
static u32 l2x0_size;
static unsigned long sync_reg_offset = L2X0_CACHE_SYNC;

/* Aurora don't have the cache ID register available, so we have to
 * pass it though the device tree */
static u32  cache_id_part_number_from_dt;

struct l2x0_regs l2x0_saved_regs;

struct l2x0_of_data {
	void (*setup)(const struct device_node *, u32 *, u32 *);
	void (*save)(void);
	struct outer_cache_fns outer_cache;
};

static bool of_init = false;

static inline void cache_wait_way(void __iomem *reg, unsigned long mask)
{
	/* wait for cache operation by line or way to complete */
	while (readl_relaxed(reg) & mask)
		cpu_relax();
}

#ifdef CONFIG_CACHE_PL310
static inline void cache_wait(void __iomem *reg, unsigned long mask)
{
	/* cache operations by line are atomic on PL310 */
}
#else
#define cache_wait	cache_wait_way
#endif

static inline void cache_sync(void)
{
	void __iomem *base = l2x0_base;

	writel_relaxed(0, base + sync_reg_offset);
	cache_wait(base + L2X0_CACHE_SYNC, 1);
}

static inline void l2x0_clean_line(unsigned long addr)
{
	void __iomem *base = l2x0_base;
	cache_wait(base + L2X0_CLEAN_LINE_PA, 1);
	writel_relaxed(addr, base + L2X0_CLEAN_LINE_PA);
}

static inline void l2x0_inv_line(unsigned long addr)
{
	void __iomem *base = l2x0_base;
	cache_wait(base + L2X0_INV_LINE_PA, 1);
	writel_relaxed(addr, base + L2X0_INV_LINE_PA);
}

#if defined(CONFIG_PL310_ERRATA_588369) || defined(CONFIG_PL310_ERRATA_727915)
static inline void debug_writel(unsigned long val)
{
	if (outer_cache.set_debug)
		outer_cache.set_debug(val);
}

static void pl310_set_debug(unsigned long val)
{
	writel_relaxed(val, l2x0_base + L2X0_DEBUG_CTRL);
}
#else
/* Optimised out for non-errata case */
static inline void debug_writel(unsigned long val)
{
}

#define pl310_set_debug	NULL
#endif

#ifdef CONFIG_PL310_ERRATA_588369
static inline void l2x0_flush_line(unsigned long addr)
{
	void __iomem *base = l2x0_base;

	/* Clean by PA followed by Invalidate by PA */
	cache_wait(base + L2X0_CLEAN_LINE_PA, 1);
	writel_relaxed(addr, base + L2X0_CLEAN_LINE_PA);
	cache_wait(base + L2X0_INV_LINE_PA, 1);
	writel_relaxed(addr, base + L2X0_INV_LINE_PA);
}
#else

static inline void l2x0_flush_line(unsigned long addr)
{
	void __iomem *base = l2x0_base;
	cache_wait(base + L2X0_CLEAN_INV_LINE_PA, 1);
	writel_relaxed(addr, base + L2X0_CLEAN_INV_LINE_PA);
}
#endif

static void l2x0_cache_sync(void)
{
	unsigned long flags;

	raw_spin_lock_irqsave(&l2x0_lock, flags);
	cache_sync();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void __l2x0_flush_all(void)
{
	debug_writel(0x03);
	writel_relaxed(l2x0_way_mask, l2x0_base + L2X0_CLEAN_INV_WAY);
	cache_wait_way(l2x0_base + L2X0_CLEAN_INV_WAY, l2x0_way_mask);
	cache_sync();
	debug_writel(0x00);
}

static void l2x0_flush_all(void)
{
	unsigned long flags;

	/* clean all ways */
	raw_spin_lock_irqsave(&l2x0_lock, flags);
	__l2x0_flush_all();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_clean_all(void)
{
	unsigned long flags;

	/* clean all ways */
	raw_spin_lock_irqsave(&l2x0_lock, flags);
	writel_relaxed(l2x0_way_mask, l2x0_base + L2X0_CLEAN_WAY);
	cache_wait_way(l2x0_base + L2X0_CLEAN_WAY, l2x0_way_mask);
	cache_sync();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_inv_all(void)
{
	unsigned long flags;

	/* invalidate all ways */
	raw_spin_lock_irqsave(&l2x0_lock, flags);
	/* Invalidating when L2 is enabled is a nono */
	BUG_ON(readl(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN);
	writel_relaxed(l2x0_way_mask, l2x0_base + L2X0_INV_WAY);
	cache_wait_way(l2x0_base + L2X0_INV_WAY, l2x0_way_mask);
	cache_sync();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_inv_range(unsigned long start, unsigned long end)
{
	void __iomem *base = l2x0_base;
	unsigned long flags;

	raw_spin_lock_irqsave(&l2x0_lock, flags);
	if (start & (CACHE_LINE_SIZE - 1)) {
		start &= ~(CACHE_LINE_SIZE - 1);
		debug_writel(0x03);
		l2x0_flush_line(start);
		debug_writel(0x00);
		start += CACHE_LINE_SIZE;
	}

	if (end & (CACHE_LINE_SIZE - 1)) {
		end &= ~(CACHE_LINE_SIZE - 1);
		debug_writel(0x03);
		l2x0_flush_line(end);
		debug_writel(0x00);
	}

	while (start < end) {
		unsigned long blk_end = start + min(end - start, 4096UL);

		while (start < blk_end) {
			l2x0_inv_line(start);
			start += CACHE_LINE_SIZE;
		}

		if (blk_end < end) {
			raw_spin_unlock_irqrestore(&l2x0_lock, flags);
			raw_spin_lock_irqsave(&l2x0_lock, flags);
		}
	}
	cache_wait(base + L2X0_INV_LINE_PA, 1);
	cache_sync();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_clean_range(unsigned long start, unsigned long end)
{
	void __iomem *base = l2x0_base;
	unsigned long flags;

	if ((end - start) >= l2x0_size) {
		l2x0_clean_all();
		return;
	}

	raw_spin_lock_irqsave(&l2x0_lock, flags);
	start &= ~(CACHE_LINE_SIZE - 1);
	while (start < end) {
		unsigned long blk_end = start + min(end - start, 4096UL);

		while (start < blk_end) {
			l2x0_clean_line(start);
			start += CACHE_LINE_SIZE;
		}

		if (blk_end < end) {
			raw_spin_unlock_irqrestore(&l2x0_lock, flags);
			raw_spin_lock_irqsave(&l2x0_lock, flags);
		}
	}
	cache_wait(base + L2X0_CLEAN_LINE_PA, 1);
	cache_sync();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_flush_range(unsigned long start, unsigned long end)
{
	void __iomem *base = l2x0_base;
	unsigned long flags;

	if ((end - start) >= l2x0_size) {
		l2x0_flush_all();
		return;
	}

	raw_spin_lock_irqsave(&l2x0_lock, flags);
	start &= ~(CACHE_LINE_SIZE - 1);
	while (start < end) {
		unsigned long blk_end = start + min(end - start, 4096UL);

		debug_writel(0x03);
		while (start < blk_end) {
			l2x0_flush_line(start);
			start += CACHE_LINE_SIZE;
		}
		debug_writel(0x00);

		if (blk_end < end) {
			raw_spin_unlock_irqrestore(&l2x0_lock, flags);
			raw_spin_lock_irqsave(&l2x0_lock, flags);
		}
	}
	cache_wait(base + L2X0_CLEAN_INV_LINE_PA, 1);
	cache_sync();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_disable(void)
{
	unsigned long flags;

	raw_spin_lock_irqsave(&l2x0_lock, flags);
	__l2x0_flush_all();
	writel_relaxed(0, l2x0_base + L2X0_CTRL);
	dsb();
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);
}

static void l2x0_unlock(u32 cache_id)
{
	int lockregs;
	int i;

	switch (cache_id) {
	case L2X0_CACHE_ID_PART_L310:
		lockregs = 8;
		break;
	case AURORA_CACHE_ID:
		lockregs = 4;
		break;
	default:
		/* L210 and unknown types */
		lockregs = 1;
		break;
	}

	for (i = 0; i < lockregs; i++) {
		writel_relaxed(0x0, l2x0_base + L2X0_LOCKDOWN_WAY_D_BASE +
			       i * L2X0_LOCKDOWN_STRIDE);
		writel_relaxed(0x0, l2x0_base + L2X0_LOCKDOWN_WAY_I_BASE +
			       i * L2X0_LOCKDOWN_STRIDE);
	}
}

void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask)
{
	u32 aux;
	u32 cache_id;
	u32 way_size = 0;
	int ways;
	int way_size_shift = L2X0_WAY_SIZE_SHIFT;
	const char *type;

	l2x0_base = base;
	if (cache_id_part_number_from_dt)
		cache_id = cache_id_part_number_from_dt;
	else
		cache_id = readl_relaxed(l2x0_base + L2X0_CACHE_ID)
			& L2X0_CACHE_ID_PART_MASK;
	aux = readl_relaxed(l2x0_base + L2X0_AUX_CTRL);

	aux &= aux_mask;
	aux |= aux_val;

	/* Determine the number of ways */
	switch (cache_id) {
	case L2X0_CACHE_ID_PART_L310:
		if (aux & (1 << 16))
			ways = 16;
		else
			ways = 8;
		type = "L310";
#ifdef CONFIG_PL310_ERRATA_753970
		/* Unmapped register. */
		sync_reg_offset = L2X0_DUMMY_REG;
#endif
		if ((cache_id & L2X0_CACHE_ID_RTL_MASK) <= L2X0_CACHE_ID_RTL_R3P0)
			outer_cache.set_debug = pl310_set_debug;
		break;
	case L2X0_CACHE_ID_PART_L210:
		ways = (aux >> 13) & 0xf;
		type = "L210";
		break;

	case AURORA_CACHE_ID:
		sync_reg_offset = AURORA_SYNC_REG;
		ways = (aux >> 13) & 0xf;
		ways = 2 << ((ways + 1) >> 2);
		way_size_shift = AURORA_WAY_SIZE_SHIFT;
		type = "Aurora";
		break;
	default:
		/* Assume unknown chips have 8 ways */
		ways = 8;
		type = "L2x0 series";
		break;
	}

	l2x0_way_mask = (1 << ways) - 1;

	/*
	 * L2 cache Size =  Way size * Number of ways
	 */
	way_size = (aux & L2X0_AUX_CTRL_WAY_SIZE_MASK) >> 17;
	way_size = 1 << (way_size + way_size_shift);

	l2x0_size = ways * way_size * SZ_1K;

	/*
	 * Check if l2x0 controller is already enabled.
	 * If you are booting from non-secure mode
	 * accessing the below registers will fault.
	 */
	if (!(readl_relaxed(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) {
		/* Make sure that I&D is not locked down when starting */
		l2x0_unlock(cache_id);

		/* l2x0 controller is disabled */
		writel_relaxed(aux, l2x0_base + L2X0_AUX_CTRL);

		l2x0_inv_all();

		/* enable L2X0 */
		writel_relaxed(L2X0_CTRL_EN, l2x0_base + L2X0_CTRL);
	}

	/* Re-read it in case some bits are reserved. */
	aux = readl_relaxed(l2x0_base + L2X0_AUX_CTRL);

	/* Save the value for resuming. */
	l2x0_saved_regs.aux_ctrl = aux;

	if (!of_init) {
		outer_cache.inv_range = l2x0_inv_range;
		outer_cache.clean_range = l2x0_clean_range;
		outer_cache.flush_range = l2x0_flush_range;
		outer_cache.sync = l2x0_cache_sync;
		outer_cache.flush_all = l2x0_flush_all;
		outer_cache.inv_all = l2x0_inv_all;
		outer_cache.disable = l2x0_disable;
	}

	printk(KERN_INFO "%s cache controller enabled\n", type);
	printk(KERN_INFO "l2x0: %d ways, CACHE_ID 0x%08x, AUX_CTRL 0x%08x, Cache size: %d B\n",
			ways, cache_id, aux, l2x0_size);
}

#ifdef CONFIG_OF
static int l2_wt_override;

/*
 * Note that the end addresses passed to Linux primitives are
 * noninclusive, while the hardware cache range operations use
 * inclusive start and end addresses.
 */
static unsigned long calc_range_end(unsigned long start, unsigned long end)
{
	/*
	 * Limit the number of cache lines processed at once,
	 * since cache range operations stall the CPU pipeline
	 * until completion.
	 */
	if (end > start + MAX_RANGE_SIZE)
		end = start + MAX_RANGE_SIZE;

	/*
	 * Cache range operations can't straddle a page boundary.
	 */
	if (end > PAGE_ALIGN(start+1))
		end = PAGE_ALIGN(start+1);

	return end;
}

/*
 * Make sure 'start' and 'end' reference the same page, as L2 is PIPT
 * and range operations only do a TLB lookup on the start address.
 */
static void aurora_pa_range(unsigned long start, unsigned long end,
			unsigned long offset)
{
	unsigned long flags;

	raw_spin_lock_irqsave(&l2x0_lock, flags);
	writel_relaxed(start, l2x0_base + AURORA_RANGE_BASE_ADDR_REG);
	writel_relaxed(end, l2x0_base + offset);
	raw_spin_unlock_irqrestore(&l2x0_lock, flags);

	cache_sync();
}

static void aurora_inv_range(unsigned long start, unsigned long end)
{
	/*
	 * round start and end adresses up to cache line size
	 */
	start &= ~(CACHE_LINE_SIZE - 1);
	end = ALIGN(end, CACHE_LINE_SIZE);

	/*
	 * Invalidate all full cache lines between 'start' and 'end'.
	 */
	while (start < end) {
		unsigned long range_end = calc_range_end(start, end);
		aurora_pa_range(start, range_end - CACHE_LINE_SIZE,
				AURORA_INVAL_RANGE_REG);
		start = range_end;
	}
}

static void aurora_clean_range(unsigned long start, unsigned long end)
{
	/*
	 * If L2 is forced to WT, the L2 will always be clean and we
	 * don't need to do anything here.
	 */
	if (!l2_wt_override) {
		start &= ~(CACHE_LINE_SIZE - 1);
		end = ALIGN(end, CACHE_LINE_SIZE);
		while (start != end) {
			unsigned long range_end = calc_range_end(start, end);
			aurora_pa_range(start, range_end - CACHE_LINE_SIZE,
					AURORA_CLEAN_RANGE_REG);
			start = range_end;
		}
	}
}

static void aurora_flush_range(unsigned long start, unsigned long end)
{
	start &= ~(CACHE_LINE_SIZE - 1);
	end = ALIGN(end, CACHE_LINE_SIZE);
	while (start != end) {
		unsigned long range_end = calc_range_end(start, end);
		/*
		 * If L2 is forced to WT, the L2 will always be clean and we
		 * just need to invalidate.
		 */
		if (l2_wt_override)
			aurora_pa_range(start, range_end - CACHE_LINE_SIZE,
							AURORA_INVAL_RANGE_REG);
		else
			aurora_pa_range(start, range_end - CACHE_LINE_SIZE,
							AURORA_FLUSH_RANGE_REG);
		start = range_end;
	}
}

static void __init l2x0_of_setup(const struct device_node *np,
				 u32 *aux_val, u32 *aux_mask)
{
	u32 data[2] = { 0, 0 };
	u32 tag = 0;
	u32 dirty = 0;
	u32 val = 0, mask = 0;

	of_property_read_u32(np, "arm,tag-latency", &tag);
	if (tag) {
		mask |= L2X0_AUX_CTRL_TAG_LATENCY_MASK;
		val |= (tag - 1) << L2X0_AUX_CTRL_TAG_LATENCY_SHIFT;
	}

	of_property_read_u32_array(np, "arm,data-latency",
				   data, ARRAY_SIZE(data));
	if (data[0] && data[1]) {
		mask |= L2X0_AUX_CTRL_DATA_RD_LATENCY_MASK |
			L2X0_AUX_CTRL_DATA_WR_LATENCY_MASK;
		val |= ((data[0] - 1) << L2X0_AUX_CTRL_DATA_RD_LATENCY_SHIFT) |
		       ((data[1] - 1) << L2X0_AUX_CTRL_DATA_WR_LATENCY_SHIFT);
	}

	of_property_read_u32(np, "arm,dirty-latency", &dirty);
	if (dirty) {
		mask |= L2X0_AUX_CTRL_DIRTY_LATENCY_MASK;
		val |= (dirty - 1) << L2X0_AUX_CTRL_DIRTY_LATENCY_SHIFT;
	}

	*aux_val &= ~mask;
	*aux_val |= val;
	*aux_mask &= ~mask;
}

static void __init pl310_of_setup(const struct device_node *np,
				  u32 *aux_val, u32 *aux_mask)
{
	u32 data[3] = { 0, 0, 0 };
	u32 tag[3] = { 0, 0, 0 };
	u32 filter[2] = { 0, 0 };

	of_property_read_u32_array(np, "arm,tag-latency", tag, ARRAY_SIZE(tag));
	if (tag[0] && tag[1] && tag[2])
		writel_relaxed(
			((tag[0] - 1) << L2X0_LATENCY_CTRL_RD_SHIFT) |
			((tag[1] - 1) << L2X0_LATENCY_CTRL_WR_SHIFT) |
			((tag[2] - 1) << L2X0_LATENCY_CTRL_SETUP_SHIFT),
			l2x0_base + L2X0_TAG_LATENCY_CTRL);

	of_property_read_u32_array(np, "arm,data-latency",
				   data, ARRAY_SIZE(data));
	if (data[0] && data[1] && data[2])
		writel_relaxed(
			((data[0] - 1) << L2X0_LATENCY_CTRL_RD_SHIFT) |
			((data[1] - 1) << L2X0_LATENCY_CTRL_WR_SHIFT) |
			((data[2] - 1) << L2X0_LATENCY_CTRL_SETUP_SHIFT),
			l2x0_base + L2X0_DATA_LATENCY_CTRL);

	of_property_read_u32_array(np, "arm,filter-ranges",
				   filter, ARRAY_SIZE(filter));
	if (filter[1]) {
		writel_relaxed(ALIGN(filter[0] + filter[1], SZ_1M),
			       l2x0_base + L2X0_ADDR_FILTER_END);
		writel_relaxed((filter[0] & ~(SZ_1M - 1)) | L2X0_ADDR_FILTER_EN,
			       l2x0_base + L2X0_ADDR_FILTER_START);
	}
}

static void __init pl310_save(void)
{
	u32 l2x0_revision = readl_relaxed(l2x0_base + L2X0_CACHE_ID) &
		L2X0_CACHE_ID_RTL_MASK;

	l2x0_saved_regs.tag_latency = readl_relaxed(l2x0_base +
		L2X0_TAG_LATENCY_CTRL);
	l2x0_saved_regs.data_latency = readl_relaxed(l2x0_base +
		L2X0_DATA_LATENCY_CTRL);
	l2x0_saved_regs.filter_end = readl_relaxed(l2x0_base +
		L2X0_ADDR_FILTER_END);
	l2x0_saved_regs.filter_start = readl_relaxed(l2x0_base +
		L2X0_ADDR_FILTER_START);

	if (l2x0_revision >= L2X0_CACHE_ID_RTL_R2P0) {
		/*
		 * From r2p0, there is Prefetch offset/control register
		 */
		l2x0_saved_regs.prefetch_ctrl = readl_relaxed(l2x0_base +
			L2X0_PREFETCH_CTRL);
		/*
		 * From r3p0, there is Power control register
		 */
		if (l2x0_revision >= L2X0_CACHE_ID_RTL_R3P0)
			l2x0_saved_regs.pwr_ctrl = readl_relaxed(l2x0_base +
				L2X0_POWER_CTRL);
	}
}

static void aurora_save(void)
{
	l2x0_saved_regs.ctrl = readl_relaxed(l2x0_base + L2X0_CTRL);
	l2x0_saved_regs.aux_ctrl = readl_relaxed(l2x0_base + L2X0_AUX_CTRL);
}

static void l2x0_resume(void)
{
	if (!(readl_relaxed(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) {
		/* restore aux ctrl and enable l2 */
		l2x0_unlock(readl_relaxed(l2x0_base + L2X0_CACHE_ID));

		writel_relaxed(l2x0_saved_regs.aux_ctrl, l2x0_base +
			L2X0_AUX_CTRL);

		l2x0_inv_all();

		writel_relaxed(L2X0_CTRL_EN, l2x0_base + L2X0_CTRL);
	}
}

static void pl310_resume(void)
{
	u32 l2x0_revision;

	if (!(readl_relaxed(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) {
		/* restore pl310 setup */
		writel_relaxed(l2x0_saved_regs.tag_latency,
			l2x0_base + L2X0_TAG_LATENCY_CTRL);
		writel_relaxed(l2x0_saved_regs.data_latency,
			l2x0_base + L2X0_DATA_LATENCY_CTRL);
		writel_relaxed(l2x0_saved_regs.filter_end,
			l2x0_base + L2X0_ADDR_FILTER_END);
		writel_relaxed(l2x0_saved_regs.filter_start,
			l2x0_base + L2X0_ADDR_FILTER_START);

		l2x0_revision = readl_relaxed(l2x0_base + L2X0_CACHE_ID) &
			L2X0_CACHE_ID_RTL_MASK;

		if (l2x0_revision >= L2X0_CACHE_ID_RTL_R2P0) {
			writel_relaxed(l2x0_saved_regs.prefetch_ctrl,
				l2x0_base + L2X0_PREFETCH_CTRL);
			if (l2x0_revision >= L2X0_CACHE_ID_RTL_R3P0)
				writel_relaxed(l2x0_saved_regs.pwr_ctrl,
					l2x0_base + L2X0_POWER_CTRL);
		}
	}

	l2x0_resume();
}

static void aurora_resume(void)
{
	if (!(readl(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) {
		writel_relaxed(l2x0_saved_regs.aux_ctrl,
				l2x0_base + L2X0_AUX_CTRL);
		writel_relaxed(l2x0_saved_regs.ctrl, l2x0_base + L2X0_CTRL);
	}
}

static void __init aurora_broadcast_l2_commands(void)
{
	__u32 u;
	/* Enable Broadcasting of cache commands to L2*/
	__asm__ __volatile__("mrc p15, 1, %0, c15, c2, 0" : "=r"(u));
	u |= AURORA_CTRL_FW;		/* Set the FW bit */
	__asm__ __volatile__("mcr p15, 1, %0, c15, c2, 0\n" : : "r"(u));
	isb();
}

static void __init aurora_of_setup(const struct device_node *np,
				u32 *aux_val, u32 *aux_mask)
{
	u32 val = AURORA_ACR_REPLACEMENT_TYPE_SEMIPLRU;
	u32 mask =  AURORA_ACR_REPLACEMENT_MASK;

	of_property_read_u32(np, "cache-id-part",
			&cache_id_part_number_from_dt);

	/* Determine and save the write policy */
	l2_wt_override = of_property_read_bool(np, "wt-override");

	if (l2_wt_override) {
		val |= AURORA_ACR_FORCE_WRITE_THRO_POLICY;
		mask |= AURORA_ACR_FORCE_WRITE_POLICY_MASK;
	}

	*aux_val &= ~mask;
	*aux_val |= val;
	*aux_mask &= ~mask;
}

static const struct l2x0_of_data pl310_data = {
	.setup = pl310_of_setup,
	.save  = pl310_save,
	.outer_cache = {
		.resume      = pl310_resume,
		.inv_range   = l2x0_inv_range,
		.clean_range = l2x0_clean_range,
		.flush_range = l2x0_flush_range,
		.sync        = l2x0_cache_sync,
		.flush_all   = l2x0_flush_all,
		.inv_all     = l2x0_inv_all,
		.disable     = l2x0_disable,
		.set_debug   = pl310_set_debug,
	},
};

static const struct l2x0_of_data l2x0_data = {
	.setup = l2x0_of_setup,
	.save  = NULL,
	.outer_cache = {
		.resume      = l2x0_resume,
		.inv_range   = l2x0_inv_range,
		.clean_range = l2x0_clean_range,
		.flush_range = l2x0_flush_range,
		.sync        = l2x0_cache_sync,
		.flush_all   = l2x0_flush_all,
		.inv_all     = l2x0_inv_all,
		.disable     = l2x0_disable,
	},
};

static const struct l2x0_of_data aurora_with_outer_data = {
	.setup = aurora_of_setup,
	.save  = aurora_save,
	.outer_cache = {
		.resume      = aurora_resume,
		.inv_range   = aurora_inv_range,
		.clean_range = aurora_clean_range,
		.flush_range = aurora_flush_range,
		.sync        = l2x0_cache_sync,
		.flush_all   = l2x0_flush_all,
		.inv_all     = l2x0_inv_all,
		.disable     = l2x0_disable,
	},
};

static const struct l2x0_of_data aurora_no_outer_data = {
	.setup = aurora_of_setup,
	.save  = aurora_save,
	.outer_cache = {
		.resume      = aurora_resume,
	},
};

static const struct of_device_id l2x0_ids[] __initconst = {
	{ .compatible = "arm,pl310-cache", .data = (void *)&pl310_data },
	{ .compatible = "arm,l220-cache", .data = (void *)&l2x0_data },
	{ .compatible = "arm,l210-cache", .data = (void *)&l2x0_data },
	{ .compatible = "marvell,aurora-system-cache",
	  .data = (void *)&aurora_no_outer_data},
	{ .compatible = "marvell,aurora-outer-cache",
	  .data = (void *)&aurora_with_outer_data},
	{}
};

int __init l2x0_of_init(u32 aux_val, u32 aux_mask)
{
	struct device_node *np;
	const struct l2x0_of_data *data;
	struct resource res;

	np = of_find_matching_node(NULL, l2x0_ids);
	if (!np)
		return -ENODEV;

	if (of_address_to_resource(np, 0, &res))
		return -ENODEV;

	l2x0_base = ioremap(res.start, resource_size(&res));
	if (!l2x0_base)
		return -ENOMEM;

	l2x0_saved_regs.phy_base = res.start;

	data = of_match_node(l2x0_ids, np)->data;

	/* L2 configuration can only be changed if the cache is disabled */
	if (!(readl_relaxed(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) {
		if (data->setup)
			data->setup(np, &aux_val, &aux_mask);

		/* For aurora cache in no outer mode select the
		 * correct mode using the coprocessor*/
		if (data == &aurora_no_outer_data)
			aurora_broadcast_l2_commands();
	}

	if (data->save)
		data->save();

	of_init = true;
	l2x0_init(l2x0_base, aux_val, aux_mask);

	memcpy(&outer_cache, &data->outer_cache, sizeof(outer_cache));

	return 0;
}
#endif