aboutsummaryrefslogtreecommitdiffstats
blob: 362f59dd522860ad5085a16e25a4484999c1fbe0 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
CONFIG_EXPERIMENTAL=y
CONFIG_SYSVIPC=y
CONFIG_IKCONFIG=y
CONFIG_IKCONFIG_PROC=y
CONFIG_LOG_BUF_SHIFT=14
CONFIG_BLK_DEV_INITRD=y
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_EXPERT=y
# CONFIG_ELF_CORE is not set
# CONFIG_AIO is not set
CONFIG_SLAB=y
CONFIG_MMAP_ALLOW_UNINITIALIZED=y
CONFIG_MODULES=y
CONFIG_MODULE_UNLOAD=y
# CONFIG_BLK_DEV_BSG is not set
# CONFIG_IOSCHED_DEADLINE is not set
CONFIG_PREEMPT=y
CONFIG_BF527=y
CONFIG_BF_REV_0_2=y
CONFIG_IRQ_TWI=7
CONFIG_IRQ_PORTH_INTA=7
CONFIG_IRQ_PORTH_INTB=7
CONFIG_BFIN527_AD7160EVAL=y
CONFIG_BF527_SPORT0_PORTF=y
CONFIG_BF527_UART1_PORTG=y
CONFIG_IRQ_USB_INT0=11
CONFIG_IRQ_USB_INT1=11
CONFIG_IRQ_USB_INT2=11
CONFIG_IRQ_USB_DMA=11
CONFIG_CMDLINE_BOOL=y
CONFIG_CMDLINE="bootargs=root=/dev/mtdblock0 rw clkin_hz=24000000 earlyprintk=serial,uart0,57600 console=tty0 console=ttyBF0,57600"
CONFIG_CLKIN_HZ=24000000
CONFIG_HZ_300=y
# CONFIG_CYCLES_CLOCKSOURCE is not set
CONFIG_IP_CHECKSUM_L1=y
CONFIG_SYSCALL_TAB_L1=y
CONFIG_CPLB_SWITCH_TAB_L1=y
CONFIG_BFIN_GPTIMERS=y
CONFIG_C_CDPRIO=y
CONFIG_BANK_1=0x5554
CONFIG_BANK_3=0xFFC0
CONFIG_BINFMT_FLAT=y
CONFIG_BINFMT_ZFLAT=y
CONFIG_NET=y
CONFIG_UNIX=y
# CONFIG_WIRELESS is not set
CONFIG_BLK_DEV_LOOP=y
CONFIG_BLK_DEV_RAM=y
# CONFIG_MISC_DEVICES is not set
# CONFIG_INPUT_MOUSEDEV is not set
CONFIG_INPUT_EVDEV=y
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
CONFIG_INPUT_TOUCHSCREEN=y
CONFIG_TOUCHSCREEN_AD7160=y
CONFIG_TOUCHSCREEN_AD7160_FW=y
# CONFIG_SERIO is not set
# CONFIG_BFIN_DMA_INTERFACE is not set
# CONFIG_DEVKMEM is not set
CONFIG_SERIAL_BFIN=y
CONFIG_SERIAL_BFIN_CONSOLE=y
CONFIG_SERIAL_BFIN_UART0=y
# CONFIG_LEGACY_PTYS is not set
# CONFIG_BFIN_OTP is not set
# CONFIG_HW_RANDOM is not set
CONFIG_I2C=y
# CONFIG_I2C_HELPER_AUTO is not set
CONFIG_I2C_ALGOBIT=y
CONFIG_I2C_BLACKFIN_TWI=y
CONFIG_I2C_BLACKFIN_TWI_CLK_KHZ=400
CONFIG_SPI=y
CONFIG_SPI_BFIN=y
CONFIG_GPIOLIB=y
CONFIG_GPIO_SYSFS=y
# CONFIG_HWMON is not set
CONFIG_FB=y
CONFIG_FRAMEBUFFER_CONSOLE=y
CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y
CONFIG_LOGO=y
# CONFIG_LOGO_LINUX_MONO is not set
# CONFIG_LOGO_LINUX_VGA16 is not set
# CONFIG_LOGO_LINUX_CLUT224 is not set
# CONFIG_LOGO_BLACKFIN_VGA16 is not set
# CONFIG_HID_SUPPORT is not set
CONFIG_USB_MUSB_HDRC=y
CONFIG_USB_GADGET_MUSB_HDRC=y
CONFIG_USB_GADGET=y
CONFIG_USB_GADGET_VBUS_DRAW=500
CONFIG_USB_G_SERIAL=y
CONFIG_MMC=y
CONFIG_MMC_SPI=y
CONFIG_EXT2_FS=y
# CONFIG_DNOTIFY is not set
CONFIG_MSDOS_FS=y
CONFIG_VFAT_FS=y
CONFIG_NLS_CODEPAGE_437=y
CONFIG_NLS_ISO8859_1=y
CONFIG_DEBUG_KERNEL=y
CONFIG_DETECT_HUNG_TASK=y
# CONFIG_SCHED_DEBUG is not set
# CONFIG_DEBUG_BUGVERBOSE is not set
# CONFIG_DEBUG_BFIN_NO_KERN_HWTRACE is not set
CONFIG_EARLY_PRINTK=y
CONFIG_CPLB_INFO=y
CONFIG_CRC_CCITT=m