aboutsummaryrefslogtreecommitdiffstats
blob: 816c3ecaa2aa97866ffe4169d3b65c5f22d8acd7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
CONFIG_EXPERIMENTAL=y
CONFIG_SYSVIPC=y
CONFIG_BSD_PROCESS_ACCT=y
CONFIG_IKCONFIG=y
CONFIG_IKCONFIG_PROC=y
CONFIG_LOG_BUF_SHIFT=15
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_EMBEDDED=y
# CONFIG_KALLSYMS is not set
# CONFIG_FUTEX is not set
# CONFIG_EPOLL is not set
CONFIG_SLAB=y
CONFIG_PROFILING=y
CONFIG_OPROFILE=y
CONFIG_MODULES=y
CONFIG_MODULE_UNLOAD=y
# CONFIG_BLK_DEV_BSG is not set
CONFIG_PLAT_M32700UT=y
CONFIG_MEMORY_START=0x08000000
CONFIG_MEMORY_SIZE=0x01000000
CONFIG_IRAM_START=0x00f00000
CONFIG_IRAM_SIZE=0x00080000
CONFIG_PREEMPT=y
CONFIG_SMP=y
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_INET=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
# CONFIG_IPV6 is not set
CONFIG_MTD=y
CONFIG_MTD_PARTITIONS=y
CONFIG_MTD_REDBOOT_PARTS=y
CONFIG_MTD_BLOCK=y
CONFIG_MTD_CFI=m
CONFIG_MTD_JEDECPROBE=m
CONFIG_MTD_CFI_ADV_OPTIONS=y
CONFIG_MTD_CFI_BE_BYTE_SWAP=y
CONFIG_MTD_CFI_GEOMETRY=y
# CONFIG_MTD_CFI_I2 is not set
CONFIG_MTD_CFI_AMDSTD=m
CONFIG_BLK_DEV_LOOP=y
CONFIG_BLK_DEV_NBD=y
CONFIG_BLK_DEV_RAM=y
CONFIG_ATA_OVER_ETH=m
CONFIG_IDE=y
CONFIG_BLK_DEV_IDECD=m
CONFIG_IDE_GENERIC=y
CONFIG_SCSI=m
CONFIG_BLK_DEV_SD=m
CONFIG_BLK_DEV_SR=m
CONFIG_CHR_DEV_SG=m
CONFIG_SCSI_MULTI_LUN=y
CONFIG_NETDEVICES=y
CONFIG_NET_ETHERNET=y
CONFIG_SMC91X=y
# CONFIG_INPUT_MOUSEDEV is not set
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
# CONFIG_SERIO_I8042 is not set
CONFIG_SERIAL_M32R_SIO_CONSOLE=y
CONFIG_SERIAL_M32R_PLDSIO=y
CONFIG_HW_RANDOM=y
CONFIG_DS1302=y
CONFIG_VIDEO_OUTPUT_CONTROL=m
CONFIG_FB=y
CONFIG_FIRMWARE_EDID=y
CONFIG_FB_S1D13XXX=y
# CONFIG_VGA_CONSOLE is not set
CONFIG_FRAMEBUFFER_CONSOLE=y
CONFIG_LOGO=y
CONFIG_MMC=y
CONFIG_MMC_DEBUG=y
CONFIG_EXT2_FS=y
CONFIG_EXT3_FS=y
CONFIG_REISERFS_FS=m
CONFIG_ISO9660_FS=m
CONFIG_JOLIET=y
CONFIG_UDF_FS=m
CONFIG_MSDOS_FS=m
CONFIG_VFAT_FS=m
CONFIG_PROC_KCORE=y
CONFIG_TMPFS=y
CONFIG_NFS_FS=y
CONFIG_NFS_V3=y
CONFIG_ROOT_NFS=y
CONFIG_NLS=y