aboutsummaryrefslogtreecommitdiffstats
blob: 5a7857efb45dc1b9ccdbe0711337bdcb787c52db (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
CONFIG_EXPERIMENTAL=y
CONFIG_LOG_BUF_SHIFT=14
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_EMBEDDED=y
# CONFIG_KALLSYMS is not set
# CONFIG_HOTPLUG is not set
# CONFIG_FUTEX is not set
# CONFIG_EPOLL is not set
# CONFIG_SIGNALFD is not set
# CONFIG_TIMERFD is not set
# CONFIG_EVENTFD is not set
# CONFIG_AIO is not set
# CONFIG_VM_EVENT_COUNTERS is not set
# CONFIG_SLUB_DEBUG is not set
# CONFIG_BLK_DEV_BSG is not set
# CONFIG_IOSCHED_DEADLINE is not set
# CONFIG_IOSCHED_CFQ is not set
CONFIG_M5275=y
CONFIG_CLOCK_SET=y
CONFIG_CLOCK_FREQ=150000000
CONFIG_CLOCK_DIV=2
CONFIG_M5275EVB=y
# CONFIG_4KSTACKS is not set
CONFIG_RAMBASE=0x00000000
CONFIG_RAMSIZE=0x00000000
CONFIG_VECTORBASE=0x00000000
CONFIG_KERNELBASE=0x00020000
CONFIG_BINFMT_FLAT=y
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_INET=y
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
# CONFIG_INET_LRO is not set
# CONFIG_INET_DIAG is not set
# CONFIG_IPV6 is not set
CONFIG_MTD=y
CONFIG_MTD_PARTITIONS=y
CONFIG_MTD_CHAR=y
CONFIG_MTD_BLOCK=y
CONFIG_MTD_RAM=y
CONFIG_MTD_UCLINUX=y
CONFIG_BLK_DEV_RAM=y
# CONFIG_MISC_DEVICES is not set
CONFIG_NETDEVICES=y
CONFIG_NET_ETHERNET=y
CONFIG_FEC=y
CONFIG_FEC2=y
# CONFIG_NETDEV_1000 is not set
# CONFIG_NETDEV_10000 is not set
CONFIG_PPP=y
# CONFIG_INPUT is not set
# CONFIG_SERIO is not set
# CONFIG_VT is not set
CONFIG_SERIAL_MCF=y
CONFIG_SERIAL_MCF_CONSOLE=y
# CONFIG_UNIX98_PTYS is not set
# CONFIG_HWMON is not set
# CONFIG_USB_SUPPORT is not set
CONFIG_EXT2_FS=y
# CONFIG_FILE_LOCKING is not set
# CONFIG_DNOTIFY is not set
CONFIG_ROMFS_FS=y
CONFIG_ROMFS_BACKED_BY_MTD=y
# CONFIG_NETWORK_FILESYSTEMS is not set
# CONFIG_RCU_CPU_STALL_DETECTOR is not set
CONFIG_SYSCTL_SYSCALL_CHECK=y
CONFIG_BOOTPARAM=y
CONFIG_BOOTPARAM_STRING="root=/dev/mtdblock0"
# CONFIG_CRC32 is not set