aboutsummaryrefslogtreecommitdiffstats
blob: 4044c9e0fb737d9962ad17178b8c05e14ffeaa9a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
CONFIG_MIPS_ALCHEMY=y
CONFIG_NO_HZ=y
CONFIG_HIGH_RES_TIMERS=y
CONFIG_HZ_100=y
# CONFIG_SECCOMP is not set
CONFIG_EXPERIMENTAL=y
CONFIG_LOCALVERSION="-db1000"
CONFIG_KERNEL_LZMA=y
CONFIG_SYSVIPC=y
CONFIG_POSIX_MQUEUE=y
CONFIG_TINY_RCU=y
CONFIG_LOG_BUF_SHIFT=14
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_EXPERT=y
# CONFIG_KALLSYMS is not set
# CONFIG_PCSPKR_PLATFORM is not set
# CONFIG_VM_EVENT_COUNTERS is not set
# CONFIG_COMPAT_BRK is not set
CONFIG_SLAB=y
CONFIG_MODULES=y
CONFIG_MODULE_UNLOAD=y
# CONFIG_LBDAF is not set
# CONFIG_BLK_DEV_BSG is not set
# CONFIG_IOSCHED_DEADLINE is not set
# CONFIG_IOSCHED_CFQ is not set
CONFIG_PCCARD=y
CONFIG_PCMCIA_ALCHEMY_DEVBOARD=y
CONFIG_PM=y
CONFIG_PM_RUNTIME=y
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_INET=y
CONFIG_IP_MULTICAST=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
CONFIG_IP_PNP_BOOTP=y
CONFIG_IP_PNP_RARP=y
# CONFIG_INET_XFRM_MODE_TRANSPORT is not set
# CONFIG_INET_XFRM_MODE_TUNNEL is not set
# CONFIG_INET_XFRM_MODE_BEET is not set
# CONFIG_INET_DIAG is not set
# CONFIG_IPV6 is not set
# CONFIG_WIRELESS is not set
CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
CONFIG_MTD=y
CONFIG_MTD_PARTITIONS=y
CONFIG_MTD_CMDLINE_PARTS=y
CONFIG_MTD_CHAR=y
CONFIG_MTD_BLOCK=y
CONFIG_MTD_CFI=y
CONFIG_MTD_CFI_AMDSTD=y
CONFIG_MTD_PHYSMAP=y
# CONFIG_MISC_DEVICES is not set
CONFIG_NETDEVICES=y
CONFIG_MARVELL_PHY=y
CONFIG_DAVICOM_PHY=y
CONFIG_QSEMI_PHY=y
CONFIG_LXT_PHY=y
CONFIG_CICADA_PHY=y
CONFIG_VITESSE_PHY=y
CONFIG_SMSC_PHY=y
CONFIG_BROADCOM_PHY=y
CONFIG_ICPLUS_PHY=y
CONFIG_REALTEK_PHY=y
CONFIG_NATIONAL_PHY=y
CONFIG_STE10XP=y
CONFIG_LSI_ET1011C_PHY=y
CONFIG_NET_ETHERNET=y
CONFIG_MII=y
CONFIG_MIPS_AU1X00_ENET=y
# CONFIG_NETDEV_1000 is not set
# CONFIG_NETDEV_10000 is not set
# CONFIG_WLAN is not set
# CONFIG_INPUT_MOUSEDEV is not set
CONFIG_INPUT_EVDEV=y
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
# CONFIG_SERIO is not set
CONFIG_SERIAL_8250=y
CONFIG_SERIAL_8250_CONSOLE=y
# CONFIG_LEGACY_PTYS is not set
# CONFIG_HW_RANDOM is not set
# CONFIG_HWMON is not set
# CONFIG_VGA_CONSOLE is not set
CONFIG_USB=y
# CONFIG_USB_DEVICE_CLASS is not set
CONFIG_USB_DYNAMIC_MINORS=y
CONFIG_USB_SUSPEND=y
CONFIG_USB_OHCI_HCD=y
CONFIG_RTC_CLASS=y
CONFIG_RTC_DRV_AU1XXX=y
CONFIG_EXT2_FS=y
CONFIG_EXT3_FS=y
# CONFIG_EXT3_DEFAULTS_TO_ORDERED is not set
# CONFIG_EXT3_FS_XATTR is not set
# CONFIG_PROC_PAGE_MONITOR is not set
CONFIG_TMPFS=y
CONFIG_CRAMFS=y
CONFIG_SQUASHFS=y
CONFIG_NFS_FS=y
CONFIG_NFS_V3=y
CONFIG_ROOT_NFS=y
CONFIG_NLS_CODEPAGE_437=y
CONFIG_NLS_CODEPAGE_850=y
CONFIG_NLS_CODEPAGE_1250=y
CONFIG_NLS_ISO8859_1=y
CONFIG_NLS_ISO8859_15=y
CONFIG_NLS_UTF8=y
# CONFIG_ENABLE_WARN_DEPRECATED is not set
# CONFIG_ENABLE_MUST_CHECK is not set
CONFIG_STRIP_ASM_SYMS=y
CONFIG_DEBUG_KERNEL=y
# CONFIG_SCHED_DEBUG is not set
# CONFIG_FTRACE is not set
CONFIG_DEBUG_ZBOOT=y
CONFIG_KEYS=y
CONFIG_KEYS_DEBUG_PROC_KEYS=y