aboutsummaryrefslogtreecommitdiffstats
blob: f234c4d0b15ca7f35609142c63c2e274cabadd74 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
CONFIG_EXPERIMENTAL=y
CONFIG_SYSVIPC=y
CONFIG_LOG_BUF_SHIFT=14
CONFIG_BLK_DEV_INITRD=y
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_EMBEDDED=y
# CONFIG_SYSCTL_SYSCALL is not set
# CONFIG_KALLSYMS is not set
# CONFIG_EPOLL is not set
# CONFIG_BLK_DEV_BSG is not set
# CONFIG_PPC_CHRP is not set
CONFIG_PPC_MPC52xx=y
CONFIG_PPC_MPC5200_SIMPLE=y
# CONFIG_PPC_PMAC is not set
CONFIG_PPC_BESTCOMM=y
CONFIG_SPARSE_IRQ=y
CONFIG_PM=y
# CONFIG_PCI is not set
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_XFRM_USER=y
CONFIG_INET=y
CONFIG_IP_MULTICAST=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
CONFIG_IP_PNP_BOOTP=y
CONFIG_SYN_COOKIES=y
# CONFIG_INET_LRO is not set
# CONFIG_IPV6 is not set
CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
# CONFIG_FW_LOADER is not set
CONFIG_MTD=y
CONFIG_MTD_PARTITIONS=y
CONFIG_MTD_CMDLINE_PARTS=y
CONFIG_MTD_CHAR=y
CONFIG_MTD_BLOCK=y
CONFIG_MTD_CFI=y
CONFIG_MTD_CFI_AMDSTD=y
CONFIG_MTD_PHYSMAP_OF=y
CONFIG_PROC_DEVICETREE=y
CONFIG_BLK_DEV_LOOP=y
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_SIZE=32768
# CONFIG_MISC_DEVICES is not set
CONFIG_SCSI=y
CONFIG_BLK_DEV_SD=y
CONFIG_CHR_DEV_SG=y
# CONFIG_SCSI_LOWLEVEL is not set
CONFIG_NETDEVICES=y
CONFIG_LXT_PHY=y
CONFIG_NET_ETHERNET=y
CONFIG_FEC_MPC52xx=y
# CONFIG_NETDEV_1000 is not set
# CONFIG_NETDEV_10000 is not set
# CONFIG_INPUT is not set
# CONFIG_SERIO is not set
# CONFIG_VT is not set
CONFIG_SERIAL_MPC52xx=y
CONFIG_SERIAL_MPC52xx_CONSOLE=y
CONFIG_SERIAL_MPC52xx_CONSOLE_BAUD=57600
# CONFIG_HW_RANDOM is not set
CONFIG_I2C=y
CONFIG_I2C_CHARDEV=y
CONFIG_I2C_MPC=y
# CONFIG_HWMON is not set
CONFIG_WATCHDOG=y
CONFIG_USB=y
CONFIG_USB_DEVICEFS=y
# CONFIG_USB_DEVICE_CLASS is not set
CONFIG_USB_OHCI_HCD=y
CONFIG_USB_OHCI_HCD_PPC_OF_BE=y
CONFIG_USB_STORAGE=y
CONFIG_EXT2_FS=y
CONFIG_EXT3_FS=y
# CONFIG_EXT3_DEFAULTS_TO_ORDERED is not set
CONFIG_INOTIFY=y
CONFIG_MSDOS_FS=y
CONFIG_VFAT_FS=y
CONFIG_PROC_KCORE=y
CONFIG_TMPFS=y
CONFIG_JFFS2_FS=y
CONFIG_CRAMFS=y
CONFIG_NFS_FS=y
CONFIG_NFS_V3=y
CONFIG_NFS_V4=y
CONFIG_ROOT_NFS=y
CONFIG_PARTITION_ADVANCED=y
CONFIG_NLS_CODEPAGE_437=y
CONFIG_NLS_ISO8859_1=y
CONFIG_PRINTK_TIME=y
CONFIG_DEBUG_KERNEL=y
CONFIG_DETECT_HUNG_TASK=y
# CONFIG_DEBUG_BUGVERBOSE is not set
# CONFIG_RCU_CPU_STALL_DETECTOR is not set
CONFIG_CRYPTO_ECB=y
CONFIG_CRYPTO_PCBC=y
# CONFIG_CRYPTO_ANSI_CPRNG is not set