aboutsummaryrefslogtreecommitdiffstats
blob: f7fdb0318e4c108ad783534abd438c29bfb49053 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
CONFIG_PPC_85xx=y
CONFIG_EXPERIMENTAL=y
CONFIG_SYSVIPC=y
CONFIG_LOG_BUF_SHIFT=14
CONFIG_BLK_DEV_INITRD=y
# CONFIG_CC_OPTIMIZE_FOR_SIZE is not set
CONFIG_EXPERT=y
CONFIG_SLAB=y
# CONFIG_BLK_DEV_BSG is not set
CONFIG_SBC8560=y
CONFIG_BINFMT_MISC=y
CONFIG_SPARSE_IRQ=y
# CONFIG_SECCOMP is not set
CONFIG_NET=y
CONFIG_PACKET=y
CONFIG_UNIX=y
CONFIG_XFRM_USER=y
CONFIG_INET=y
CONFIG_IP_MULTICAST=y
CONFIG_IP_PNP=y
CONFIG_IP_PNP_DHCP=y
CONFIG_IP_PNP_BOOTP=y
CONFIG_SYN_COOKIES=y
# CONFIG_INET_LRO is not set
# CONFIG_IPV6 is not set
CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug"
# CONFIG_FW_LOADER is not set
CONFIG_PROC_DEVICETREE=y
CONFIG_BLK_DEV_LOOP=y
CONFIG_BLK_DEV_RAM=y
CONFIG_BLK_DEV_RAM_SIZE=32768
CONFIG_NETDEVICES=y
CONFIG_BROADCOM_PHY=y
CONFIG_NET_ETHERNET=y
CONFIG_MII=y
CONFIG_GIANFAR=y
# CONFIG_INPUT_MOUSEDEV is not set
# CONFIG_INPUT_KEYBOARD is not set
# CONFIG_INPUT_MOUSE is not set
# CONFIG_SERIO is not set
# CONFIG_VT is not set
CONFIG_SERIAL_8250=y
CONFIG_SERIAL_8250_CONSOLE=y
CONFIG_SERIAL_8250_NR_UARTS=2
CONFIG_SERIAL_8250_RUNTIME_UARTS=2
# CONFIG_HW_RANDOM is not set
CONFIG_VIDEO_OUTPUT_CONTROL=y
CONFIG_RTC_CLASS=y
CONFIG_RTC_DRV_M48T59=y
CONFIG_INOTIFY=y
CONFIG_PROC_KCORE=y
CONFIG_TMPFS=y
CONFIG_NFS_FS=y
CONFIG_ROOT_NFS=y
CONFIG_PARTITION_ADVANCED=y
# CONFIG_MSDOS_PARTITION is not set
CONFIG_MAGIC_SYSRQ=y
CONFIG_DEBUG_KERNEL=y
CONFIG_DETECT_HUNG_TASK=y
CONFIG_DEBUG_MUTEXES=y
# CONFIG_DEBUG_BUGVERBOSE is not set
# CONFIG_RCU_CPU_STALL_DETECTOR is not set
CONFIG_SYSCTL_SYSCALL_CHECK=y
CONFIG_PPC_EARLY_DEBUG=y
# CONFIG_CRYPTO_ANSI_CPRNG is not set