aboutsummaryrefslogtreecommitdiffstats
blob: 3bd04022fd0c51acf29cc64c0720df69e08a245f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
/*
 * highmem.h: virtual kernel memory mappings for high memory
 *
 * Used in CONFIG_HIGHMEM systems for memory pages which
 * are not addressable by direct kernel virtual addresses.
 *
 * Copyright (C) 1999 Gerhard Wichert, Siemens AG
 *		      Gerhard.Wichert@pdb.siemens.de
 *
 *
 * Redesigned the x86 32-bit VM architecture to deal with
 * up to 16 Terabyte physical memory. With current x86 CPUs
 * we now support up to 64 Gigabytes physical RAM.
 *
 * Copyright (C) 1999 Ingo Molnar <mingo@redhat.com>
 */

#ifndef _ASM_X86_HIGHMEM_H
#define _ASM_X86_HIGHMEM_H

#ifdef __KERNEL__

#include <linux/interrupt.h>
#include <linux/threads.h>
#include <asm/kmap_types.h>
#include <asm/tlbflush.h>
#include <asm/paravirt.h>
#include <asm/fixmap.h>

/* declarations for highmem.c */
extern unsigned long highstart_pfn, highend_pfn;

/*
 * Right now we initialize only a single pte table. It can be extended
 * easily, subsequent pte tables have to be allocated in one physical
 * chunk of RAM.
 */
/*
 * Ordering is:
 *
 * FIXADDR_TOP
 * 			fixed_addresses
 * FIXADDR_START
 * 			temp fixed addresses
 * FIXADDR_BOOT_START
 * 			Persistent kmap area
 * PKMAP_BASE
 * VMALLOC_END
 * 			Vmalloc area
 * VMALLOC_START
 * high_memory
 */
#define LAST_PKMAP_MASK (LAST_PKMAP-1)
#define PKMAP_NR(virt)  ((virt-PKMAP_BASE) >> PAGE_SHIFT)
#define PKMAP_ADDR(nr)  (PKMAP_BASE + ((nr) << PAGE_SHIFT))

extern void *kmap_high(struct page *page);
extern void kunmap_high(struct page *page);

void *kmap(struct page *page);
void kunmap(struct page *page);

void *kmap_atomic_prot(struct page *page, pgprot_t prot);
void *__kmap_atomic(struct page *page);
void __kunmap_atomic(void *kvaddr);
void *kmap_atomic_pfn(unsigned long pfn);
void *kmap_atomic_prot_pfn(unsigned long pfn, pgprot_t prot);
struct page *kmap_atomic_to_page(void *ptr);

#define flush_cache_kmaps()	do { } while (0)

extern void add_highpages_with_active_regions(int nid, unsigned long start_pfn,
					unsigned long end_pfn);

#endif /* __KERNEL__ */

#endif /* _ASM_X86_HIGHMEM_H */