aboutsummaryrefslogtreecommitdiffstats
blob: 55728e12147364d9ab1ffd9beed91e8dcc09cca8 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
/*
 * Written by Pat Gaughen (gone@us.ibm.com) Mar 2002
 *
 */

#ifndef _ASM_X86_MMZONE_32_H
#define _ASM_X86_MMZONE_32_H

#include <asm/smp.h>

#ifdef CONFIG_NUMA
extern struct pglist_data *node_data[];
#define NODE_DATA(nid)	(node_data[nid])

#include <asm/numaq.h>

extern void resume_map_numa_kva(pgd_t *pgd);

#else /* !CONFIG_NUMA */

static inline void resume_map_numa_kva(pgd_t *pgd) {}

#endif /* CONFIG_NUMA */

#ifdef CONFIG_DISCONTIGMEM

/*
 * generic node memory support, the following assumptions apply:
 *
 * 1) memory comes in 64Mb contiguous chunks which are either present or not
 * 2) we will not have more than 64Gb in total
 *
 * for now assume that 64Gb is max amount of RAM for whole system
 *    64Gb / 4096bytes/page = 16777216 pages
 */
#define MAX_NR_PAGES 16777216
#define MAX_SECTIONS 1024
#define PAGES_PER_SECTION (MAX_NR_PAGES/MAX_SECTIONS)

extern s8 physnode_map[];

static inline int pfn_to_nid(unsigned long pfn)
{
#ifdef CONFIG_NUMA
	return((int) physnode_map[(pfn) / PAGES_PER_SECTION]);
#else
	return 0;
#endif
}

static inline int pfn_valid(int pfn)
{
	int nid = pfn_to_nid(pfn);

	if (nid >= 0)
		return (pfn < node_end_pfn(nid));
	return 0;
}

#define early_pfn_valid(pfn)	pfn_valid((pfn))

#endif /* CONFIG_DISCONTIGMEM */

#ifdef CONFIG_NEED_MULTIPLE_NODES
/* always use node 0 for bootmem on this numa platform */
#define bootmem_arch_preferred_node(__bdata, size, align, goal, limit)	\
	(NODE_DATA(0)->bdata)
#endif /* CONFIG_NEED_MULTIPLE_NODES */

#endif /* _ASM_X86_MMZONE_32_H */