aboutsummaryrefslogtreecommitdiffstats
blob: 82885099c86934ca109799f010e83cfe021d0b7f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
#ifndef _ASM_X86_PARAVIRT_TYPES_H
#define _ASM_X86_PARAVIRT_TYPES_H

/* Bitmask of what can be clobbered: usually at least eax. */
#define CLBR_NONE 0
#define CLBR_EAX  (1 << 0)
#define CLBR_ECX  (1 << 1)
#define CLBR_EDX  (1 << 2)
#define CLBR_EDI  (1 << 3)

#ifdef CONFIG_X86_32
/* CLBR_ANY should match all regs platform has. For i386, that's just it */
#define CLBR_ANY  ((1 << 4) - 1)

#define CLBR_ARG_REGS	(CLBR_EAX | CLBR_EDX | CLBR_ECX)
#define CLBR_RET_REG	(CLBR_EAX | CLBR_EDX)
#define CLBR_SCRATCH	(0)
#else
#define CLBR_RAX  CLBR_EAX
#define CLBR_RCX  CLBR_ECX
#define CLBR_RDX  CLBR_EDX
#define CLBR_RDI  CLBR_EDI
#define CLBR_RSI  (1 << 4)
#define CLBR_R8   (1 << 5)
#define CLBR_R9   (1 << 6)
#define CLBR_R10  (1 << 7)
#define CLBR_R11  (1 << 8)

#define CLBR_ANY  ((1 << 9) - 1)

#define CLBR_ARG_REGS	(CLBR_RDI | CLBR_RSI | CLBR_RDX | \
			 CLBR_RCX | CLBR_R8 | CLBR_R9)
#define CLBR_RET_REG	(CLBR_RAX)
#define CLBR_SCRATCH	(CLBR_R10 | CLBR_R11)

#endif /* X86_64 */

#define CLBR_CALLEE_SAVE ((CLBR_ARG_REGS | CLBR_SCRATCH) & ~CLBR_RET_REG)

#ifndef __ASSEMBLY__

#include <asm/desc_defs.h>
#include <asm/kmap_types.h>

struct page;
struct thread_struct;
struct desc_ptr;
struct tss_struct;
struct mm_struct;
struct desc_struct;
struct task_struct;
struct cpumask;

/*
 * Wrapper type for pointers to code which uses the non-standard
 * calling convention.  See PV_CALL_SAVE_REGS_THUNK below.
 */
struct paravirt_callee_save {
	void *func;
};

/* general info */
struct pv_info {
	unsigned int kernel_rpl;
	int shared_kernel_pmd;
	int paravirt_enabled;
	const char *name;
};

struct pv_init_ops {
	/*
	 * Patch may replace one of the defined code sequences with
	 * arbitrary code, subject to the same register constraints.
	 * This generally means the code is not free to clobber any
	 * registers other than EAX.  The patch function should return
	 * the number of bytes of code generated, as we nop pad the
	 * rest in generic code.
	 */
	unsigned (*patch)(u8 type, u16 clobber, void *insnbuf,
			  unsigned long addr, unsigned len);
};


struct pv_lazy_ops {
	/* Set deferred update mode, used for batching operations. */
	void (*enter)(void);
	void (*leave)(void);
};

struct pv_time_ops {
	unsigned long long (*sched_clock)(void);
	unsigned long (*get_tsc_khz)(void);
};

struct pv_cpu_ops {
	/* hooks for various privileged instructions */
	unsigned long (*get_debugreg)(int regno);
	void (*set_debugreg)(int regno, unsigned long value);

	void (*clts)(void);

	unsigned long (*read_cr0)(void);
	void (*write_cr0)(unsigned long);

	unsigned long (*read_cr4_safe)(void);
	unsigned long (*read_cr4)(void);
	void (*write_cr4)(unsigned long);

#ifdef CONFIG_X86_64
	unsigned long (*read_cr8)(void);
	void (*write_cr8)(unsigned long);
#endif

	/* Segment descriptor handling */
	void (*load_tr_desc)(void);
	void (*load_gdt)(const struct desc_ptr *);
	void (*load_idt)(const struct desc_ptr *);
	void (*store_gdt)(struct desc_ptr *);
	void (*store_idt)(struct desc_ptr *);
	void (*set_ldt)(const void *desc, unsigned entries);
	unsigned long (*store_tr)(void);
	void (*load_tls)(struct thread_struct *t, unsigned int cpu);
#ifdef CONFIG_X86_64
	void (*load_gs_index)(unsigned int idx);
#endif
	void (*write_ldt_entry)(struct desc_struct *ldt, int entrynum,
				const void *desc);
	void (*write_gdt_entry)(struct desc_struct *,
				int entrynum, const void *desc, int size);
	void (*write_idt_entry)(gate_desc *,
				int entrynum, const gate_desc *gate);
	void (*alloc_ldt)(struct desc_struct *ldt, unsigned entries);
	void (*free_ldt)(struct desc_struct *ldt, unsigned entries);

	void (*load_sp0)(struct tss_struct *tss, struct thread_struct *t);

	void (*set_iopl_mask)(unsigned mask);

	void (*wbinvd)(void);
	void (*io_delay)(void);

	/* cpuid emulation, mostly so that caps bits can be disabled */
	void (*cpuid)(unsigned int *eax, unsigned int *ebx,
		      unsigned int *ecx, unsigned int *edx);

	/* MSR, PMC and TSR operations.
	   err = 0/-EFAULT.  wrmsr returns 0/-EFAULT. */
	u64 (*read_msr)(unsigned int msr, int *err);
	int (*rdmsr_regs)(u32 *regs);
	int (*write_msr)(unsigned int msr, unsigned low, unsigned high);
	int (*wrmsr_regs)(u32 *regs);

	u64 (*read_tsc)(void);
	u64 (*read_pmc)(int counter);
	unsigned long long (*read_tscp)(unsigned int *aux);

	/*
	 * Atomically enable interrupts and return to userspace.  This
	 * is only ever used to return to 32-bit processes; in a
	 * 64-bit kernel, it's used for 32-on-64 compat processes, but
	 * never native 64-bit processes.  (Jump, not call.)
	 */
	void (*irq_enable_sysexit)(void);

	/*
	 * Switch to usermode gs and return to 64-bit usermode using
	 * sysret.  Only used in 64-bit kernels to return to 64-bit
	 * processes.  Usermode register state, including %rsp, must
	 * already be restored.
	 */
	void (*usergs_sysret64)(void);

	/*
	 * Switch to usermode gs and return to 32-bit usermode using
	 * sysret.  Used to return to 32-on-64 compat processes.
	 * Other usermode register state, including %esp, must already
	 * be restored.
	 */
	void (*usergs_sysret32)(void);

	/* Normal iret.  Jump to this with the standard iret stack
	   frame set up. */
	void (*iret)(void);

	void (*swapgs)(void);

	void (*start_context_switch)(struct task_struct *prev);
	void (*end_context_switch)(struct task_struct *next);
};

struct pv_irq_ops {
	/*
	 * Get/set interrupt state.  save_fl and restore_fl are only
	 * expected to use X86_EFLAGS_IF; all other bits
	 * returned from save_fl are undefined, and may be ignored by
	 * restore_fl.
	 *
	 * NOTE: These functions callers expect the callee to preserve
	 * more registers than the standard C calling convention.
	 */
	struct paravirt_callee_save save_fl;
	struct paravirt_callee_save restore_fl;
	struct paravirt_callee_save irq_disable;
	struct paravirt_callee_save irq_enable;

	void (*safe_halt)(void);
	void (*halt)(void);

#ifdef CONFIG_X86_64
	void (*adjust_exception_frame)(void);
#endif
};

struct pv_apic_ops {
#ifdef CONFIG_X86_LOCAL_APIC
	void (*startup_ipi_hook)(int phys_apicid,
				 unsigned long start_eip,
				 unsigned long start_esp);
#endif
};

struct pv_mmu_ops {
	unsigned long (*read_cr2)(void);
	void (*write_cr2)(unsigned long);

	unsigned long (*read_cr3)(void);
	void (*write_cr3)(unsigned long);

	/*
	 * Hooks for intercepting the creation/use/destruction of an
	 * mm_struct.
	 */
	void (*activate_mm)(struct mm_struct *prev,
			    struct mm_struct *next);
	void (*dup_mmap)(struct mm_struct *oldmm,
			 struct mm_struct *mm);
	void (*exit_mmap)(struct mm_struct *mm);


	/* TLB operations */
	void (*flush_tlb_user)(void);
	void (*flush_tlb_kernel)(void);
	void (*flush_tlb_single)(unsigned long addr);
	void (*flush_tlb_others)(const struct cpumask *cpus,
				 struct mm_struct *mm,
				 unsigned long va);

	/* Hooks for allocating and freeing a pagetable top-level */
	int  (*pgd_alloc)(struct mm_struct *mm);
	void (*pgd_free)(struct mm_struct *mm, pgd_t *pgd);

	/*
	 * Hooks for allocating/releasing pagetable pages when they're
	 * attached to a pagetable
	 */
	void (*alloc_pte)(struct mm_struct *mm, unsigned long pfn);
	void (*alloc_pmd)(struct mm_struct *mm, unsigned long pfn);
	void (*alloc_pud)(struct mm_struct *mm, unsigned long pfn);
	void (*release_pte)(unsigned long pfn);
	void (*release_pmd)(unsigned long pfn);
	void (*release_pud)(unsigned long pfn);

	/* Pagetable manipulation functions */
	void (*set_pte)(pte_t *ptep, pte_t pteval);
	void (*set_pte_at)(struct mm_struct *mm, unsigned long addr,
			   pte_t *ptep, pte_t pteval);
	void (*set_pmd)(pmd_t *pmdp, pmd_t pmdval);
	void (*set_pmd_at)(struct mm_struct *mm, unsigned long addr,
			   pmd_t *pmdp, pmd_t pmdval);
	void (*pte_update)(struct mm_struct *mm, unsigned long addr,
			   pte_t *ptep);
	void (*pte_update_defer)(struct mm_struct *mm,
				 unsigned long addr, pte_t *ptep);
	void (*pmd_update)(struct mm_struct *mm, unsigned long addr,
			   pmd_t *pmdp);
	void (*pmd_update_defer)(struct mm_struct *mm,
				 unsigned long addr, pmd_t *pmdp);

	pte_t (*ptep_modify_prot_start)(struct mm_struct *mm, unsigned long addr,
					pte_t *ptep);
	void (*ptep_modify_prot_commit)(struct mm_struct *mm, unsigned long addr,
					pte_t *ptep, pte_t pte);

	struct paravirt_callee_save pte_val;
	struct paravirt_callee_save make_pte;

	struct paravirt_callee_save pgd_val;
	struct paravirt_callee_save make_pgd;

#if PAGETABLE_LEVELS >= 3
#ifdef CONFIG_X86_PAE
	void (*set_pte_atomic)(pte_t *ptep, pte_t pteval);
	void (*pte_clear)(struct mm_struct *mm, unsigned long addr,
			  pte_t *ptep);
	void (*pmd_clear)(pmd_t *pmdp);

#endif	/* CONFIG_X86_PAE */

	void (*set_pud)(pud_t *pudp, pud_t pudval);

	struct paravirt_callee_save pmd_val;
	struct paravirt_callee_save make_pmd;

#if PAGETABLE_LEVELS == 4
	struct paravirt_callee_save pud_val;
	struct paravirt_callee_save make_pud;

	void (*set_pgd)(pgd_t *pudp, pgd_t pgdval);
#endif	/* PAGETABLE_LEVELS == 4 */
#endif	/* PAGETABLE_LEVELS >= 3 */

	struct pv_lazy_ops lazy_mode;

	/* dom0 ops */

	/* Sometimes the physical address is a pfn, and sometimes its
	   an mfn.  We can tell which is which from the index. */
	void (*set_fixmap)(unsigned /* enum fixed_addresses */ idx,
			   phys_addr_t phys, pgprot_t flags);
};

struct arch_spinlock;
struct pv_lock_ops {
	int (*spin_is_locked)(struct arch_spinlock *lock);
	int (*spin_is_contended)(struct arch_spinlock *lock);
	void (*spin_lock)(struct arch_spinlock *lock);
	void (*spin_lock_flags)(struct arch_spinlock *lock, unsigned long flags);
	int (*spin_trylock)(struct arch_spinlock *lock);
	void (*spin_unlock)(struct arch_spinlock *lock);
};

/* This contains all the paravirt structures: we get a convenient
 * number for each function using the offset which we use to indicate
 * what to patch. */
struct paravirt_patch_template {
	struct pv_init_ops pv_init_ops;
	struct pv_time_ops pv_time_ops;
	struct pv_cpu_ops pv_cpu_ops;
	struct pv_irq_ops pv_irq_ops;
	struct pv_apic_ops pv_apic_ops;
	struct pv_mmu_ops pv_mmu_ops;
	struct pv_lock_ops pv_lock_ops;
};

extern struct pv_info pv_info;
extern struct pv_init_ops pv_init_ops;
extern struct pv_time_ops pv_time_ops;
extern struct pv_cpu_ops pv_cpu_ops;
extern struct pv_irq_ops pv_irq_ops;
extern struct pv_apic_ops pv_apic_ops;
extern struct pv_mmu_ops pv_mmu_ops;
extern struct pv_lock_ops pv_lock_ops;

#define PARAVIRT_PATCH(x)					\
	(offsetof(struct paravirt_patch_template, x) / sizeof(void *))

#define paravirt_type(op)				\
	[paravirt_typenum] "i" (PARAVIRT_PATCH(op)),	\
	[paravirt_opptr] "i" (&(op))
#define paravirt_clobber(clobber)		\
	[paravirt_clobber] "i" (clobber)

/*
 * Generate some code, and mark it as patchable by the
 * apply_paravirt() alternate instruction patcher.
 */
#define _paravirt_alt(insn_string, type, clobber)	\
	"771:\n\t" insn_string "\n" "772:\n"		\
	".pushsection .parainstructions,\"a\"\n"	\
	_ASM_ALIGN "\n"					\
	_ASM_PTR " 771b\n"				\
	"  .byte " type "\n"				\
	"  .byte 772b-771b\n"				\
	"  .short " clobber "\n"			\
	".popsection\n"

/* Generate patchable code, with the default asm parameters. */
#define paravirt_alt(insn_string)					\
	_paravirt_alt(insn_string, "%c[paravirt_typenum]", "%c[paravirt_clobber]")

/* Simple instruction patching code. */
#define DEF_NATIVE(ops, name, code) 					\
	extern const char start_##ops##_##name[], end_##ops##_##name[];	\
	asm("start_" #ops "_" #name ": " code "; end_" #ops "_" #name ":")

unsigned paravirt_patch_nop(void);
unsigned paravirt_patch_ident_32(void *insnbuf, unsigned len);
unsigned paravirt_patch_ident_64(void *insnbuf, unsigned len);
unsigned paravirt_patch_ignore(unsigned len);
unsigned paravirt_patch_call(void *insnbuf,
			     const void *target, u16 tgt_clobbers,
			     unsigned long addr, u16 site_clobbers,
			     unsigned len);
unsigned paravirt_patch_jmp(void *insnbuf, const void *target,
			    unsigned long addr, unsigned len);
unsigned paravirt_patch_default(u8 type, u16 clobbers, void *insnbuf,
				unsigned long addr, unsigned len);

unsigned paravirt_patch_insns(void *insnbuf, unsigned len,
			      const char *start, const char *end);

unsigned native_patch(u8 type, u16 clobbers, void *ibuf,
		      unsigned long addr, unsigned len);

int paravirt_disable_iospace(void);

/*
 * This generates an indirect call based on the operation type number.
 * The type number, computed in PARAVIRT_PATCH, is derived from the
 * offset into the paravirt_patch_template structure, and can therefore be
 * freely converted back into a structure offset.
 */
#define PARAVIRT_CALL	"call *%c[paravirt_opptr];"

/*
 * These macros are intended to wrap calls through one of the paravirt
 * ops structs, so that they can be later identified and patched at
 * runtime.
 *
 * Normally, a call to a pv_op function is a simple indirect call:
 * (pv_op_struct.operations)(args...).
 *
 * Unfortunately, this is a relatively slow operation for modern CPUs,
 * because it cannot necessarily determine what the destination
 * address is.  In this case, the address is a runtime constant, so at
 * the very least we can patch the call to e a simple direct call, or
 * ideally, patch an inline implementation into the callsite.  (Direct
 * calls are essentially free, because the call and return addresses
 * are completely predictable.)
 *
 * For i386, these macros rely on the standard gcc "regparm(3)" calling
 * convention, in which the first three arguments are placed in %eax,
 * %edx, %ecx (in that order), and the remaining arguments are placed
 * on the stack.  All caller-save registers (eax,edx,ecx) are expected
 * to be modified (either clobbered or used for return values).
 * X86_64, on the other hand, already specifies a register-based calling
 * conventions, returning at %rax, with parameteres going on %rdi, %rsi,
 * %rdx, and %rcx. Note that for this reason, x86_64 does not need any
 * special handling for dealing with 4 arguments, unlike i386.
 * However, x86_64 also have to clobber all caller saved registers, which
 * unfortunately, are quite a bit (r8 - r11)
 *
 * The call instruction itself is marked by placing its start address
 * and size into the .parainstructions section, so that
 * apply_paravirt() in arch/i386/kernel/alternative.c can do the
 * appropriate patching under the control of the backend pv_init_ops
 * implementation.
 *
 * Unfortunately there's no way to get gcc to generate the args setup
 * for the call, and then allow the call itself to be generated by an
 * inline asm.  Because of this, we must do the complete arg setup and
 * return value handling from within these macros.  This is fairly
 * cumbersome.
 *
 * There are 5 sets of PVOP_* macros for dealing with 0-4 arguments.
 * It could be extended to more arguments, but there would be little
 * to be gained from that.  For each number of arguments, there are
 * the two VCALL and CALL variants for void and non-void functions.
 *
 * When there is a return value, the invoker of the macro must specify
 * the return type.  The macro then uses sizeof() on that type to
 * determine whether its a 32 or 64 bit value, and places the return
 * in the right register(s) (just %eax for 32-bit, and %edx:%eax for
 * 64-bit). For x86_64 machines, it just returns at %rax regardless of
 * the return value size.
 *
 * 64-bit arguments are passed as a pair of adjacent 32-bit arguments
 * i386 also passes 64-bit arguments as a pair of adjacent 32-bit arguments
 * in low,high order
 *
 * Small structures are passed and returned in registers.  The macro
 * calling convention can't directly deal with this, so the wrapper
 * functions must do this.
 *
 * These PVOP_* macros are only defined within this header.  This
 * means that all uses must be wrapped in inline functions.  This also
 * makes sure the incoming and outgoing types are always correct.
 */
#ifdef CONFIG_X86_32
#define PVOP_VCALL_ARGS				\
	unsigned long __eax = __eax, __edx = __edx, __ecx = __ecx
#define PVOP_CALL_ARGS			PVOP_VCALL_ARGS

#define PVOP_CALL_ARG1(x)		"a" ((unsigned long)(x))
#define PVOP_CALL_ARG2(x)		"d" ((unsigned long)(x))
#define PVOP_CALL_ARG3(x)		"c" ((unsigned long)(x))

#define PVOP_VCALL_CLOBBERS		"=a" (__eax), "=d" (__edx),	\
					"=c" (__ecx)
#define PVOP_CALL_CLOBBERS		PVOP_VCALL_CLOBBERS

#define PVOP_VCALLEE_CLOBBERS		"=a" (__eax), "=d" (__edx)
#define PVOP_CALLEE_CLOBBERS		PVOP_VCALLEE_CLOBBERS

#define EXTRA_CLOBBERS
#define VEXTRA_CLOBBERS
#else  /* CONFIG_X86_64 */
/* [re]ax isn't an arg, but the return val */
#define PVOP_VCALL_ARGS					\
	unsigned long __edi = __edi, __esi = __esi,	\
		__edx = __edx, __ecx = __ecx, __eax = __eax
#define PVOP_CALL_ARGS		PVOP_VCALL_ARGS

#define PVOP_CALL_ARG1(x)		"D" ((unsigned long)(x))
#define PVOP_CALL_ARG2(x)		"S" ((unsigned long)(x))
#define PVOP_CALL_ARG3(x)		"d" ((unsigned long)(x))
#define PVOP_CALL_ARG4(x)		"c" ((unsigned long)(x))

#define PVOP_VCALL_CLOBBERS	"=D" (__edi),				\
				"=S" (__esi), "=d" (__edx),		\
				"=c" (__ecx)
#define PVOP_CALL_CLOBBERS	PVOP_VCALL_CLOBBERS, "=a" (__eax)

/* void functions are still allowed [re]ax for scratch */
#define PVOP_VCALLEE_CLOBBERS	"=a" (__eax)
#define PVOP_CALLEE_CLOBBERS	PVOP_VCALLEE_CLOBBERS

#define EXTRA_CLOBBERS	 , "r8", "r9", "r10", "r11"
#define VEXTRA_CLOBBERS	 , "rax", "r8", "r9", "r10", "r11"
#endif	/* CONFIG_X86_32 */

#ifdef CONFIG_PARAVIRT_DEBUG
#define PVOP_TEST_NULL(op)	BUG_ON(op == NULL)
#else
#define PVOP_TEST_NULL(op)	((void)op)
#endif

#define ____PVOP_CALL(rettype, op, clbr, call_clbr, extra_clbr,		\
		      pre, post, ...)					\
	({								\
		rettype __ret;						\
		PVOP_CALL_ARGS;						\
		PVOP_TEST_NULL(op);					\
		/* This is 32-bit specific, but is okay in 64-bit */	\
		/* since this condition will never hold */		\
		if (sizeof(rettype) > sizeof(unsigned long)) {		\
			asm volatile(pre				\
				     paravirt_alt(PARAVIRT_CALL)	\
				     post				\
				     : call_clbr			\
				     : paravirt_type(op),		\
				       paravirt_clobber(clbr),		\
				       ##__VA_ARGS__			\
				     : "memory", "cc" extra_clbr);	\
			__ret = (rettype)((((u64)__edx) << 32) | __eax); \
		} else {						\
			asm volatile(pre				\
				     paravirt_alt(PARAVIRT_CALL)	\
				     post				\
				     : call_clbr			\
				     : paravirt_type(op),		\
				       paravirt_clobber(clbr),		\
				       ##__VA_ARGS__			\
				     : "memory", "cc" extra_clbr);	\
			__ret = (rettype)__eax;				\
		}							\
		__ret;							\
	})

#define __PVOP_CALL(rettype, op, pre, post, ...)			\
	____PVOP_CALL(rettype, op, CLBR_ANY, PVOP_CALL_CLOBBERS,	\
		      EXTRA_CLOBBERS, pre, post, ##__VA_ARGS__)

#define __PVOP_CALLEESAVE(rettype, op, pre, post, ...)			\
	____PVOP_CALL(rettype, op.func, CLBR_RET_REG,			\
		      PVOP_CALLEE_CLOBBERS, ,				\
		      pre, post, ##__VA_ARGS__)


#define ____PVOP_VCALL(op, clbr, call_clbr, extra_clbr, pre, post, ...)	\
	({								\
		PVOP_VCALL_ARGS;					\
		PVOP_TEST_NULL(op);					\
		asm volatile(pre					\
			     paravirt_alt(PARAVIRT_CALL)		\
			     post					\
			     : call_clbr				\
			     : paravirt_type(op),			\
			       paravirt_clobber(clbr),			\
			       ##__VA_ARGS__				\
			     : "memory", "cc" extra_clbr);		\
	})

#define __PVOP_VCALL(op, pre, post, ...)				\
	____PVOP_VCALL(op, CLBR_ANY, PVOP_VCALL_CLOBBERS,		\
		       VEXTRA_CLOBBERS,					\
		       pre, post, ##__VA_ARGS__)

#define __PVOP_VCALLEESAVE(op, pre, post, ...)				\
	____PVOP_VCALL(op.func, CLBR_RET_REG,				\
		      PVOP_VCALLEE_CLOBBERS, ,				\
		      pre, post, ##__VA_ARGS__)



#define PVOP_CALL0(rettype, op)						\
	__PVOP_CALL(rettype, op, "", "")
#define PVOP_VCALL0(op)							\
	__PVOP_VCALL(op, "", "")

#define PVOP_CALLEE0(rettype, op)					\
	__PVOP_CALLEESAVE(rettype, op, "", "")
#define PVOP_VCALLEE0(op)						\
	__PVOP_VCALLEESAVE(op, "", "")


#define PVOP_CALL1(rettype, op, arg1)					\
	__PVOP_CALL(rettype, op, "", "", PVOP_CALL_ARG1(arg1))
#define PVOP_VCALL1(op, arg1)						\
	__PVOP_VCALL(op, "", "", PVOP_CALL_ARG1(arg1))

#define PVOP_CALLEE1(rettype, op, arg1)					\
	__PVOP_CALLEESAVE(rettype, op, "", "", PVOP_CALL_ARG1(arg1))
#define PVOP_VCALLEE1(op, arg1)						\
	__PVOP_VCALLEESAVE(op, "", "", PVOP_CALL_ARG1(arg1))


#define PVOP_CALL2(rettype, op, arg1, arg2)				\
	__PVOP_CALL(rettype, op, "", "", PVOP_CALL_ARG1(arg1),		\
		    PVOP_CALL_ARG2(arg2))
#define PVOP_VCALL2(op, arg1, arg2)					\
	__PVOP_VCALL(op, "", "", PVOP_CALL_ARG1(arg1),			\
		     PVOP_CALL_ARG2(arg2))

#define PVOP_CALLEE2(rettype, op, arg1, arg2)				\
	__PVOP_CALLEESAVE(rettype, op, "", "", PVOP_CALL_ARG1(arg1),	\
			  PVOP_CALL_ARG2(arg2))
#define PVOP_VCALLEE2(op, arg1, arg2)					\
	__PVOP_VCALLEESAVE(op, "", "", PVOP_CALL_ARG1(arg1),		\
			   PVOP_CALL_ARG2(arg2))


#define PVOP_CALL3(rettype, op, arg1, arg2, arg3)			\
	__PVOP_CALL(rettype, op, "", "", PVOP_CALL_ARG1(arg1),		\
		    PVOP_CALL_ARG2(arg2), PVOP_CALL_ARG3(arg3))
#define PVOP_VCALL3(op, arg1, arg2, arg3)				\
	__PVOP_VCALL(op, "", "", PVOP_CALL_ARG1(arg1),			\
		     PVOP_CALL_ARG2(arg2), PVOP_CALL_ARG3(arg3))

/* This is the only difference in x86_64. We can make it much simpler */
#ifdef CONFIG_X86_32
#define PVOP_CALL4(rettype, op, arg1, arg2, arg3, arg4)			\
	__PVOP_CALL(rettype, op,					\
		    "push %[_arg4];", "lea 4(%%esp),%%esp;",		\
		    PVOP_CALL_ARG1(arg1), PVOP_CALL_ARG2(arg2),		\
		    PVOP_CALL_ARG3(arg3), [_arg4] "mr" ((u32)(arg4)))
#define PVOP_VCALL4(op, arg1, arg2, arg3, arg4)				\
	__PVOP_VCALL(op,						\
		    "push %[_arg4];", "lea 4(%%esp),%%esp;",		\
		    "0" ((u32)(arg1)), "1" ((u32)(arg2)),		\
		    "2" ((u32)(arg3)), [_arg4] "mr" ((u32)(arg4)))
#else
#define PVOP_CALL4(rettype, op, arg1, arg2, arg3, arg4)			\
	__PVOP_CALL(rettype, op, "", "",				\
		    PVOP_CALL_ARG1(arg1), PVOP_CALL_ARG2(arg2),		\
		    PVOP_CALL_ARG3(arg3), PVOP_CALL_ARG4(arg4))
#define PVOP_VCALL4(op, arg1, arg2, arg3, arg4)				\
	__PVOP_VCALL(op, "", "",					\
		     PVOP_CALL_ARG1(arg1), PVOP_CALL_ARG2(arg2),	\
		     PVOP_CALL_ARG3(arg3), PVOP_CALL_ARG4(arg4))
#endif

/* Lazy mode for batching updates / context switch */
enum paravirt_lazy_mode {
	PARAVIRT_LAZY_NONE,
	PARAVIRT_LAZY_MMU,
	PARAVIRT_LAZY_CPU,
};

enum paravirt_lazy_mode paravirt_get_lazy_mode(void);
void paravirt_start_context_switch(struct task_struct *prev);
void paravirt_end_context_switch(struct task_struct *next);

void paravirt_enter_lazy_mmu(void);
void paravirt_leave_lazy_mmu(void);

void _paravirt_nop(void);
u32 _paravirt_ident_32(u32);
u64 _paravirt_ident_64(u64);

#define paravirt_nop	((void *)_paravirt_nop)

/* These all sit in the .parainstructions section to tell us what to patch. */
struct paravirt_patch_site {
	u8 *instr; 		/* original instructions */
	u8 instrtype;		/* type of this instruction */
	u8 len;			/* length of original instruction */
	u16 clobbers;		/* what registers you may clobber */
};

extern struct paravirt_patch_site __parainstructions[],
	__parainstructions_end[];

#endif	/* __ASSEMBLY__ */

#endif	/* _ASM_X86_PARAVIRT_TYPES_H */