aboutsummaryrefslogtreecommitdiffstats
blob: 704526734bef3536adcfed591de79159b2313329 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
/*
 *	Low-Level PCI Access for i386 machines.
 *
 *	(c) 1999 Martin Mares <mj@ucw.cz>
 */

#undef DEBUG

#ifdef DEBUG
#define DBG(x...) printk(x)
#else
#define DBG(x...)
#endif

#define PCI_PROBE_BIOS		0x0001
#define PCI_PROBE_CONF1		0x0002
#define PCI_PROBE_CONF2		0x0004
#define PCI_PROBE_MMCONF	0x0008
#define PCI_PROBE_MASK		0x000f
#define PCI_PROBE_NOEARLY	0x0010

#define PCI_NO_CHECKS		0x0400
#define PCI_USE_PIRQ_MASK	0x0800
#define PCI_ASSIGN_ROMS		0x1000
#define PCI_BIOS_IRQ_SCAN	0x2000
#define PCI_ASSIGN_ALL_BUSSES	0x4000
#define PCI_CAN_SKIP_ISA_ALIGN	0x8000
#define PCI_USE__CRS		0x10000
#define PCI_CHECK_ENABLE_AMD_MMCONF	0x20000
#define PCI_HAS_IO_ECS		0x40000
#define PCI_NOASSIGN_ROMS	0x80000
#define PCI_ROOT_NO_CRS		0x100000
#define PCI_NOASSIGN_BARS	0x200000

extern unsigned int pci_probe;
extern unsigned long pirq_table_addr;

enum pci_bf_sort_state {
	pci_bf_sort_default,
	pci_force_nobf,
	pci_force_bf,
	pci_dmi_bf,
};

/* pci-i386.c */

extern unsigned int pcibios_max_latency;

void pcibios_resource_survey(void);
void pcibios_set_cache_line_size(void);

/* pci-pc.c */

extern int pcibios_last_bus;
extern struct pci_bus *pci_root_bus;
extern struct pci_ops pci_root_ops;

void pcibios_scan_specific_bus(int busn);

/* pci-irq.c */

struct irq_info {
	u8 bus, devfn;			/* Bus, device and function */
	struct {
		u8 link;		/* IRQ line ID, chipset dependent,
					   0 = not routed */
		u16 bitmap;		/* Available IRQs */
	} __attribute__((packed)) irq[4];
	u8 slot;			/* Slot number, 0=onboard */
	u8 rfu;
} __attribute__((packed));

struct irq_routing_table {
	u32 signature;			/* PIRQ_SIGNATURE should be here */
	u16 version;			/* PIRQ_VERSION */
	u16 size;			/* Table size in bytes */
	u8 rtr_bus, rtr_devfn;		/* Where the interrupt router lies */
	u16 exclusive_irqs;		/* IRQs devoted exclusively to
					   PCI usage */
	u16 rtr_vendor, rtr_device;	/* Vendor and device ID of
					   interrupt router */
	u32 miniport_data;		/* Crap */
	u8 rfu[11];
	u8 checksum;			/* Modulo 256 checksum must give 0 */
	struct irq_info slots[0];
} __attribute__((packed));

extern unsigned int pcibios_irq_mask;

extern raw_spinlock_t pci_config_lock;

extern int (*pcibios_enable_irq)(struct pci_dev *dev);
extern void (*pcibios_disable_irq)(struct pci_dev *dev);

struct pci_raw_ops {
	int (*read)(unsigned int domain, unsigned int bus, unsigned int devfn,
						int reg, int len, u32 *val);
	int (*write)(unsigned int domain, unsigned int bus, unsigned int devfn,
						int reg, int len, u32 val);
};

extern struct pci_raw_ops *raw_pci_ops;
extern struct pci_raw_ops *raw_pci_ext_ops;

extern struct pci_raw_ops pci_direct_conf1;
extern bool port_cf9_safe;

/* arch_initcall level */
extern int pci_direct_probe(void);
extern void pci_direct_init(int type);
extern void pci_pcbios_init(void);
extern void __init dmi_check_pciprobe(void);
extern void __init dmi_check_skip_isa_align(void);

/* some common used subsys_initcalls */
extern int __init pci_acpi_init(void);
extern void __init pcibios_irq_init(void);
extern int __init pcibios_init(void);
extern int pci_legacy_init(void);
extern void pcibios_fixup_irqs(void);

/* pci-mmconfig.c */

/* "PCI MMCONFIG %04x [bus %02x-%02x]" */
#define PCI_MMCFG_RESOURCE_NAME_LEN (22 + 4 + 2 + 2)

struct pci_mmcfg_region {
	struct list_head list;
	struct resource res;
	u64 address;
	char __iomem *virt;
	u16 segment;
	u8 start_bus;
	u8 end_bus;
	char name[PCI_MMCFG_RESOURCE_NAME_LEN];
};

extern int __init pci_mmcfg_arch_init(void);
extern void __init pci_mmcfg_arch_free(void);
extern struct pci_mmcfg_region *pci_mmconfig_lookup(int segment, int bus);

extern struct list_head pci_mmcfg_list;

#define PCI_MMCFG_BUS_OFFSET(bus)      ((bus) << 20)

/*
 * AMD Fam10h CPUs are buggy, and cannot access MMIO config space
 * on their northbrige except through the * %eax register. As such, you MUST
 * NOT use normal IOMEM accesses, you need to only use the magic mmio-config
 * accessor functions.
 * In fact just use pci_config_*, nothing else please.
 */
static inline unsigned char mmio_config_readb(void __iomem *pos)
{
	u8 val;
	asm volatile("movb (%1),%%al" : "=a" (val) : "r" (pos));
	return val;
}

static inline unsigned short mmio_config_readw(void __iomem *pos)
{
	u16 val;
	asm volatile("movw (%1),%%ax" : "=a" (val) : "r" (pos));
	return val;
}

static inline unsigned int mmio_config_readl(void __iomem *pos)
{
	u32 val;
	asm volatile("movl (%1),%%eax" : "=a" (val) : "r" (pos));
	return val;
}

static inline void mmio_config_writeb(void __iomem *pos, u8 val)
{
	asm volatile("movb %%al,(%1)" : : "a" (val), "r" (pos) : "memory");
}

static inline void mmio_config_writew(void __iomem *pos, u16 val)
{
	asm volatile("movw %%ax,(%1)" : : "a" (val), "r" (pos) : "memory");
}

static inline void mmio_config_writel(void __iomem *pos, u32 val)
{
	asm volatile("movl %%eax,(%1)" : : "a" (val), "r" (pos) : "memory");
}

#ifdef CONFIG_PCI
# ifdef CONFIG_ACPI
#  define x86_default_pci_init		pci_acpi_init
# else
#  define x86_default_pci_init		pci_legacy_init
# endif
# define x86_default_pci_init_irq	pcibios_irq_init
# define x86_default_pci_fixup_irqs	pcibios_fixup_irqs
#else
# define x86_default_pci_init		NULL
# define x86_default_pci_init_irq	NULL
# define x86_default_pci_fixup_irqs	NULL
#endif