aboutsummaryrefslogtreecommitdiffstats
blob: b4389a468fb6d91bf91ca4cbe0b54cdeaaba109b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
#ifndef _ASM_X86_PGALLOC_H
#define _ASM_X86_PGALLOC_H

#include <linux/threads.h>
#include <linux/mm.h>		/* for struct page */
#include <linux/pagemap.h>

static inline int  __paravirt_pgd_alloc(struct mm_struct *mm) { return 0; }

#ifdef CONFIG_PARAVIRT
#include <asm/paravirt.h>
#else
#define paravirt_pgd_alloc(mm)	__paravirt_pgd_alloc(mm)
static inline void paravirt_pgd_free(struct mm_struct *mm, pgd_t *pgd) {}
static inline void paravirt_alloc_pte(struct mm_struct *mm, unsigned long pfn)	{}
static inline void paravirt_alloc_pmd(struct mm_struct *mm, unsigned long pfn)	{}
static inline void paravirt_alloc_pmd_clone(unsigned long pfn, unsigned long clonepfn,
					    unsigned long start, unsigned long count) {}
static inline void paravirt_alloc_pud(struct mm_struct *mm, unsigned long pfn)	{}
static inline void paravirt_release_pte(unsigned long pfn) {}
static inline void paravirt_release_pmd(unsigned long pfn) {}
static inline void paravirt_release_pud(unsigned long pfn) {}
#endif

/*
 * Flags to use when allocating a user page table page.
 */
extern gfp_t __userpte_alloc_gfp;

/*
 * Allocate and free page tables.
 */
extern pgd_t *pgd_alloc(struct mm_struct *);
extern void pgd_free(struct mm_struct *mm, pgd_t *pgd);

extern pte_t *pte_alloc_one_kernel(struct mm_struct *, unsigned long);
extern pgtable_t pte_alloc_one(struct mm_struct *, unsigned long);

/* Should really implement gc for free page table pages. This could be
   done with a reference count in struct page. */

static inline void pte_free_kernel(struct mm_struct *mm, pte_t *pte)
{
	BUG_ON((unsigned long)pte & (PAGE_SIZE-1));
	free_page((unsigned long)pte);
}

static inline void pte_free(struct mm_struct *mm, struct page *pte)
{
	pgtable_page_dtor(pte);
	__free_page(pte);
}

extern void ___pte_free_tlb(struct mmu_gather *tlb, struct page *pte);

static inline void __pte_free_tlb(struct mmu_gather *tlb, struct page *pte,
				  unsigned long address)
{
	___pte_free_tlb(tlb, pte);
}

static inline void pmd_populate_kernel(struct mm_struct *mm,
				       pmd_t *pmd, pte_t *pte)
{
	paravirt_alloc_pte(mm, __pa(pte) >> PAGE_SHIFT);
	set_pmd(pmd, __pmd(__pa(pte) | _PAGE_TABLE));
}

static inline void pmd_populate(struct mm_struct *mm, pmd_t *pmd,
				struct page *pte)
{
	unsigned long pfn = page_to_pfn(pte);

	paravirt_alloc_pte(mm, pfn);
	set_pmd(pmd, __pmd(((pteval_t)pfn << PAGE_SHIFT) | _PAGE_TABLE));
}

#define pmd_pgtable(pmd) pmd_page(pmd)

#if PAGETABLE_LEVELS > 2
static inline pmd_t *pmd_alloc_one(struct mm_struct *mm, unsigned long addr)
{
	return (pmd_t *)get_zeroed_page(GFP_KERNEL|__GFP_REPEAT);
}

static inline void pmd_free(struct mm_struct *mm, pmd_t *pmd)
{
	BUG_ON((unsigned long)pmd & (PAGE_SIZE-1));
	free_page((unsigned long)pmd);
}

extern void ___pmd_free_tlb(struct mmu_gather *tlb, pmd_t *pmd);

static inline void __pmd_free_tlb(struct mmu_gather *tlb, pmd_t *pmd,
				  unsigned long address)
{
	___pmd_free_tlb(tlb, pmd);
}

#ifdef CONFIG_X86_PAE
extern void pud_populate(struct mm_struct *mm, pud_t *pudp, pmd_t *pmd);
#else	/* !CONFIG_X86_PAE */
static inline void pud_populate(struct mm_struct *mm, pud_t *pud, pmd_t *pmd)
{
	paravirt_alloc_pmd(mm, __pa(pmd) >> PAGE_SHIFT);
	set_pud(pud, __pud(_PAGE_TABLE | __pa(pmd)));
}
#endif	/* CONFIG_X86_PAE */

#if PAGETABLE_LEVELS > 3
static inline void pgd_populate(struct mm_struct *mm, pgd_t *pgd, pud_t *pud)
{
	paravirt_alloc_pud(mm, __pa(pud) >> PAGE_SHIFT);
	set_pgd(pgd, __pgd(_PAGE_TABLE | __pa(pud)));
}

static inline pud_t *pud_alloc_one(struct mm_struct *mm, unsigned long addr)
{
	return (pud_t *)get_zeroed_page(GFP_KERNEL|__GFP_REPEAT);
}

static inline void pud_free(struct mm_struct *mm, pud_t *pud)
{
	BUG_ON((unsigned long)pud & (PAGE_SIZE-1));
	free_page((unsigned long)pud);
}

extern void ___pud_free_tlb(struct mmu_gather *tlb, pud_t *pud);

static inline void __pud_free_tlb(struct mmu_gather *tlb, pud_t *pud,
				  unsigned long address)
{
	___pud_free_tlb(tlb, pud);
}

#endif	/* PAGETABLE_LEVELS > 3 */
#endif	/* PAGETABLE_LEVELS > 2 */

#endif /* _ASM_X86_PGALLOC_H */