aboutsummaryrefslogtreecommitdiffstats
blob: 90b06d4daee252e758f72af1d4566c5c58fbd5a6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
#
# Makefile for the linux kernel.
#

extra-y                := head_$(BITS).o head$(BITS).o head.o init_task.o vmlinux.lds

CPPFLAGS_vmlinux.lds += -U$(UTS_MACHINE)

ifdef CONFIG_FUNCTION_TRACER
# Do not profile debug and lowlevel utilities
CFLAGS_REMOVE_tsc.o = -pg
CFLAGS_REMOVE_rtc.o = -pg
CFLAGS_REMOVE_paravirt-spinlocks.o = -pg
CFLAGS_REMOVE_pvclock.o = -pg
CFLAGS_REMOVE_kvmclock.o = -pg
CFLAGS_REMOVE_ftrace.o = -pg
CFLAGS_REMOVE_early_printk.o = -pg
endif

#
# vsyscalls (which work on the user stack) should have
# no stack-protector checks:
#
nostackp := $(call cc-option, -fno-stack-protector)
CFLAGS_vsyscall_64.o	:= $(PROFILING) -g0 $(nostackp)
CFLAGS_hpet.o		:= $(nostackp)
CFLAGS_vread_tsc_64.o	:= $(nostackp)
CFLAGS_paravirt.o	:= $(nostackp)
GCOV_PROFILE_vsyscall_64.o	:= n
GCOV_PROFILE_hpet.o		:= n
GCOV_PROFILE_tsc.o		:= n
GCOV_PROFILE_vread_tsc_64.o	:= n
GCOV_PROFILE_paravirt.o		:= n

# vread_tsc_64 is hot and should be fully optimized:
CFLAGS_REMOVE_vread_tsc_64.o = -pg -fno-optimize-sibling-calls

obj-y			:= process_$(BITS).o signal.o entry_$(BITS).o
obj-y			+= traps.o irq.o irq_$(BITS).o dumpstack_$(BITS).o
obj-y			+= time.o ioport.o ldt.o dumpstack.o
obj-y			+= setup.o x86_init.o i8259.o irqinit.o jump_label.o
obj-$(CONFIG_IRQ_WORK)  += irq_work.o
obj-y			+= probe_roms.o
obj-$(CONFIG_X86_32)	+= sys_i386_32.o i386_ksyms_32.o
obj-$(CONFIG_X86_64)	+= sys_x86_64.o x8664_ksyms_64.o
obj-$(CONFIG_X86_64)	+= syscall_64.o vsyscall_64.o vread_tsc_64.o
obj-y			+= bootflag.o e820.o
obj-y			+= pci-dma.o quirks.o topology.o kdebugfs.o
obj-y			+= alternative.o i8253.o pci-nommu.o hw_breakpoint.o
obj-y			+= tsc.o io_delay.o rtc.o
obj-y			+= pci-iommu_table.o
obj-y			+= resource.o

obj-y				+= trampoline.o trampoline_$(BITS).o
obj-y				+= process.o
obj-y				+= i387.o xsave.o
obj-y				+= ptrace.o
obj-$(CONFIG_X86_32)		+= tls.o
obj-$(CONFIG_IA32_EMULATION)	+= tls.o
obj-y				+= step.o
obj-$(CONFIG_INTEL_TXT)		+= tboot.o
obj-$(CONFIG_ISA_DMA_API)	+= i8237.o
obj-$(CONFIG_STACKTRACE)	+= stacktrace.o
obj-y				+= cpu/
obj-y				+= acpi/
obj-y				+= reboot.o
obj-$(CONFIG_X86_32)		+= reboot_32.o
obj-$(CONFIG_MCA)		+= mca_32.o
obj-$(CONFIG_X86_MSR)		+= msr.o
obj-$(CONFIG_X86_CPUID)		+= cpuid.o
obj-$(CONFIG_PCI)		+= early-quirks.o
apm-y				:= apm_32.o
obj-$(CONFIG_APM)		+= apm.o
obj-$(CONFIG_SMP)		+= smp.o
obj-$(CONFIG_SMP)		+= smpboot.o
obj-$(CONFIG_SMP)		+= tsc_sync.o
obj-$(CONFIG_SMP)		+= setup_percpu.o
obj-$(CONFIG_X86_MPPARSE)	+= mpparse.o
obj-y				+= apic/
obj-$(CONFIG_X86_REBOOTFIXUPS)	+= reboot_fixups_32.o
obj-$(CONFIG_DYNAMIC_FTRACE)	+= ftrace.o
obj-$(CONFIG_FUNCTION_GRAPH_TRACER) += ftrace.o
obj-$(CONFIG_FTRACE_SYSCALLS)	+= ftrace.o
obj-$(CONFIG_KEXEC)		+= machine_kexec_$(BITS).o
obj-$(CONFIG_KEXEC)		+= relocate_kernel_$(BITS).o crash.o
obj-$(CONFIG_CRASH_DUMP)	+= crash_dump_$(BITS).o
obj-$(CONFIG_KPROBES)		+= kprobes.o
obj-$(CONFIG_MODULES)		+= module.o
obj-$(CONFIG_DOUBLEFAULT) 	+= doublefault_32.o
obj-$(CONFIG_KGDB)		+= kgdb.o
obj-$(CONFIG_VM86)		+= vm86_32.o
obj-$(CONFIG_EARLY_PRINTK)	+= early_printk.o

obj-$(CONFIG_HPET_TIMER) 	+= hpet.o
obj-$(CONFIG_APB_TIMER)		+= apb_timer.o

obj-$(CONFIG_AMD_NB)		+= amd_nb.o
obj-$(CONFIG_DEBUG_RODATA_TEST)	+= test_rodata.o
obj-$(CONFIG_DEBUG_NX_TEST)	+= test_nx.o

obj-$(CONFIG_KVM_GUEST)		+= kvm.o
obj-$(CONFIG_KVM_CLOCK)		+= kvmclock.o
obj-$(CONFIG_PARAVIRT)		+= paravirt.o paravirt_patch_$(BITS).o
obj-$(CONFIG_PARAVIRT_SPINLOCKS)+= paravirt-spinlocks.o
obj-$(CONFIG_PARAVIRT_CLOCK)	+= pvclock.o

obj-$(CONFIG_PCSPKR_PLATFORM)	+= pcspeaker.o

microcode-y				:= microcode_core.o
microcode-$(CONFIG_MICROCODE_INTEL)	+= microcode_intel.o
microcode-$(CONFIG_MICROCODE_AMD)	+= microcode_amd.o
obj-$(CONFIG_MICROCODE)			+= microcode.o

obj-$(CONFIG_X86_CHECK_BIOS_CORRUPTION) += check.o

obj-$(CONFIG_SWIOTLB)			+= pci-swiotlb.o
obj-$(CONFIG_OF)			+= devicetree.o

###
# 64 bit specific files
ifeq ($(CONFIG_X86_64),y)
	obj-$(CONFIG_AUDIT)		+= audit_64.o

	obj-$(CONFIG_GART_IOMMU)	+= amd_gart_64.o aperture_64.o
	obj-$(CONFIG_CALGARY_IOMMU)	+= pci-calgary_64.o tce_64.o
	obj-$(CONFIG_AMD_IOMMU)		+= amd_iommu_init.o amd_iommu.o

	obj-$(CONFIG_PCI_MMCONFIG)	+= mmconf-fam10h_64.o
	obj-y				+= vsmp_64.o
endif