aboutsummaryrefslogtreecommitdiffstats
blob: f454c78fcef6c7172db2fc0088548974f2f083e1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
/*
 * Written by: Garry Forsgren, Unisys Corporation
 *             Natalie Protasevich, Unisys Corporation
 * This file contains the code to configure and interface
 * with Unisys ES7000 series hardware system manager.
 *
 * Copyright (c) 2003 Unisys Corporation.  All Rights Reserved.
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of version 2 of the GNU General Public License as
 * published by the Free Software Foundation.
 *
 * This program is distributed in the hope that it would be useful, but
 * WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.
 *
 * You should have received a copy of the GNU General Public License along
 * with this program; if not, write the Free Software Foundation, Inc., 59
 * Temple Place - Suite 330, Boston MA 02111-1307, USA.
 *
 * Contact information: Unisys Corporation, Township Line & Union Meeting
 * Roads-A, Unisys Way, Blue Bell, Pennsylvania, 19424, or:
 *
 * http://www.unisys.com
 */

#include <linux/module.h>
#include <linux/types.h>
#include <linux/kernel.h>
#include <linux/smp.h>
#include <linux/string.h>
#include <linux/spinlock.h>
#include <linux/errno.h>
#include <linux/notifier.h>
#include <linux/reboot.h>
#include <linux/init.h>
#include <linux/acpi.h>
#include <asm/io.h>
#include <asm/nmi.h>
#include <asm/smp.h>
#include <asm/apicdef.h>
#include <mach_mpparse.h>

/*
 * ES7000 chipsets
 */

#define NON_UNISYS		0
#define ES7000_CLASSIC		1
#define ES7000_ZORRO		2


#define	MIP_REG			1
#define	MIP_PSAI_REG		4

#define	MIP_BUSY		1
#define	MIP_SPIN		0xf0000
#define	MIP_VALID		0x0100000000000000ULL
#define	MIP_PORT(VALUE)	((VALUE >> 32) & 0xffff)

#define	MIP_RD_LO(VALUE)	(VALUE & 0xffffffff)

struct mip_reg_info {
	unsigned long long mip_info;
	unsigned long long delivery_info;
	unsigned long long host_reg;
	unsigned long long mip_reg;
};

struct part_info {
	unsigned char type;
	unsigned char length;
	unsigned char part_id;
	unsigned char apic_mode;
	unsigned long snum;
	char ptype[16];
	char sname[64];
	char pname[64];
};

struct psai {
	unsigned long long entry_type;
	unsigned long long addr;
	unsigned long long bep_addr;
};

struct es7000_mem_info {
	unsigned char type;
	unsigned char length;
	unsigned char resv[6];
	unsigned long long  start;
	unsigned long long  size;
};

struct es7000_oem_table {
	unsigned long long hdr;
	struct mip_reg_info mip;
	struct part_info pif;
	struct es7000_mem_info shm;
	struct psai psai;
};

#ifdef CONFIG_ACPI

struct oem_table {
	struct acpi_table_header Header;
	u32 OEMTableAddr;
	u32 OEMTableSize;
};

extern int find_unisys_acpi_oem_table(unsigned long *oem_addr);
extern void unmap_unisys_acpi_oem_table(unsigned long oem_addr);
#endif

struct mip_reg {
	unsigned long long off_0;
	unsigned long long off_8;
	unsigned long long off_10;
	unsigned long long off_18;
	unsigned long long off_20;
	unsigned long long off_28;
	unsigned long long off_30;
	unsigned long long off_38;
};

#define	MIP_SW_APIC		0x1020b
#define	MIP_FUNC(VALUE)		(VALUE & 0xff)

/*
 * ES7000 Globals
 */

static volatile unsigned long	*psai = NULL;
static struct mip_reg		*mip_reg;
static struct mip_reg		*host_reg;
static int 			mip_port;
static unsigned long		mip_addr, host_addr;

int es7000_plat;

/*
 * GSI override for ES7000 platforms.
 */

static unsigned int base;

static int
es7000_rename_gsi(int ioapic, int gsi)
{
	if (es7000_plat == ES7000_ZORRO)
		return gsi;

	if (!base) {
		int i;
		for (i = 0; i < nr_ioapics; i++)
			base += nr_ioapic_registers[i];
	}

	if (!ioapic && (gsi < 16))
		gsi += base;
	return gsi;
}

void __init
setup_unisys(void)
{
	/*
	 * Determine the generation of the ES7000 currently running.
	 *
	 * es7000_plat = 1 if the machine is a 5xx ES7000 box
	 * es7000_plat = 2 if the machine is a x86_64 ES7000 box
	 *
	 */
	if (!(boot_cpu_data.x86 <= 15 && boot_cpu_data.x86_model <= 2))
		es7000_plat = ES7000_ZORRO;
	else
		es7000_plat = ES7000_CLASSIC;
	ioapic_renumber_irq = es7000_rename_gsi;
}

/*
 * Parse the OEM Table
 */

int __init
parse_unisys_oem (char *oemptr)
{
	int                     i;
	int 			success = 0;
	unsigned char           type, size;
	unsigned long           val;
	char                    *tp = NULL;
	struct psai             *psaip = NULL;
	struct mip_reg_info 	*mi;
	struct mip_reg		*host, *mip;

	tp = oemptr;

	tp += 8;

	for (i=0; i <= 6; i++) {
		type = *tp++;
		size = *tp++;
		tp -= 2;
		switch (type) {
		case MIP_REG:
			mi = (struct mip_reg_info *)tp;
			val = MIP_RD_LO(mi->host_reg);
			host_addr = val;
			host = (struct mip_reg *)val;
			host_reg = __va(host);
			val = MIP_RD_LO(mi->mip_reg);
			mip_port = MIP_PORT(mi->mip_info);
			mip_addr = val;
			mip = (struct mip_reg *)val;
			mip_reg = __va(mip);
			pr_debug("es7000_mipcfg: host_reg = 0x%lx \n",
				 (unsigned long)host_reg);
			pr_debug("es7000_mipcfg: mip_reg = 0x%lx \n",
				 (unsigned long)mip_reg);
			success++;
			break;
		case MIP_PSAI_REG:
			psaip = (struct psai *)tp;
			if (tp != NULL) {
				if (psaip->addr)
					psai = __va(psaip->addr);
				else
					psai = NULL;
				success++;
			}
			break;
		default:
			break;
		}
		tp += size;
	}

	if (success < 2) {
		es7000_plat = NON_UNISYS;
	} else
		setup_unisys();
	return es7000_plat;
}

#ifdef CONFIG_ACPI
static unsigned long oem_addrX;
static unsigned long oem_size;
int __init find_unisys_acpi_oem_table(unsigned long *oem_addr)
{
	struct acpi_table_header *header = NULL;
	int i = 0;
	acpi_size tbl_size;

	while (ACPI_SUCCESS(acpi_get_table_with_size("OEM1", i++, &header, &tbl_size))) {
		if (!memcmp((char *) &header->oem_id, "UNISYS", 6)) {
			struct oem_table *t = (struct oem_table *)header;

			oem_addrX = t->OEMTableAddr;
			oem_size = t->OEMTableSize;
			early_acpi_os_unmap_memory(header, tbl_size);

			*oem_addr = (unsigned long)__acpi_map_table(oem_addrX,
								    oem_size);
			return 0;
		}
		early_acpi_os_unmap_memory(header, tbl_size);
	}
	return -1;
}

void __init unmap_unisys_acpi_oem_table(unsigned long oem_addr)
{
	if (!oem_addr)
		return;

	__acpi_unmap_table((char *)oem_addr, oem_size);
}
#endif

static void
es7000_spin(int n)
{
	int i = 0;

	while (i++ < n)
		rep_nop();
}

static int __init
es7000_mip_write(struct mip_reg *mip_reg)
{
	int			status = 0;
	int			spin;

	spin = MIP_SPIN;
	while (((unsigned long long)host_reg->off_38 &
		(unsigned long long)MIP_VALID) != 0) {
			if (--spin <= 0) {
				printk("es7000_mip_write: Timeout waiting for Host Valid Flag");
				return -1;
			}
		es7000_spin(MIP_SPIN);
	}

	memcpy(host_reg, mip_reg, sizeof(struct mip_reg));
	outb(1, mip_port);

	spin = MIP_SPIN;

	while (((unsigned long long)mip_reg->off_38 &
		(unsigned long long)MIP_VALID) == 0) {
		if (--spin <= 0) {
			printk("es7000_mip_write: Timeout waiting for MIP Valid Flag");
			return -1;
		}
		es7000_spin(MIP_SPIN);
	}

	status = ((unsigned long long)mip_reg->off_0 &
		(unsigned long long)0xffff0000000000ULL) >> 48;
	mip_reg->off_38 = ((unsigned long long)mip_reg->off_38 &
		(unsigned long long)~MIP_VALID);
	return status;
}

int
es7000_start_cpu(int cpu, unsigned long eip)
{
	unsigned long vect = 0, psaival = 0;

	if (psai == NULL)
		return -1;

	vect = ((unsigned long)__pa(eip)/0x1000) << 16;
	psaival = (0x1000000 | vect | cpu);

	while (*psai & 0x1000000)
                ;

	*psai = psaival;

	return 0;

}

void __init
es7000_sw_apic(void)
{
	if (es7000_plat) {
		int mip_status;
		struct mip_reg es7000_mip_reg;

		printk("ES7000: Enabling APIC mode.\n");
        	memset(&es7000_mip_reg, 0, sizeof(struct mip_reg));
        	es7000_mip_reg.off_0 = MIP_SW_APIC;
        	es7000_mip_reg.off_38 = (MIP_VALID);
        	while ((mip_status = es7000_mip_write(&es7000_mip_reg)) != 0)
              		printk("es7000_sw_apic: command failed, status = %x\n",
				mip_status);
		return;
	}
}