aboutsummaryrefslogtreecommitdiffstats
blob: a6816be01cd65fdb8914f0f8fc7a7df89a5f43a5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
#include <linux/kernel.h>
#include <linux/init.h>

#include <asm/setup.h>
#include <asm/bios_ebda.h>

#define BIOS_LOWMEM_KILOBYTES 0x413

/*
 * The BIOS places the EBDA/XBDA at the top of conventional
 * memory, and usually decreases the reported amount of
 * conventional memory (int 0x12) too. This also contains a
 * workaround for Dell systems that neglect to reserve EBDA.
 * The same workaround also avoids a problem with the AMD768MPX
 * chipset: reserve a page before VGA to prevent PCI prefetch
 * into it (errata #56). Usually the page is reserved anyways,
 * unless you have no PS/2 mouse plugged in.
 */
void __init reserve_ebda_region(void)
{
	unsigned int lowmem, ebda_addr;

	/* To determine the position of the EBDA and the */
	/* end of conventional memory, we need to look at */
	/* the BIOS data area. In a paravirtual environment */
	/* that area is absent. We'll just have to assume */
	/* that the paravirt case can handle memory setup */
	/* correctly, without our help. */
	if (paravirt_enabled())
		return;

	/* end of low (conventional) memory */
	lowmem = *(unsigned short *)__va(BIOS_LOWMEM_KILOBYTES);
	lowmem <<= 10;

	/* start of EBDA area */
	ebda_addr = get_bios_ebda();

	/* Fixup: bios puts an EBDA in the top 64K segment */
	/* of conventional memory, but does not adjust lowmem. */
	if ((lowmem - ebda_addr) <= 0x10000)
		lowmem = ebda_addr;

	/* Fixup: bios does not report an EBDA at all. */
	/* Some old Dells seem to need 4k anyhow (bugzilla 2990) */
	if ((ebda_addr == 0) && (lowmem >= 0x9f000))
		lowmem = 0x9f000;

	/* Paranoia: should never happen, but... */
	if ((lowmem == 0) || (lowmem >= 0x100000))
		lowmem = 0x9f000;

	/* reserve all memory between lowmem and the 1MB mark */
	reserve_early_overlap_ok(lowmem, 0x100000, "BIOS reserved");
}

void __init reserve_setup_data(void)
{
	struct setup_data *data;
	u64 pa_data;
	char buf[32];

	if (boot_params.hdr.version < 0x0209)
		return;
	pa_data = boot_params.hdr.setup_data;
	while (pa_data) {
		data = early_ioremap(pa_data, sizeof(*data));
		sprintf(buf, "setup data %x", data->type);
		reserve_early(pa_data, pa_data+sizeof(*data)+data->len, buf);
		pa_data = data->next;
		early_iounmap(data, sizeof(*data));
	}
}