aboutsummaryrefslogtreecommitdiffstats
blob: 3bb08509a7a151725182e5cf64d7dd636958e239 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
/*
 *  linux/arch/i386/kernel/head32.c -- prepare to run common code
 *
 *  Copyright (C) 2000 Andrea Arcangeli <andrea@suse.de> SuSE
 *  Copyright (C) 2007 Eric Biederman <ebiederm@xmission.com>
 */

#include <linux/init.h>
#include <linux/start_kernel.h>
#include <linux/mm.h>
#include <linux/memblock.h>

#include <asm/setup.h>
#include <asm/sections.h>
#include <asm/e820.h>
#include <asm/page.h>
#include <asm/trampoline.h>
#include <asm/apic.h>
#include <asm/io_apic.h>
#include <asm/bios_ebda.h>
#include <asm/tlbflush.h>

static void __init i386_default_early_setup(void)
{
	/* Initialize 32bit specific setup functions */
	x86_init.resources.reserve_resources = i386_reserve_resources;
	x86_init.mpparse.setup_ioapic_ids = setup_ioapic_ids_from_mpc;

	reserve_ebda_region();
}

void __init i386_start_kernel(void)
{
	memblock_init();

	memblock_x86_reserve_range(__pa_symbol(&_text), __pa_symbol(&__bss_stop), "TEXT DATA BSS");

#ifdef CONFIG_BLK_DEV_INITRD
	/* Reserve INITRD */
	if (boot_params.hdr.type_of_loader && boot_params.hdr.ramdisk_image) {
		/* Assume only end is not page aligned */
		u64 ramdisk_image = boot_params.hdr.ramdisk_image;
		u64 ramdisk_size  = boot_params.hdr.ramdisk_size;
		u64 ramdisk_end   = PAGE_ALIGN(ramdisk_image + ramdisk_size);
		memblock_x86_reserve_range(ramdisk_image, ramdisk_end, "RAMDISK");
	}
#endif

	/* Call the subarch specific early setup function */
	switch (boot_params.hdr.hardware_subarch) {
	case X86_SUBARCH_MRST:
		x86_mrst_early_setup();
		break;
	case X86_SUBARCH_CE4100:
		x86_ce4100_early_setup();
		break;
	default:
		i386_default_early_setup();
		break;
	}

	/*
	 * At this point everything still needed from the boot loader
	 * or BIOS or kernel text should be early reserved or marked not
	 * RAM in e820. All other memory is free game.
	 */

	start_kernel();
}