aboutsummaryrefslogtreecommitdiffstats
blob: f684e3b3de4e6986d156db09dc1134ab619ac594 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
/*
 *  prepare to run common code
 *
 *  Copyright (C) 2000 Andrea Arcangeli <andrea@suse.de> SuSE
 */

#include <linux/init.h>
#include <linux/linkage.h>
#include <linux/types.h>
#include <linux/kernel.h>
#include <linux/string.h>
#include <linux/percpu.h>
#include <linux/start_kernel.h>
#include <linux/io.h>

#include <asm/processor.h>
#include <asm/proto.h>
#include <asm/smp.h>
#include <asm/setup.h>
#include <asm/desc.h>
#include <asm/pgtable.h>
#include <asm/tlbflush.h>
#include <asm/sections.h>
#include <asm/kdebug.h>
#include <asm/e820.h>
#include <asm/bios_ebda.h>

/* boot cpu pda */
static struct x8664_pda _boot_cpu_pda __read_mostly;

#ifdef CONFIG_SMP
/*
 * We install an empty cpu_pda pointer table to indicate to early users
 * (numa_set_node) that the cpu_pda pointer table for cpus other than
 * the boot cpu is not yet setup.
 */
static struct x8664_pda *__cpu_pda[NR_CPUS] __initdata;
#else
static struct x8664_pda *__cpu_pda[NR_CPUS] __read_mostly;
#endif

static void __init zap_identity_mappings(void)
{
	pgd_t *pgd = pgd_offset_k(0UL);
	pgd_clear(pgd);
	__flush_tlb_all();
}

/* Don't add a printk in there. printk relies on the PDA which is not initialized 
   yet. */
static void __init clear_bss(void)
{
	memset(__bss_start, 0,
	       (unsigned long) __bss_stop - (unsigned long) __bss_start);
}

static void __init copy_bootdata(char *real_mode_data)
{
	char * command_line;

	memcpy(&boot_params, real_mode_data, sizeof boot_params);
	if (boot_params.hdr.cmd_line_ptr) {
		command_line = __va(boot_params.hdr.cmd_line_ptr);
		memcpy(boot_command_line, command_line, COMMAND_LINE_SIZE);
	}
}

void __init x86_64_start_kernel(char * real_mode_data)
{
	int i;

	/*
	 * Build-time sanity checks on the kernel image and module
	 * area mappings. (these are purely build-time and produce no code)
	 */
	BUILD_BUG_ON(MODULES_VADDR < KERNEL_IMAGE_START);
	BUILD_BUG_ON(MODULES_VADDR-KERNEL_IMAGE_START < KERNEL_IMAGE_SIZE);
	BUILD_BUG_ON(MODULES_LEN + KERNEL_IMAGE_SIZE > 2*PUD_SIZE);
	BUILD_BUG_ON((KERNEL_IMAGE_START & ~PMD_MASK) != 0);
	BUILD_BUG_ON((MODULES_VADDR & ~PMD_MASK) != 0);
	BUILD_BUG_ON(!(MODULES_VADDR > __START_KERNEL));
	BUILD_BUG_ON(!(((MODULES_END - 1) & PGDIR_MASK) ==
				(__START_KERNEL & PGDIR_MASK)));

	/* clear bss before set_intr_gate with early_idt_handler */
	clear_bss();

	/* Make NULL pointers segfault */
	zap_identity_mappings();

	/* Cleanup the over mapped high alias */
	cleanup_highmap();

	for (i = 0; i < NUM_EXCEPTION_VECTORS; i++) {
#ifdef CONFIG_EARLY_PRINTK
		set_intr_gate(i, &early_idt_handlers[i]);
#else
		set_intr_gate(i, early_idt_handler);
#endif
	}
	load_idt((const struct desc_ptr *)&idt_descr);

	early_printk("Kernel alive\n");

	_cpu_pda = __cpu_pda;
	cpu_pda(0) = &_boot_cpu_pda;
	pda_init(0);

	early_printk("Kernel really alive\n");

	x86_64_start_reservations(real_mode_data);
}

void __init x86_64_start_reservations(char *real_mode_data)
{
	copy_bootdata(__va(real_mode_data));

	reserve_early(__pa_symbol(&_text), __pa_symbol(&_end), "TEXT DATA BSS");

#ifdef CONFIG_BLK_DEV_INITRD
	/* Reserve INITRD */
	if (boot_params.hdr.type_of_loader && boot_params.hdr.ramdisk_image) {
		unsigned long ramdisk_image = boot_params.hdr.ramdisk_image;
		unsigned long ramdisk_size  = boot_params.hdr.ramdisk_size;
		unsigned long ramdisk_end   = ramdisk_image + ramdisk_size;
		reserve_early(ramdisk_image, ramdisk_end, "RAMDISK");
	}
#endif

	reserve_ebda_region();
	reserve_setup_data();

	/*
	 * At this point everything still needed from the boot loader
	 * or BIOS or kernel text should be early reserved or marked not
	 * RAM in e820. All other memory is free game.
	 */

	start_kernel();
}