aboutsummaryrefslogtreecommitdiffstats
blob: 43e9ccf449471286fd0013ae1bc28ce83778b9a6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
#include <linux/mm.h>
#include <linux/module.h>
#include <linux/sched.h>
#include <linux/init.h>
#include <linux/init_task.h>
#include <linux/fs.h>
#include <linux/mqueue.h>

#include <asm/uaccess.h>
#include <asm/pgtable.h>
#include <asm/desc.h>

static struct signal_struct init_signals = INIT_SIGNALS(init_signals);
static struct sighand_struct init_sighand = INIT_SIGHAND(init_sighand);

/*
 * Initial thread structure.
 *
 * We need to make sure that this is THREAD_SIZE aligned due to the
 * way process stacks are handled. This is done by having a special
 * "init_task" linker map entry..
 */
union thread_union init_thread_union __init_task_data =
	{ INIT_THREAD_INFO(init_task) };

/*
 * Initial task structure.
 *
 * All other task structs will be allocated on slabs in fork.c
 */
struct task_struct init_task = INIT_TASK(init_task);
EXPORT_SYMBOL(init_task);

/*
 * per-CPU TSS segments. Threads are completely 'soft' on Linux,
 * no more per-task TSS's. The TSS size is kept cacheline-aligned
 * so they are allowed to end up in the .data..cacheline_aligned
 * section. Since TSS's are completely CPU-local, we want them
 * on exact cacheline boundaries, to eliminate cacheline ping-pong.
 */
DEFINE_PER_CPU_SHARED_ALIGNED(struct tss_struct, init_tss) = INIT_TSS;