aboutsummaryrefslogtreecommitdiffstats
blob: ac861b8348e2d9dd3f863dece898a2974d7bff51 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
/*
 * AMD Family 10h mmconfig enablement
 */

#include <linux/types.h>
#include <linux/mm.h>
#include <linux/string.h>
#include <linux/pci.h>
#include <linux/dmi.h>
#include <linux/range.h>

#include <asm/pci-direct.h>
#include <linux/sort.h>
#include <asm/io.h>
#include <asm/msr.h>
#include <asm/acpi.h>
#include <asm/mmconfig.h>
#include <asm/pci_x86.h>

struct pci_hostbridge_probe {
	u32 bus;
	u32 slot;
	u32 vendor;
	u32 device;
};

static u64 __cpuinitdata fam10h_pci_mmconf_base;

static struct pci_hostbridge_probe pci_probes[] __cpuinitdata = {
	{ 0, 0x18, PCI_VENDOR_ID_AMD, 0x1200 },
	{ 0xff, 0, PCI_VENDOR_ID_AMD, 0x1200 },
};

static int __cpuinit cmp_range(const void *x1, const void *x2)
{
	const struct range *r1 = x1;
	const struct range *r2 = x2;
	int start1, start2;

	start1 = r1->start >> 32;
	start2 = r2->start >> 32;

	return start1 - start2;
}

#define MMCONF_UNIT (1ULL << FAM10H_MMIO_CONF_BASE_SHIFT)
#define MMCONF_MASK (~(MMCONF_UNIT - 1))
#define MMCONF_SIZE (MMCONF_UNIT << 8)
/* need to avoid (0xfd<<32), (0xfe<<32), and (0xff<<32), ht used space */
#define FAM10H_PCI_MMCONF_BASE (0xfcULL<<32)
#define BASE_VALID(b) ((b) + MMCONF_SIZE <= (0xfdULL<<32) || (b) >= (1ULL<<40))
static void __cpuinit get_fam10h_pci_mmconf_base(void)
{
	int i;
	unsigned bus;
	unsigned slot;
	int found;

	u64 val;
	u32 address;
	u64 tom2;
	u64 base = FAM10H_PCI_MMCONF_BASE;

	int hi_mmio_num;
	struct range range[8];

	/* only try to get setting from BSP */
	if (fam10h_pci_mmconf_base)
		return;

	if (!early_pci_allowed())
		return;

	found = 0;
	for (i = 0; i < ARRAY_SIZE(pci_probes); i++) {
		u32 id;
		u16 device;
		u16 vendor;

		bus = pci_probes[i].bus;
		slot = pci_probes[i].slot;
		id = read_pci_config(bus, slot, 0, PCI_VENDOR_ID);

		vendor = id & 0xffff;
		device = (id>>16) & 0xffff;
		if (pci_probes[i].vendor == vendor &&
		    pci_probes[i].device == device) {
			found = 1;
			break;
		}
	}

	if (!found)
		return;

	/* SYS_CFG */
	address = MSR_K8_SYSCFG;
	rdmsrl(address, val);

	/* TOP_MEM2 is not enabled? */
	if (!(val & (1<<21))) {
		tom2 = 1ULL << 32;
	} else {
		/* TOP_MEM2 */
		address = MSR_K8_TOP_MEM2;
		rdmsrl(address, val);
		tom2 = max(val & 0xffffff800000ULL, 1ULL << 32);
	}

	if (base <= tom2)
		base = (tom2 + 2 * MMCONF_UNIT - 1) & MMCONF_MASK;

	/*
	 * need to check if the range is in the high mmio range that is
	 * above 4G
	 */
	hi_mmio_num = 0;
	for (i = 0; i < 8; i++) {
		u32 reg;
		u64 start;
		u64 end;
		reg = read_pci_config(bus, slot, 1, 0x80 + (i << 3));
		if (!(reg & 3))
			continue;

		start = (u64)(reg & 0xffffff00) << 8; /* 39:16 on 31:8*/
		reg = read_pci_config(bus, slot, 1, 0x84 + (i << 3));
		end = ((u64)(reg & 0xffffff00) << 8) | 0xffff; /* 39:16 on 31:8*/

		if (end < tom2)
			continue;

		range[hi_mmio_num].start = start;
		range[hi_mmio_num].end = end;
		hi_mmio_num++;
	}

	if (!hi_mmio_num)
		goto out;

	/* sort the range */
	sort(range, hi_mmio_num, sizeof(struct range), cmp_range, NULL);

	if (range[hi_mmio_num - 1].end < base)
		goto out;
	if (range[0].start > base + MMCONF_SIZE)
		goto out;

	/* need to find one window */
	base = (range[0].start & MMCONF_MASK) - MMCONF_UNIT;
	if ((base > tom2) && BASE_VALID(base))
		goto out;
	base = (range[hi_mmio_num - 1].end + MMCONF_UNIT) & MMCONF_MASK;
	if (BASE_VALID(base))
		goto out;
	/* need to find window between ranges */
	for (i = 1; i < hi_mmio_num; i++) {
		base = (range[i - 1].end + MMCONF_UNIT) & MMCONF_MASK;
		val = range[i].start & MMCONF_MASK;
		if (val >= base + MMCONF_SIZE && BASE_VALID(base))
			goto out;
	}
	return;

out:
	fam10h_pci_mmconf_base = base;
}

void __cpuinit fam10h_check_enable_mmcfg(void)
{
	u64 val;
	u32 address;

	if (!(pci_probe & PCI_CHECK_ENABLE_AMD_MMCONF))
		return;

	address = MSR_FAM10H_MMIO_CONF_BASE;
	rdmsrl(address, val);

	/* try to make sure that AP's setting is identical to BSP setting */
	if (val & FAM10H_MMIO_CONF_ENABLE) {
		unsigned busnbits;
		busnbits = (val >> FAM10H_MMIO_CONF_BUSRANGE_SHIFT) &
			FAM10H_MMIO_CONF_BUSRANGE_MASK;

		/* only trust the one handle 256 buses, if acpi=off */
		if (!acpi_pci_disabled || busnbits >= 8) {
			u64 base = val & MMCONF_MASK;

			if (!fam10h_pci_mmconf_base) {
				fam10h_pci_mmconf_base = base;
				return;
			} else if (fam10h_pci_mmconf_base ==  base)
				return;
		}
	}

	/*
	 * if it is not enabled, try to enable it and assume only one segment
	 * with 256 buses
	 */
	get_fam10h_pci_mmconf_base();
	if (!fam10h_pci_mmconf_base) {
		pci_probe &= ~PCI_CHECK_ENABLE_AMD_MMCONF;
		return;
	}

	printk(KERN_INFO "Enable MMCONFIG on AMD Family 10h\n");
	val &= ~((FAM10H_MMIO_CONF_BASE_MASK<<FAM10H_MMIO_CONF_BASE_SHIFT) |
	     (FAM10H_MMIO_CONF_BUSRANGE_MASK<<FAM10H_MMIO_CONF_BUSRANGE_SHIFT));
	val |= fam10h_pci_mmconf_base | (8 << FAM10H_MMIO_CONF_BUSRANGE_SHIFT) |
	       FAM10H_MMIO_CONF_ENABLE;
	wrmsrl(address, val);
}

static int __init set_check_enable_amd_mmconf(const struct dmi_system_id *d)
{
        pci_probe |= PCI_CHECK_ENABLE_AMD_MMCONF;
        return 0;
}

static const struct dmi_system_id __initconst mmconf_dmi_table[] = {
        {
                .callback = set_check_enable_amd_mmconf,
                .ident = "Sun Microsystems Machine",
                .matches = {
                        DMI_MATCH(DMI_SYS_VENDOR, "Sun Microsystems"),
                },
        },
	{}
};

/* Called from a __cpuinit function, but only on the BSP. */
void __ref check_enable_amd_mmconf_dmi(void)
{
	dmi_check_system(mmconf_dmi_table);
}