aboutsummaryrefslogtreecommitdiffstats
blob: a6b79c16ec78cfaef1bd48c77ac701b37ee88523 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
/*
 *	Intel Multiprocessor Specification 1.1 and 1.4
 *	compliant MP-table parsing routines.
 *
 *	(c) 1995 Alan Cox, Building #3 <alan@lxorguk.ukuu.org.uk>
 *	(c) 1998, 1999, 2000, 2009 Ingo Molnar <mingo@redhat.com>
 *      (c) 2008 Alexey Starikovskiy <astarikovskiy@suse.de>
 */

#include <linux/mm.h>
#include <linux/init.h>
#include <linux/delay.h>
#include <linux/bootmem.h>
#include <linux/memblock.h>
#include <linux/kernel_stat.h>
#include <linux/mc146818rtc.h>
#include <linux/bitops.h>
#include <linux/acpi.h>
#include <linux/module.h>
#include <linux/smp.h>
#include <linux/pci.h>

#include <asm/mtrr.h>
#include <asm/mpspec.h>
#include <asm/pgalloc.h>
#include <asm/io_apic.h>
#include <asm/proto.h>
#include <asm/bios_ebda.h>
#include <asm/e820.h>
#include <asm/trampoline.h>
#include <asm/setup.h>
#include <asm/smp.h>

#include <asm/apic.h>
/*
 * Checksum an MP configuration block.
 */

static int __init mpf_checksum(unsigned char *mp, int len)
{
	int sum = 0;

	while (len--)
		sum += *mp++;

	return sum & 0xFF;
}

int __init default_mpc_apic_id(struct mpc_cpu *m)
{
	return m->apicid;
}

static void __init MP_processor_info(struct mpc_cpu *m)
{
	int apicid;
	char *bootup_cpu = "";

	if (!(m->cpuflag & CPU_ENABLED)) {
		disabled_cpus++;
		return;
	}

	apicid = x86_init.mpparse.mpc_apic_id(m);

	if (m->cpuflag & CPU_BOOTPROCESSOR) {
		bootup_cpu = " (Bootup-CPU)";
		boot_cpu_physical_apicid = m->apicid;
	}

	printk(KERN_INFO "Processor #%d%s\n", m->apicid, bootup_cpu);
	generic_processor_info(apicid, m->apicver);
}

#ifdef CONFIG_X86_IO_APIC
void __init default_mpc_oem_bus_info(struct mpc_bus *m, char *str)
{
	memcpy(str, m->bustype, 6);
	str[6] = 0;
	apic_printk(APIC_VERBOSE, "Bus #%d is %s\n", m->busid, str);
}

static void __init MP_bus_info(struct mpc_bus *m)
{
	char str[7];

	x86_init.mpparse.mpc_oem_bus_info(m, str);

#if MAX_MP_BUSSES < 256
	if (m->busid >= MAX_MP_BUSSES) {
		printk(KERN_WARNING "MP table busid value (%d) for bustype %s "
		       " is too large, max. supported is %d\n",
		       m->busid, str, MAX_MP_BUSSES - 1);
		return;
	}
#endif

	if (strncmp(str, BUSTYPE_ISA, sizeof(BUSTYPE_ISA) - 1) == 0) {
		set_bit(m->busid, mp_bus_not_pci);
#if defined(CONFIG_EISA) || defined(CONFIG_MCA)
		mp_bus_id_to_type[m->busid] = MP_BUS_ISA;
#endif
	} else if (strncmp(str, BUSTYPE_PCI, sizeof(BUSTYPE_PCI) - 1) == 0) {
		if (x86_init.mpparse.mpc_oem_pci_bus)
			x86_init.mpparse.mpc_oem_pci_bus(m);

		clear_bit(m->busid, mp_bus_not_pci);
#if defined(CONFIG_EISA) || defined(CONFIG_MCA)
		mp_bus_id_to_type[m->busid] = MP_BUS_PCI;
	} else if (strncmp(str, BUSTYPE_EISA, sizeof(BUSTYPE_EISA) - 1) == 0) {
		mp_bus_id_to_type[m->busid] = MP_BUS_EISA;
	} else if (strncmp(str, BUSTYPE_MCA, sizeof(BUSTYPE_MCA) - 1) == 0) {
		mp_bus_id_to_type[m->busid] = MP_BUS_MCA;
#endif
	} else
		printk(KERN_WARNING "Unknown bustype %s - ignoring\n", str);
}

static void __init MP_ioapic_info(struct mpc_ioapic *m)
{
	if (m->flags & MPC_APIC_USABLE)
		mp_register_ioapic(m->apicid, m->apicaddr, gsi_top);
}

static void __init print_mp_irq_info(struct mpc_intsrc *mp_irq)
{
	apic_printk(APIC_VERBOSE, "Int: type %d, pol %d, trig %d, bus %02x,"
		" IRQ %02x, APIC ID %x, APIC INT %02x\n",
		mp_irq->irqtype, mp_irq->irqflag & 3,
		(mp_irq->irqflag >> 2) & 3, mp_irq->srcbus,
		mp_irq->srcbusirq, mp_irq->dstapic, mp_irq->dstirq);
}

#else /* CONFIG_X86_IO_APIC */
static inline void __init MP_bus_info(struct mpc_bus *m) {}
static inline void __init MP_ioapic_info(struct mpc_ioapic *m) {}
#endif /* CONFIG_X86_IO_APIC */

static void __init MP_lintsrc_info(struct mpc_lintsrc *m)
{
	apic_printk(APIC_VERBOSE, "Lint: type %d, pol %d, trig %d, bus %02x,"
		" IRQ %02x, APIC ID %x, APIC LINT %02x\n",
		m->irqtype, m->irqflag & 3, (m->irqflag >> 2) & 3, m->srcbusid,
		m->srcbusirq, m->destapic, m->destapiclint);
}

/*
 * Read/parse the MPC
 */
static int __init smp_check_mpc(struct mpc_table *mpc, char *oem, char *str)
{

	if (memcmp(mpc->signature, MPC_SIGNATURE, 4)) {
		printk(KERN_ERR "MPTABLE: bad signature [%c%c%c%c]!\n",
		       mpc->signature[0], mpc->signature[1],
		       mpc->signature[2], mpc->signature[3]);
		return 0;
	}
	if (mpf_checksum((unsigned char *)mpc, mpc->length)) {
		printk(KERN_ERR "MPTABLE: checksum error!\n");
		return 0;
	}
	if (mpc->spec != 0x01 && mpc->spec != 0x04) {
		printk(KERN_ERR "MPTABLE: bad table version (%d)!!\n",
		       mpc->spec);
		return 0;
	}
	if (!mpc->lapic) {
		printk(KERN_ERR "MPTABLE: null local APIC address!\n");
		return 0;
	}
	memcpy(oem, mpc->oem, 8);
	oem[8] = 0;
	printk(KERN_INFO "MPTABLE: OEM ID: %s\n", oem);

	memcpy(str, mpc->productid, 12);
	str[12] = 0;

	printk(KERN_INFO "MPTABLE: Product ID: %s\n", str);

	printk(KERN_INFO "MPTABLE: APIC at: 0x%X\n", mpc->lapic);

	return 1;
}

static void skip_entry(unsigned char **ptr, int *count, int size)
{
	*ptr += size;
	*count += size;
}

static void __init smp_dump_mptable(struct mpc_table *mpc, unsigned char *mpt)
{
	printk(KERN_ERR "Your mptable is wrong, contact your HW vendor!\n"
		"type %x\n", *mpt);
	print_hex_dump(KERN_ERR, "  ", DUMP_PREFIX_ADDRESS, 16,
			1, mpc, mpc->length, 1);
}

void __init default_smp_read_mpc_oem(struct mpc_table *mpc) { }

static int __init smp_read_mpc(struct mpc_table *mpc, unsigned early)
{
	char str[16];
	char oem[10];

	int count = sizeof(*mpc);
	unsigned char *mpt = ((unsigned char *)mpc) + count;

	if (!smp_check_mpc(mpc, oem, str))
		return 0;

#ifdef CONFIG_X86_32
	generic_mps_oem_check(mpc, oem, str);
#endif
	/* Initialize the lapic mapping */
	if (!acpi_lapic)
		register_lapic_address(mpc->lapic);

	if (early)
		return 1;

	if (mpc->oemptr)
		x86_init.mpparse.smp_read_mpc_oem(mpc);

	/*
	 *      Now process the configuration blocks.
	 */
	x86_init.mpparse.mpc_record(0);

	while (count < mpc->length) {
		switch (*mpt) {
		case MP_PROCESSOR:
			/* ACPI may have already provided this data */
			if (!acpi_lapic)
				MP_processor_info((struct mpc_cpu *)mpt);
			skip_entry(&mpt, &count, sizeof(struct mpc_cpu));
			break;
		case MP_BUS:
			MP_bus_info((struct mpc_bus *)mpt);
			skip_entry(&mpt, &count, sizeof(struct mpc_bus));
			break;
		case MP_IOAPIC:
			MP_ioapic_info((struct mpc_ioapic *)mpt);
			skip_entry(&mpt, &count, sizeof(struct mpc_ioapic));
			break;
		case MP_INTSRC:
			mp_save_irq((struct mpc_intsrc *)mpt);
			skip_entry(&mpt, &count, sizeof(struct mpc_intsrc));
			break;
		case MP_LINTSRC:
			MP_lintsrc_info((struct mpc_lintsrc *)mpt);
			skip_entry(&mpt, &count, sizeof(struct mpc_lintsrc));
			break;
		default:
			/* wrong mptable */
			smp_dump_mptable(mpc, mpt);
			count = mpc->length;
			break;
		}
		x86_init.mpparse.mpc_record(1);
	}

	if (!num_processors)
		printk(KERN_ERR "MPTABLE: no processors registered!\n");
	return num_processors;
}

#ifdef CONFIG_X86_IO_APIC

static int __init ELCR_trigger(unsigned int irq)
{
	unsigned int port;

	port = 0x4d0 + (irq >> 3);
	return (inb(port) >> (irq & 7)) & 1;
}

static void __init construct_default_ioirq_mptable(int mpc_default_type)
{
	struct mpc_intsrc intsrc;
	int i;
	int ELCR_fallback = 0;

	intsrc.type = MP_INTSRC;
	intsrc.irqflag = 0;	/* conforming */
	intsrc.srcbus = 0;
	intsrc.dstapic = mpc_ioapic_id(0);

	intsrc.irqtype = mp_INT;

	/*
	 *  If true, we have an ISA/PCI system with no IRQ entries
	 *  in the MP table. To prevent the PCI interrupts from being set up
	 *  incorrectly, we try to use the ELCR. The sanity check to see if
	 *  there is good ELCR data is very simple - IRQ0, 1, 2 and 13 can
	 *  never be level sensitive, so we simply see if the ELCR agrees.
	 *  If it does, we assume it's valid.
	 */
	if (mpc_default_type == 5) {
		printk(KERN_INFO "ISA/PCI bus type with no IRQ information... "
		       "falling back to ELCR\n");

		if (ELCR_trigger(0) || ELCR_trigger(1) || ELCR_trigger(2) ||
		    ELCR_trigger(13))
			printk(KERN_ERR "ELCR contains invalid data... "
			       "not using ELCR\n");
		else {
			printk(KERN_INFO
			       "Using ELCR to identify PCI interrupts\n");
			ELCR_fallback = 1;
		}
	}

	for (i = 0; i < 16; i++) {
		switch (mpc_default_type) {
		case 2:
			if (i == 0 || i == 13)
				continue;	/* IRQ0 & IRQ13 not connected */
			/* fall through */
		default:
			if (i == 2)
				continue;	/* IRQ2 is never connected */
		}

		if (ELCR_fallback) {
			/*
			 *  If the ELCR indicates a level-sensitive interrupt, we
			 *  copy that information over to the MP table in the
			 *  irqflag field (level sensitive, active high polarity).
			 */
			if (ELCR_trigger(i))
				intsrc.irqflag = 13;
			else
				intsrc.irqflag = 0;
		}

		intsrc.srcbusirq = i;
		intsrc.dstirq = i ? i : 2;	/* IRQ0 to INTIN2 */
		mp_save_irq(&intsrc);
	}

	intsrc.irqtype = mp_ExtINT;
	intsrc.srcbusirq = 0;
	intsrc.dstirq = 0;	/* 8259A to INTIN0 */
	mp_save_irq(&intsrc);
}


static void __init construct_ioapic_table(int mpc_default_type)
{
	struct mpc_ioapic ioapic;
	struct mpc_bus bus;

	bus.type = MP_BUS;
	bus.busid = 0;
	switch (mpc_default_type) {
	default:
		printk(KERN_ERR "???\nUnknown standard configuration %d\n",
		       mpc_default_type);
		/* fall through */
	case 1:
	case 5:
		memcpy(bus.bustype, "ISA   ", 6);
		break;
	case 2:
	case 6:
	case 3:
		memcpy(bus.bustype, "EISA  ", 6);
		break;
	case 4:
	case 7:
		memcpy(bus.bustype, "MCA   ", 6);
	}
	MP_bus_info(&bus);
	if (mpc_default_type > 4) {
		bus.busid = 1;
		memcpy(bus.bustype, "PCI   ", 6);
		MP_bus_info(&bus);
	}

	ioapic.type	= MP_IOAPIC;
	ioapic.apicid	= 2;
	ioapic.apicver	= mpc_default_type > 4 ? 0x10 : 0x01;
	ioapic.flags	= MPC_APIC_USABLE;
	ioapic.apicaddr	= IO_APIC_DEFAULT_PHYS_BASE;
	MP_ioapic_info(&ioapic);

	/*
	 * We set up most of the low 16 IO-APIC pins according to MPS rules.
	 */
	construct_default_ioirq_mptable(mpc_default_type);
}
#else
static inline void __init construct_ioapic_table(int mpc_default_type) { }
#endif

static inline void __init construct_default_ISA_mptable(int mpc_default_type)
{
	struct mpc_cpu processor;
	struct mpc_lintsrc lintsrc;
	int linttypes[2] = { mp_ExtINT, mp_NMI };
	int i;

	/*
	 * local APIC has default address
	 */
	mp_lapic_addr = APIC_DEFAULT_PHYS_BASE;

	/*
	 * 2 CPUs, numbered 0 & 1.
	 */
	processor.type = MP_PROCESSOR;
	/* Either an integrated APIC or a discrete 82489DX. */
	processor.apicver = mpc_default_type > 4 ? 0x10 : 0x01;
	processor.cpuflag = CPU_ENABLED;
	processor.cpufeature = (boot_cpu_data.x86 << 8) |
	    (boot_cpu_data.x86_model << 4) | boot_cpu_data.x86_mask;
	processor.featureflag = boot_cpu_data.x86_capability[0];
	processor.reserved[0] = 0;
	processor.reserved[1] = 0;
	for (i = 0; i < 2; i++) {
		processor.apicid = i;
		MP_processor_info(&processor);
	}

	construct_ioapic_table(mpc_default_type);

	lintsrc.type = MP_LINTSRC;
	lintsrc.irqflag = 0;		/* conforming */
	lintsrc.srcbusid = 0;
	lintsrc.srcbusirq = 0;
	lintsrc.destapic = MP_APIC_ALL;
	for (i = 0; i < 2; i++) {
		lintsrc.irqtype = linttypes[i];
		lintsrc.destapiclint = i;
		MP_lintsrc_info(&lintsrc);
	}
}

static struct mpf_intel *mpf_found;

static unsigned long __init get_mpc_size(unsigned long physptr)
{
	struct mpc_table *mpc;
	unsigned long size;

	mpc = early_ioremap(physptr, PAGE_SIZE);
	size = mpc->length;
	early_iounmap(mpc, PAGE_SIZE);
	apic_printk(APIC_VERBOSE, "  mpc: %lx-%lx\n", physptr, physptr + size);

	return size;
}

static int __init check_physptr(struct mpf_intel *mpf, unsigned int early)
{
	struct mpc_table *mpc;
	unsigned long size;

	size = get_mpc_size(mpf->physptr);
	mpc = early_ioremap(mpf->physptr, size);
	/*
	 * Read the physical hardware table.  Anything here will
	 * override the defaults.
	 */
	if (!smp_read_mpc(mpc, early)) {
#ifdef CONFIG_X86_LOCAL_APIC
		smp_found_config = 0;
#endif
		printk(KERN_ERR "BIOS bug, MP table errors detected!...\n"
			"... disabling SMP support. (tell your hw vendor)\n");
		early_iounmap(mpc, size);
		return -1;
	}
	early_iounmap(mpc, size);

	if (early)
		return -1;

#ifdef CONFIG_X86_IO_APIC
	/*
	 * If there are no explicit MP IRQ entries, then we are
	 * broken.  We set up most of the low 16 IO-APIC pins to
	 * ISA defaults and hope it will work.
	 */
	if (!mp_irq_entries) {
		struct mpc_bus bus;

		printk(KERN_ERR "BIOS bug, no explicit IRQ entries, "
		       "using default mptable. (tell your hw vendor)\n");

		bus.type = MP_BUS;
		bus.busid = 0;
		memcpy(bus.bustype, "ISA   ", 6);
		MP_bus_info(&bus);

		construct_default_ioirq_mptable(0);
	}
#endif

	return 0;
}

/*
 * Scan the memory blocks for an SMP configuration block.
 */
void __init default_get_smp_config(unsigned int early)
{
	struct mpf_intel *mpf = mpf_found;

	if (!mpf)
		return;

	if (acpi_lapic && early)
		return;

	/*
	 * MPS doesn't support hyperthreading, aka only have
	 * thread 0 apic id in MPS table
	 */
	if (acpi_lapic && acpi_ioapic)
		return;

	printk(KERN_INFO "Intel MultiProcessor Specification v1.%d\n",
	       mpf->specification);
#if defined(CONFIG_X86_LOCAL_APIC) && defined(CONFIG_X86_32)
	if (mpf->feature2 & (1 << 7)) {
		printk(KERN_INFO "    IMCR and PIC compatibility mode.\n");
		pic_mode = 1;
	} else {
		printk(KERN_INFO "    Virtual Wire compatibility mode.\n");
		pic_mode = 0;
	}
#endif
	/*
	 * Now see if we need to read further.
	 */
	if (mpf->feature1 != 0) {
		if (early) {
			/*
			 * local APIC has default address
			 */
			mp_lapic_addr = APIC_DEFAULT_PHYS_BASE;
			return;
		}

		printk(KERN_INFO "Default MP configuration #%d\n",
		       mpf->feature1);
		construct_default_ISA_mptable(mpf->feature1);

	} else if (mpf->physptr) {
		if (check_physptr(mpf, early))
			return;
	} else
		BUG();

	if (!early)
		printk(KERN_INFO "Processors: %d\n", num_processors);
	/*
	 * Only use the first configuration found.
	 */
}

static void __init smp_reserve_memory(struct mpf_intel *mpf)
{
	memblock_reserve(mpf->physptr, get_mpc_size(mpf->physptr));
}

static int __init smp_scan_config(unsigned long base, unsigned long length)
{
	unsigned int *bp = phys_to_virt(base);
	struct mpf_intel *mpf;
	unsigned long mem;

	apic_printk(APIC_VERBOSE, "Scan SMP from %p for %ld bytes.\n",
			bp, length);
	BUILD_BUG_ON(sizeof(*mpf) != 16);

	while (length > 0) {
		mpf = (struct mpf_intel *)bp;
		if ((*bp == SMP_MAGIC_IDENT) &&
		    (mpf->length == 1) &&
		    !mpf_checksum((unsigned char *)bp, 16) &&
		    ((mpf->specification == 1)
		     || (mpf->specification == 4))) {
#ifdef CONFIG_X86_LOCAL_APIC
			smp_found_config = 1;
#endif
			mpf_found = mpf;

			printk(KERN_INFO "found SMP MP-table at [%p] %llx\n",
			       mpf, (u64)virt_to_phys(mpf));

			mem = virt_to_phys(mpf);
			memblock_reserve(mem, sizeof(*mpf));
			if (mpf->physptr)
				smp_reserve_memory(mpf);

			return 1;
		}
		bp += 4;
		length -= 16;
	}
	return 0;
}

void __init default_find_smp_config(void)
{
	unsigned int address;

	/*
	 * FIXME: Linux assumes you have 640K of base ram..
	 * this continues the error...
	 *
	 * 1) Scan the bottom 1K for a signature
	 * 2) Scan the top 1K of base RAM
	 * 3) Scan the 64K of bios
	 */
	if (smp_scan_config(0x0, 0x400) ||
	    smp_scan_config(639 * 0x400, 0x400) ||
	    smp_scan_config(0xF0000, 0x10000))
		return;
	/*
	 * If it is an SMP machine we should know now, unless the
	 * configuration is in an EISA/MCA bus machine with an
	 * extended bios data area.
	 *
	 * there is a real-mode segmented pointer pointing to the
	 * 4K EBDA area at 0x40E, calculate and scan it here.
	 *
	 * NOTE! There are Linux loaders that will corrupt the EBDA
	 * area, and as such this kind of SMP config may be less
	 * trustworthy, simply because the SMP table may have been
	 * stomped on during early boot. These loaders are buggy and
	 * should be fixed.
	 *
	 * MP1.4 SPEC states to only scan first 1K of 4K EBDA.
	 */

	address = get_bios_ebda();
	if (address)
		smp_scan_config(address, 0x400);
}

#ifdef CONFIG_X86_IO_APIC
static u8 __initdata irq_used[MAX_IRQ_SOURCES];

static int  __init get_MP_intsrc_index(struct mpc_intsrc *m)
{
	int i;

	if (m->irqtype != mp_INT)
		return 0;

	if (m->irqflag != 0x0f)
		return 0;

	/* not legacy */

	for (i = 0; i < mp_irq_entries; i++) {
		if (mp_irqs[i].irqtype != mp_INT)
			continue;

		if (mp_irqs[i].irqflag != 0x0f)
			continue;

		if (mp_irqs[i].srcbus != m->srcbus)
			continue;
		if (mp_irqs[i].srcbusirq != m->srcbusirq)
			continue;
		if (irq_used[i]) {
			/* already claimed */
			return -2;
		}
		irq_used[i] = 1;
		return i;
	}

	/* not found */
	return -1;
}

#define SPARE_SLOT_NUM 20

static struct mpc_intsrc __initdata *m_spare[SPARE_SLOT_NUM];

static void __init check_irq_src(struct mpc_intsrc *m, int *nr_m_spare)
{
	int i;

	apic_printk(APIC_VERBOSE, "OLD ");
	print_mp_irq_info(m);

	i = get_MP_intsrc_index(m);
	if (i > 0) {
		memcpy(m, &mp_irqs[i], sizeof(*m));
		apic_printk(APIC_VERBOSE, "NEW ");
		print_mp_irq_info(&mp_irqs[i]);
		return;
	}
	if (!i) {
		/* legacy, do nothing */
		return;
	}
	if (*nr_m_spare < SPARE_SLOT_NUM) {
		/*
		 * not found (-1), or duplicated (-2) are invalid entries,
		 * we need to use the slot later
		 */
		m_spare[*nr_m_spare] = m;
		*nr_m_spare += 1;
	}
}

static int __init
check_slot(unsigned long mpc_new_phys, unsigned long mpc_new_length, int count)
{
	if (!mpc_new_phys || count <= mpc_new_length) {
		WARN(1, "update_mptable: No spare slots (length: %x)\n", count);
		return -1;
	}

	return 0;
}
#else /* CONFIG_X86_IO_APIC */
static
inline void __init check_irq_src(struct mpc_intsrc *m, int *nr_m_spare) {}
#endif /* CONFIG_X86_IO_APIC */

static int  __init replace_intsrc_all(struct mpc_table *mpc,
					unsigned long mpc_new_phys,
					unsigned long mpc_new_length)
{
#ifdef CONFIG_X86_IO_APIC
	int i;
#endif
	int count = sizeof(*mpc);
	int nr_m_spare = 0;
	unsigned char *mpt = ((unsigned char *)mpc) + count;

	printk(KERN_INFO "mpc_length %x\n", mpc->length);
	while (count < mpc->length) {
		switch (*mpt) {
		case MP_PROCESSOR:
			skip_entry(&mpt, &count, sizeof(struct mpc_cpu));
			break;
		case MP_BUS:
			skip_entry(&mpt, &count, sizeof(struct mpc_bus));
			break;
		case MP_IOAPIC:
			skip_entry(&mpt, &count, sizeof(struct mpc_ioapic));
			break;
		case MP_INTSRC:
			check_irq_src((struct mpc_intsrc *)mpt, &nr_m_spare);
			skip_entry(&mpt, &count, sizeof(struct mpc_intsrc));
			break;
		case MP_LINTSRC:
			skip_entry(&mpt, &count, sizeof(struct mpc_lintsrc));
			break;
		default:
			/* wrong mptable */
			smp_dump_mptable(mpc, mpt);
			goto out;
		}
	}

#ifdef CONFIG_X86_IO_APIC
	for (i = 0; i < mp_irq_entries; i++) {
		if (irq_used[i])
			continue;

		if (mp_irqs[i].irqtype != mp_INT)
			continue;

		if (mp_irqs[i].irqflag != 0x0f)
			continue;

		if (nr_m_spare > 0) {
			apic_printk(APIC_VERBOSE, "*NEW* found\n");
			nr_m_spare--;
			memcpy(m_spare[nr_m_spare], &mp_irqs[i], sizeof(mp_irqs[i]));
			m_spare[nr_m_spare] = NULL;
		} else {
			struct mpc_intsrc *m = (struct mpc_intsrc *)mpt;
			count += sizeof(struct mpc_intsrc);
			if (check_slot(mpc_new_phys, mpc_new_length, count) < 0)
				goto out;
			memcpy(m, &mp_irqs[i], sizeof(*m));
			mpc->length = count;
			mpt += sizeof(struct mpc_intsrc);
		}
		print_mp_irq_info(&mp_irqs[i]);
	}
#endif
out:
	/* update checksum */
	mpc->checksum = 0;
	mpc->checksum -= mpf_checksum((unsigned char *)mpc, mpc->length);

	return 0;
}

int enable_update_mptable;

static int __init update_mptable_setup(char *str)
{
	enable_update_mptable = 1;
#ifdef CONFIG_PCI
	pci_routeirq = 1;
#endif
	return 0;
}
early_param("update_mptable", update_mptable_setup);

static unsigned long __initdata mpc_new_phys;
static unsigned long mpc_new_length __initdata = 4096;

/* alloc_mptable or alloc_mptable=4k */
static int __initdata alloc_mptable;
static int __init parse_alloc_mptable_opt(char *p)
{
	enable_update_mptable = 1;
#ifdef CONFIG_PCI
	pci_routeirq = 1;
#endif
	alloc_mptable = 1;
	if (!p)
		return 0;
	mpc_new_length = memparse(p, &p);
	return 0;
}
early_param("alloc_mptable", parse_alloc_mptable_opt);

void __init early_reserve_e820_mpc_new(void)
{
	if (enable_update_mptable && alloc_mptable)
		mpc_new_phys = early_reserve_e820(mpc_new_length, 4);
}

static int __init update_mp_table(void)
{
	char str[16];
	char oem[10];
	struct mpf_intel *mpf;
	struct mpc_table *mpc, *mpc_new;

	if (!enable_update_mptable)
		return 0;

	mpf = mpf_found;
	if (!mpf)
		return 0;

	/*
	 * Now see if we need to go further.
	 */
	if (mpf->feature1 != 0)
		return 0;

	if (!mpf->physptr)
		return 0;

	mpc = phys_to_virt(mpf->physptr);

	if (!smp_check_mpc(mpc, oem, str))
		return 0;

	printk(KERN_INFO "mpf: %llx\n", (u64)virt_to_phys(mpf));
	printk(KERN_INFO "physptr: %x\n", mpf->physptr);

	if (mpc_new_phys && mpc->length > mpc_new_length) {
		mpc_new_phys = 0;
		printk(KERN_INFO "mpc_new_length is %ld, please use alloc_mptable=8k\n",
			 mpc_new_length);
	}

	if (!mpc_new_phys) {
		unsigned char old, new;
		/* check if we can change the position */
		mpc->checksum = 0;
		old = mpf_checksum((unsigned char *)mpc, mpc->length);
		mpc->checksum = 0xff;
		new = mpf_checksum((unsigned char *)mpc, mpc->length);
		if (old == new) {
			printk(KERN_INFO "mpc is readonly, please try alloc_mptable instead\n");
			return 0;
		}
		printk(KERN_INFO "use in-position replacing\n");
	} else {
		mpf->physptr = mpc_new_phys;
		mpc_new = phys_to_virt(mpc_new_phys);
		memcpy(mpc_new, mpc, mpc->length);
		mpc = mpc_new;
		/* check if we can modify that */
		if (mpc_new_phys - mpf->physptr) {
			struct mpf_intel *mpf_new;
			/* steal 16 bytes from [0, 1k) */
			printk(KERN_INFO "mpf new: %x\n", 0x400 - 16);
			mpf_new = phys_to_virt(0x400 - 16);
			memcpy(mpf_new, mpf, 16);
			mpf = mpf_new;
			mpf->physptr = mpc_new_phys;
		}
		mpf->checksum = 0;
		mpf->checksum -= mpf_checksum((unsigned char *)mpf, 16);
		printk(KERN_INFO "physptr new: %x\n", mpf->physptr);
	}

	/*
	 * only replace the one with mp_INT and
	 *	 MP_IRQ_TRIGGER_LEVEL|MP_IRQ_POLARITY_LOW,
	 * already in mp_irqs , stored by ... and mp_config_acpi_gsi,
	 * may need pci=routeirq for all coverage
	 */
	replace_intsrc_all(mpc, mpc_new_phys, mpc_new_length);

	return 0;
}

late_initcall(update_mp_table);