aboutsummaryrefslogtreecommitdiffstats
blob: f7d1a649a5b2d0db47cb5af6ec31842d58c5d9a1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
/* ----------------------------------------------------------------------- *
 *
 *   Copyright 2000-2008 H. Peter Anvin - All Rights Reserved
 *   Copyright 2009 Intel Corporation; author: H. Peter Anvin
 *
 *   This program is free software; you can redistribute it and/or modify
 *   it under the terms of the GNU General Public License as published by
 *   the Free Software Foundation, Inc., 675 Mass Ave, Cambridge MA 02139,
 *   USA; either version 2 of the License, or (at your option) any later
 *   version; incorporated herein by reference.
 *
 * ----------------------------------------------------------------------- */

/*
 * x86 MSR access device
 *
 * This device is accessed by lseek() to the appropriate register number
 * and then read/write in chunks of 8 bytes.  A larger size means multiple
 * reads or writes of the same register.
 *
 * This driver uses /dev/cpu/%d/msr where %d is the minor number, and on
 * an SMP box will direct the access to CPU %d.
 */

#include <linux/module.h>

#include <linux/types.h>
#include <linux/errno.h>
#include <linux/fcntl.h>
#include <linux/init.h>
#include <linux/poll.h>
#include <linux/smp.h>
#include <linux/major.h>
#include <linux/fs.h>
#include <linux/device.h>
#include <linux/cpu.h>
#include <linux/notifier.h>
#include <linux/uaccess.h>
#include <linux/gfp.h>

#include <asm/processor.h>
#include <asm/msr.h>
#include <asm/system.h>

static struct class *msr_class;

static loff_t msr_seek(struct file *file, loff_t offset, int orig)
{
	loff_t ret;
	struct inode *inode = file->f_mapping->host;

	mutex_lock(&inode->i_mutex);
	switch (orig) {
	case 0:
		file->f_pos = offset;
		ret = file->f_pos;
		break;
	case 1:
		file->f_pos += offset;
		ret = file->f_pos;
		break;
	default:
		ret = -EINVAL;
	}
	mutex_unlock(&inode->i_mutex);
	return ret;
}

static ssize_t msr_read(struct file *file, char __user *buf,
			size_t count, loff_t *ppos)
{
	u32 __user *tmp = (u32 __user *) buf;
	u32 data[2];
	u32 reg = *ppos;
	int cpu = iminor(file->f_path.dentry->d_inode);
	int err = 0;
	ssize_t bytes = 0;

	if (count % 8)
		return -EINVAL;	/* Invalid chunk size */

	for (; count; count -= 8) {
		err = rdmsr_safe_on_cpu(cpu, reg, &data[0], &data[1]);
		if (err)
			break;
		if (copy_to_user(tmp, &data, 8)) {
			err = -EFAULT;
			break;
		}
		tmp += 2;
		bytes += 8;
	}

	return bytes ? bytes : err;
}

static ssize_t msr_write(struct file *file, const char __user *buf,
			 size_t count, loff_t *ppos)
{
	const u32 __user *tmp = (const u32 __user *)buf;
	u32 data[2];
	u32 reg = *ppos;
	int cpu = iminor(file->f_path.dentry->d_inode);
	int err = 0;
	ssize_t bytes = 0;

	if (count % 8)
		return -EINVAL;	/* Invalid chunk size */

	for (; count; count -= 8) {
		if (copy_from_user(&data, tmp, 8)) {
			err = -EFAULT;
			break;
		}
		err = wrmsr_safe_on_cpu(cpu, reg, data[0], data[1]);
		if (err)
			break;
		tmp += 2;
		bytes += 8;
	}

	return bytes ? bytes : err;
}

static long msr_ioctl(struct file *file, unsigned int ioc, unsigned long arg)
{
	u32 __user *uregs = (u32 __user *)arg;
	u32 regs[8];
	int cpu = iminor(file->f_path.dentry->d_inode);
	int err;

	switch (ioc) {
	case X86_IOC_RDMSR_REGS:
		if (!(file->f_mode & FMODE_READ)) {
			err = -EBADF;
			break;
		}
		if (copy_from_user(&regs, uregs, sizeof regs)) {
			err = -EFAULT;
			break;
		}
		err = rdmsr_safe_regs_on_cpu(cpu, regs);
		if (err)
			break;
		if (copy_to_user(uregs, &regs, sizeof regs))
			err = -EFAULT;
		break;

	case X86_IOC_WRMSR_REGS:
		if (!(file->f_mode & FMODE_WRITE)) {
			err = -EBADF;
			break;
		}
		if (copy_from_user(&regs, uregs, sizeof regs)) {
			err = -EFAULT;
			break;
		}
		err = wrmsr_safe_regs_on_cpu(cpu, regs);
		if (err)
			break;
		if (copy_to_user(uregs, &regs, sizeof regs))
			err = -EFAULT;
		break;

	default:
		err = -ENOTTY;
		break;
	}

	return err;
}

static int msr_open(struct inode *inode, struct file *file)
{
	unsigned int cpu;
	struct cpuinfo_x86 *c;

	if (!capable(CAP_SYS_RAWIO))
		return -EPERM;

	cpu = iminor(file->f_path.dentry->d_inode);
	if (cpu >= nr_cpu_ids || !cpu_online(cpu))
		return -ENXIO;	/* No such CPU */

	c = &cpu_data(cpu);
	if (!cpu_has(c, X86_FEATURE_MSR))
		return -EIO;	/* MSR not supported */

	return 0;
}

/*
 * File operations we support
 */
static const struct file_operations msr_fops = {
	.owner = THIS_MODULE,
	.llseek = msr_seek,
	.read = msr_read,
	.write = msr_write,
	.open = msr_open,
	.unlocked_ioctl = msr_ioctl,
	.compat_ioctl = msr_ioctl,
};

static int __cpuinit msr_device_create(int cpu)
{
	struct device *dev;

	dev = device_create(msr_class, NULL, MKDEV(MSR_MAJOR, cpu), NULL,
			    "msr%d", cpu);
	return IS_ERR(dev) ? PTR_ERR(dev) : 0;
}

static void msr_device_destroy(int cpu)
{
	device_destroy(msr_class, MKDEV(MSR_MAJOR, cpu));
}

static int __cpuinit msr_class_cpu_callback(struct notifier_block *nfb,
				unsigned long action, void *hcpu)
{
	unsigned int cpu = (unsigned long)hcpu;
	int err = 0;

	switch (action) {
	case CPU_UP_PREPARE:
		err = msr_device_create(cpu);
		break;
	case CPU_UP_CANCELED:
	case CPU_UP_CANCELED_FROZEN:
	case CPU_DEAD:
		msr_device_destroy(cpu);
		break;
	}
	return notifier_from_errno(err);
}

static struct notifier_block __refdata msr_class_cpu_notifier = {
	.notifier_call = msr_class_cpu_callback,
};

static char *msr_devnode(struct device *dev, mode_t *mode)
{
	return kasprintf(GFP_KERNEL, "cpu/%u/msr", MINOR(dev->devt));
}

static int __init msr_init(void)
{
	int i, err = 0;
	i = 0;

	if (__register_chrdev(MSR_MAJOR, 0, NR_CPUS, "cpu/msr", &msr_fops)) {
		printk(KERN_ERR "msr: unable to get major %d for msr\n",
		       MSR_MAJOR);
		err = -EBUSY;
		goto out;
	}
	msr_class = class_create(THIS_MODULE, "msr");
	if (IS_ERR(msr_class)) {
		err = PTR_ERR(msr_class);
		goto out_chrdev;
	}
	msr_class->devnode = msr_devnode;
	for_each_online_cpu(i) {
		err = msr_device_create(i);
		if (err != 0)
			goto out_class;
	}
	register_hotcpu_notifier(&msr_class_cpu_notifier);

	err = 0;
	goto out;

out_class:
	i = 0;
	for_each_online_cpu(i)
		msr_device_destroy(i);
	class_destroy(msr_class);
out_chrdev:
	__unregister_chrdev(MSR_MAJOR, 0, NR_CPUS, "cpu/msr");
out:
	return err;
}

static void __exit msr_exit(void)
{
	int cpu = 0;
	for_each_online_cpu(cpu)
		msr_device_destroy(cpu);
	class_destroy(msr_class);
	__unregister_chrdev(MSR_MAJOR, 0, NR_CPUS, "cpu/msr");
	unregister_hotcpu_notifier(&msr_class_cpu_notifier);
}

module_init(msr_init);
module_exit(msr_exit)

MODULE_AUTHOR("H. Peter Anvin <hpa@zytor.com>");
MODULE_DESCRIPTION("x86 generic MSR driver");
MODULE_LICENSE("GPL");