aboutsummaryrefslogtreecommitdiffstats
blob: b49d00da2aed309b5f0ea3413748e0253dfeb378 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
#include <linux/dma-mapping.h>
#include <linux/dma-debug.h>
#include <linux/dmar.h>
#include <linux/bootmem.h>
#include <linux/gfp.h>
#include <linux/pci.h>
#include <linux/kmemleak.h>

#include <asm/proto.h>
#include <asm/dma.h>
#include <asm/iommu.h>
#include <asm/gart.h>
#include <asm/calgary.h>
#include <asm/x86_init.h>
#include <asm/iommu_table.h>

static int forbid_dac __read_mostly;

struct dma_map_ops *dma_ops = &nommu_dma_ops;
EXPORT_SYMBOL(dma_ops);

static int iommu_sac_force __read_mostly;

#ifdef CONFIG_IOMMU_DEBUG
int panic_on_overflow __read_mostly = 1;
int force_iommu __read_mostly = 1;
#else
int panic_on_overflow __read_mostly = 0;
int force_iommu __read_mostly = 0;
#endif

int iommu_merge __read_mostly = 0;

int no_iommu __read_mostly;
/* Set this to 1 if there is a HW IOMMU in the system */
int iommu_detected __read_mostly = 0;

/*
 * This variable becomes 1 if iommu=pt is passed on the kernel command line.
 * If this variable is 1, IOMMU implementations do no DMA translation for
 * devices and allow every device to access to whole physical memory. This is
 * useful if a user wants to use an IOMMU only for KVM device assignment to
 * guests and not for driver dma translation.
 */
int iommu_pass_through __read_mostly;

extern struct iommu_table_entry __iommu_table[], __iommu_table_end[];

/* Dummy device used for NULL arguments (normally ISA). */
struct device x86_dma_fallback_dev = {
	.init_name = "fallback device",
	.coherent_dma_mask = ISA_DMA_BIT_MASK,
	.dma_mask = &x86_dma_fallback_dev.coherent_dma_mask,
};
EXPORT_SYMBOL(x86_dma_fallback_dev);

/* Number of entries preallocated for DMA-API debugging */
#define PREALLOC_DMA_DEBUG_ENTRIES       32768

int dma_set_mask(struct device *dev, u64 mask)
{
	if (!dev->dma_mask || !dma_supported(dev, mask))
		return -EIO;

	*dev->dma_mask = mask;

	return 0;
}
EXPORT_SYMBOL(dma_set_mask);

void __init pci_iommu_alloc(void)
{
	struct iommu_table_entry *p;

	sort_iommu_table(__iommu_table, __iommu_table_end);
	check_iommu_entries(__iommu_table, __iommu_table_end);

	for (p = __iommu_table; p < __iommu_table_end; p++) {
		if (p && p->detect && p->detect() > 0) {
			p->flags |= IOMMU_DETECTED;
			if (p->early_init)
				p->early_init();
			if (p->flags & IOMMU_FINISH_IF_DETECTED)
				break;
		}
	}
}
void *dma_generic_alloc_coherent(struct device *dev, size_t size,
				 dma_addr_t *dma_addr, gfp_t flag)
{
	unsigned long dma_mask;
	struct page *page;
	dma_addr_t addr;

	dma_mask = dma_alloc_coherent_mask(dev, flag);

	flag |= __GFP_ZERO;
again:
	page = alloc_pages_node(dev_to_node(dev), flag, get_order(size));
	if (!page)
		return NULL;

	addr = page_to_phys(page);
	if (addr + size > dma_mask) {
		__free_pages(page, get_order(size));

		if (dma_mask < DMA_BIT_MASK(32) && !(flag & GFP_DMA)) {
			flag = (flag & ~GFP_DMA32) | GFP_DMA;
			goto again;
		}

		return NULL;
	}

	*dma_addr = addr;
	return page_address(page);
}

/*
 * See <Documentation/x86_64/boot-options.txt> for the iommu kernel parameter
 * documentation.
 */
static __init int iommu_setup(char *p)
{
	iommu_merge = 1;

	if (!p)
		return -EINVAL;

	while (*p) {
		if (!strncmp(p, "off", 3))
			no_iommu = 1;
		/* gart_parse_options has more force support */
		if (!strncmp(p, "force", 5))
			force_iommu = 1;
		if (!strncmp(p, "noforce", 7)) {
			iommu_merge = 0;
			force_iommu = 0;
		}

		if (!strncmp(p, "biomerge", 8)) {
			iommu_merge = 1;
			force_iommu = 1;
		}
		if (!strncmp(p, "panic", 5))
			panic_on_overflow = 1;
		if (!strncmp(p, "nopanic", 7))
			panic_on_overflow = 0;
		if (!strncmp(p, "merge", 5)) {
			iommu_merge = 1;
			force_iommu = 1;
		}
		if (!strncmp(p, "nomerge", 7))
			iommu_merge = 0;
		if (!strncmp(p, "forcesac", 8))
			iommu_sac_force = 1;
		if (!strncmp(p, "allowdac", 8))
			forbid_dac = 0;
		if (!strncmp(p, "nodac", 5))
			forbid_dac = 1;
		if (!strncmp(p, "usedac", 6)) {
			forbid_dac = -1;
			return 1;
		}
#ifdef CONFIG_SWIOTLB
		if (!strncmp(p, "soft", 4))
			swiotlb = 1;
#endif
		if (!strncmp(p, "pt", 2))
			iommu_pass_through = 1;

		gart_parse_options(p);

#ifdef CONFIG_CALGARY_IOMMU
		if (!strncmp(p, "calgary", 7))
			use_calgary = 1;
#endif /* CONFIG_CALGARY_IOMMU */

		p += strcspn(p, ",");
		if (*p == ',')
			++p;
	}
	return 0;
}
early_param("iommu", iommu_setup);

int dma_supported(struct device *dev, u64 mask)
{
	struct dma_map_ops *ops = get_dma_ops(dev);

#ifdef CONFIG_PCI
	if (mask > 0xffffffff && forbid_dac > 0) {
		dev_info(dev, "PCI: Disallowing DAC for device\n");
		return 0;
	}
#endif

	if (ops->dma_supported)
		return ops->dma_supported(dev, mask);

	/* Copied from i386. Doesn't make much sense, because it will
	   only work for pci_alloc_coherent.
	   The caller just has to use GFP_DMA in this case. */
	if (mask < DMA_BIT_MASK(24))
		return 0;

	/* Tell the device to use SAC when IOMMU force is on.  This
	   allows the driver to use cheaper accesses in some cases.

	   Problem with this is that if we overflow the IOMMU area and
	   return DAC as fallback address the device may not handle it
	   correctly.

	   As a special case some controllers have a 39bit address
	   mode that is as efficient as 32bit (aic79xx). Don't force
	   SAC for these.  Assume all masks <= 40 bits are of this
	   type. Normally this doesn't make any difference, but gives
	   more gentle handling of IOMMU overflow. */
	if (iommu_sac_force && (mask >= DMA_BIT_MASK(40))) {
		dev_info(dev, "Force SAC with mask %Lx\n", mask);
		return 0;
	}

	return 1;
}
EXPORT_SYMBOL(dma_supported);

static int __init pci_iommu_init(void)
{
	struct iommu_table_entry *p;
	dma_debug_init(PREALLOC_DMA_DEBUG_ENTRIES);

#ifdef CONFIG_PCI
	dma_debug_add_bus(&pci_bus_type);
#endif
	x86_init.iommu.iommu_init();

	for (p = __iommu_table; p < __iommu_table_end; p++) {
		if (p && (p->flags & IOMMU_DETECTED) && p->late_init)
			p->late_init();
	}

	return 0;
}
/* Must execute after PCI subsystem */
rootfs_initcall(pci_iommu_init);

#ifdef CONFIG_PCI
/* Many VIA bridges seem to corrupt data for DAC. Disable it here */

static __devinit void via_no_dac(struct pci_dev *dev)
{
	if ((dev->class >> 8) == PCI_CLASS_BRIDGE_PCI && forbid_dac == 0) {
		dev_info(&dev->dev, "disabling DAC on VIA PCI bridge\n");
		forbid_dac = 1;
	}
}
DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_VIA, PCI_ANY_ID, via_no_dac);
#endif