aboutsummaryrefslogtreecommitdiffstats
blob: 6f80b852a1961a6b496bc2404c5194769557d97a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/init.h>
#include <linux/bootmem.h>
#include <linux/percpu.h>
#include <asm/smp.h>
#include <asm/percpu.h>
#include <asm/sections.h>
#include <asm/processor.h>
#include <asm/setup.h>
#include <asm/topology.h>
#include <asm/mpspec.h>
#include <asm/apicdef.h>

#ifdef CONFIG_X86_LOCAL_APIC
unsigned int num_processors;
unsigned disabled_cpus __cpuinitdata;
/* Processor that is doing the boot up */
unsigned int boot_cpu_physical_apicid = -1U;
EXPORT_SYMBOL(boot_cpu_physical_apicid);

DEFINE_PER_CPU(u16, x86_cpu_to_apicid) = BAD_APICID;
EXPORT_PER_CPU_SYMBOL(x86_cpu_to_apicid);

/* Bitmask of physically existing CPUs */
physid_mask_t phys_cpu_present_map;
#endif

#if defined(CONFIG_HAVE_SETUP_PER_CPU_AREA) && defined(CONFIG_X86_SMP)
/*
 * Copy data used in early init routines from the initial arrays to the
 * per cpu data areas.  These arrays then become expendable and the
 * *_early_ptr's are zeroed indicating that the static arrays are gone.
 */
static void __init setup_per_cpu_maps(void)
{
	int cpu;

	for_each_possible_cpu(cpu) {
		per_cpu(x86_cpu_to_apicid, cpu) = x86_cpu_to_apicid_init[cpu];
		per_cpu(x86_bios_cpu_apicid, cpu) =
						x86_bios_cpu_apicid_init[cpu];
#ifdef CONFIG_NUMA
		per_cpu(x86_cpu_to_node_map, cpu) =
						x86_cpu_to_node_map_init[cpu];
#endif
	}

	/* indicate the early static arrays will soon be gone */
	x86_cpu_to_apicid_early_ptr = NULL;
	x86_bios_cpu_apicid_early_ptr = NULL;
#ifdef CONFIG_NUMA
	x86_cpu_to_node_map_early_ptr = NULL;
#endif
}

#ifdef CONFIG_HAVE_CPUMASK_OF_CPU_MAP
cpumask_t *cpumask_of_cpu_map __read_mostly;
EXPORT_SYMBOL(cpumask_of_cpu_map);

/* requires nr_cpu_ids to be initialized */
static void __init setup_cpumask_of_cpu(void)
{
	int i;

	/* alloc_bootmem zeroes memory */
	cpumask_of_cpu_map = alloc_bootmem_low(sizeof(cpumask_t) * nr_cpu_ids);
	for (i = 0; i < nr_cpu_ids; i++)
		cpu_set(i, cpumask_of_cpu_map[i]);
}
#else
static inline void setup_cpumask_of_cpu(void) { }
#endif

#ifdef CONFIG_X86_32
/*
 * Great future not-so-futuristic plan: make i386 and x86_64 do it
 * the same way
 */
unsigned long __per_cpu_offset[NR_CPUS] __read_mostly;
EXPORT_SYMBOL(__per_cpu_offset);
#endif

/*
 * Great future plan:
 * Declare PDA itself and support (irqstack,tss,pgd) as per cpu data.
 * Always point %gs to its beginning
 */
void __init setup_per_cpu_areas(void)
{
	int i, highest_cpu = 0;
	unsigned long size;

#ifdef CONFIG_HOTPLUG_CPU
	prefill_possible_map();
#endif

	/* Copy section for each CPU (we discard the original) */
	size = PERCPU_ENOUGH_ROOM;
	printk(KERN_INFO "PERCPU: Allocating %lu bytes of per cpu data\n",
			  size);

	for_each_possible_cpu(i) {
		char *ptr;
#ifndef CONFIG_NEED_MULTIPLE_NODES
		ptr = alloc_bootmem_pages(size);
#else
		int node = early_cpu_to_node(i);
		if (!node_online(node) || !NODE_DATA(node)) {
			ptr = alloc_bootmem_pages(size);
			printk(KERN_INFO
			       "cpu %d has no node or node-local memory\n", i);
		}
		else
			ptr = alloc_bootmem_pages_node(NODE_DATA(node), size);
#endif
		if (!ptr)
			panic("Cannot allocate cpu data for CPU %d\n", i);
#ifdef CONFIG_X86_64
		cpu_pda(i)->data_offset = ptr - __per_cpu_start;
#else
		__per_cpu_offset[i] = ptr - __per_cpu_start;
#endif
		memcpy(ptr, __per_cpu_start, __per_cpu_end - __per_cpu_start);

		highest_cpu = i;
	}

	nr_cpu_ids = highest_cpu + 1;
	printk(KERN_DEBUG "NR_CPUS: %d, nr_cpu_ids: %d\n", NR_CPUS, nr_cpu_ids);

	/* Setup percpu data maps */
	setup_per_cpu_maps();

	/* Setup cpumask_of_cpu map */
	setup_cpumask_of_cpu();
}

#endif