aboutsummaryrefslogtreecommitdiffstats
blob: 2960cbecfa5aac64c148da7cb8a0832862dcfc03 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
/*
 *  Copyright (C) 1995  Linus Torvalds
 *
 *  Support of BIGMEM added by Gerhard Wichert, Siemens AG, July 1999
 *
 *  Memory region support
 *	David Parsons <orc@pell.chi.il.us>, July-August 1999
 *
 *  Added E820 sanitization routine (removes overlapping memory regions);
 *  Brian Moyle <bmoyle@mvista.com>, February 2001
 *
 * Moved CPU detection code to cpu/${cpu}.c
 *    Patrick Mochel <mochel@osdl.org>, March 2002
 *
 *  Provisions for empty E820 memory regions (reported by certain BIOSes).
 *  Alex Achenbach <xela@slit.de>, December 2002.
 *
 */

/*
 * This file handles the architecture-dependent parts of initialization
 */

#include <linux/sched.h>
#include <linux/mm.h>
#include <linux/mmzone.h>
#include <linux/screen_info.h>
#include <linux/ioport.h>
#include <linux/acpi.h>
#include <linux/apm_bios.h>
#include <linux/initrd.h>
#include <linux/bootmem.h>
#include <linux/seq_file.h>
#include <linux/console.h>
#include <linux/mca.h>
#include <linux/root_dev.h>
#include <linux/highmem.h>
#include <linux/module.h>
#include <linux/efi.h>
#include <linux/init.h>
#include <linux/edd.h>
#include <linux/iscsi_ibft.h>
#include <linux/nodemask.h>
#include <linux/kexec.h>
#include <linux/crash_dump.h>
#include <linux/dmi.h>
#include <linux/pfn.h>
#include <linux/pci.h>
#include <linux/init_ohci1394_dma.h>
#include <linux/kvm_para.h>

#include <video/edid.h>

#include <asm/mtrr.h>
#include <asm/apic.h>
#include <asm/e820.h>
#include <asm/mpspec.h>
#include <asm/mmzone.h>
#include <asm/setup.h>
#include <asm/arch_hooks.h>
#include <asm/sections.h>
#include <asm/io_apic.h>
#include <asm/ist.h>
#include <asm/io.h>
#include <asm/vmi.h>
#include <setup_arch.h>
#include <asm/bios_ebda.h>
#include <asm/cacheflush.h>
#include <asm/processor.h>
#include <asm/efi.h>

/* This value is set up by the early boot code to point to the value
   immediately after the boot time page tables.  It contains a *physical*
   address, and must not be in the .bss segment! */
unsigned long init_pg_tables_start __initdata = ~0UL;
unsigned long init_pg_tables_end __initdata = ~0UL;

/*
 * Machine setup..
 */
static struct resource data_resource = {
	.name	= "Kernel data",
	.start	= 0,
	.end	= 0,
	.flags	= IORESOURCE_BUSY | IORESOURCE_MEM
};

static struct resource code_resource = {
	.name	= "Kernel code",
	.start	= 0,
	.end	= 0,
	.flags	= IORESOURCE_BUSY | IORESOURCE_MEM
};

static struct resource bss_resource = {
	.name	= "Kernel bss",
	.start	= 0,
	.end	= 0,
	.flags	= IORESOURCE_BUSY | IORESOURCE_MEM
};

static struct resource video_ram_resource = {
	.name	= "Video RAM area",
	.start	= 0xa0000,
	.end	= 0xbffff,
	.flags	= IORESOURCE_BUSY | IORESOURCE_MEM
};

static struct resource standard_io_resources[] = { {
	.name	= "dma1",
	.start	= 0x0000,
	.end	= 0x001f,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "pic1",
	.start	= 0x0020,
	.end	= 0x0021,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name   = "timer0",
	.start	= 0x0040,
	.end    = 0x0043,
	.flags  = IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name   = "timer1",
	.start  = 0x0050,
	.end    = 0x0053,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "keyboard",
	.start	= 0x0060,
	.end	= 0x0060,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "keyboard",
	.start	= 0x0064,
	.end	= 0x0064,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "dma page reg",
	.start	= 0x0080,
	.end	= 0x008f,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "pic2",
	.start	= 0x00a0,
	.end	= 0x00a1,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "dma2",
	.start	= 0x00c0,
	.end	= 0x00df,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
}, {
	.name	= "fpu",
	.start	= 0x00f0,
	.end	= 0x00ff,
	.flags	= IORESOURCE_BUSY | IORESOURCE_IO
} };

/* cpu data as detected by the assembly code in head.S */
struct cpuinfo_x86 new_cpu_data __cpuinitdata = { 0, 0, 0, 0, -1, 1, 0, 0, -1 };
/* common cpu data for all cpus */
struct cpuinfo_x86 boot_cpu_data __read_mostly = { 0, 0, 0, 0, -1, 1, 0, 0, -1 };
EXPORT_SYMBOL(boot_cpu_data);

unsigned int def_to_bigsmp;

#ifndef CONFIG_X86_PAE
unsigned long mmu_cr4_features;
#else
unsigned long mmu_cr4_features = X86_CR4_PAE;
#endif

/* for MCA, but anyone else can use it if they want */
unsigned int machine_id;
unsigned int machine_submodel_id;
unsigned int BIOS_revision;

/* Boot loader ID as an integer, for the benefit of proc_dointvec */
int bootloader_type;

/* user-defined highmem size */
static unsigned int highmem_pages = -1;

/*
 * Setup options
 */
struct screen_info screen_info;
EXPORT_SYMBOL(screen_info);
struct apm_info apm_info;
EXPORT_SYMBOL(apm_info);
struct edid_info edid_info;
EXPORT_SYMBOL_GPL(edid_info);
struct ist_info ist_info;
#if defined(CONFIG_X86_SPEEDSTEP_SMI) || \
	defined(CONFIG_X86_SPEEDSTEP_SMI_MODULE)
EXPORT_SYMBOL(ist_info);
#endif

extern void early_cpu_init(void);
extern int root_mountflags;

unsigned long saved_video_mode;

#define RAMDISK_IMAGE_START_MASK	0x07FF
#define RAMDISK_PROMPT_FLAG		0x8000
#define RAMDISK_LOAD_FLAG		0x4000

static char __initdata command_line[COMMAND_LINE_SIZE];

#ifndef CONFIG_DEBUG_BOOT_PARAMS
struct boot_params __initdata boot_params;
#else
struct boot_params boot_params;
#endif

#if defined(CONFIG_EDD) || defined(CONFIG_EDD_MODULE)
struct edd edd;
#ifdef CONFIG_EDD_MODULE
EXPORT_SYMBOL(edd);
#endif
/**
 * copy_edd() - Copy the BIOS EDD information
 *              from boot_params into a safe place.
 *
 */
static inline void copy_edd(void)
{
     memcpy(edd.mbr_signature, boot_params.edd_mbr_sig_buffer,
	    sizeof(edd.mbr_signature));
     memcpy(edd.edd_info, boot_params.eddbuf, sizeof(edd.edd_info));
     edd.mbr_signature_nr = boot_params.edd_mbr_sig_buf_entries;
     edd.edd_info_nr = boot_params.eddbuf_entries;
}
#else
static inline void copy_edd(void)
{
}
#endif

#ifdef CONFIG_PROC_VMCORE
/* elfcorehdr= specifies the location of elf core header
 * stored by the crashed kernel.
 */
static int __init parse_elfcorehdr(char *arg)
{
	if (!arg)
		return -EINVAL;

	elfcorehdr_addr = memparse(arg, &arg);
	return 0;
}
early_param("elfcorehdr", parse_elfcorehdr);
#endif /* CONFIG_PROC_VMCORE */

/*
 * highmem=size forces highmem to be exactly 'size' bytes.
 * This works even on boxes that have no highmem otherwise.
 * This also works to reduce highmem size on bigger boxes.
 */
static int __init parse_highmem(char *arg)
{
	if (!arg)
		return -EINVAL;

	highmem_pages = memparse(arg, &arg) >> PAGE_SHIFT;
	return 0;
}
early_param("highmem", parse_highmem);

/*
 * vmalloc=size forces the vmalloc area to be exactly 'size'
 * bytes. This can be used to increase (or decrease) the
 * vmalloc area - the default is 128m.
 */
static int __init parse_vmalloc(char *arg)
{
	if (!arg)
		return -EINVAL;

	__VMALLOC_RESERVE = memparse(arg, &arg);
	return 0;
}
early_param("vmalloc", parse_vmalloc);

/*
 * reservetop=size reserves a hole at the top of the kernel address space which
 * a hypervisor can load into later.  Needed for dynamically loaded hypervisors,
 * so relocating the fixmap can be done before paging initialization.
 */
static int __init parse_reservetop(char *arg)
{
	unsigned long address;

	if (!arg)
		return -EINVAL;

	address = memparse(arg, &arg);
	reserve_top_address(address);
	return 0;
}
early_param("reservetop", parse_reservetop);

/*
 * Determine low and high memory ranges:
 */
unsigned long __init find_max_low_pfn(void)
{
	unsigned long max_low_pfn;

	max_low_pfn = max_pfn;
	if (max_low_pfn > MAXMEM_PFN) {
		if (highmem_pages == -1)
			highmem_pages = max_pfn - MAXMEM_PFN;
		if (highmem_pages + MAXMEM_PFN < max_pfn)
			max_pfn = MAXMEM_PFN + highmem_pages;
		if (highmem_pages + MAXMEM_PFN > max_pfn) {
			printk("only %luMB highmem pages available, ignoring highmem size of %uMB.\n", pages_to_mb(max_pfn - MAXMEM_PFN), pages_to_mb(highmem_pages));
			highmem_pages = 0;
		}
		max_low_pfn = MAXMEM_PFN;
#ifndef CONFIG_HIGHMEM
		/* Maximum memory usable is what is directly addressable */
		printk(KERN_WARNING "Warning only %ldMB will be used.\n",
					MAXMEM>>20);
		if (max_pfn > MAX_NONPAE_PFN)
			printk(KERN_WARNING "Use a HIGHMEM64G enabled kernel.\n");
		else
			printk(KERN_WARNING "Use a HIGHMEM enabled kernel.\n");
		max_pfn = MAXMEM_PFN;
#else /* !CONFIG_HIGHMEM */
#ifndef CONFIG_HIGHMEM64G
		if (max_pfn > MAX_NONPAE_PFN) {
			max_pfn = MAX_NONPAE_PFN;
			printk(KERN_WARNING "Warning only 4GB will be used.\n");
			printk(KERN_WARNING "Use a HIGHMEM64G enabled kernel.\n");
		}
#endif /* !CONFIG_HIGHMEM64G */
#endif /* !CONFIG_HIGHMEM */
	} else {
		if (highmem_pages == -1)
			highmem_pages = 0;
#ifdef CONFIG_HIGHMEM
		if (highmem_pages >= max_pfn) {
			printk(KERN_ERR "highmem size specified (%uMB) is bigger than pages available (%luMB)!.\n", pages_to_mb(highmem_pages), pages_to_mb(max_pfn));
			highmem_pages = 0;
		}
		if (highmem_pages) {
			if (max_low_pfn-highmem_pages < 64*1024*1024/PAGE_SIZE){
				printk(KERN_ERR "highmem size %uMB results in smaller than 64MB lowmem, ignoring it.\n", pages_to_mb(highmem_pages));
				highmem_pages = 0;
			}
			max_low_pfn -= highmem_pages;
		}
#else
		if (highmem_pages)
			printk(KERN_ERR "ignoring highmem size on non-highmem kernel!\n");
#endif
	}
	return max_low_pfn;
}

#ifndef CONFIG_NEED_MULTIPLE_NODES
static void __init setup_bootmem_allocator(void);
static unsigned long __init setup_memory(void)
{
	/*
	 * partially used pages are not usable - thus
	 * we are rounding upwards:
	 */
	min_low_pfn = PFN_UP(init_pg_tables_end);

	max_low_pfn = find_max_low_pfn();

#ifdef CONFIG_HIGHMEM
	highstart_pfn = highend_pfn = max_pfn;
	if (max_pfn > max_low_pfn) {
		highstart_pfn = max_low_pfn;
	}
	memory_present(0, 0, highend_pfn);
	printk(KERN_NOTICE "%ldMB HIGHMEM available.\n",
		pages_to_mb(highend_pfn - highstart_pfn));
	num_physpages = highend_pfn;
	high_memory = (void *) __va(highstart_pfn * PAGE_SIZE - 1) + 1;
#else
	memory_present(0, 0, max_low_pfn);
	num_physpages = max_low_pfn;
	high_memory = (void *) __va(max_low_pfn * PAGE_SIZE - 1) + 1;
#endif
#ifdef CONFIG_FLATMEM
	max_mapnr = num_physpages;
#endif
	printk(KERN_NOTICE "%ldMB LOWMEM available.\n",
			pages_to_mb(max_low_pfn));

	setup_bootmem_allocator();

	return max_low_pfn;
}

static void __init zone_sizes_init(void)
{
	unsigned long max_zone_pfns[MAX_NR_ZONES];
	memset(max_zone_pfns, 0, sizeof(max_zone_pfns));
	max_zone_pfns[ZONE_DMA] =
		virt_to_phys((char *)MAX_DMA_ADDRESS) >> PAGE_SHIFT;
	max_zone_pfns[ZONE_NORMAL] = max_low_pfn;
	remove_all_active_ranges();
#ifdef CONFIG_HIGHMEM
	max_zone_pfns[ZONE_HIGHMEM] = highend_pfn;
	e820_register_active_regions(0, 0, highend_pfn);
#else
	e820_register_active_regions(0, 0, max_low_pfn);
#endif

	free_area_init_nodes(max_zone_pfns);
}
#else
extern unsigned long __init setup_memory(void);
extern void zone_sizes_init(void);
#endif /* !CONFIG_NEED_MULTIPLE_NODES */

static inline unsigned long long get_total_mem(void)
{
	unsigned long long total;

	total = max_low_pfn - min_low_pfn;
#ifdef CONFIG_HIGHMEM
	total += highend_pfn - highstart_pfn;
#endif

	return total << PAGE_SHIFT;
}

#ifdef CONFIG_KEXEC
static void __init reserve_crashkernel(void)
{
	unsigned long long total_mem;
	unsigned long long crash_size, crash_base;
	int ret;

	total_mem = get_total_mem();

	ret = parse_crashkernel(boot_command_line, total_mem,
			&crash_size, &crash_base);
	if (ret == 0 && crash_size > 0) {
		if (crash_base > 0) {
			printk(KERN_INFO "Reserving %ldMB of memory at %ldMB "
					"for crashkernel (System RAM: %ldMB)\n",
					(unsigned long)(crash_size >> 20),
					(unsigned long)(crash_base >> 20),
					(unsigned long)(total_mem >> 20));
			crashk_res.start = crash_base;
			crashk_res.end   = crash_base + crash_size - 1;
			reserve_bootmem(crash_base, crash_size,
					BOOTMEM_DEFAULT);
		} else
			printk(KERN_INFO "crashkernel reservation failed - "
					"you have to specify a base address\n");
	}
}
#else
static inline void __init reserve_crashkernel(void)
{}
#endif

#ifdef CONFIG_BLK_DEV_INITRD

static bool do_relocate_initrd = false;

static void __init reserve_initrd(void)
{
	u64 ramdisk_image = boot_params.hdr.ramdisk_image;
	u64 ramdisk_size  = boot_params.hdr.ramdisk_size;
	u64 ramdisk_end   = ramdisk_image + ramdisk_size;
	u64 end_of_lowmem = max_low_pfn << PAGE_SHIFT;
	u64 ramdisk_here;

	if (!boot_params.hdr.type_of_loader ||
	    !ramdisk_image || !ramdisk_size)
		return;		/* No initrd provided by bootloader */

	initrd_start = 0;

	if (ramdisk_size >= end_of_lowmem/2) {
		free_early(ramdisk_image, ramdisk_end);
		printk(KERN_ERR "initrd too large to handle, "
		       "disabling initrd\n");
		return;
	}

	printk(KERN_INFO "old RAMDISK: %08llx - %08llx\n", ramdisk_image,
			ramdisk_end);


	if (ramdisk_end <= end_of_lowmem) {
		/* All in lowmem, easy case */
		/*
		 * don't need to reserve again, already reserved early
		 * in i386_start_kernel
		 */
		initrd_start = ramdisk_image + PAGE_OFFSET;
		initrd_end = initrd_start+ramdisk_size;
		return;
	}

	/* We need to move the initrd down into lowmem */
	ramdisk_here = find_e820_area(min_low_pfn<<PAGE_SHIFT,
				 end_of_lowmem, ramdisk_size,
				 PAGE_SIZE);

	if (ramdisk_here == -1ULL)
		panic("Cannot find place for new RAMDISK of size %lld\n",
			 ramdisk_size);

	/* Note: this includes all the lowmem currently occupied by
	   the initrd, we rely on that fact to keep the data intact. */
	reserve_early(ramdisk_here, ramdisk_here + ramdisk_size,
			 "NEW RAMDISK");
	initrd_start = ramdisk_here + PAGE_OFFSET;
	initrd_end   = initrd_start + ramdisk_size;
	printk(KERN_INFO "Allocated new RAMDISK: %08llx - %08llx\n",
			 ramdisk_here, ramdisk_here + ramdisk_size);

	do_relocate_initrd = true;
}

#define MAX_MAP_CHUNK	(NR_FIX_BTMAPS << PAGE_SHIFT)

static void __init relocate_initrd(void)
{
	u64 ramdisk_image = boot_params.hdr.ramdisk_image;
	u64 ramdisk_size  = boot_params.hdr.ramdisk_size;
	u64 end_of_lowmem = max_low_pfn << PAGE_SHIFT;
	u64 ramdisk_here;
	unsigned long slop, clen, mapaddr;
	char *p, *q;

	if (!do_relocate_initrd)
		return;

	ramdisk_here = initrd_start - PAGE_OFFSET;

	q = (char *)initrd_start;

	/* Copy any lowmem portion of the initrd */
	if (ramdisk_image < end_of_lowmem) {
		clen = end_of_lowmem - ramdisk_image;
		p = (char *)__va(ramdisk_image);
		memcpy(q, p, clen);
		q += clen;
		/* need to free these low pages...*/
		printk(KERN_INFO "Freeing old partial RAMDISK %08llx-%08llx\n",
			 ramdisk_image, ramdisk_image + clen - 1);
		free_bootmem(ramdisk_image, clen);
		ramdisk_image += clen;
		ramdisk_size  -= clen;
	}

	/* Copy the highmem portion of the initrd */
	while (ramdisk_size) {
		slop = ramdisk_image & ~PAGE_MASK;
		clen = ramdisk_size;
		if (clen > MAX_MAP_CHUNK-slop)
			clen = MAX_MAP_CHUNK-slop;
		mapaddr = ramdisk_image & PAGE_MASK;
		p = early_ioremap(mapaddr, clen+slop);
		memcpy(q, p+slop, clen);
		early_iounmap(p, clen+slop);
		q += clen;
		ramdisk_image += clen;
		ramdisk_size  -= clen;
	}
	/* high pages is not converted by early_res_to_bootmem */
	ramdisk_image = boot_params.hdr.ramdisk_image;
	ramdisk_size  = boot_params.hdr.ramdisk_size;
	printk(KERN_INFO "Copied RAMDISK from %016llx - %016llx to %08llx - %08llx\n",
		ramdisk_image, ramdisk_image + ramdisk_size - 1,
		ramdisk_here, ramdisk_here + ramdisk_size - 1);
}

#endif /* CONFIG_BLK_DEV_INITRD */

void __init setup_bootmem_allocator(void)
{
	int i;
	unsigned long bootmap_size, bootmap;
	/*
	 * Initialize the boot-time allocator (with low memory only):
	 */
	bootmap_size = bootmem_bootmap_pages(max_low_pfn)<<PAGE_SHIFT;
	bootmap = find_e820_area(min_low_pfn<<PAGE_SHIFT,
				 max_pfn_mapped<<PAGE_SHIFT, bootmap_size,
				 PAGE_SIZE);
	if (bootmap == -1L)
		panic("Cannot find bootmem map of size %ld\n", bootmap_size);
	reserve_early(bootmap, bootmap + bootmap_size, "BOOTMAP");
#ifdef CONFIG_BLK_DEV_INITRD
	reserve_initrd();
#endif
	bootmap_size = init_bootmem(bootmap >> PAGE_SHIFT, max_low_pfn);
	printk(KERN_INFO "  mapped low ram: 0 - %08lx\n",
		 max_pfn_mapped<<PAGE_SHIFT);
	printk(KERN_INFO "  low ram: %08lx - %08lx\n",
		 min_low_pfn<<PAGE_SHIFT, max_low_pfn<<PAGE_SHIFT);
	printk(KERN_INFO "  bootmap %08lx - %08lx\n",
		 bootmap, bootmap + bootmap_size);
	for_each_online_node(i)
		free_bootmem_with_active_regions(i, max_low_pfn);
	early_res_to_bootmem(0, max_low_pfn<<PAGE_SHIFT);

#ifdef CONFIG_ACPI_SLEEP
	/*
	 * Reserve low memory region for sleep support.
	 */
	acpi_reserve_bootmem();
#endif
#ifdef CONFIG_X86_FIND_SMP_CONFIG
	/*
	 * Find and reserve possible boot-time SMP configuration:
	 */
	find_smp_config();
#endif
	reserve_crashkernel();

	reserve_ibft_region();
}

/*
 * The node 0 pgdat is initialized before all of these because
 * it's needed for bootmem.  node>0 pgdats have their virtual
 * space allocated before the pagetables are in place to access
 * them, so they can't be cleared then.
 *
 * This should all compile down to nothing when NUMA is off.
 */
static void __init remapped_pgdat_init(void)
{
	int nid;

	for_each_online_node(nid) {
		if (nid != 0)
			memset(NODE_DATA(nid), 0, sizeof(struct pglist_data));
	}
}

#ifdef CONFIG_MCA
static void set_mca_bus(int x)
{
	MCA_bus = x;
}
#else
static void set_mca_bus(int x) { }
#endif

#ifdef CONFIG_NUMA
/*
 * In the golden day, when everything among i386 and x86_64 will be
 * integrated, this will not live here
 */
void *x86_cpu_to_node_map_early_ptr;
int x86_cpu_to_node_map_init[NR_CPUS] = {
	[0 ... NR_CPUS-1] = NUMA_NO_NODE
};
DEFINE_PER_CPU(int, x86_cpu_to_node_map) = NUMA_NO_NODE;
#endif

/*
 * Determine if we were loaded by an EFI loader.  If so, then we have also been
 * passed the efi memmap, systab, etc., so we should use these data structures
 * for initialization.  Note, the efi init code path is determined by the
 * global efi_enabled. This allows the same kernel image to be used on existing
 * systems (with a traditional BIOS) as well as on EFI systems.
 */
void __init setup_arch(char **cmdline_p)
{
	unsigned long max_low_pfn;

	memcpy(&boot_cpu_data, &new_cpu_data, sizeof(new_cpu_data));
	pre_setup_arch_hook();
	early_cpu_init();
	early_ioremap_init();

#ifdef CONFIG_EFI
	if (!strncmp((char *)&boot_params.efi_info.efi_loader_signature,
		     "EL32", 4)) {
		efi_enabled = 1;
		efi_reserve_early();
	}
#endif

	ROOT_DEV = old_decode_dev(boot_params.hdr.root_dev);
	screen_info = boot_params.screen_info;
	edid_info = boot_params.edid_info;
	apm_info.bios = boot_params.apm_bios_info;
	ist_info = boot_params.ist_info;
	saved_video_mode = boot_params.hdr.vid_mode;
	if( boot_params.sys_desc_table.length != 0 ) {
		set_mca_bus(boot_params.sys_desc_table.table[3] & 0x2);
		machine_id = boot_params.sys_desc_table.table[0];
		machine_submodel_id = boot_params.sys_desc_table.table[1];
		BIOS_revision = boot_params.sys_desc_table.table[2];
	}
	bootloader_type = boot_params.hdr.type_of_loader;

#ifdef CONFIG_BLK_DEV_RAM
	rd_image_start = boot_params.hdr.ram_size & RAMDISK_IMAGE_START_MASK;
	rd_prompt = ((boot_params.hdr.ram_size & RAMDISK_PROMPT_FLAG) != 0);
	rd_doload = ((boot_params.hdr.ram_size & RAMDISK_LOAD_FLAG) != 0);
#endif
	ARCH_SETUP

	setup_memory_map();

	copy_edd();

	if (!boot_params.hdr.root_flags)
		root_mountflags &= ~MS_RDONLY;
	init_mm.start_code = (unsigned long) _text;
	init_mm.end_code = (unsigned long) _etext;
	init_mm.end_data = (unsigned long) _edata;
	init_mm.brk = init_pg_tables_end + PAGE_OFFSET;

	code_resource.start = virt_to_phys(_text);
	code_resource.end = virt_to_phys(_etext)-1;
	data_resource.start = virt_to_phys(_etext);
	data_resource.end = virt_to_phys(_edata)-1;
	bss_resource.start = virt_to_phys(&__bss_start);
	bss_resource.end = virt_to_phys(&__bss_stop)-1;

	parse_early_param();

	finish_e820_parsing();

	strlcpy(command_line, boot_command_line, COMMAND_LINE_SIZE);
	*cmdline_p = command_line;

	if (efi_enabled)
		efi_init();

	e820_register_active_regions(0, 0, -1UL);
	/*
	 * partially used pages are not usable - thus
	 * we are rounding upwards:
	 */
	max_pfn = e820_end_of_ram();

	/* update e820 for memory not covered by WB MTRRs */
	mtrr_bp_init();
	if (mtrr_trim_uncached_memory(max_pfn)) {
		remove_all_active_ranges();
		e820_register_active_regions(0, 0, -1UL);
		max_pfn = e820_end_of_ram();
	}

	max_low_pfn = setup_memory();

#ifdef CONFIG_KVM_CLOCK
	kvmclock_init();
#endif

#ifdef CONFIG_VMI
	/*
	 * Must be after max_low_pfn is determined, and before kernel
	 * pagetables are setup.
	 */
	vmi_init();
#endif
	kvm_guest_init();

	/*
	 * NOTE: before this point _nobody_ is allowed to allocate
	 * any memory using the bootmem allocator.  Although the
	 * allocator is now initialised only the first 8Mb of the kernel
	 * virtual address space has been mapped.  All allocations before
	 * paging_init() has completed must use the alloc_bootmem_low_pages()
	 * variant (which allocates DMA'able memory) and care must be taken
	 * not to exceed the 8Mb limit.
	 */

	paging_init();

	/*
	 * NOTE: On x86-32, only from this point on, fixmaps are ready for use.
	 */

#ifdef CONFIG_PROVIDE_OHCI1394_DMA_INIT
	if (init_ohci1394_dma_early)
		init_ohci1394_dma_on_all_controllers();
#endif

	remapped_pgdat_init();
	sparse_init();
	zone_sizes_init();

	/*
	 * NOTE: at this point the bootmem allocator is fully available.
	 */

#ifdef CONFIG_BLK_DEV_INITRD
	relocate_initrd();
#endif

	paravirt_post_allocator_init();

	dmi_scan_machine();

	io_delay_init();

#ifdef CONFIG_X86_SMP
	/*
	 * setup to use the early static init tables during kernel startup
	 * X86_SMP will exclude sub-arches that don't deal well with it.
	 */
	x86_cpu_to_apicid_early_ptr = (void *)x86_cpu_to_apicid_init;
	x86_bios_cpu_apicid_early_ptr = (void *)x86_bios_cpu_apicid_init;
#ifdef CONFIG_NUMA
	x86_cpu_to_node_map_early_ptr = (void *)x86_cpu_to_node_map_init;
#endif
#endif

#ifdef CONFIG_X86_GENERICARCH
	generic_apic_probe();
#endif

#ifdef CONFIG_ACPI
	/*
	 * Parse the ACPI tables for possible boot-time SMP configuration.
	 */
	acpi_boot_table_init();
#endif

	early_quirks();

#ifdef CONFIG_ACPI
	acpi_boot_init();

#if defined(CONFIG_SMP) && defined(CONFIG_X86_PC)
	if (def_to_bigsmp)
		printk(KERN_WARNING "More than 8 CPUs detected and "
			"CONFIG_X86_PC cannot handle it.\nUse "
			"CONFIG_X86_GENERICARCH or CONFIG_X86_BIGSMP.\n");
#endif
#endif
#if defined(CONFIG_X86_MPPARSE) || defined(CONFIG_X86_VISWS)
	if (smp_found_config)
		get_smp_config();
#endif

	e820_setup_gap();
	e820_mark_nosave_regions(max_low_pfn);

#ifdef CONFIG_VT
#if defined(CONFIG_VGA_CONSOLE)
	if (!efi_enabled || (efi_mem_type(0xa0000) != EFI_CONVENTIONAL_MEMORY))
		conswitchp = &vga_con;
#elif defined(CONFIG_DUMMY_CONSOLE)
	conswitchp = &dummy_con;
#endif
#endif
}

/*
 * Request address space for all standard resources
 *
 * This is called just before pcibios_init(), which is also a
 * subsys_initcall, but is linked in later (in arch/i386/pci/common.c).
 */
static int __init request_standard_resources(void)
{
	int i;

	printk(KERN_INFO "Setting up standard PCI resources\n");
	init_iomem_resources(&code_resource, &data_resource, &bss_resource);

	request_resource(&iomem_resource, &video_ram_resource);

	/* request I/O space for devices used on all i[345]86 PCs */
	for (i = 0; i < ARRAY_SIZE(standard_io_resources); i++)
		request_resource(&ioport_resource, &standard_io_resources[i]);
	return 0;
}

subsys_initcall(request_standard_resources);