aboutsummaryrefslogtreecommitdiffstats
blob: 46a5ff25eda40dd64a7008d86a03d4a52a3b380f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
#include <linux/kernel.h>
#include <linux/errno.h>
#include <linux/string.h>
#include <linux/types.h>
#include <linux/mm.h>
#include <linux/smp.h>
#include <linux/init.h>
#include <linux/pfn.h>
#include <linux/memblock.h>

static u64 patterns[] __initdata = {
	0,
	0xffffffffffffffffULL,
	0x5555555555555555ULL,
	0xaaaaaaaaaaaaaaaaULL,
	0x1111111111111111ULL,
	0x2222222222222222ULL,
	0x4444444444444444ULL,
	0x8888888888888888ULL,
	0x3333333333333333ULL,
	0x6666666666666666ULL,
	0x9999999999999999ULL,
	0xccccccccccccccccULL,
	0x7777777777777777ULL,
	0xbbbbbbbbbbbbbbbbULL,
	0xddddddddddddddddULL,
	0xeeeeeeeeeeeeeeeeULL,
	0x7a6c7258554e494cULL, /* yeah ;-) */
};

static void __init reserve_bad_mem(u64 pattern, u64 start_bad, u64 end_bad)
{
	printk(KERN_INFO "  %016llx bad mem addr %010llx - %010llx reserved\n",
	       (unsigned long long) pattern,
	       (unsigned long long) start_bad,
	       (unsigned long long) end_bad);
	memblock_x86_reserve_range(start_bad, end_bad, "BAD RAM");
}

static void __init memtest(u64 pattern, u64 start_phys, u64 size)
{
	u64 *p, *start, *end;
	u64 start_bad, last_bad;
	u64 start_phys_aligned;
	const size_t incr = sizeof(pattern);

	start_phys_aligned = ALIGN(start_phys, incr);
	start = __va(start_phys_aligned);
	end = start + (size - (start_phys_aligned - start_phys)) / incr;
	start_bad = 0;
	last_bad = 0;

	for (p = start; p < end; p++)
		*p = pattern;

	for (p = start; p < end; p++, start_phys_aligned += incr) {
		if (*p == pattern)
			continue;
		if (start_phys_aligned == last_bad + incr) {
			last_bad += incr;
			continue;
		}
		if (start_bad)
			reserve_bad_mem(pattern, start_bad, last_bad + incr);
		start_bad = last_bad = start_phys_aligned;
	}
	if (start_bad)
		reserve_bad_mem(pattern, start_bad, last_bad + incr);
}

static void __init do_one_pass(u64 pattern, u64 start, u64 end)
{
	u64 i;
	phys_addr_t this_start, this_end;

	for_each_free_mem_range(i, MAX_NUMNODES, &this_start, &this_end, NULL) {
		this_start = clamp_t(phys_addr_t, this_start, start, end);
		this_end = clamp_t(phys_addr_t, this_end, start, end);
		if (this_start < this_end) {
			printk(KERN_INFO "  %010llx - %010llx pattern %016llx\n",
			       (unsigned long long)this_start,
			       (unsigned long long)this_end,
			       (unsigned long long)cpu_to_be64(pattern));
			memtest(pattern, this_start, this_end - this_start);
		}
	}
}

/* default is disabled */
static int memtest_pattern __initdata;

static int __init parse_memtest(char *arg)
{
	if (arg)
		memtest_pattern = simple_strtoul(arg, NULL, 0);
	else
		memtest_pattern = ARRAY_SIZE(patterns);

	return 0;
}

early_param("memtest", parse_memtest);

void __init early_memtest(unsigned long start, unsigned long end)
{
	unsigned int i;
	unsigned int idx = 0;

	if (!memtest_pattern)
		return;

	printk(KERN_INFO "early_memtest: # of tests: %d\n", memtest_pattern);
	for (i = 0; i < memtest_pattern; i++) {
		idx = i % ARRAY_SIZE(patterns);
		do_one_pass(patterns[idx], start, end);
	}

	if (idx > 0) {
		printk(KERN_INFO "early_memtest: wipe out "
		       "test pattern from memory\n");
		/* additional test with pattern 0 will do this */
		do_one_pass(0, start, end);
	}
}