aboutsummaryrefslogtreecommitdiffstats
blob: 60be1e0455daddb636998a03eb6d47e60d1eae81 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
#
# Block layer core configuration
#
menuconfig BLOCK
       bool "Enable the block layer" if EXPERT
       default y
       help
	 Provide block layer support for the kernel.

	 Disable this option to remove the block layer support from the
	 kernel. This may be useful for embedded devices.

	 If this option is disabled:

	   - block device files will become unusable
	   - some filesystems (such as ext3) will become unavailable.

	 Also, SCSI character devices and USB storage will be disabled since
	 they make use of various block layer definitions and facilities.

	 Say Y here unless you know you really don't want to mount disks and
	 suchlike.

if BLOCK

config LBDAF
	bool "Support for large (2TB+) block devices and files"
	depends on !64BIT
	default y
	help
	  Enable block devices or files of size 2TB and larger.

	  This option is required to support the full capacity of large
	  (2TB+) block devices, including RAID, disk, Network Block Device,
	  Logical Volume Manager (LVM) and loopback.
	
	  This option also enables support for single files larger than
	  2TB.

	  The ext4 filesystem requires that this feature be enabled in
	  order to support filesystems that have the huge_file feature
	  enabled.  Otherwise, it will refuse to mount in the read-write
	  mode any filesystems that use the huge_file feature, which is
	  enabled by default by mke2fs.ext4.

	  The GFS2 filesystem also requires this feature.

	  If unsure, say Y.

config BLK_DEV_BSG
	bool "Block layer SG support v4"
	default y
	help
	  Saying Y here will enable generic SG (SCSI generic) v4 support
	  for any block device.

	  Unlike SG v3 (aka block/scsi_ioctl.c drivers/scsi/sg.c), SG v4
	  can handle complicated SCSI commands: tagged variable length cdbs
	  with bidirectional data transfers and generic request/response
	  protocols (e.g. Task Management Functions and SMP in Serial
	  Attached SCSI).

	  This option is required by recent UDEV versions to properly
	  access device serial numbers, etc.

	  If unsure, say Y.

config BLK_DEV_INTEGRITY
	bool "Block layer data integrity support"
	---help---
	Some storage devices allow extra information to be
	stored/retrieved to help protect the data.  The block layer
	data integrity option provides hooks which can be used by
	filesystems to ensure better data integrity.

	Say yes here if you have a storage device that provides the
	T10/SCSI Data Integrity Field or the T13/ATA External Path
	Protection.  If in doubt, say N.

config BLK_DEV_THROTTLING
	bool "Block layer bio throttling support"
	depends on BLK_CGROUP=y && EXPERIMENTAL
	default n
	---help---
	Block layer bio throttling support. It can be used to limit
	the IO rate to a device. IO rate policies are per cgroup and
	one needs to mount and use blkio cgroup controller for creating
	cgroups and specifying per device IO rate policies.

	See Documentation/cgroups/blkio-controller.txt for more information.

endif # BLOCK

config BLOCK_COMPAT
	bool
	depends on BLOCK && COMPAT
	default y

source block/Kconfig.iosched