aboutsummaryrefslogtreecommitdiffstats
blob: f71eac35c1b942005f3973fd9c919091b9b08bbd (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
/*
 * Functions related to setting various queue properties from drivers
 */
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/bio.h>
#include <linux/blkdev.h>

#include "blk.h"

/*
 * for max sense size
 */
#include <scsi/scsi_cmnd.h>

/**
 * blk_end_sync_rq - executes a completion event on a request
 * @rq: request to complete
 * @error: end I/O status of the request
 */
static void blk_end_sync_rq(struct request *rq, int error)
{
	struct completion *waiting = rq->end_io_data;

	rq->end_io_data = NULL;
	__blk_put_request(rq->q, rq);

	/*
	 * complete last, if this is a stack request the process (and thus
	 * the rq pointer) could be invalid right after this complete()
	 */
	complete(waiting);
}

/**
 * blk_execute_rq_nowait - insert a request into queue for execution
 * @q:		queue to insert the request in
 * @bd_disk:	matching gendisk
 * @rq:		request to insert
 * @at_head:    insert request at head or tail of queue
 * @done:	I/O completion handler
 *
 * Description:
 *    Insert a fully prepared request at the back of the I/O scheduler queue
 *    for execution.  Don't wait for completion.
 *
 * Note:
 *    This function will invoke @done directly if the queue is dead.
 */
void blk_execute_rq_nowait(struct request_queue *q, struct gendisk *bd_disk,
			   struct request *rq, int at_head,
			   rq_end_io_fn *done)
{
	int where = at_head ? ELEVATOR_INSERT_FRONT : ELEVATOR_INSERT_BACK;
	bool is_pm_resume;

	WARN_ON(irqs_disabled());

	rq->rq_disk = bd_disk;
	rq->end_io = done;
	/*
	 * need to check this before __blk_run_queue(), because rq can
	 * be freed before that returns.
	 */
	is_pm_resume = rq->cmd_type == REQ_TYPE_PM_RESUME;

	spin_lock_irq(q->queue_lock);

	if (unlikely(blk_queue_dead(q))) {
		rq->errors = -ENXIO;
		if (rq->end_io)
			rq->end_io(rq, rq->errors);
		spin_unlock_irq(q->queue_lock);
		return;
	}

	__elv_add_request(q, rq, where);
	__blk_run_queue(q);
	/* the queue is stopped so it won't be run */
	if (is_pm_resume)
		q->request_fn(q);
	spin_unlock_irq(q->queue_lock);
}
EXPORT_SYMBOL_GPL(blk_execute_rq_nowait);

/**
 * blk_execute_rq - insert a request into queue for execution
 * @q:		queue to insert the request in
 * @bd_disk:	matching gendisk
 * @rq:		request to insert
 * @at_head:    insert request at head or tail of queue
 *
 * Description:
 *    Insert a fully prepared request at the back of the I/O scheduler queue
 *    for execution and wait for completion.
 */
int blk_execute_rq(struct request_queue *q, struct gendisk *bd_disk,
		   struct request *rq, int at_head)
{
	DECLARE_COMPLETION_ONSTACK(wait);
	char sense[SCSI_SENSE_BUFFERSIZE];
	int err = 0;
	unsigned long hang_check;

	/*
	 * we need an extra reference to the request, so we can look at
	 * it after io completion
	 */
	rq->ref_count++;

	if (!rq->sense) {
		memset(sense, 0, sizeof(sense));
		rq->sense = sense;
		rq->sense_len = 0;
	}

	rq->end_io_data = &wait;
	blk_execute_rq_nowait(q, bd_disk, rq, at_head, blk_end_sync_rq);

	/* Prevent hang_check timer from firing at us during very long I/O */
	hang_check = sysctl_hung_task_timeout_secs;
	if (hang_check)
		while (!wait_for_completion_timeout(&wait, hang_check * (HZ/2)));
	else
		wait_for_completion(&wait);

	if (rq->errors)
		err = -EIO;

	return err;
}
EXPORT_SYMBOL(blk_execute_rq);