aboutsummaryrefslogtreecommitdiffstats
blob: fe2e6ed0f510f378893bba54280f639bc585cb93 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
/*
 * Functions related to generic helpers functions
 */
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/bio.h>
#include <linux/blkdev.h>
#include <linux/scatterlist.h>

#include "blk.h"

static void blkdev_discard_end_io(struct bio *bio, int err)
{
	if (err) {
		if (err == -EOPNOTSUPP)
			set_bit(BIO_EOPNOTSUPP, &bio->bi_flags);
		clear_bit(BIO_UPTODATE, &bio->bi_flags);
	}

	if (bio->bi_private)
		complete(bio->bi_private);

	bio_put(bio);
}

/**
 * blkdev_issue_discard - queue a discard
 * @bdev:	blockdev to issue discard for
 * @sector:	start sector
 * @nr_sects:	number of sectors to discard
 * @gfp_mask:	memory allocation flags (for bio_alloc)
 * @flags:	BLKDEV_IFL_* flags to control behaviour
 *
 * Description:
 *    Issue a discard request for the sectors in question.
 */
int blkdev_issue_discard(struct block_device *bdev, sector_t sector,
		sector_t nr_sects, gfp_t gfp_mask, unsigned long flags)
{
	DECLARE_COMPLETION_ONSTACK(wait);
	struct request_queue *q = bdev_get_queue(bdev);
	int type = REQ_WRITE | REQ_DISCARD;
	unsigned int max_discard_sectors;
	struct bio *bio;
	int ret = 0;

	if (!q)
		return -ENXIO;

	if (!blk_queue_discard(q))
		return -EOPNOTSUPP;

	/*
	 * Ensure that max_discard_sectors is of the proper
	 * granularity
	 */
	max_discard_sectors = min(q->limits.max_discard_sectors, UINT_MAX >> 9);
	if (q->limits.discard_granularity) {
		unsigned int disc_sects = q->limits.discard_granularity >> 9;

		max_discard_sectors &= ~(disc_sects - 1);
	}

	if (flags & BLKDEV_IFL_SECURE) {
		if (!blk_queue_secdiscard(q))
			return -EOPNOTSUPP;
		type |= REQ_SECURE;
	}

	while (nr_sects && !ret) {
		bio = bio_alloc(gfp_mask, 1);
		if (!bio) {
			ret = -ENOMEM;
			break;
		}

		bio->bi_sector = sector;
		bio->bi_end_io = blkdev_discard_end_io;
		bio->bi_bdev = bdev;
		if (flags & BLKDEV_IFL_WAIT)
			bio->bi_private = &wait;

		if (nr_sects > max_discard_sectors) {
			bio->bi_size = max_discard_sectors << 9;
			nr_sects -= max_discard_sectors;
			sector += max_discard_sectors;
		} else {
			bio->bi_size = nr_sects << 9;
			nr_sects = 0;
		}

		bio_get(bio);
		submit_bio(type, bio);

		if (flags & BLKDEV_IFL_WAIT)
			wait_for_completion(&wait);

		if (bio_flagged(bio, BIO_EOPNOTSUPP))
			ret = -EOPNOTSUPP;
		else if (!bio_flagged(bio, BIO_UPTODATE))
			ret = -EIO;
		bio_put(bio);
	}

	return ret;
}
EXPORT_SYMBOL(blkdev_issue_discard);

struct bio_batch
{
	atomic_t 		done;
	unsigned long 		flags;
	struct completion 	*wait;
	bio_end_io_t		*end_io;
};

static void bio_batch_end_io(struct bio *bio, int err)
{
	struct bio_batch *bb = bio->bi_private;

	if (err) {
		if (err == -EOPNOTSUPP)
			set_bit(BIO_EOPNOTSUPP, &bb->flags);
		else
			clear_bit(BIO_UPTODATE, &bb->flags);
	}
	if (bb) {
		if (bb->end_io)
			bb->end_io(bio, err);
		atomic_inc(&bb->done);
		complete(bb->wait);
	}
	bio_put(bio);
}

/**
 * blkdev_issue_zeroout generate number of zero filed write bios
 * @bdev:	blockdev to issue
 * @sector:	start sector
 * @nr_sects:	number of sectors to write
 * @gfp_mask:	memory allocation flags (for bio_alloc)
 * @flags:	BLKDEV_IFL_* flags to control behaviour
 *
 * Description:
 *  Generate and issue number of bios with zerofiled pages.
 *  Send barrier at the beginning and at the end if requested. This guarantie
 *  correct request ordering. Empty barrier allow us to avoid post queue flush.
 */

int blkdev_issue_zeroout(struct block_device *bdev, sector_t sector,
			sector_t nr_sects, gfp_t gfp_mask, unsigned long flags)
{
	int ret;
	struct bio *bio;
	struct bio_batch bb;
	unsigned int sz, issued = 0;
	DECLARE_COMPLETION_ONSTACK(wait);

	atomic_set(&bb.done, 0);
	bb.flags = 1 << BIO_UPTODATE;
	bb.wait = &wait;
	bb.end_io = NULL;

submit:
	ret = 0;
	while (nr_sects != 0) {
		bio = bio_alloc(gfp_mask,
				min(nr_sects, (sector_t)BIO_MAX_PAGES));
		if (!bio) {
			ret = -ENOMEM;
			break;
		}

		bio->bi_sector = sector;
		bio->bi_bdev   = bdev;
		bio->bi_end_io = bio_batch_end_io;
		if (flags & BLKDEV_IFL_WAIT)
			bio->bi_private = &bb;

		while (nr_sects != 0) {
			sz = min((sector_t) PAGE_SIZE >> 9 , nr_sects);
			if (sz == 0)
				/* bio has maximum size possible */
				break;
			ret = bio_add_page(bio, ZERO_PAGE(0), sz << 9, 0);
			nr_sects -= ret >> 9;
			sector += ret >> 9;
			if (ret < (sz << 9))
				break;
		}
		ret = 0;
		issued++;
		submit_bio(WRITE, bio);
	}

	if (flags & BLKDEV_IFL_WAIT)
		/* Wait for bios in-flight */
		while ( issued != atomic_read(&bb.done))
			wait_for_completion(&wait);

	if (!test_bit(BIO_UPTODATE, &bb.flags))
		/* One of bios in the batch was completed with error.*/
		ret = -EIO;

	if (ret)
		goto out;

	if (test_bit(BIO_EOPNOTSUPP, &bb.flags)) {
		ret = -EOPNOTSUPP;
		goto out;
	}
	if (nr_sects != 0)
		goto submit;
out:
	return ret;
}
EXPORT_SYMBOL(blkdev_issue_zeroout);