aboutsummaryrefslogtreecommitdiffstats
blob: 19cc761cacb2a4b71fe9d4579226025324ffddf5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
/*
 * Functions related to generic helpers functions
 */
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/bio.h>
#include <linux/blkdev.h>
#include <linux/scatterlist.h>

#include "blk.h"

struct bio_batch {
	atomic_t		done;
	unsigned long		flags;
	struct completion	*wait;
};

static void bio_batch_end_io(struct bio *bio, int err)
{
	struct bio_batch *bb = bio->bi_private;

	if (err && (err != -EOPNOTSUPP))
		clear_bit(BIO_UPTODATE, &bb->flags);
	if (atomic_dec_and_test(&bb->done))
		complete(bb->wait);
	bio_put(bio);
}

/**
 * blkdev_issue_discard - queue a discard
 * @bdev:	blockdev to issue discard for
 * @sector:	start sector
 * @nr_sects:	number of sectors to discard
 * @gfp_mask:	memory allocation flags (for bio_alloc)
 * @flags:	BLKDEV_IFL_* flags to control behaviour
 *
 * Description:
 *    Issue a discard request for the sectors in question.
 */
int blkdev_issue_discard(struct block_device *bdev, sector_t sector,
		sector_t nr_sects, gfp_t gfp_mask, unsigned long flags)
{
	DECLARE_COMPLETION_ONSTACK(wait);
	struct request_queue *q = bdev_get_queue(bdev);
	int type = REQ_WRITE | REQ_DISCARD;
	unsigned int max_discard_sectors;
	unsigned int granularity, alignment, mask;
	struct bio_batch bb;
	struct bio *bio;
	int ret = 0;

	if (!q)
		return -ENXIO;

	if (!blk_queue_discard(q))
		return -EOPNOTSUPP;

	/* Zero-sector (unknown) and one-sector granularities are the same.  */
	granularity = max(q->limits.discard_granularity >> 9, 1U);
	mask = granularity - 1;
	alignment = (bdev_discard_alignment(bdev) >> 9) & mask;

	/*
	 * Ensure that max_discard_sectors is of the proper
	 * granularity, so that requests stay aligned after a split.
	 */
	max_discard_sectors = min(q->limits.max_discard_sectors, UINT_MAX >> 9);
	max_discard_sectors = round_down(max_discard_sectors, granularity);
	if (unlikely(!max_discard_sectors)) {
		/* Avoid infinite loop below. Being cautious never hurts. */
		return -EOPNOTSUPP;
	}

	if (flags & BLKDEV_DISCARD_SECURE) {
		if (!blk_queue_secdiscard(q))
			return -EOPNOTSUPP;
		type |= REQ_SECURE;
	}

	atomic_set(&bb.done, 1);
	bb.flags = 1 << BIO_UPTODATE;
	bb.wait = &wait;

	while (nr_sects) {
		unsigned int req_sects;
		sector_t end_sect;

		bio = bio_alloc(gfp_mask, 1);
		if (!bio) {
			ret = -ENOMEM;
			break;
		}

		req_sects = min_t(sector_t, nr_sects, max_discard_sectors);

		/*
		 * If splitting a request, and the next starting sector would be
		 * misaligned, stop the discard at the previous aligned sector.
		 */
		end_sect = sector + req_sects;
		if (req_sects < nr_sects && (end_sect & mask) != alignment) {
			end_sect =
				round_down(end_sect - alignment, granularity)
				+ alignment;
			req_sects = end_sect - sector;
		}

		bio->bi_sector = sector;
		bio->bi_end_io = bio_batch_end_io;
		bio->bi_bdev = bdev;
		bio->bi_private = &bb;

		bio->bi_size = req_sects << 9;
		nr_sects -= req_sects;
		sector = end_sect;

		atomic_inc(&bb.done);
		submit_bio(type, bio);
	}

	/* Wait for bios in-flight */
	if (!atomic_dec_and_test(&bb.done))
		wait_for_completion(&wait);

	if (!test_bit(BIO_UPTODATE, &bb.flags))
		ret = -EIO;

	return ret;
}
EXPORT_SYMBOL(blkdev_issue_discard);

/**
 * blkdev_issue_zeroout - generate number of zero filed write bios
 * @bdev:	blockdev to issue
 * @sector:	start sector
 * @nr_sects:	number of sectors to write
 * @gfp_mask:	memory allocation flags (for bio_alloc)
 *
 * Description:
 *  Generate and issue number of bios with zerofiled pages.
 */

int blkdev_issue_zeroout(struct block_device *bdev, sector_t sector,
			sector_t nr_sects, gfp_t gfp_mask)
{
	int ret;
	struct bio *bio;
	struct bio_batch bb;
	unsigned int sz;
	DECLARE_COMPLETION_ONSTACK(wait);

	atomic_set(&bb.done, 1);
	bb.flags = 1 << BIO_UPTODATE;
	bb.wait = &wait;

	ret = 0;
	while (nr_sects != 0) {
		bio = bio_alloc(gfp_mask,
				min(nr_sects, (sector_t)BIO_MAX_PAGES));
		if (!bio) {
			ret = -ENOMEM;
			break;
		}

		bio->bi_sector = sector;
		bio->bi_bdev   = bdev;
		bio->bi_end_io = bio_batch_end_io;
		bio->bi_private = &bb;

		while (nr_sects != 0) {
			sz = min((sector_t) PAGE_SIZE >> 9 , nr_sects);
			ret = bio_add_page(bio, ZERO_PAGE(0), sz << 9, 0);
			nr_sects -= ret >> 9;
			sector += ret >> 9;
			if (ret < (sz << 9))
				break;
		}
		ret = 0;
		atomic_inc(&bb.done);
		submit_bio(WRITE, bio);
	}

	/* Wait for bios in-flight */
	if (!atomic_dec_and_test(&bb.done))
		wait_for_completion(&wait);

	if (!test_bit(BIO_UPTODATE, &bb.flags))
		/* One of bios in the batch was completed with error.*/
		ret = -EIO;

	return ret;
}
EXPORT_SYMBOL(blkdev_issue_zeroout);