aboutsummaryrefslogtreecommitdiffstats
blob: ab43533ba641be51a8ed02129054d4d8530d684f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
/*
 * Functions related to mapping data to requests
 */
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/bio.h>
#include <linux/blkdev.h>
#include <scsi/sg.h>		/* for struct sg_iovec */

#include "blk.h"

int blk_rq_append_bio(struct request_queue *q, struct request *rq,
		      struct bio *bio)
{
	if (!rq->bio)
		blk_rq_bio_prep(q, rq, bio);
	else if (!ll_back_merge_fn(q, rq, bio))
		return -EINVAL;
	else {
		rq->biotail->bi_next = bio;
		rq->biotail = bio;

		rq->data_len += bio->bi_size;
	}
	return 0;
}
EXPORT_SYMBOL(blk_rq_append_bio);

static int __blk_rq_unmap_user(struct bio *bio)
{
	int ret = 0;

	if (bio) {
		if (bio_flagged(bio, BIO_USER_MAPPED))
			bio_unmap_user(bio);
		else
			ret = bio_uncopy_user(bio);
	}

	return ret;
}

static int __blk_rq_map_user(struct request_queue *q, struct request *rq,
			     void __user *ubuf, unsigned int len)
{
	unsigned long uaddr;
	unsigned int alignment;
	struct bio *bio, *orig_bio;
	int reading, ret;

	reading = rq_data_dir(rq) == READ;

	/*
	 * if alignment requirement is satisfied, map in user pages for
	 * direct dma. else, set up kernel bounce buffers
	 */
	uaddr = (unsigned long) ubuf;
	alignment = queue_dma_alignment(q) | q->dma_pad_mask;
	if (!(uaddr & alignment) && !(len & alignment))
		bio = bio_map_user(q, NULL, uaddr, len, reading);
	else
		bio = bio_copy_user(q, uaddr, len, reading);

	if (IS_ERR(bio))
		return PTR_ERR(bio);

	orig_bio = bio;
	blk_queue_bounce(q, &bio);

	/*
	 * We link the bounce buffer in and could have to traverse it
	 * later so we have to get a ref to prevent it from being freed
	 */
	bio_get(bio);

	ret = blk_rq_append_bio(q, rq, bio);
	if (!ret)
		return bio->bi_size;

	/* if it was boucned we must call the end io function */
	bio_endio(bio, 0);
	__blk_rq_unmap_user(orig_bio);
	bio_put(bio);
	return ret;
}

/**
 * blk_rq_map_user - map user data to a request, for REQ_BLOCK_PC usage
 * @q:		request queue where request should be inserted
 * @rq:		request structure to fill
 * @ubuf:	the user buffer
 * @len:	length of user data
 *
 * Description:
 *    Data will be mapped directly for zero copy io, if possible. Otherwise
 *    a kernel bounce buffer is used.
 *
 *    A matching blk_rq_unmap_user() must be issued at the end of io, while
 *    still in process context.
 *
 *    Note: The mapped bio may need to be bounced through blk_queue_bounce()
 *    before being submitted to the device, as pages mapped may be out of
 *    reach. It's the callers responsibility to make sure this happens. The
 *    original bio must be passed back in to blk_rq_unmap_user() for proper
 *    unmapping.
 */
int blk_rq_map_user(struct request_queue *q, struct request *rq,
		    void __user *ubuf, unsigned long len)
{
	unsigned long bytes_read = 0;
	struct bio *bio = NULL;
	int ret;

	if (len > (q->max_hw_sectors << 9))
		return -EINVAL;
	if (!len || !ubuf)
		return -EINVAL;

	while (bytes_read != len) {
		unsigned long map_len, end, start;

		map_len = min_t(unsigned long, len - bytes_read, BIO_MAX_SIZE);
		end = ((unsigned long)ubuf + map_len + PAGE_SIZE - 1)
								>> PAGE_SHIFT;
		start = (unsigned long)ubuf >> PAGE_SHIFT;

		/*
		 * A bad offset could cause us to require BIO_MAX_PAGES + 1
		 * pages. If this happens we just lower the requested
		 * mapping len by a page so that we can fit
		 */
		if (end - start > BIO_MAX_PAGES)
			map_len -= PAGE_SIZE;

		ret = __blk_rq_map_user(q, rq, ubuf, map_len);
		if (ret < 0)
			goto unmap_rq;
		if (!bio)
			bio = rq->bio;
		bytes_read += ret;
		ubuf += ret;
	}

	/*
	 * __blk_rq_map_user() copies the buffers if starting address
	 * or length isn't aligned to dma_pad_mask.  As the copied
	 * buffer is always page aligned, we know that there's enough
	 * room for padding.  Extend the last bio and update
	 * rq->data_len accordingly.
	 *
	 * On unmap, bio_uncopy_user() will use unmodified
	 * bio_map_data pointed to by bio->bi_private.
	 */
	if (len & q->dma_pad_mask) {
		unsigned int pad_len = (q->dma_pad_mask & ~len) + 1;
		struct bio *tail = rq->biotail;

		tail->bi_io_vec[tail->bi_vcnt - 1].bv_len += pad_len;
		tail->bi_size += pad_len;

		rq->extra_len += pad_len;
	}

	rq->buffer = rq->data = NULL;
	return 0;
unmap_rq:
	blk_rq_unmap_user(bio);
	rq->bio = NULL;
	return ret;
}
EXPORT_SYMBOL(blk_rq_map_user);

/**
 * blk_rq_map_user_iov - map user data to a request, for REQ_BLOCK_PC usage
 * @q:		request queue where request should be inserted
 * @rq:		request to map data to
 * @iov:	pointer to the iovec
 * @iov_count:	number of elements in the iovec
 * @len:	I/O byte count
 *
 * Description:
 *    Data will be mapped directly for zero copy io, if possible. Otherwise
 *    a kernel bounce buffer is used.
 *
 *    A matching blk_rq_unmap_user() must be issued at the end of io, while
 *    still in process context.
 *
 *    Note: The mapped bio may need to be bounced through blk_queue_bounce()
 *    before being submitted to the device, as pages mapped may be out of
 *    reach. It's the callers responsibility to make sure this happens. The
 *    original bio must be passed back in to blk_rq_unmap_user() for proper
 *    unmapping.
 */
int blk_rq_map_user_iov(struct request_queue *q, struct request *rq,
			struct sg_iovec *iov, int iov_count, unsigned int len)
{
	struct bio *bio;
	int i, read = rq_data_dir(rq) == READ;
	int unaligned = 0;

	if (!iov || iov_count <= 0)
		return -EINVAL;

	for (i = 0; i < iov_count; i++) {
		unsigned long uaddr = (unsigned long)iov[i].iov_base;

		if (uaddr & queue_dma_alignment(q)) {
			unaligned = 1;
			break;
		}
	}

	if (unaligned || (q->dma_pad_mask & len))
		bio = bio_copy_user_iov(q, iov, iov_count, read);
	else
		bio = bio_map_user_iov(q, NULL, iov, iov_count, read);

	if (IS_ERR(bio))
		return PTR_ERR(bio);

	if (bio->bi_size != len) {
		bio_endio(bio, 0);
		bio_unmap_user(bio);
		return -EINVAL;
	}

	bio_get(bio);
	blk_rq_bio_prep(q, rq, bio);
	rq->buffer = rq->data = NULL;
	return 0;
}

/**
 * blk_rq_unmap_user - unmap a request with user data
 * @bio:	       start of bio list
 *
 * Description:
 *    Unmap a rq previously mapped by blk_rq_map_user(). The caller must
 *    supply the original rq->bio from the blk_rq_map_user() return, since
 *    the io completion may have changed rq->bio.
 */
int blk_rq_unmap_user(struct bio *bio)
{
	struct bio *mapped_bio;
	int ret = 0, ret2;

	while (bio) {
		mapped_bio = bio;
		if (unlikely(bio_flagged(bio, BIO_BOUNCED)))
			mapped_bio = bio->bi_private;

		ret2 = __blk_rq_unmap_user(mapped_bio);
		if (ret2 && !ret)
			ret = ret2;

		mapped_bio = bio;
		bio = bio->bi_next;
		bio_put(mapped_bio);
	}

	return ret;
}
EXPORT_SYMBOL(blk_rq_unmap_user);

/**
 * blk_rq_map_kern - map kernel data to a request, for REQ_BLOCK_PC usage
 * @q:		request queue where request should be inserted
 * @rq:		request to fill
 * @kbuf:	the kernel buffer
 * @len:	length of user data
 * @gfp_mask:	memory allocation flags
 */
int blk_rq_map_kern(struct request_queue *q, struct request *rq, void *kbuf,
		    unsigned int len, gfp_t gfp_mask)
{
	struct bio *bio;

	if (len > (q->max_hw_sectors << 9))
		return -EINVAL;
	if (!len || !kbuf)
		return -EINVAL;

	bio = bio_map_kern(q, kbuf, len, gfp_mask);
	if (IS_ERR(bio))
		return PTR_ERR(bio);

	if (rq_data_dir(rq) == WRITE)
		bio->bi_rw |= (1 << BIO_RW);

	blk_rq_bio_prep(q, rq, bio);
	blk_queue_bounce(q, &rq->bio);
	rq->buffer = rq->data = NULL;
	return 0;
}
EXPORT_SYMBOL(blk_rq_map_kern);