aboutsummaryrefslogtreecommitdiffstats
blob: 9e0042ca9495909623d739c83efc6eb3d110ac53 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
#ifndef BLK_INTERNAL_H
#define BLK_INTERNAL_H

/* Amount of time in which a process may batch requests */
#define BLK_BATCH_TIME	(HZ/50UL)

/* Number of requests a "batching" process may submit */
#define BLK_BATCH_REQ	32

extern struct kmem_cache *blk_requestq_cachep;
extern struct kobj_type blk_queue_ktype;

void init_request_from_bio(struct request *req, struct bio *bio);
void blk_rq_bio_prep(struct request_queue *q, struct request *rq,
			struct bio *bio);
void blk_dequeue_request(struct request *rq);
void __blk_queue_free_tags(struct request_queue *q);

void blk_unplug_work(struct work_struct *work);
void blk_unplug_timeout(unsigned long data);
void blk_rq_timed_out_timer(unsigned long data);
void blk_delete_timer(struct request *);
void blk_add_timer(struct request *);
void __generic_unplug_device(struct request_queue *);

/*
 * Internal atomic flags for request handling
 */
enum rq_atomic_flags {
	REQ_ATOM_COMPLETE = 0,
};

/*
 * EH timer and IO completion will both attempt to 'grab' the request, make
 * sure that only one of them suceeds
 */
static inline int blk_mark_rq_complete(struct request *rq)
{
	return test_and_set_bit(REQ_ATOM_COMPLETE, &rq->atomic_flags);
}

static inline void blk_clear_rq_complete(struct request *rq)
{
	clear_bit(REQ_ATOM_COMPLETE, &rq->atomic_flags);
}

/*
 * Internal elevator interface
 */
#define ELV_ON_HASH(rq)		(!hlist_unhashed(&(rq)->hash))

static inline struct request *__elv_next_request(struct request_queue *q)
{
	struct request *rq;

	while (1) {
		while (!list_empty(&q->queue_head)) {
			rq = list_entry_rq(q->queue_head.next);
			if (blk_do_ordered(q, &rq))
				return rq;
		}

		if (!q->elevator->ops->elevator_dispatch_fn(q, 0))
			return NULL;
	}
}

static inline void elv_activate_rq(struct request_queue *q, struct request *rq)
{
	struct elevator_queue *e = q->elevator;

	if (e->ops->elevator_activate_req_fn)
		e->ops->elevator_activate_req_fn(q, rq);
}

static inline void elv_deactivate_rq(struct request_queue *q, struct request *rq)
{
	struct elevator_queue *e = q->elevator;

	if (e->ops->elevator_deactivate_req_fn)
		e->ops->elevator_deactivate_req_fn(q, rq);
}

#ifdef CONFIG_FAIL_IO_TIMEOUT
int blk_should_fake_timeout(struct request_queue *);
ssize_t part_timeout_show(struct device *, struct device_attribute *, char *);
ssize_t part_timeout_store(struct device *, struct device_attribute *,
				const char *, size_t);
#else
static inline int blk_should_fake_timeout(struct request_queue *q)
{
	return 0;
}
#endif

struct io_context *current_io_context(gfp_t gfp_flags, int node);

int ll_back_merge_fn(struct request_queue *q, struct request *req,
		     struct bio *bio);
int ll_front_merge_fn(struct request_queue *q, struct request *req, 
		      struct bio *bio);
int attempt_back_merge(struct request_queue *q, struct request *rq);
int attempt_front_merge(struct request_queue *q, struct request *rq);
void blk_recalc_rq_segments(struct request *rq);

void blk_queue_congestion_threshold(struct request_queue *q);

int blk_dev_init(void);

void elv_quiesce_start(struct request_queue *q);
void elv_quiesce_end(struct request_queue *q);


/*
 * Return the threshold (number of used requests) at which the queue is
 * considered to be congested.  It include a little hysteresis to keep the
 * context switch rate down.
 */
static inline int queue_congestion_on_threshold(struct request_queue *q)
{
	return q->nr_congestion_on;
}

/*
 * The threshold at which a queue is considered to be uncongested
 */
static inline int queue_congestion_off_threshold(struct request_queue *q)
{
	return q->nr_congestion_off;
}

#if defined(CONFIG_BLK_DEV_INTEGRITY)

#define rq_for_each_integrity_segment(bvl, _rq, _iter)		\
	__rq_for_each_bio(_iter.bio, _rq)			\
		bip_for_each_vec(bvl, _iter.bio->bi_integrity, _iter.i)

#endif /* BLK_DEV_INTEGRITY */

static inline int blk_cpu_to_group(int cpu)
{
#ifdef CONFIG_SCHED_MC
	const struct cpumask *mask = cpu_coregroup_mask(cpu);
	return cpumask_first(mask);
#elif defined(CONFIG_SCHED_SMT)
	return cpumask_first(topology_thread_cpumask(cpu));
#else
	return cpu;
#endif
}

/*
 * Contribute to IO statistics IFF:
 *
 *	a) it's attached to a gendisk, and
 *	b) the queue had IO stats enabled when this request was started, and
 *	c) it's a file system request
 */
static inline int blk_do_io_stat(struct request *rq)
{
	return rq->rq_disk && blk_rq_io_stat(rq) && blk_fs_request(rq) &&
		blk_discard_rq(rq);
}

#endif