aboutsummaryrefslogtreecommitdiffstats
blob: d03985b04d6768bd0966c3c75f27b6a1336ede1b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
#include <linux/capability.h>
#include <linux/blkdev.h>
#include <linux/blkpg.h>
#include <linux/hdreg.h>
#include <linux/backing-dev.h>
#include <linux/buffer_head.h>
#include <linux/smp_lock.h>
#include <linux/blktrace_api.h>
#include <asm/uaccess.h>

static int blkpg_ioctl(struct block_device *bdev, struct blkpg_ioctl_arg __user *arg)
{
	struct block_device *bdevp;
	struct gendisk *disk;
	struct hd_struct *part;
	struct blkpg_ioctl_arg a;
	struct blkpg_partition p;
	struct disk_part_iter piter;
	long long start, length;
	int partno;

	if (!capable(CAP_SYS_ADMIN))
		return -EACCES;
	if (copy_from_user(&a, arg, sizeof(struct blkpg_ioctl_arg)))
		return -EFAULT;
	if (copy_from_user(&p, a.data, sizeof(struct blkpg_partition)))
		return -EFAULT;
	disk = bdev->bd_disk;
	if (bdev != bdev->bd_contains)
		return -EINVAL;
	partno = p.pno;
	if (partno <= 0)
		return -EINVAL;
	switch (a.op) {
		case BLKPG_ADD_PARTITION:
			start = p.start >> 9;
			length = p.length >> 9;
			/* check for fit in a hd_struct */ 
			if (sizeof(sector_t) == sizeof(long) && 
			    sizeof(long long) > sizeof(long)) {
				long pstart = start, plength = length;
				if (pstart != start || plength != length
				    || pstart < 0 || plength < 0)
					return -EINVAL;
			}

			mutex_lock(&bdev->bd_mutex);

			/* overlap? */
			disk_part_iter_init(&piter, disk,
					    DISK_PITER_INCL_EMPTY);
			while ((part = disk_part_iter_next(&piter))) {
				if (!(start + length <= part->start_sect ||
				      start >= part->start_sect + part->nr_sects)) {
					disk_part_iter_exit(&piter);
					mutex_unlock(&bdev->bd_mutex);
					return -EBUSY;
				}
			}
			disk_part_iter_exit(&piter);

			/* all seems OK */
			part = add_partition(disk, partno, start, length,
					     ADDPART_FLAG_NONE);
			mutex_unlock(&bdev->bd_mutex);
			return IS_ERR(part) ? PTR_ERR(part) : 0;
		case BLKPG_DEL_PARTITION:
			part = disk_get_part(disk, partno);
			if (!part)
				return -ENXIO;

			bdevp = bdget(part_devt(part));
			disk_put_part(part);
			if (!bdevp)
				return -ENOMEM;

			mutex_lock(&bdevp->bd_mutex);
			if (bdevp->bd_openers) {
				mutex_unlock(&bdevp->bd_mutex);
				bdput(bdevp);
				return -EBUSY;
			}
			/* all seems OK */
			fsync_bdev(bdevp);
			invalidate_bdev(bdevp);

			mutex_lock_nested(&bdev->bd_mutex, 1);
			delete_partition(disk, partno);
			mutex_unlock(&bdev->bd_mutex);
			mutex_unlock(&bdevp->bd_mutex);
			bdput(bdevp);

			return 0;
		default:
			return -EINVAL;
	}
}

static int blkdev_reread_part(struct block_device *bdev)
{
	struct gendisk *disk = bdev->bd_disk;
	int res;

	if (!disk_partitionable(disk) || bdev != bdev->bd_contains)
		return -EINVAL;
	if (!capable(CAP_SYS_ADMIN))
		return -EACCES;
	if (!mutex_trylock(&bdev->bd_mutex))
		return -EBUSY;
	res = rescan_partitions(disk, bdev);
	mutex_unlock(&bdev->bd_mutex);
	return res;
}

static void blk_ioc_discard_endio(struct bio *bio, int err)
{
	if (err) {
		if (err == -EOPNOTSUPP)
			set_bit(BIO_EOPNOTSUPP, &bio->bi_flags);
		clear_bit(BIO_UPTODATE, &bio->bi_flags);
	}
	complete(bio->bi_private);
}

static int blk_ioctl_discard(struct block_device *bdev, uint64_t start,
			     uint64_t len)
{
	struct request_queue *q = bdev_get_queue(bdev);
	int ret = 0;

	if (start & 511)
		return -EINVAL;
	if (len & 511)
		return -EINVAL;
	start >>= 9;
	len >>= 9;

	if (start + len > (bdev->bd_inode->i_size >> 9))
		return -EINVAL;

	if (!q->prepare_discard_fn)
		return -EOPNOTSUPP;

	while (len && !ret) {
		DECLARE_COMPLETION_ONSTACK(wait);
		struct bio *bio;

		bio = bio_alloc(GFP_KERNEL, 0);
		if (!bio)
			return -ENOMEM;

		bio->bi_end_io = blk_ioc_discard_endio;
		bio->bi_bdev = bdev;
		bio->bi_private = &wait;
		bio->bi_sector = start;

		if (len > q->max_hw_sectors) {
			bio->bi_size = q->max_hw_sectors << 9;
			len -= q->max_hw_sectors;
			start += q->max_hw_sectors;
		} else {
			bio->bi_size = len << 9;
			len = 0;
		}
		submit_bio(DISCARD_NOBARRIER, bio);

		wait_for_completion(&wait);

		if (bio_flagged(bio, BIO_EOPNOTSUPP))
			ret = -EOPNOTSUPP;
		else if (!bio_flagged(bio, BIO_UPTODATE))
			ret = -EIO;
		bio_put(bio);
	}
	return ret;
}

static int put_ushort(unsigned long arg, unsigned short val)
{
	return put_user(val, (unsigned short __user *)arg);
}

static int put_int(unsigned long arg, int val)
{
	return put_user(val, (int __user *)arg);
}

static int put_long(unsigned long arg, long val)
{
	return put_user(val, (long __user *)arg);
}

static int put_ulong(unsigned long arg, unsigned long val)
{
	return put_user(val, (unsigned long __user *)arg);
}

static int put_u64(unsigned long arg, u64 val)
{
	return put_user(val, (u64 __user *)arg);
}

int __blkdev_driver_ioctl(struct block_device *bdev, fmode_t mode,
			unsigned cmd, unsigned long arg)
{
	struct gendisk *disk = bdev->bd_disk;
	int ret;

	if (disk->fops->ioctl)
		return disk->fops->ioctl(bdev, mode, cmd, arg);

	if (disk->fops->locked_ioctl) {
		lock_kernel();
		ret = disk->fops->locked_ioctl(bdev, mode, cmd, arg);
		unlock_kernel();
		return ret;
	}

	return -ENOTTY;
}
/*
 * For the record: _GPL here is only because somebody decided to slap it
 * on the previous export.  Sheer idiocy, since it wasn't copyrightable
 * at all and could be open-coded without any exports by anybody who cares.
 */
EXPORT_SYMBOL_GPL(__blkdev_driver_ioctl);

/*
 * always keep this in sync with compat_blkdev_ioctl() and
 * compat_blkdev_locked_ioctl()
 */
int blkdev_ioctl(struct block_device *bdev, fmode_t mode, unsigned cmd,
			unsigned long arg)
{
	struct gendisk *disk = bdev->bd_disk;
	struct backing_dev_info *bdi;
	loff_t size;
	int ret, n;

	switch(cmd) {
	case BLKFLSBUF:
		if (!capable(CAP_SYS_ADMIN))
			return -EACCES;

		ret = __blkdev_driver_ioctl(bdev, mode, cmd, arg);
		/* -EINVAL to handle old uncorrected drivers */
		if (ret != -EINVAL && ret != -ENOTTY)
			return ret;

		lock_kernel();
		fsync_bdev(bdev);
		invalidate_bdev(bdev);
		unlock_kernel();
		return 0;

	case BLKROSET:
		ret = __blkdev_driver_ioctl(bdev, mode, cmd, arg);
		/* -EINVAL to handle old uncorrected drivers */
		if (ret != -EINVAL && ret != -ENOTTY)
			return ret;
		if (!capable(CAP_SYS_ADMIN))
			return -EACCES;
		if (get_user(n, (int __user *)(arg)))
			return -EFAULT;
		lock_kernel();
		set_device_ro(bdev, n);
		unlock_kernel();
		return 0;

	case BLKDISCARD: {
		uint64_t range[2];

		if (!(mode & FMODE_WRITE))
			return -EBADF;

		if (copy_from_user(range, (void __user *)arg, sizeof(range)))
			return -EFAULT;

		return blk_ioctl_discard(bdev, range[0], range[1]);
	}

	case HDIO_GETGEO: {
		struct hd_geometry geo;

		if (!arg)
			return -EINVAL;
		if (!disk->fops->getgeo)
			return -ENOTTY;

		/*
		 * We need to set the startsect first, the driver may
		 * want to override it.
		 */
		geo.start = get_start_sect(bdev);
		ret = disk->fops->getgeo(bdev, &geo);
		if (ret)
			return ret;
		if (copy_to_user((struct hd_geometry __user *)arg, &geo,
					sizeof(geo)))
			return -EFAULT;
		return 0;
	}
	case BLKRAGET:
	case BLKFRAGET:
		if (!arg)
			return -EINVAL;
		bdi = blk_get_backing_dev_info(bdev);
		if (bdi == NULL)
			return -ENOTTY;
		return put_long(arg, (bdi->ra_pages * PAGE_CACHE_SIZE) / 512);
	case BLKROGET:
		return put_int(arg, bdev_read_only(bdev) != 0);
	case BLKBSZGET: /* get the logical block size (cf. BLKSSZGET) */
		return put_int(arg, block_size(bdev));
	case BLKSSZGET: /* get block device hardware sector size */
		return put_int(arg, bdev_hardsect_size(bdev));
	case BLKSECTGET:
		return put_ushort(arg, bdev_get_queue(bdev)->max_sectors);
	case BLKRASET:
	case BLKFRASET:
		if(!capable(CAP_SYS_ADMIN))
			return -EACCES;
		bdi = blk_get_backing_dev_info(bdev);
		if (bdi == NULL)
			return -ENOTTY;
		lock_kernel();
		bdi->ra_pages = (arg * 512) / PAGE_CACHE_SIZE;
		unlock_kernel();
		return 0;
	case BLKBSZSET:
		/* set the logical block size */
		if (!capable(CAP_SYS_ADMIN))
			return -EACCES;
		if (!arg)
			return -EINVAL;
		if (get_user(n, (int __user *) arg))
			return -EFAULT;
		if (!(mode & FMODE_EXCL) && bd_claim(bdev, &bdev) < 0)
			return -EBUSY;
		ret = set_blocksize(bdev, n);
		if (!(mode & FMODE_EXCL))
			bd_release(bdev);
		return ret;
	case BLKPG:
		lock_kernel();
		ret = blkpg_ioctl(bdev, (struct blkpg_ioctl_arg __user *) arg);
		unlock_kernel();
		break;
	case BLKRRPART:
		lock_kernel();
		ret = blkdev_reread_part(bdev);
		unlock_kernel();
		break;
	case BLKGETSIZE:
		size = bdev->bd_inode->i_size;
		if ((size >> 9) > ~0UL)
			return -EFBIG;
		return put_ulong(arg, size >> 9);
	case BLKGETSIZE64:
		return put_u64(arg, bdev->bd_inode->i_size);
	case BLKTRACESTART:
	case BLKTRACESTOP:
	case BLKTRACESETUP:
	case BLKTRACETEARDOWN:
		lock_kernel();
		ret = blk_trace_ioctl(bdev, cmd, (char __user *) arg);
		unlock_kernel();
		break;
	default:
		ret = __blkdev_driver_ioctl(bdev, mode, cmd, arg);
	}
	return ret;
}
EXPORT_SYMBOL_GPL(blkdev_ioctl);