aboutsummaryrefslogtreecommitdiffstats
blob: 785f67f963efd5b53e0a0358e956888b103da5bd (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
1399
1400
1401
1402
1403
1404
1405
1406
1407
1408
1409
1410
1411
1412
1413
1414
1415
1416
1417
1418
1419
1420
1421
1422
1423
1424
1425
1426
1427
1428
1429
1430
1431
1432
1433
1434
1435
1436
1437
1438
1439
1440
1441
1442
1443
1444
1445
1446
1447
1448
1449
1450
1451
1452
1453
1454
1455
1456
1457
1458
1459
1460
1461
1462
1463
1464
1465
1466
1467
1468
1469
1470
1471
1472
1473
1474
1475
1476
1477
1478
1479
1480
1481
1482
1483
1484
1485
1486
1487
1488
1489
1490
1491
1492
1493
1494
1495
1496
1497
1498
1499
1500
1501
1502
1503
1504
1505
1506
1507
1508
1509
1510
1511
1512
1513
1514
1515
1516
1517
1518
1519
1520
1521
1522
1523
1524
1525
1526
1527
1528
1529
1530
1531
1532
1533
1534
1535
1536
1537
1538
1539
1540
1541
1542
1543
1544
1545
1546
1547
1548
1549
1550
1551
1552
1553
1554
1555
1556
1557
1558
1559
1560
1561
1562
1563
1564
1565
1566
1567
1568
1569
1570
1571
1572
1573
1574
1575
1576
1577
1578
1579
1580
1581
1582
1583
1584
1585
1586
1587
1588
1589
1590
1591
1592
1593
1594
1595
1596
1597
1598
1599
1600
1601
1602
1603
1604
1605
1606
1607
1608
1609
1610
1611
1612
1613
1614
1615
1616
1617
1618
1619
1620
1621
1622
1623
1624
1625
1626
1627
1628
1629
1630
1631
1632
1633
1634
1635
1636
1637
1638
1639
1640
1641
1642
1643
1644
1645
1646
1647
1648
1649
1650
1651
1652
1653
1654
1655
1656
1657
1658
1659
1660
1661
1662
1663
1664
1665
1666
1667
1668
1669
1670
1671
1672
1673
1674
1675
1676
1677
1678
1679
1680
1681
1682
1683
1684
1685
1686
1687
1688
1689
1690
1691
1692
1693
1694
1695
1696
1697
1698
1699
1700
1701
1702
1703
1704
1705
1706
1707
1708
1709
1710
1711
1712
1713
1714
1715
1716
1717
1718
1719
1720
1721
1722
1723
1724
1725
1726
1727
1728
1729
1730
1731
1732
1733
1734
1735
1736
1737
1738
1739
1740
1741
1742
1743
1744
1745
1746
1747
1748
1749
1750
1751
1752
1753
1754
1755
1756
1757
1758
1759
1760
1761
1762
1763
1764
1765
1766
1767
1768
1769
1770
1771
1772
1773
1774
1775
1776
1777
1778
1779
1780
1781
1782
1783
1784
1785
1786
1787
1788
1789
1790
1791
1792
1793
1794
1795
1796
1797
1798
1799
1800
1801
1802
1803
1804
1805
1806
1807
1808
1809
1810
1811
1812
1813
1814
1815
1816
1817
1818
1819
1820
1821
1822
1823
1824
1825
1826
1827
1828
1829
1830
1831
1832
1833
1834
1835
1836
1837
1838
1839
1840
1841
1842
1843
1844
1845
1846
1847
1848
1849
1850
1851
1852
1853
1854
1855
1856
1857
1858
1859
1860
1861
1862
1863
1864
1865
1866
1867
1868
1869
1870
1871
1872
1873
1874
1875
1876
1877
1878
1879
1880
1881
1882
1883
1884
1885
1886
1887
1888
1889
1890
1891
1892
1893
1894
1895
1896
1897
1898
1899
1900
1901
1902
1903
1904
1905
1906
1907
1908
1909
1910
1911
1912
1913
1914
1915
1916
1917
1918
1919
1920
1921
1922
1923
1924
1925
1926
1927
1928
1929
1930
1931
1932
1933
1934
1935
1936
1937
1938
1939
1940
1941
1942
1943
1944
1945
1946
1947
1948
1949
1950
1951
1952
1953
1954
1955
1956
1957
1958
1959
1960
1961
1962
1963
1964
1965
1966
1967
1968
1969
1970
1971
1972
1973
1974
1975
1976
1977
1978
1979
1980
1981
1982
1983
1984
1985
1986
1987
1988
1989
1990
1991
1992
1993
1994
1995
1996
1997
1998
1999
2000
2001
2002
2003
2004
2005
2006
2007
2008
2009
2010
2011
2012
2013
2014
2015
2016
2017
2018
2019
2020
2021
2022
2023
2024
2025
2026
2027
2028
2029
2030
2031
2032
2033
2034
2035
2036
2037
2038
2039
2040
2041
2042
2043
2044
2045
2046
2047
2048
2049
2050
2051
2052
2053
2054
2055
2056
2057
2058
2059
2060
2061
2062
2063
2064
2065
2066
2067
2068
2069
2070
2071
2072
2073
2074
2075
2076
2077
2078
2079
2080
2081
2082
2083
2084
2085
2086
2087
2088
2089
2090
2091
2092
2093
2094
2095
2096
2097
2098
2099
2100
2101
2102
2103
2104
2105
2106
2107
2108
2109
2110
2111
2112
2113
2114
2115
2116
2117
2118
2119
2120
2121
2122
2123
2124
2125
2126
2127
2128
2129
2130
2131
2132
2133
2134
2135
2136
2137
2138
2139
2140
2141
2142
2143
2144
2145
2146
2147
2148
2149
2150
2151
2152
2153
2154
2155
2156
2157
2158
2159
2160
2161
2162
2163
2164
2165
2166
2167
2168
2169
2170
2171
2172
2173
2174
2175
2176
2177
2178
2179
2180
2181
2182
2183
2184
2185
2186
2187
2188
2189
2190
2191
2192
2193
2194
2195
2196
2197
2198
2199
2200
2201
2202
2203
2204
2205
2206
2207
2208
2209
2210
2211
2212
2213
2214
2215
2216
2217
2218
2219
2220
2221
2222
2223
2224
2225
2226
2227
2228
2229
2230
2231
2232
2233
2234
2235
2236
2237
2238
2239
2240
2241
2242
2243
2244
2245
2246
2247
2248
2249
2250
2251
2252
2253
2254
2255
2256
2257
2258
2259
2260
2261
2262
2263
2264
2265
2266
2267
2268
2269
2270
2271
2272
2273
2274
2275
2276
2277
2278
2279
2280
2281
2282
2283
2284
2285
2286
2287
2288
2289
2290
2291
2292
2293
2294
2295
2296
2297
2298
2299
2300
2301
2302
2303
2304
2305
2306
2307
2308
2309
2310
2311
2312
2313
2314
2315
2316
2317
2318
2319
2320
2321
2322
2323
2324
2325
2326
2327
2328
2329
2330
2331
2332
2333
2334
2335
2336
2337
2338
2339
2340
2341
2342
2343
2344
2345
2346
2347
2348
2349
2350
2351
2352
2353
2354
2355
2356
2357
2358
2359
2360
2361
2362
2363
2364
2365
2366
2367
/* i915_dma.c -- DMA support for the I915 -*- linux-c -*-
 */
/*
 * Copyright 2003 Tungsten Graphics, Inc., Cedar Park, Texas.
 * All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the
 * "Software"), to deal in the Software without restriction, including
 * without limitation the rights to use, copy, modify, merge, publish,
 * distribute, sub license, and/or sell copies of the Software, and to
 * permit persons to whom the Software is furnished to do so, subject to
 * the following conditions:
 *
 * The above copyright notice and this permission notice (including the
 * next paragraph) shall be included in all copies or substantial portions
 * of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS
 * OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF
 * MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT.
 * IN NO EVENT SHALL TUNGSTEN GRAPHICS AND/OR ITS SUPPLIERS BE LIABLE FOR
 * ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT,
 * TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE
 * SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 *
 */

#include "drmP.h"
#include "drm.h"
#include "drm_crtc_helper.h"
#include "drm_fb_helper.h"
#include "intel_drv.h"
#include "i915_drm.h"
#include "i915_drv.h"
#include "i915_trace.h"
#include "../../../platform/x86/intel_ips.h"
#include <linux/pci.h>
#include <linux/vgaarb.h>
#include <linux/acpi.h>
#include <linux/pnp.h>
#include <linux/vga_switcheroo.h>
#include <linux/slab.h>
#include <linux/module.h>
#include <acpi/video.h>

static void i915_write_hws_pga(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	u32 addr;

	addr = dev_priv->status_page_dmah->busaddr;
	if (INTEL_INFO(dev)->gen >= 4)
		addr |= (dev_priv->status_page_dmah->busaddr >> 28) & 0xf0;
	I915_WRITE(HWS_PGA, addr);
}

/**
 * Sets up the hardware status page for devices that need a physical address
 * in the register.
 */
static int i915_init_phys_hws(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;

	/* Program Hardware Status Page */
	dev_priv->status_page_dmah =
		drm_pci_alloc(dev, PAGE_SIZE, PAGE_SIZE);

	if (!dev_priv->status_page_dmah) {
		DRM_ERROR("Can not allocate hardware status page\n");
		return -ENOMEM;
	}

	memset_io((void __force __iomem *)dev_priv->status_page_dmah->vaddr,
		  0, PAGE_SIZE);

	i915_write_hws_pga(dev);

	DRM_DEBUG_DRIVER("Enabled hardware status page\n");
	return 0;
}

/**
 * Frees the hardware status page, whether it's a physical address or a virtual
 * address set up by the X Server.
 */
static void i915_free_hws(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	struct intel_ring_buffer *ring = LP_RING(dev_priv);

	if (dev_priv->status_page_dmah) {
		drm_pci_free(dev, dev_priv->status_page_dmah);
		dev_priv->status_page_dmah = NULL;
	}

	if (ring->status_page.gfx_addr) {
		ring->status_page.gfx_addr = 0;
		drm_core_ioremapfree(&dev_priv->hws_map, dev);
	}

	/* Need to rewrite hardware status page */
	I915_WRITE(HWS_PGA, 0x1ffff000);
}

void i915_kernel_lost_context(struct drm_device * dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	struct drm_i915_master_private *master_priv;
	struct intel_ring_buffer *ring = LP_RING(dev_priv);

	/*
	 * We should never lose context on the ring with modesetting
	 * as we don't expose it to userspace
	 */
	if (drm_core_check_feature(dev, DRIVER_MODESET))
		return;

	ring->head = I915_READ_HEAD(ring) & HEAD_ADDR;
	ring->tail = I915_READ_TAIL(ring) & TAIL_ADDR;
	ring->space = ring->head - (ring->tail + 8);
	if (ring->space < 0)
		ring->space += ring->size;

	if (!dev->primary->master)
		return;

	master_priv = dev->primary->master->driver_priv;
	if (ring->head == ring->tail && master_priv->sarea_priv)
		master_priv->sarea_priv->perf_boxes |= I915_BOX_RING_EMPTY;
}

static int i915_dma_cleanup(struct drm_device * dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	int i;

	/* Make sure interrupts are disabled here because the uninstall ioctl
	 * may not have been called from userspace and after dev_private
	 * is freed, it's too late.
	 */
	if (dev->irq_enabled)
		drm_irq_uninstall(dev);

	mutex_lock(&dev->struct_mutex);
	for (i = 0; i < I915_NUM_RINGS; i++)
		intel_cleanup_ring_buffer(&dev_priv->ring[i]);
	mutex_unlock(&dev->struct_mutex);

	/* Clear the HWS virtual address at teardown */
	if (I915_NEED_GFX_HWS(dev))
		i915_free_hws(dev);

	return 0;
}

static int i915_initialize(struct drm_device * dev, drm_i915_init_t * init)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	struct drm_i915_master_private *master_priv = dev->primary->master->driver_priv;
	int ret;

	master_priv->sarea = drm_getsarea(dev);
	if (master_priv->sarea) {
		master_priv->sarea_priv = (drm_i915_sarea_t *)
			((u8 *)master_priv->sarea->handle + init->sarea_priv_offset);
	} else {
		DRM_DEBUG_DRIVER("sarea not found assuming DRI2 userspace\n");
	}

	if (init->ring_size != 0) {
		if (LP_RING(dev_priv)->obj != NULL) {
			i915_dma_cleanup(dev);
			DRM_ERROR("Client tried to initialize ringbuffer in "
				  "GEM mode\n");
			return -EINVAL;
		}

		ret = intel_render_ring_init_dri(dev,
						 init->ring_start,
						 init->ring_size);
		if (ret) {
			i915_dma_cleanup(dev);
			return ret;
		}
	}

	dev_priv->cpp = init->cpp;
	dev_priv->back_offset = init->back_offset;
	dev_priv->front_offset = init->front_offset;
	dev_priv->current_page = 0;
	if (master_priv->sarea_priv)
		master_priv->sarea_priv->pf_current_page = 0;

	/* Allow hardware batchbuffers unless told otherwise.
	 */
	dev_priv->allow_batchbuffer = 1;

	return 0;
}

static int i915_dma_resume(struct drm_device * dev)
{
	drm_i915_private_t *dev_priv = (drm_i915_private_t *) dev->dev_private;
	struct intel_ring_buffer *ring = LP_RING(dev_priv);

	DRM_DEBUG_DRIVER("%s\n", __func__);

	if (ring->map.handle == NULL) {
		DRM_ERROR("can not ioremap virtual address for"
			  " ring buffer\n");
		return -ENOMEM;
	}

	/* Program Hardware Status Page */
	if (!ring->status_page.page_addr) {
		DRM_ERROR("Can not find hardware status page\n");
		return -EINVAL;
	}
	DRM_DEBUG_DRIVER("hw status page @ %p\n",
				ring->status_page.page_addr);
	if (ring->status_page.gfx_addr != 0)
		intel_ring_setup_status_page(ring);
	else
		i915_write_hws_pga(dev);

	DRM_DEBUG_DRIVER("Enabled hardware status page\n");

	return 0;
}

static int i915_dma_init(struct drm_device *dev, void *data,
			 struct drm_file *file_priv)
{
	drm_i915_init_t *init = data;
	int retcode = 0;

	switch (init->func) {
	case I915_INIT_DMA:
		retcode = i915_initialize(dev, init);
		break;
	case I915_CLEANUP_DMA:
		retcode = i915_dma_cleanup(dev);
		break;
	case I915_RESUME_DMA:
		retcode = i915_dma_resume(dev);
		break;
	default:
		retcode = -EINVAL;
		break;
	}

	return retcode;
}

/* Implement basically the same security restrictions as hardware does
 * for MI_BATCH_NON_SECURE.  These can be made stricter at any time.
 *
 * Most of the calculations below involve calculating the size of a
 * particular instruction.  It's important to get the size right as
 * that tells us where the next instruction to check is.  Any illegal
 * instruction detected will be given a size of zero, which is a
 * signal to abort the rest of the buffer.
 */
static int validate_cmd(int cmd)
{
	switch (((cmd >> 29) & 0x7)) {
	case 0x0:
		switch ((cmd >> 23) & 0x3f) {
		case 0x0:
			return 1;	/* MI_NOOP */
		case 0x4:
			return 1;	/* MI_FLUSH */
		default:
			return 0;	/* disallow everything else */
		}
		break;
	case 0x1:
		return 0;	/* reserved */
	case 0x2:
		return (cmd & 0xff) + 2;	/* 2d commands */
	case 0x3:
		if (((cmd >> 24) & 0x1f) <= 0x18)
			return 1;

		switch ((cmd >> 24) & 0x1f) {
		case 0x1c:
			return 1;
		case 0x1d:
			switch ((cmd >> 16) & 0xff) {
			case 0x3:
				return (cmd & 0x1f) + 2;
			case 0x4:
				return (cmd & 0xf) + 2;
			default:
				return (cmd & 0xffff) + 2;
			}
		case 0x1e:
			if (cmd & (1 << 23))
				return (cmd & 0xffff) + 1;
			else
				return 1;
		case 0x1f:
			if ((cmd & (1 << 23)) == 0)	/* inline vertices */
				return (cmd & 0x1ffff) + 2;
			else if (cmd & (1 << 17))	/* indirect random */
				if ((cmd & 0xffff) == 0)
					return 0;	/* unknown length, too hard */
				else
					return (((cmd & 0xffff) + 1) / 2) + 1;
			else
				return 2;	/* indirect sequential */
		default:
			return 0;
		}
	default:
		return 0;
	}

	return 0;
}

static int i915_emit_cmds(struct drm_device * dev, int *buffer, int dwords)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	int i, ret;

	if ((dwords+1) * sizeof(int) >= LP_RING(dev_priv)->size - 8)
		return -EINVAL;

	for (i = 0; i < dwords;) {
		int sz = validate_cmd(buffer[i]);
		if (sz == 0 || i + sz > dwords)
			return -EINVAL;
		i += sz;
	}

	ret = BEGIN_LP_RING((dwords+1)&~1);
	if (ret)
		return ret;

	for (i = 0; i < dwords; i++)
		OUT_RING(buffer[i]);
	if (dwords & 1)
		OUT_RING(0);

	ADVANCE_LP_RING();

	return 0;
}

int
i915_emit_box(struct drm_device *dev,
	      struct drm_clip_rect *box,
	      int DR1, int DR4)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	int ret;

	if (box->y2 <= box->y1 || box->x2 <= box->x1 ||
	    box->y2 <= 0 || box->x2 <= 0) {
		DRM_ERROR("Bad box %d,%d..%d,%d\n",
			  box->x1, box->y1, box->x2, box->y2);
		return -EINVAL;
	}

	if (INTEL_INFO(dev)->gen >= 4) {
		ret = BEGIN_LP_RING(4);
		if (ret)
			return ret;

		OUT_RING(GFX_OP_DRAWRECT_INFO_I965);
		OUT_RING((box->x1 & 0xffff) | (box->y1 << 16));
		OUT_RING(((box->x2 - 1) & 0xffff) | ((box->y2 - 1) << 16));
		OUT_RING(DR4);
	} else {
		ret = BEGIN_LP_RING(6);
		if (ret)
			return ret;

		OUT_RING(GFX_OP_DRAWRECT_INFO);
		OUT_RING(DR1);
		OUT_RING((box->x1 & 0xffff) | (box->y1 << 16));
		OUT_RING(((box->x2 - 1) & 0xffff) | ((box->y2 - 1) << 16));
		OUT_RING(DR4);
		OUT_RING(0);
	}
	ADVANCE_LP_RING();

	return 0;
}

/* XXX: Emitting the counter should really be moved to part of the IRQ
 * emit. For now, do it in both places:
 */

static void i915_emit_breadcrumb(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	struct drm_i915_master_private *master_priv = dev->primary->master->driver_priv;

	dev_priv->counter++;
	if (dev_priv->counter > 0x7FFFFFFFUL)
		dev_priv->counter = 0;
	if (master_priv->sarea_priv)
		master_priv->sarea_priv->last_enqueue = dev_priv->counter;

	if (BEGIN_LP_RING(4) == 0) {
		OUT_RING(MI_STORE_DWORD_INDEX);
		OUT_RING(I915_BREADCRUMB_INDEX << MI_STORE_DWORD_INDEX_SHIFT);
		OUT_RING(dev_priv->counter);
		OUT_RING(0);
		ADVANCE_LP_RING();
	}
}

static int i915_dispatch_cmdbuffer(struct drm_device * dev,
				   drm_i915_cmdbuffer_t *cmd,
				   struct drm_clip_rect *cliprects,
				   void *cmdbuf)
{
	int nbox = cmd->num_cliprects;
	int i = 0, count, ret;

	if (cmd->sz & 0x3) {
		DRM_ERROR("alignment");
		return -EINVAL;
	}

	i915_kernel_lost_context(dev);

	count = nbox ? nbox : 1;

	for (i = 0; i < count; i++) {
		if (i < nbox) {
			ret = i915_emit_box(dev, &cliprects[i],
					    cmd->DR1, cmd->DR4);
			if (ret)
				return ret;
		}

		ret = i915_emit_cmds(dev, cmdbuf, cmd->sz / 4);
		if (ret)
			return ret;
	}

	i915_emit_breadcrumb(dev);
	return 0;
}

static int i915_dispatch_batchbuffer(struct drm_device * dev,
				     drm_i915_batchbuffer_t * batch,
				     struct drm_clip_rect *cliprects)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	int nbox = batch->num_cliprects;
	int i, count, ret;

	if ((batch->start | batch->used) & 0x7) {
		DRM_ERROR("alignment");
		return -EINVAL;
	}

	i915_kernel_lost_context(dev);

	count = nbox ? nbox : 1;
	for (i = 0; i < count; i++) {
		if (i < nbox) {
			ret = i915_emit_box(dev, &cliprects[i],
					    batch->DR1, batch->DR4);
			if (ret)
				return ret;
		}

		if (!IS_I830(dev) && !IS_845G(dev)) {
			ret = BEGIN_LP_RING(2);
			if (ret)
				return ret;

			if (INTEL_INFO(dev)->gen >= 4) {
				OUT_RING(MI_BATCH_BUFFER_START | (2 << 6) | MI_BATCH_NON_SECURE_I965);
				OUT_RING(batch->start);
			} else {
				OUT_RING(MI_BATCH_BUFFER_START | (2 << 6));
				OUT_RING(batch->start | MI_BATCH_NON_SECURE);
			}
		} else {
			ret = BEGIN_LP_RING(4);
			if (ret)
				return ret;

			OUT_RING(MI_BATCH_BUFFER);
			OUT_RING(batch->start | MI_BATCH_NON_SECURE);
			OUT_RING(batch->start + batch->used - 4);
			OUT_RING(0);
		}
		ADVANCE_LP_RING();
	}


	if (IS_G4X(dev) || IS_GEN5(dev)) {
		if (BEGIN_LP_RING(2) == 0) {
			OUT_RING(MI_FLUSH | MI_NO_WRITE_FLUSH | MI_INVALIDATE_ISP);
			OUT_RING(MI_NOOP);
			ADVANCE_LP_RING();
		}
	}

	i915_emit_breadcrumb(dev);
	return 0;
}

static int i915_dispatch_flip(struct drm_device * dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	struct drm_i915_master_private *master_priv =
		dev->primary->master->driver_priv;
	int ret;

	if (!master_priv->sarea_priv)
		return -EINVAL;

	DRM_DEBUG_DRIVER("%s: page=%d pfCurrentPage=%d\n",
			  __func__,
			 dev_priv->current_page,
			 master_priv->sarea_priv->pf_current_page);

	i915_kernel_lost_context(dev);

	ret = BEGIN_LP_RING(10);
	if (ret)
		return ret;

	OUT_RING(MI_FLUSH | MI_READ_FLUSH);
	OUT_RING(0);

	OUT_RING(CMD_OP_DISPLAYBUFFER_INFO | ASYNC_FLIP);
	OUT_RING(0);
	if (dev_priv->current_page == 0) {
		OUT_RING(dev_priv->back_offset);
		dev_priv->current_page = 1;
	} else {
		OUT_RING(dev_priv->front_offset);
		dev_priv->current_page = 0;
	}
	OUT_RING(0);

	OUT_RING(MI_WAIT_FOR_EVENT | MI_WAIT_FOR_PLANE_A_FLIP);
	OUT_RING(0);

	ADVANCE_LP_RING();

	master_priv->sarea_priv->last_enqueue = dev_priv->counter++;

	if (BEGIN_LP_RING(4) == 0) {
		OUT_RING(MI_STORE_DWORD_INDEX);
		OUT_RING(I915_BREADCRUMB_INDEX << MI_STORE_DWORD_INDEX_SHIFT);
		OUT_RING(dev_priv->counter);
		OUT_RING(0);
		ADVANCE_LP_RING();
	}

	master_priv->sarea_priv->pf_current_page = dev_priv->current_page;
	return 0;
}

static int i915_quiescent(struct drm_device *dev)
{
	struct intel_ring_buffer *ring = LP_RING(dev->dev_private);

	i915_kernel_lost_context(dev);
	return intel_wait_ring_idle(ring);
}

static int i915_flush_ioctl(struct drm_device *dev, void *data,
			    struct drm_file *file_priv)
{
	int ret;

	RING_LOCK_TEST_WITH_RETURN(dev, file_priv);

	mutex_lock(&dev->struct_mutex);
	ret = i915_quiescent(dev);
	mutex_unlock(&dev->struct_mutex);

	return ret;
}

static int i915_batchbuffer(struct drm_device *dev, void *data,
			    struct drm_file *file_priv)
{
	drm_i915_private_t *dev_priv = (drm_i915_private_t *) dev->dev_private;
	struct drm_i915_master_private *master_priv = dev->primary->master->driver_priv;
	drm_i915_sarea_t *sarea_priv = (drm_i915_sarea_t *)
	    master_priv->sarea_priv;
	drm_i915_batchbuffer_t *batch = data;
	int ret;
	struct drm_clip_rect *cliprects = NULL;

	if (!dev_priv->allow_batchbuffer) {
		DRM_ERROR("Batchbuffer ioctl disabled\n");
		return -EINVAL;
	}

	DRM_DEBUG_DRIVER("i915 batchbuffer, start %x used %d cliprects %d\n",
			batch->start, batch->used, batch->num_cliprects);

	RING_LOCK_TEST_WITH_RETURN(dev, file_priv);

	if (batch->num_cliprects < 0)
		return -EINVAL;

	if (batch->num_cliprects) {
		cliprects = kcalloc(batch->num_cliprects,
				    sizeof(struct drm_clip_rect),
				    GFP_KERNEL);
		if (cliprects == NULL)
			return -ENOMEM;

		ret = copy_from_user(cliprects, batch->cliprects,
				     batch->num_cliprects *
				     sizeof(struct drm_clip_rect));
		if (ret != 0) {
			ret = -EFAULT;
			goto fail_free;
		}
	}

	mutex_lock(&dev->struct_mutex);
	ret = i915_dispatch_batchbuffer(dev, batch, cliprects);
	mutex_unlock(&dev->struct_mutex);

	if (sarea_priv)
		sarea_priv->last_dispatch = READ_BREADCRUMB(dev_priv);

fail_free:
	kfree(cliprects);

	return ret;
}

static int i915_cmdbuffer(struct drm_device *dev, void *data,
			  struct drm_file *file_priv)
{
	drm_i915_private_t *dev_priv = (drm_i915_private_t *) dev->dev_private;
	struct drm_i915_master_private *master_priv = dev->primary->master->driver_priv;
	drm_i915_sarea_t *sarea_priv = (drm_i915_sarea_t *)
	    master_priv->sarea_priv;
	drm_i915_cmdbuffer_t *cmdbuf = data;
	struct drm_clip_rect *cliprects = NULL;
	void *batch_data;
	int ret;

	DRM_DEBUG_DRIVER("i915 cmdbuffer, buf %p sz %d cliprects %d\n",
			cmdbuf->buf, cmdbuf->sz, cmdbuf->num_cliprects);

	RING_LOCK_TEST_WITH_RETURN(dev, file_priv);

	if (cmdbuf->num_cliprects < 0)
		return -EINVAL;

	batch_data = kmalloc(cmdbuf->sz, GFP_KERNEL);
	if (batch_data == NULL)
		return -ENOMEM;

	ret = copy_from_user(batch_data, cmdbuf->buf, cmdbuf->sz);
	if (ret != 0) {
		ret = -EFAULT;
		goto fail_batch_free;
	}

	if (cmdbuf->num_cliprects) {
		cliprects = kcalloc(cmdbuf->num_cliprects,
				    sizeof(struct drm_clip_rect), GFP_KERNEL);
		if (cliprects == NULL) {
			ret = -ENOMEM;
			goto fail_batch_free;
		}

		ret = copy_from_user(cliprects, cmdbuf->cliprects,
				     cmdbuf->num_cliprects *
				     sizeof(struct drm_clip_rect));
		if (ret != 0) {
			ret = -EFAULT;
			goto fail_clip_free;
		}
	}

	mutex_lock(&dev->struct_mutex);
	ret = i915_dispatch_cmdbuffer(dev, cmdbuf, cliprects, batch_data);
	mutex_unlock(&dev->struct_mutex);
	if (ret) {
		DRM_ERROR("i915_dispatch_cmdbuffer failed\n");
		goto fail_clip_free;
	}

	if (sarea_priv)
		sarea_priv->last_dispatch = READ_BREADCRUMB(dev_priv);

fail_clip_free:
	kfree(cliprects);
fail_batch_free:
	kfree(batch_data);

	return ret;
}

static int i915_flip_bufs(struct drm_device *dev, void *data,
			  struct drm_file *file_priv)
{
	int ret;

	DRM_DEBUG_DRIVER("%s\n", __func__);

	RING_LOCK_TEST_WITH_RETURN(dev, file_priv);

	mutex_lock(&dev->struct_mutex);
	ret = i915_dispatch_flip(dev);
	mutex_unlock(&dev->struct_mutex);

	return ret;
}

static int i915_getparam(struct drm_device *dev, void *data,
			 struct drm_file *file_priv)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	drm_i915_getparam_t *param = data;
	int value;

	if (!dev_priv) {
		DRM_ERROR("called with no initialization\n");
		return -EINVAL;
	}

	switch (param->param) {
	case I915_PARAM_IRQ_ACTIVE:
		value = dev->pdev->irq ? 1 : 0;
		break;
	case I915_PARAM_ALLOW_BATCHBUFFER:
		value = dev_priv->allow_batchbuffer ? 1 : 0;
		break;
	case I915_PARAM_LAST_DISPATCH:
		value = READ_BREADCRUMB(dev_priv);
		break;
	case I915_PARAM_CHIPSET_ID:
		value = dev->pci_device;
		break;
	case I915_PARAM_HAS_GEM:
		value = dev_priv->has_gem;
		break;
	case I915_PARAM_NUM_FENCES_AVAIL:
		value = dev_priv->num_fence_regs - dev_priv->fence_reg_start;
		break;
	case I915_PARAM_HAS_OVERLAY:
		value = dev_priv->overlay ? 1 : 0;
		break;
	case I915_PARAM_HAS_PAGEFLIPPING:
		value = 1;
		break;
	case I915_PARAM_HAS_EXECBUF2:
		/* depends on GEM */
		value = dev_priv->has_gem;
		break;
	case I915_PARAM_HAS_BSD:
		value = HAS_BSD(dev);
		break;
	case I915_PARAM_HAS_BLT:
		value = HAS_BLT(dev);
		break;
	case I915_PARAM_HAS_RELAXED_FENCING:
		value = 1;
		break;
	case I915_PARAM_HAS_COHERENT_RINGS:
		value = 1;
		break;
	case I915_PARAM_HAS_EXEC_CONSTANTS:
		value = INTEL_INFO(dev)->gen >= 4;
		break;
	case I915_PARAM_HAS_RELAXED_DELTA:
		value = 1;
		break;
	case I915_PARAM_HAS_GEN7_SOL_RESET:
		value = 1;
		break;
	case I915_PARAM_HAS_LLC:
		value = HAS_LLC(dev);
		break;
	default:
		DRM_DEBUG_DRIVER("Unknown parameter %d\n",
				 param->param);
		return -EINVAL;
	}

	if (DRM_COPY_TO_USER(param->value, &value, sizeof(int))) {
		DRM_ERROR("DRM_COPY_TO_USER failed\n");
		return -EFAULT;
	}

	return 0;
}

static int i915_setparam(struct drm_device *dev, void *data,
			 struct drm_file *file_priv)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	drm_i915_setparam_t *param = data;

	if (!dev_priv) {
		DRM_ERROR("called with no initialization\n");
		return -EINVAL;
	}

	switch (param->param) {
	case I915_SETPARAM_USE_MI_BATCHBUFFER_START:
		break;
	case I915_SETPARAM_TEX_LRU_LOG_GRANULARITY:
		dev_priv->tex_lru_log_granularity = param->value;
		break;
	case I915_SETPARAM_ALLOW_BATCHBUFFER:
		dev_priv->allow_batchbuffer = param->value;
		break;
	case I915_SETPARAM_NUM_USED_FENCES:
		if (param->value > dev_priv->num_fence_regs ||
		    param->value < 0)
			return -EINVAL;
		/* Userspace can use first N regs */
		dev_priv->fence_reg_start = param->value;
		break;
	default:
		DRM_DEBUG_DRIVER("unknown parameter %d\n",
					param->param);
		return -EINVAL;
	}

	return 0;
}

static int i915_set_status_page(struct drm_device *dev, void *data,
				struct drm_file *file_priv)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	drm_i915_hws_addr_t *hws = data;
	struct intel_ring_buffer *ring = LP_RING(dev_priv);

	if (!I915_NEED_GFX_HWS(dev))
		return -EINVAL;

	if (!dev_priv) {
		DRM_ERROR("called with no initialization\n");
		return -EINVAL;
	}

	if (drm_core_check_feature(dev, DRIVER_MODESET)) {
		WARN(1, "tried to set status page when mode setting active\n");
		return 0;
	}

	DRM_DEBUG_DRIVER("set status page addr 0x%08x\n", (u32)hws->addr);

	ring->status_page.gfx_addr = hws->addr & (0x1ffff<<12);

	dev_priv->hws_map.offset = dev->agp->base + hws->addr;
	dev_priv->hws_map.size = 4*1024;
	dev_priv->hws_map.type = 0;
	dev_priv->hws_map.flags = 0;
	dev_priv->hws_map.mtrr = 0;

	drm_core_ioremap_wc(&dev_priv->hws_map, dev);
	if (dev_priv->hws_map.handle == NULL) {
		i915_dma_cleanup(dev);
		ring->status_page.gfx_addr = 0;
		DRM_ERROR("can not ioremap virtual address for"
				" G33 hw status page\n");
		return -ENOMEM;
	}
	ring->status_page.page_addr =
		(void __force __iomem *)dev_priv->hws_map.handle;
	memset_io(ring->status_page.page_addr, 0, PAGE_SIZE);
	I915_WRITE(HWS_PGA, ring->status_page.gfx_addr);

	DRM_DEBUG_DRIVER("load hws HWS_PGA with gfx mem 0x%x\n",
			 ring->status_page.gfx_addr);
	DRM_DEBUG_DRIVER("load hws at %p\n",
			 ring->status_page.page_addr);
	return 0;
}

static int i915_get_bridge_dev(struct drm_device *dev)
{
	struct drm_i915_private *dev_priv = dev->dev_private;

	dev_priv->bridge_dev = pci_get_bus_and_slot(0, PCI_DEVFN(0, 0));
	if (!dev_priv->bridge_dev) {
		DRM_ERROR("bridge device not found\n");
		return -1;
	}
	return 0;
}

#define MCHBAR_I915 0x44
#define MCHBAR_I965 0x48
#define MCHBAR_SIZE (4*4096)

#define DEVEN_REG 0x54
#define   DEVEN_MCHBAR_EN (1 << 28)

/* Allocate space for the MCH regs if needed, return nonzero on error */
static int
intel_alloc_mchbar_resource(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	int reg = INTEL_INFO(dev)->gen >= 4 ? MCHBAR_I965 : MCHBAR_I915;
	u32 temp_lo, temp_hi = 0;
	u64 mchbar_addr;
	int ret;

	if (INTEL_INFO(dev)->gen >= 4)
		pci_read_config_dword(dev_priv->bridge_dev, reg + 4, &temp_hi);
	pci_read_config_dword(dev_priv->bridge_dev, reg, &temp_lo);
	mchbar_addr = ((u64)temp_hi << 32) | temp_lo;

	/* If ACPI doesn't have it, assume we need to allocate it ourselves */
#ifdef CONFIG_PNP
	if (mchbar_addr &&
	    pnp_range_reserved(mchbar_addr, mchbar_addr + MCHBAR_SIZE))
		return 0;
#endif

	/* Get some space for it */
	dev_priv->mch_res.name = "i915 MCHBAR";
	dev_priv->mch_res.flags = IORESOURCE_MEM;
	ret = pci_bus_alloc_resource(dev_priv->bridge_dev->bus,
				     &dev_priv->mch_res,
				     MCHBAR_SIZE, MCHBAR_SIZE,
				     PCIBIOS_MIN_MEM,
				     0, pcibios_align_resource,
				     dev_priv->bridge_dev);
	if (ret) {
		DRM_DEBUG_DRIVER("failed bus alloc: %d\n", ret);
		dev_priv->mch_res.start = 0;
		return ret;
	}

	if (INTEL_INFO(dev)->gen >= 4)
		pci_write_config_dword(dev_priv->bridge_dev, reg + 4,
				       upper_32_bits(dev_priv->mch_res.start));

	pci_write_config_dword(dev_priv->bridge_dev, reg,
			       lower_32_bits(dev_priv->mch_res.start));
	return 0;
}

/* Setup MCHBAR if possible, return true if we should disable it again */
static void
intel_setup_mchbar(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	int mchbar_reg = INTEL_INFO(dev)->gen >= 4 ? MCHBAR_I965 : MCHBAR_I915;
	u32 temp;
	bool enabled;

	dev_priv->mchbar_need_disable = false;

	if (IS_I915G(dev) || IS_I915GM(dev)) {
		pci_read_config_dword(dev_priv->bridge_dev, DEVEN_REG, &temp);
		enabled = !!(temp & DEVEN_MCHBAR_EN);
	} else {
		pci_read_config_dword(dev_priv->bridge_dev, mchbar_reg, &temp);
		enabled = temp & 1;
	}

	/* If it's already enabled, don't have to do anything */
	if (enabled)
		return;

	if (intel_alloc_mchbar_resource(dev))
		return;

	dev_priv->mchbar_need_disable = true;

	/* Space is allocated or reserved, so enable it. */
	if (IS_I915G(dev) || IS_I915GM(dev)) {
		pci_write_config_dword(dev_priv->bridge_dev, DEVEN_REG,
				       temp | DEVEN_MCHBAR_EN);
	} else {
		pci_read_config_dword(dev_priv->bridge_dev, mchbar_reg, &temp);
		pci_write_config_dword(dev_priv->bridge_dev, mchbar_reg, temp | 1);
	}
}

static void
intel_teardown_mchbar(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	int mchbar_reg = INTEL_INFO(dev)->gen >= 4 ? MCHBAR_I965 : MCHBAR_I915;
	u32 temp;

	if (dev_priv->mchbar_need_disable) {
		if (IS_I915G(dev) || IS_I915GM(dev)) {
			pci_read_config_dword(dev_priv->bridge_dev, DEVEN_REG, &temp);
			temp &= ~DEVEN_MCHBAR_EN;
			pci_write_config_dword(dev_priv->bridge_dev, DEVEN_REG, temp);
		} else {
			pci_read_config_dword(dev_priv->bridge_dev, mchbar_reg, &temp);
			temp &= ~1;
			pci_write_config_dword(dev_priv->bridge_dev, mchbar_reg, temp);
		}
	}

	if (dev_priv->mch_res.start)
		release_resource(&dev_priv->mch_res);
}

#define PTE_ADDRESS_MASK		0xfffff000
#define PTE_ADDRESS_MASK_HIGH		0x000000f0 /* i915+ */
#define PTE_MAPPING_TYPE_UNCACHED	(0 << 1)
#define PTE_MAPPING_TYPE_DCACHE		(1 << 1) /* i830 only */
#define PTE_MAPPING_TYPE_CACHED		(3 << 1)
#define PTE_MAPPING_TYPE_MASK		(3 << 1)
#define PTE_VALID			(1 << 0)

/**
 * i915_stolen_to_phys - take an offset into stolen memory and turn it into
 *                       a physical one
 * @dev: drm device
 * @offset: address to translate
 *
 * Some chip functions require allocations from stolen space and need the
 * physical address of the memory in question.
 */
static unsigned long i915_stolen_to_phys(struct drm_device *dev, u32 offset)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	struct pci_dev *pdev = dev_priv->bridge_dev;
	u32 base;

#if 0
	/* On the machines I have tested the Graphics Base of Stolen Memory
	 * is unreliable, so compute the base by subtracting the stolen memory
	 * from the Top of Low Usable DRAM which is where the BIOS places
	 * the graphics stolen memory.
	 */
	if (INTEL_INFO(dev)->gen > 3 || IS_G33(dev)) {
		/* top 32bits are reserved = 0 */
		pci_read_config_dword(pdev, 0xA4, &base);
	} else {
		/* XXX presume 8xx is the same as i915 */
		pci_bus_read_config_dword(pdev->bus, 2, 0x5C, &base);
	}
#else
	if (INTEL_INFO(dev)->gen > 3 || IS_G33(dev)) {
		u16 val;
		pci_read_config_word(pdev, 0xb0, &val);
		base = val >> 4 << 20;
	} else {
		u8 val;
		pci_read_config_byte(pdev, 0x9c, &val);
		base = val >> 3 << 27;
	}
	base -= dev_priv->mm.gtt->stolen_size;
#endif

	return base + offset;
}

static void i915_warn_stolen(struct drm_device *dev)
{
	DRM_ERROR("not enough stolen space for compressed buffer, disabling\n");
	DRM_ERROR("hint: you may be able to increase stolen memory size in the BIOS to avoid this\n");
}

static void i915_setup_compression(struct drm_device *dev, int size)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	struct drm_mm_node *compressed_fb, *uninitialized_var(compressed_llb);
	unsigned long cfb_base;
	unsigned long ll_base = 0;

	/* Just in case the BIOS is doing something questionable. */
	intel_disable_fbc(dev);

	compressed_fb = drm_mm_search_free(&dev_priv->mm.stolen, size, 4096, 0);
	if (compressed_fb)
		compressed_fb = drm_mm_get_block(compressed_fb, size, 4096);
	if (!compressed_fb)
		goto err;

	cfb_base = i915_stolen_to_phys(dev, compressed_fb->start);
	if (!cfb_base)
		goto err_fb;

	if (!(IS_GM45(dev) || HAS_PCH_SPLIT(dev))) {
		compressed_llb = drm_mm_search_free(&dev_priv->mm.stolen,
						    4096, 4096, 0);
		if (compressed_llb)
			compressed_llb = drm_mm_get_block(compressed_llb,
							  4096, 4096);
		if (!compressed_llb)
			goto err_fb;

		ll_base = i915_stolen_to_phys(dev, compressed_llb->start);
		if (!ll_base)
			goto err_llb;
	}

	dev_priv->cfb_size = size;

	dev_priv->compressed_fb = compressed_fb;
	if (HAS_PCH_SPLIT(dev))
		I915_WRITE(ILK_DPFC_CB_BASE, compressed_fb->start);
	else if (IS_GM45(dev)) {
		I915_WRITE(DPFC_CB_BASE, compressed_fb->start);
	} else {
		I915_WRITE(FBC_CFB_BASE, cfb_base);
		I915_WRITE(FBC_LL_BASE, ll_base);
		dev_priv->compressed_llb = compressed_llb;
	}

	DRM_DEBUG_KMS("FBC base 0x%08lx, ll base 0x%08lx, size %dM\n",
		      cfb_base, ll_base, size >> 20);
	return;

err_llb:
	drm_mm_put_block(compressed_llb);
err_fb:
	drm_mm_put_block(compressed_fb);
err:
	dev_priv->no_fbc_reason = FBC_STOLEN_TOO_SMALL;
	i915_warn_stolen(dev);
}

static void i915_cleanup_compression(struct drm_device *dev)
{
	struct drm_i915_private *dev_priv = dev->dev_private;

	drm_mm_put_block(dev_priv->compressed_fb);
	if (dev_priv->compressed_llb)
		drm_mm_put_block(dev_priv->compressed_llb);
}

/* true = enable decode, false = disable decoder */
static unsigned int i915_vga_set_decode(void *cookie, bool state)
{
	struct drm_device *dev = cookie;

	intel_modeset_vga_set_state(dev, state);
	if (state)
		return VGA_RSRC_LEGACY_IO | VGA_RSRC_LEGACY_MEM |
		       VGA_RSRC_NORMAL_IO | VGA_RSRC_NORMAL_MEM;
	else
		return VGA_RSRC_NORMAL_IO | VGA_RSRC_NORMAL_MEM;
}

static void i915_switcheroo_set_state(struct pci_dev *pdev, enum vga_switcheroo_state state)
{
	struct drm_device *dev = pci_get_drvdata(pdev);
	pm_message_t pmm = { .event = PM_EVENT_SUSPEND };
	if (state == VGA_SWITCHEROO_ON) {
		printk(KERN_INFO "i915: switched on\n");
		dev->switch_power_state = DRM_SWITCH_POWER_CHANGING;
		/* i915 resume handler doesn't set to D0 */
		pci_set_power_state(dev->pdev, PCI_D0);
		i915_resume(dev);
		dev->switch_power_state = DRM_SWITCH_POWER_ON;
	} else {
		printk(KERN_ERR "i915: switched off\n");
		dev->switch_power_state = DRM_SWITCH_POWER_CHANGING;
		i915_suspend(dev, pmm);
		dev->switch_power_state = DRM_SWITCH_POWER_OFF;
	}
}

static bool i915_switcheroo_can_switch(struct pci_dev *pdev)
{
	struct drm_device *dev = pci_get_drvdata(pdev);
	bool can_switch;

	spin_lock(&dev->count_lock);
	can_switch = (dev->open_count == 0);
	spin_unlock(&dev->count_lock);
	return can_switch;
}

static bool
intel_enable_ppgtt(struct drm_device *dev)
{
	if (i915_enable_ppgtt >= 0)
		return i915_enable_ppgtt;

#ifdef CONFIG_INTEL_IOMMU
	/* Disable ppgtt on SNB if VT-d is on. */
	if (INTEL_INFO(dev)->gen == 6 && intel_iommu_gfx_mapped)
		return false;
#endif

	return true;
}

static int i915_load_gem_init(struct drm_device *dev)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	unsigned long prealloc_size, gtt_size, mappable_size;
	int ret;

	prealloc_size = dev_priv->mm.gtt->stolen_size;
	gtt_size = dev_priv->mm.gtt->gtt_total_entries << PAGE_SHIFT;
	mappable_size = dev_priv->mm.gtt->gtt_mappable_entries << PAGE_SHIFT;

	/* Basic memrange allocator for stolen space */
	drm_mm_init(&dev_priv->mm.stolen, 0, prealloc_size);

	mutex_lock(&dev->struct_mutex);
	if (intel_enable_ppgtt(dev) && HAS_ALIASING_PPGTT(dev)) {
		/* PPGTT pdes are stolen from global gtt ptes, so shrink the
		 * aperture accordingly when using aliasing ppgtt. */
		gtt_size -= I915_PPGTT_PD_ENTRIES*PAGE_SIZE;
		/* For paranoia keep the guard page in between. */
		gtt_size -= PAGE_SIZE;

		i915_gem_do_init(dev, 0, mappable_size, gtt_size);

		ret = i915_gem_init_aliasing_ppgtt(dev);
		if (ret) {
			mutex_unlock(&dev->struct_mutex);
			return ret;
		}
	} else {
		/* Let GEM Manage all of the aperture.
		 *
		 * However, leave one page at the end still bound to the scratch
		 * page.  There are a number of places where the hardware
		 * apparently prefetches past the end of the object, and we've
		 * seen multiple hangs with the GPU head pointer stuck in a
		 * batchbuffer bound at the last page of the aperture.  One page
		 * should be enough to keep any prefetching inside of the
		 * aperture.
		 */
		i915_gem_do_init(dev, 0, mappable_size, gtt_size - PAGE_SIZE);
	}

	ret = i915_gem_init_hw(dev);
	mutex_unlock(&dev->struct_mutex);
	if (ret) {
		i915_gem_cleanup_aliasing_ppgtt(dev);
		return ret;
	}

	/* Try to set up FBC with a reasonable compressed buffer size */
	if (I915_HAS_FBC(dev) && i915_powersave) {
		int cfb_size;

		/* Leave 1M for line length buffer & misc. */

		/* Try to get a 32M buffer... */
		if (prealloc_size > (36*1024*1024))
			cfb_size = 32*1024*1024;
		else /* fall back to 7/8 of the stolen space */
			cfb_size = prealloc_size * 7 / 8;
		i915_setup_compression(dev, cfb_size);
	}

	/* Allow hardware batchbuffers unless told otherwise. */
	dev_priv->allow_batchbuffer = 1;
	return 0;
}

static int i915_load_modeset_init(struct drm_device *dev)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	int ret;

	ret = intel_parse_bios(dev);
	if (ret)
		DRM_INFO("failed to find VBIOS tables\n");

	/* If we have > 1 VGA cards, then we need to arbitrate access
	 * to the common VGA resources.
	 *
	 * If we are a secondary display controller (!PCI_DISPLAY_CLASS_VGA),
	 * then we do not take part in VGA arbitration and the
	 * vga_client_register() fails with -ENODEV.
	 */
	ret = vga_client_register(dev->pdev, dev, NULL, i915_vga_set_decode);
	if (ret && ret != -ENODEV)
		goto out;

	intel_register_dsm_handler();

	ret = vga_switcheroo_register_client(dev->pdev,
					     i915_switcheroo_set_state,
					     NULL,
					     i915_switcheroo_can_switch);
	if (ret)
		goto cleanup_vga_client;

	/* IIR "flip pending" bit means done if this bit is set */
	if (IS_GEN3(dev) && (I915_READ(ECOSKPD) & ECO_FLIP_DONE))
		dev_priv->flip_pending_is_done = true;

	intel_modeset_init(dev);

	ret = i915_load_gem_init(dev);
	if (ret)
		goto cleanup_vga_switcheroo;

	intel_modeset_gem_init(dev);

	ret = drm_irq_install(dev);
	if (ret)
		goto cleanup_gem;

	/* Always safe in the mode setting case. */
	/* FIXME: do pre/post-mode set stuff in core KMS code */
	dev->vblank_disable_allowed = 1;

	ret = intel_fbdev_init(dev);
	if (ret)
		goto cleanup_irq;

	drm_kms_helper_poll_init(dev);

	/* We're off and running w/KMS */
	dev_priv->mm.suspended = 0;

	return 0;

cleanup_irq:
	drm_irq_uninstall(dev);
cleanup_gem:
	mutex_lock(&dev->struct_mutex);
	i915_gem_cleanup_ringbuffer(dev);
	mutex_unlock(&dev->struct_mutex);
	i915_gem_cleanup_aliasing_ppgtt(dev);
cleanup_vga_switcheroo:
	vga_switcheroo_unregister_client(dev->pdev);
cleanup_vga_client:
	vga_client_register(dev->pdev, NULL, NULL, NULL);
out:
	return ret;
}

int i915_master_create(struct drm_device *dev, struct drm_master *master)
{
	struct drm_i915_master_private *master_priv;

	master_priv = kzalloc(sizeof(*master_priv), GFP_KERNEL);
	if (!master_priv)
		return -ENOMEM;

	master->driver_priv = master_priv;
	return 0;
}

void i915_master_destroy(struct drm_device *dev, struct drm_master *master)
{
	struct drm_i915_master_private *master_priv = master->driver_priv;

	if (!master_priv)
		return;

	kfree(master_priv);

	master->driver_priv = NULL;
}

static void i915_pineview_get_mem_freq(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	u32 tmp;

	tmp = I915_READ(CLKCFG);

	switch (tmp & CLKCFG_FSB_MASK) {
	case CLKCFG_FSB_533:
		dev_priv->fsb_freq = 533; /* 133*4 */
		break;
	case CLKCFG_FSB_800:
		dev_priv->fsb_freq = 800; /* 200*4 */
		break;
	case CLKCFG_FSB_667:
		dev_priv->fsb_freq =  667; /* 167*4 */
		break;
	case CLKCFG_FSB_400:
		dev_priv->fsb_freq = 400; /* 100*4 */
		break;
	}

	switch (tmp & CLKCFG_MEM_MASK) {
	case CLKCFG_MEM_533:
		dev_priv->mem_freq = 533;
		break;
	case CLKCFG_MEM_667:
		dev_priv->mem_freq = 667;
		break;
	case CLKCFG_MEM_800:
		dev_priv->mem_freq = 800;
		break;
	}

	/* detect pineview DDR3 setting */
	tmp = I915_READ(CSHRDDR3CTL);
	dev_priv->is_ddr3 = (tmp & CSHRDDR3CTL_DDR3) ? 1 : 0;
}

static void i915_ironlake_get_mem_freq(struct drm_device *dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;
	u16 ddrpll, csipll;

	ddrpll = I915_READ16(DDRMPLL1);
	csipll = I915_READ16(CSIPLL0);

	switch (ddrpll & 0xff) {
	case 0xc:
		dev_priv->mem_freq = 800;
		break;
	case 0x10:
		dev_priv->mem_freq = 1066;
		break;
	case 0x14:
		dev_priv->mem_freq = 1333;
		break;
	case 0x18:
		dev_priv->mem_freq = 1600;
		break;
	default:
		DRM_DEBUG_DRIVER("unknown memory frequency 0x%02x\n",
				 ddrpll & 0xff);
		dev_priv->mem_freq = 0;
		break;
	}

	dev_priv->r_t = dev_priv->mem_freq;

	switch (csipll & 0x3ff) {
	case 0x00c:
		dev_priv->fsb_freq = 3200;
		break;
	case 0x00e:
		dev_priv->fsb_freq = 3733;
		break;
	case 0x010:
		dev_priv->fsb_freq = 4266;
		break;
	case 0x012:
		dev_priv->fsb_freq = 4800;
		break;
	case 0x014:
		dev_priv->fsb_freq = 5333;
		break;
	case 0x016:
		dev_priv->fsb_freq = 5866;
		break;
	case 0x018:
		dev_priv->fsb_freq = 6400;
		break;
	default:
		DRM_DEBUG_DRIVER("unknown fsb frequency 0x%04x\n",
				 csipll & 0x3ff);
		dev_priv->fsb_freq = 0;
		break;
	}

	if (dev_priv->fsb_freq == 3200) {
		dev_priv->c_m = 0;
	} else if (dev_priv->fsb_freq > 3200 && dev_priv->fsb_freq <= 4800) {
		dev_priv->c_m = 1;
	} else {
		dev_priv->c_m = 2;
	}
}

static const struct cparams {
	u16 i;
	u16 t;
	u16 m;
	u16 c;
} cparams[] = {
	{ 1, 1333, 301, 28664 },
	{ 1, 1066, 294, 24460 },
	{ 1, 800, 294, 25192 },
	{ 0, 1333, 276, 27605 },
	{ 0, 1066, 276, 27605 },
	{ 0, 800, 231, 23784 },
};

unsigned long i915_chipset_val(struct drm_i915_private *dev_priv)
{
	u64 total_count, diff, ret;
	u32 count1, count2, count3, m = 0, c = 0;
	unsigned long now = jiffies_to_msecs(jiffies), diff1;
	int i;

	diff1 = now - dev_priv->last_time1;

	/* Prevent division-by-zero if we are asking too fast.
	 * Also, we don't get interesting results if we are polling
	 * faster than once in 10ms, so just return the saved value
	 * in such cases.
	 */
	if (diff1 <= 10)
		return dev_priv->chipset_power;

	count1 = I915_READ(DMIEC);
	count2 = I915_READ(DDREC);
	count3 = I915_READ(CSIEC);

	total_count = count1 + count2 + count3;

	/* FIXME: handle per-counter overflow */
	if (total_count < dev_priv->last_count1) {
		diff = ~0UL - dev_priv->last_count1;
		diff += total_count;
	} else {
		diff = total_count - dev_priv->last_count1;
	}

	for (i = 0; i < ARRAY_SIZE(cparams); i++) {
		if (cparams[i].i == dev_priv->c_m &&
		    cparams[i].t == dev_priv->r_t) {
			m = cparams[i].m;
			c = cparams[i].c;
			break;
		}
	}

	diff = div_u64(diff, diff1);
	ret = ((m * diff) + c);
	ret = div_u64(ret, 10);

	dev_priv->last_count1 = total_count;
	dev_priv->last_time1 = now;

	dev_priv->chipset_power = ret;

	return ret;
}

unsigned long i915_mch_val(struct drm_i915_private *dev_priv)
{
	unsigned long m, x, b;
	u32 tsfs;

	tsfs = I915_READ(TSFS);

	m = ((tsfs & TSFS_SLOPE_MASK) >> TSFS_SLOPE_SHIFT);
	x = I915_READ8(TR1);

	b = tsfs & TSFS_INTR_MASK;

	return ((m * x) / 127) - b;
}

static u16 pvid_to_extvid(struct drm_i915_private *dev_priv, u8 pxvid)
{
	static const struct v_table {
		u16 vd; /* in .1 mil */
		u16 vm; /* in .1 mil */
	} v_table[] = {
		{ 0, 0, },
		{ 375, 0, },
		{ 500, 0, },
		{ 625, 0, },
		{ 750, 0, },
		{ 875, 0, },
		{ 1000, 0, },
		{ 1125, 0, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4125, 3000, },
		{ 4250, 3125, },
		{ 4375, 3250, },
		{ 4500, 3375, },
		{ 4625, 3500, },
		{ 4750, 3625, },
		{ 4875, 3750, },
		{ 5000, 3875, },
		{ 5125, 4000, },
		{ 5250, 4125, },
		{ 5375, 4250, },
		{ 5500, 4375, },
		{ 5625, 4500, },
		{ 5750, 4625, },
		{ 5875, 4750, },
		{ 6000, 4875, },
		{ 6125, 5000, },
		{ 6250, 5125, },
		{ 6375, 5250, },
		{ 6500, 5375, },
		{ 6625, 5500, },
		{ 6750, 5625, },
		{ 6875, 5750, },
		{ 7000, 5875, },
		{ 7125, 6000, },
		{ 7250, 6125, },
		{ 7375, 6250, },
		{ 7500, 6375, },
		{ 7625, 6500, },
		{ 7750, 6625, },
		{ 7875, 6750, },
		{ 8000, 6875, },
		{ 8125, 7000, },
		{ 8250, 7125, },
		{ 8375, 7250, },
		{ 8500, 7375, },
		{ 8625, 7500, },
		{ 8750, 7625, },
		{ 8875, 7750, },
		{ 9000, 7875, },
		{ 9125, 8000, },
		{ 9250, 8125, },
		{ 9375, 8250, },
		{ 9500, 8375, },
		{ 9625, 8500, },
		{ 9750, 8625, },
		{ 9875, 8750, },
		{ 10000, 8875, },
		{ 10125, 9000, },
		{ 10250, 9125, },
		{ 10375, 9250, },
		{ 10500, 9375, },
		{ 10625, 9500, },
		{ 10750, 9625, },
		{ 10875, 9750, },
		{ 11000, 9875, },
		{ 11125, 10000, },
		{ 11250, 10125, },
		{ 11375, 10250, },
		{ 11500, 10375, },
		{ 11625, 10500, },
		{ 11750, 10625, },
		{ 11875, 10750, },
		{ 12000, 10875, },
		{ 12125, 11000, },
		{ 12250, 11125, },
		{ 12375, 11250, },
		{ 12500, 11375, },
		{ 12625, 11500, },
		{ 12750, 11625, },
		{ 12875, 11750, },
		{ 13000, 11875, },
		{ 13125, 12000, },
		{ 13250, 12125, },
		{ 13375, 12250, },
		{ 13500, 12375, },
		{ 13625, 12500, },
		{ 13750, 12625, },
		{ 13875, 12750, },
		{ 14000, 12875, },
		{ 14125, 13000, },
		{ 14250, 13125, },
		{ 14375, 13250, },
		{ 14500, 13375, },
		{ 14625, 13500, },
		{ 14750, 13625, },
		{ 14875, 13750, },
		{ 15000, 13875, },
		{ 15125, 14000, },
		{ 15250, 14125, },
		{ 15375, 14250, },
		{ 15500, 14375, },
		{ 15625, 14500, },
		{ 15750, 14625, },
		{ 15875, 14750, },
		{ 16000, 14875, },
		{ 16125, 15000, },
	};
	if (dev_priv->info->is_mobile)
		return v_table[pxvid].vm;
	else
		return v_table[pxvid].vd;
}

void i915_update_gfx_val(struct drm_i915_private *dev_priv)
{
	struct timespec now, diff1;
	u64 diff;
	unsigned long diffms;
	u32 count;

	getrawmonotonic(&now);
	diff1 = timespec_sub(now, dev_priv->last_time2);

	/* Don't divide by 0 */
	diffms = diff1.tv_sec * 1000 + diff1.tv_nsec / 1000000;
	if (!diffms)
		return;

	count = I915_READ(GFXEC);

	if (count < dev_priv->last_count2) {
		diff = ~0UL - dev_priv->last_count2;
		diff += count;
	} else {
		diff = count - dev_priv->last_count2;
	}

	dev_priv->last_count2 = count;
	dev_priv->last_time2 = now;

	/* More magic constants... */
	diff = diff * 1181;
	diff = div_u64(diff, diffms * 10);
	dev_priv->gfx_power = diff;
}

unsigned long i915_gfx_val(struct drm_i915_private *dev_priv)
{
	unsigned long t, corr, state1, corr2, state2;
	u32 pxvid, ext_v;

	pxvid = I915_READ(PXVFREQ_BASE + (dev_priv->cur_delay * 4));
	pxvid = (pxvid >> 24) & 0x7f;
	ext_v = pvid_to_extvid(dev_priv, pxvid);

	state1 = ext_v;

	t = i915_mch_val(dev_priv);

	/* Revel in the empirically derived constants */

	/* Correction factor in 1/100000 units */
	if (t > 80)
		corr = ((t * 2349) + 135940);
	else if (t >= 50)
		corr = ((t * 964) + 29317);
	else /* < 50 */
		corr = ((t * 301) + 1004);

	corr = corr * ((150142 * state1) / 10000 - 78642);
	corr /= 100000;
	corr2 = (corr * dev_priv->corr);

	state2 = (corr2 * state1) / 10000;
	state2 /= 100; /* convert to mW */

	i915_update_gfx_val(dev_priv);

	return dev_priv->gfx_power + state2;
}

/* Global for IPS driver to get at the current i915 device */
static struct drm_i915_private *i915_mch_dev;
/*
 * Lock protecting IPS related data structures
 *   - i915_mch_dev
 *   - dev_priv->max_delay
 *   - dev_priv->min_delay
 *   - dev_priv->fmax
 *   - dev_priv->gpu_busy
 */
static DEFINE_SPINLOCK(mchdev_lock);

/**
 * i915_read_mch_val - return value for IPS use
 *
 * Calculate and return a value for the IPS driver to use when deciding whether
 * we have thermal and power headroom to increase CPU or GPU power budget.
 */
unsigned long i915_read_mch_val(void)
{
	struct drm_i915_private *dev_priv;
	unsigned long chipset_val, graphics_val, ret = 0;

	spin_lock(&mchdev_lock);
	if (!i915_mch_dev)
		goto out_unlock;
	dev_priv = i915_mch_dev;

	chipset_val = i915_chipset_val(dev_priv);
	graphics_val = i915_gfx_val(dev_priv);

	ret = chipset_val + graphics_val;

out_unlock:
	spin_unlock(&mchdev_lock);

	return ret;
}
EXPORT_SYMBOL_GPL(i915_read_mch_val);

/**
 * i915_gpu_raise - raise GPU frequency limit
 *
 * Raise the limit; IPS indicates we have thermal headroom.
 */
bool i915_gpu_raise(void)
{
	struct drm_i915_private *dev_priv;
	bool ret = true;

	spin_lock(&mchdev_lock);
	if (!i915_mch_dev) {
		ret = false;
		goto out_unlock;
	}
	dev_priv = i915_mch_dev;

	if (dev_priv->max_delay > dev_priv->fmax)
		dev_priv->max_delay--;

out_unlock:
	spin_unlock(&mchdev_lock);

	return ret;
}
EXPORT_SYMBOL_GPL(i915_gpu_raise);

/**
 * i915_gpu_lower - lower GPU frequency limit
 *
 * IPS indicates we're close to a thermal limit, so throttle back the GPU
 * frequency maximum.
 */
bool i915_gpu_lower(void)
{
	struct drm_i915_private *dev_priv;
	bool ret = true;

	spin_lock(&mchdev_lock);
	if (!i915_mch_dev) {
		ret = false;
		goto out_unlock;
	}
	dev_priv = i915_mch_dev;

	if (dev_priv->max_delay < dev_priv->min_delay)
		dev_priv->max_delay++;

out_unlock:
	spin_unlock(&mchdev_lock);

	return ret;
}
EXPORT_SYMBOL_GPL(i915_gpu_lower);

/**
 * i915_gpu_busy - indicate GPU business to IPS
 *
 * Tell the IPS driver whether or not the GPU is busy.
 */
bool i915_gpu_busy(void)
{
	struct drm_i915_private *dev_priv;
	bool ret = false;

	spin_lock(&mchdev_lock);
	if (!i915_mch_dev)
		goto out_unlock;
	dev_priv = i915_mch_dev;

	ret = dev_priv->busy;

out_unlock:
	spin_unlock(&mchdev_lock);

	return ret;
}
EXPORT_SYMBOL_GPL(i915_gpu_busy);

/**
 * i915_gpu_turbo_disable - disable graphics turbo
 *
 * Disable graphics turbo by resetting the max frequency and setting the
 * current frequency to the default.
 */
bool i915_gpu_turbo_disable(void)
{
	struct drm_i915_private *dev_priv;
	bool ret = true;

	spin_lock(&mchdev_lock);
	if (!i915_mch_dev) {
		ret = false;
		goto out_unlock;
	}
	dev_priv = i915_mch_dev;

	dev_priv->max_delay = dev_priv->fstart;

	if (!ironlake_set_drps(dev_priv->dev, dev_priv->fstart))
		ret = false;

out_unlock:
	spin_unlock(&mchdev_lock);

	return ret;
}
EXPORT_SYMBOL_GPL(i915_gpu_turbo_disable);

/**
 * Tells the intel_ips driver that the i915 driver is now loaded, if
 * IPS got loaded first.
 *
 * This awkward dance is so that neither module has to depend on the
 * other in order for IPS to do the appropriate communication of
 * GPU turbo limits to i915.
 */
static void
ips_ping_for_i915_load(void)
{
	void (*link)(void);

	link = symbol_get(ips_link_to_i915_driver);
	if (link) {
		link();
		symbol_put(ips_link_to_i915_driver);
	}
}

/**
 * i915_driver_load - setup chip and create an initial config
 * @dev: DRM device
 * @flags: startup flags
 *
 * The driver load routine has to do several things:
 *   - drive output discovery via intel_modeset_init()
 *   - initialize the memory manager
 *   - allocate initial config memory
 *   - setup the DRM framebuffer with the allocated memory
 */
int i915_driver_load(struct drm_device *dev, unsigned long flags)
{
	struct drm_i915_private *dev_priv;
	int ret = 0, mmio_bar;
	uint32_t agp_size;

	/* i915 has 4 more counters */
	dev->counters += 4;
	dev->types[6] = _DRM_STAT_IRQ;
	dev->types[7] = _DRM_STAT_PRIMARY;
	dev->types[8] = _DRM_STAT_SECONDARY;
	dev->types[9] = _DRM_STAT_DMA;

	dev_priv = kzalloc(sizeof(drm_i915_private_t), GFP_KERNEL);
	if (dev_priv == NULL)
		return -ENOMEM;

	dev->dev_private = (void *)dev_priv;
	dev_priv->dev = dev;
	dev_priv->info = (struct intel_device_info *) flags;

	if (i915_get_bridge_dev(dev)) {
		ret = -EIO;
		goto free_priv;
	}

	pci_set_master(dev->pdev);

	/* overlay on gen2 is broken and can't address above 1G */
	if (IS_GEN2(dev))
		dma_set_coherent_mask(&dev->pdev->dev, DMA_BIT_MASK(30));

	/* 965GM sometimes incorrectly writes to hardware status page (HWS)
	 * using 32bit addressing, overwriting memory if HWS is located
	 * above 4GB.
	 *
	 * The documentation also mentions an issue with undefined
	 * behaviour if any general state is accessed within a page above 4GB,
	 * which also needs to be handled carefully.
	 */
	if (IS_BROADWATER(dev) || IS_CRESTLINE(dev))
		dma_set_coherent_mask(&dev->pdev->dev, DMA_BIT_MASK(32));

	mmio_bar = IS_GEN2(dev) ? 1 : 0;
	dev_priv->regs = pci_iomap(dev->pdev, mmio_bar, 0);
	if (!dev_priv->regs) {
		DRM_ERROR("failed to map registers\n");
		ret = -EIO;
		goto put_bridge;
	}

	dev_priv->mm.gtt = intel_gtt_get();
	if (!dev_priv->mm.gtt) {
		DRM_ERROR("Failed to initialize GTT\n");
		ret = -ENODEV;
		goto out_rmmap;
	}

	agp_size = dev_priv->mm.gtt->gtt_mappable_entries << PAGE_SHIFT;

	dev_priv->mm.gtt_mapping =
		io_mapping_create_wc(dev->agp->base, agp_size);
	if (dev_priv->mm.gtt_mapping == NULL) {
		ret = -EIO;
		goto out_rmmap;
	}

	/* Set up a WC MTRR for non-PAT systems.  This is more common than
	 * one would think, because the kernel disables PAT on first
	 * generation Core chips because WC PAT gets overridden by a UC
	 * MTRR if present.  Even if a UC MTRR isn't present.
	 */
	dev_priv->mm.gtt_mtrr = mtrr_add(dev->agp->base,
					 agp_size,
					 MTRR_TYPE_WRCOMB, 1);
	if (dev_priv->mm.gtt_mtrr < 0) {
		DRM_INFO("MTRR allocation failed.  Graphics "
			 "performance may suffer.\n");
	}

	/* The i915 workqueue is primarily used for batched retirement of
	 * requests (and thus managing bo) once the task has been completed
	 * by the GPU. i915_gem_retire_requests() is called directly when we
	 * need high-priority retirement, such as waiting for an explicit
	 * bo.
	 *
	 * It is also used for periodic low-priority events, such as
	 * idle-timers and recording error state.
	 *
	 * All tasks on the workqueue are expected to acquire the dev mutex
	 * so there is no point in running more than one instance of the
	 * workqueue at any time: max_active = 1 and NON_REENTRANT.
	 */
	dev_priv->wq = alloc_workqueue("i915",
				       WQ_UNBOUND | WQ_NON_REENTRANT,
				       1);
	if (dev_priv->wq == NULL) {
		DRM_ERROR("Failed to create our workqueue.\n");
		ret = -ENOMEM;
		goto out_mtrrfree;
	}

	/* enable GEM by default */
	dev_priv->has_gem = 1;

	intel_irq_init(dev);

	/* Try to make sure MCHBAR is enabled before poking at it */
	intel_setup_mchbar(dev);
	intel_setup_gmbus(dev);
	intel_opregion_setup(dev);

	/* Make sure the bios did its job and set up vital registers */
	intel_setup_bios(dev);

	i915_gem_load(dev);

	/* Init HWS */
	if (!I915_NEED_GFX_HWS(dev)) {
		ret = i915_init_phys_hws(dev);
		if (ret)
			goto out_gem_unload;
	}

	if (IS_PINEVIEW(dev))
		i915_pineview_get_mem_freq(dev);
	else if (IS_GEN5(dev))
		i915_ironlake_get_mem_freq(dev);

	/* On the 945G/GM, the chipset reports the MSI capability on the
	 * integrated graphics even though the support isn't actually there
	 * according to the published specs.  It doesn't appear to function
	 * correctly in testing on 945G.
	 * This may be a side effect of MSI having been made available for PEG
	 * and the registers being closely associated.
	 *
	 * According to chipset errata, on the 965GM, MSI interrupts may
	 * be lost or delayed, but we use them anyways to avoid
	 * stuck interrupts on some machines.
	 */
	if (!IS_I945G(dev) && !IS_I945GM(dev))
		pci_enable_msi(dev->pdev);

	spin_lock_init(&dev_priv->gt_lock);
	spin_lock_init(&dev_priv->irq_lock);
	spin_lock_init(&dev_priv->error_lock);
	spin_lock_init(&dev_priv->rps_lock);

	if (IS_IVYBRIDGE(dev))
		dev_priv->num_pipe = 3;
	else if (IS_MOBILE(dev) || !IS_GEN2(dev))
		dev_priv->num_pipe = 2;
	else
		dev_priv->num_pipe = 1;

	ret = drm_vblank_init(dev, dev_priv->num_pipe);
	if (ret)
		goto out_gem_unload;

	/* Start out suspended */
	dev_priv->mm.suspended = 1;

	intel_detect_pch(dev);

	if (drm_core_check_feature(dev, DRIVER_MODESET)) {
		ret = i915_load_modeset_init(dev);
		if (ret < 0) {
			DRM_ERROR("failed to init modeset\n");
			goto out_gem_unload;
		}
	}

	/* Must be done after probing outputs */
	intel_opregion_init(dev);
	acpi_video_register();

	setup_timer(&dev_priv->hangcheck_timer, i915_hangcheck_elapsed,
		    (unsigned long) dev);

	spin_lock(&mchdev_lock);
	i915_mch_dev = dev_priv;
	dev_priv->mchdev_lock = &mchdev_lock;
	spin_unlock(&mchdev_lock);

	ips_ping_for_i915_load();

	return 0;

out_gem_unload:
	if (dev_priv->mm.inactive_shrinker.shrink)
		unregister_shrinker(&dev_priv->mm.inactive_shrinker);

	if (dev->pdev->msi_enabled)
		pci_disable_msi(dev->pdev);

	intel_teardown_gmbus(dev);
	intel_teardown_mchbar(dev);
	destroy_workqueue(dev_priv->wq);
out_mtrrfree:
	if (dev_priv->mm.gtt_mtrr >= 0) {
		mtrr_del(dev_priv->mm.gtt_mtrr, dev->agp->base,
			 dev->agp->agp_info.aper_size * 1024 * 1024);
		dev_priv->mm.gtt_mtrr = -1;
	}
	io_mapping_free(dev_priv->mm.gtt_mapping);
out_rmmap:
	pci_iounmap(dev->pdev, dev_priv->regs);
put_bridge:
	pci_dev_put(dev_priv->bridge_dev);
free_priv:
	kfree(dev_priv);
	return ret;
}

int i915_driver_unload(struct drm_device *dev)
{
	struct drm_i915_private *dev_priv = dev->dev_private;
	int ret;

	spin_lock(&mchdev_lock);
	i915_mch_dev = NULL;
	spin_unlock(&mchdev_lock);

	if (dev_priv->mm.inactive_shrinker.shrink)
		unregister_shrinker(&dev_priv->mm.inactive_shrinker);

	mutex_lock(&dev->struct_mutex);
	ret = i915_gpu_idle(dev, true);
	if (ret)
		DRM_ERROR("failed to idle hardware: %d\n", ret);
	mutex_unlock(&dev->struct_mutex);

	/* Cancel the retire work handler, which should be idle now. */
	cancel_delayed_work_sync(&dev_priv->mm.retire_work);

	io_mapping_free(dev_priv->mm.gtt_mapping);
	if (dev_priv->mm.gtt_mtrr >= 0) {
		mtrr_del(dev_priv->mm.gtt_mtrr, dev->agp->base,
			 dev->agp->agp_info.aper_size * 1024 * 1024);
		dev_priv->mm.gtt_mtrr = -1;
	}

	acpi_video_unregister();

	if (drm_core_check_feature(dev, DRIVER_MODESET)) {
		intel_fbdev_fini(dev);
		intel_modeset_cleanup(dev);

		/*
		 * free the memory space allocated for the child device
		 * config parsed from VBT
		 */
		if (dev_priv->child_dev && dev_priv->child_dev_num) {
			kfree(dev_priv->child_dev);
			dev_priv->child_dev = NULL;
			dev_priv->child_dev_num = 0;
		}

		vga_switcheroo_unregister_client(dev->pdev);
		vga_client_register(dev->pdev, NULL, NULL, NULL);
	}

	/* Free error state after interrupts are fully disabled. */
	del_timer_sync(&dev_priv->hangcheck_timer);
	cancel_work_sync(&dev_priv->error_work);
	i915_destroy_error_state(dev);

	if (dev->pdev->msi_enabled)
		pci_disable_msi(dev->pdev);

	intel_opregion_fini(dev);

	if (drm_core_check_feature(dev, DRIVER_MODESET)) {
		/* Flush any outstanding unpin_work. */
		flush_workqueue(dev_priv->wq);

		mutex_lock(&dev->struct_mutex);
		i915_gem_free_all_phys_object(dev);
		i915_gem_cleanup_ringbuffer(dev);
		mutex_unlock(&dev->struct_mutex);
		i915_gem_cleanup_aliasing_ppgtt(dev);
		if (I915_HAS_FBC(dev) && i915_powersave)
			i915_cleanup_compression(dev);
		drm_mm_takedown(&dev_priv->mm.stolen);

		intel_cleanup_overlay(dev);

		if (!I915_NEED_GFX_HWS(dev))
			i915_free_hws(dev);
	}

	if (dev_priv->regs != NULL)
		pci_iounmap(dev->pdev, dev_priv->regs);

	intel_teardown_gmbus(dev);
	intel_teardown_mchbar(dev);

	destroy_workqueue(dev_priv->wq);

	pci_dev_put(dev_priv->bridge_dev);
	kfree(dev->dev_private);

	return 0;
}

int i915_driver_open(struct drm_device *dev, struct drm_file *file)
{
	struct drm_i915_file_private *file_priv;

	DRM_DEBUG_DRIVER("\n");
	file_priv = kmalloc(sizeof(*file_priv), GFP_KERNEL);
	if (!file_priv)
		return -ENOMEM;

	file->driver_priv = file_priv;

	spin_lock_init(&file_priv->mm.lock);
	INIT_LIST_HEAD(&file_priv->mm.request_list);

	return 0;
}

/**
 * i915_driver_lastclose - clean up after all DRM clients have exited
 * @dev: DRM device
 *
 * Take care of cleaning up after all DRM clients have exited.  In the
 * mode setting case, we want to restore the kernel's initial mode (just
 * in case the last client left us in a bad state).
 *
 * Additionally, in the non-mode setting case, we'll tear down the AGP
 * and DMA structures, since the kernel won't be using them, and clea
 * up any GEM state.
 */
void i915_driver_lastclose(struct drm_device * dev)
{
	drm_i915_private_t *dev_priv = dev->dev_private;

	if (!dev_priv || drm_core_check_feature(dev, DRIVER_MODESET)) {
		intel_fb_restore_mode(dev);
		vga_switcheroo_process_delayed_switch();
		return;
	}

	i915_gem_lastclose(dev);

	i915_dma_cleanup(dev);
}

void i915_driver_preclose(struct drm_device * dev, struct drm_file *file_priv)
{
	i915_gem_release(dev, file_priv);
}

void i915_driver_postclose(struct drm_device *dev, struct drm_file *file)
{
	struct drm_i915_file_private *file_priv = file->driver_priv;

	kfree(file_priv);
}

struct drm_ioctl_desc i915_ioctls[] = {
	DRM_IOCTL_DEF_DRV(I915_INIT, i915_dma_init, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
	DRM_IOCTL_DEF_DRV(I915_FLUSH, i915_flush_ioctl, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_FLIP, i915_flip_bufs, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_BATCHBUFFER, i915_batchbuffer, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_IRQ_EMIT, i915_irq_emit, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_IRQ_WAIT, i915_irq_wait, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_GETPARAM, i915_getparam, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_SETPARAM, i915_setparam, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
	DRM_IOCTL_DEF_DRV(I915_ALLOC, drm_noop, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_FREE, drm_noop, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_INIT_HEAP, drm_noop, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
	DRM_IOCTL_DEF_DRV(I915_CMDBUFFER, i915_cmdbuffer, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_DESTROY_HEAP,  drm_noop, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
	DRM_IOCTL_DEF_DRV(I915_SET_VBLANK_PIPE,  i915_vblank_pipe_set, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
	DRM_IOCTL_DEF_DRV(I915_GET_VBLANK_PIPE,  i915_vblank_pipe_get, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_VBLANK_SWAP, i915_vblank_swap, DRM_AUTH),
	DRM_IOCTL_DEF_DRV(I915_HWS_ADDR, i915_set_status_page, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY),
	DRM_IOCTL_DEF_DRV(I915_GEM_INIT, i915_gem_init_ioctl, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_EXECBUFFER, i915_gem_execbuffer, DRM_AUTH|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_EXECBUFFER2, i915_gem_execbuffer2, DRM_AUTH|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_PIN, i915_gem_pin_ioctl, DRM_AUTH|DRM_ROOT_ONLY|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_UNPIN, i915_gem_unpin_ioctl, DRM_AUTH|DRM_ROOT_ONLY|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_BUSY, i915_gem_busy_ioctl, DRM_AUTH|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_THROTTLE, i915_gem_throttle_ioctl, DRM_AUTH|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_ENTERVT, i915_gem_entervt_ioctl, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_LEAVEVT, i915_gem_leavevt_ioctl, DRM_AUTH|DRM_MASTER|DRM_ROOT_ONLY|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_CREATE, i915_gem_create_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_PREAD, i915_gem_pread_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_PWRITE, i915_gem_pwrite_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_MMAP, i915_gem_mmap_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_MMAP_GTT, i915_gem_mmap_gtt_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_SET_DOMAIN, i915_gem_set_domain_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_SW_FINISH, i915_gem_sw_finish_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_SET_TILING, i915_gem_set_tiling, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_GET_TILING, i915_gem_get_tiling, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_GET_APERTURE, i915_gem_get_aperture_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GET_PIPE_FROM_CRTC_ID, intel_get_pipe_from_crtc_id, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GEM_MADVISE, i915_gem_madvise_ioctl, DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_OVERLAY_PUT_IMAGE, intel_overlay_put_image, DRM_MASTER|DRM_CONTROL_ALLOW|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_OVERLAY_ATTRS, intel_overlay_attrs, DRM_MASTER|DRM_CONTROL_ALLOW|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_SET_SPRITE_COLORKEY, intel_sprite_set_colorkey, DRM_MASTER|DRM_CONTROL_ALLOW|DRM_UNLOCKED),
	DRM_IOCTL_DEF_DRV(I915_GET_SPRITE_COLORKEY, intel_sprite_get_colorkey, DRM_MASTER|DRM_CONTROL_ALLOW|DRM_UNLOCKED),
};

int i915_max_ioctl = DRM_ARRAY_SIZE(i915_ioctls);

/**
 * Determine if the device really is AGP or not.
 *
 * All Intel graphics chipsets are treated as AGP, even if they are really
 * PCI-e.
 *
 * \param dev   The device to be tested.
 *
 * \returns
 * A value of 1 is always retured to indictate every i9x5 is AGP.
 */
int i915_driver_device_is_agp(struct drm_device * dev)
{
	return 1;
}