aboutsummaryrefslogtreecommitdiffstats
blob: f71b3e7b12defe7c92489ca967fbfe72819ab382 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
/*
 * Copyright (C) Freescale Semicondutor, Inc. 2006-2009. All rights reserved.
 *
 * Author: Shlomi Gridish <gridish@freescale.com>
 *
 * Description:
 * Internal header file for UCC Gigabit Ethernet unit routines.
 *
 * Changelog:
 * Jun 28, 2006 Li Yang <LeoLi@freescale.com>
 * - Rearrange code and style fixes
 *
 * This program is free software; you can redistribute  it and/or modify it
 * under  the terms of  the GNU General  Public License as published by the
 * Free Software Foundation;  either version 2 of the  License, or (at your
 * option) any later version.
 */
#ifndef __UCC_GETH_H__
#define __UCC_GETH_H__

#include <linux/kernel.h>
#include <linux/list.h>
#include <linux/if_ether.h>

#include <asm/immap_qe.h>
#include <asm/qe.h>

#include <asm/ucc.h>
#include <asm/ucc_fast.h>

#define DRV_DESC "QE UCC Gigabit Ethernet Controller"
#define DRV_NAME "ucc_geth"
#define DRV_VERSION "1.1"

#define NUM_TX_QUEUES                   8
#define NUM_RX_QUEUES                   8
#define NUM_BDS_IN_PREFETCHED_BDS       4
#define TX_IP_OFFSET_ENTRY_MAX          8
#define NUM_OF_PADDRS                   4
#define ENET_INIT_PARAM_MAX_ENTRIES_RX  9
#define ENET_INIT_PARAM_MAX_ENTRIES_TX  8

struct ucc_geth {
	struct ucc_fast uccf;
	u8 res0[0x100 - sizeof(struct ucc_fast)];

	u32 maccfg1;		/* mac configuration reg. 1 */
	u32 maccfg2;		/* mac configuration reg. 2 */
	u32 ipgifg;		/* interframe gap reg.  */
	u32 hafdup;		/* half-duplex reg.  */
	u8 res1[0x10];
	u8 miimng[0x18];	/* MII management structure moved to _mii.h */
	u32 ifctl;		/* interface control reg */
	u32 ifstat;		/* interface statux reg */
	u32 macstnaddr1;	/* mac station address part 1 reg */
	u32 macstnaddr2;	/* mac station address part 2 reg */
	u8 res2[0x8];
	u32 uempr;		/* UCC Ethernet Mac parameter reg */
	u32 utbipar;		/* UCC tbi address reg */
	u16 uescr;		/* UCC Ethernet statistics control reg */
	u8 res3[0x180 - 0x15A];
	u32 tx64;		/* Total number of frames (including bad
				   frames) transmitted that were exactly of the
				   minimal length (64 for un tagged, 68 for
				   tagged, or with length exactly equal to the
				   parameter MINLength */
	u32 tx127;		/* Total number of frames (including bad
				   frames) transmitted that were between
				   MINLength (Including FCS length==4) and 127
				   octets */
	u32 tx255;		/* Total number of frames (including bad
				   frames) transmitted that were between 128
				   (Including FCS length==4) and 255 octets */
	u32 rx64;		/* Total number of frames received including
				   bad frames that were exactly of the mninimal
				   length (64 bytes) */
	u32 rx127;		/* Total number of frames (including bad
				   frames) received that were between MINLength
				   (Including FCS length==4) and 127 octets */
	u32 rx255;		/* Total number of frames (including bad
				   frames) received that were between 128
				   (Including FCS length==4) and 255 octets */
	u32 txok;		/* Total number of octets residing in frames
				   that where involved in successful
				   transmission */
	u16 txcf;		/* Total number of PAUSE control frames
				   transmitted by this MAC */
	u8 res4[0x2];
	u32 tmca;		/* Total number of frames that were transmitted
				   successfully with the group address bit set
				   that are not broadcast frames */
	u32 tbca;		/* Total number of frames transmitted
				   successfully that had destination address
				   field equal to the broadcast address */
	u32 rxfok;		/* Total number of frames received OK */
	u32 rxbok;		/* Total number of octets received OK */
	u32 rbyt;		/* Total number of octets received including
				   octets in bad frames. Must be implemented in
				   HW because it includes octets in frames that
				   never even reach the UCC */
	u32 rmca;		/* Total number of frames that were received
				   successfully with the group address bit set
				   that are not broadcast frames */
	u32 rbca;		/* Total number of frames received successfully
				   that had destination address equal to the
				   broadcast address */
	u32 scar;		/* Statistics carry register */
	u32 scam;		/* Statistics caryy mask register */
	u8 res5[0x200 - 0x1c4];
} __packed;

/* UCC GETH TEMODR Register */
#define TEMODER_TX_RMON_STATISTICS_ENABLE       0x0100	/* enable Tx statistics
							 */
#define TEMODER_SCHEDULER_ENABLE                0x2000	/* enable scheduler */
#define TEMODER_IP_CHECKSUM_GENERATE            0x0400	/* generate IPv4
							   checksums */
#define TEMODER_PERFORMANCE_OPTIMIZATION_MODE1  0x0200	/* enable performance
							   optimization
							   enhancement (mode1) */
#define TEMODER_RMON_STATISTICS                 0x0100	/* enable tx statistics
							 */
#define TEMODER_NUM_OF_QUEUES_SHIFT             (15-15)	/* Number of queues <<
							   shift */

/* UCC GETH TEMODR Register */
#define REMODER_RX_RMON_STATISTICS_ENABLE       0x00001000	/* enable Rx
								   statistics */
#define REMODER_RX_EXTENDED_FEATURES            0x80000000	/* enable
								   extended
								   features */
#define REMODER_VLAN_OPERATION_TAGGED_SHIFT     (31-9 )	/* vlan operation
							   tagged << shift */
#define REMODER_VLAN_OPERATION_NON_TAGGED_SHIFT (31-10)	/* vlan operation non
							   tagged << shift */
#define REMODER_RX_QOS_MODE_SHIFT               (31-15)	/* rx QoS mode << shift
							 */
#define REMODER_RMON_STATISTICS                 0x00001000	/* enable rx
								   statistics */
#define REMODER_RX_EXTENDED_FILTERING           0x00000800	/* extended
								   filtering
								   vs.
								   mpc82xx-like
								   filtering */
#define REMODER_NUM_OF_QUEUES_SHIFT             (31-23)	/* Number of queues <<
							   shift */
#define REMODER_DYNAMIC_MAX_FRAME_LENGTH        0x00000008	/* enable
								   dynamic max
								   frame length
								 */
#define REMODER_DYNAMIC_MIN_FRAME_LENGTH        0x00000004	/* enable
								   dynamic min
								   frame length
								 */
#define REMODER_IP_CHECKSUM_CHECK               0x00000002	/* check IPv4
								   checksums */
#define REMODER_IP_ADDRESS_ALIGNMENT            0x00000001	/* align ip
								   address to
								   4-byte
								   boundary */

/* UCC GETH Event Register */
#define UCCE_TXB   (UCC_GETH_UCCE_TXB7 | UCC_GETH_UCCE_TXB6 | \
		    UCC_GETH_UCCE_TXB5 | UCC_GETH_UCCE_TXB4 | \
		    UCC_GETH_UCCE_TXB3 | UCC_GETH_UCCE_TXB2 | \
		    UCC_GETH_UCCE_TXB1 | UCC_GETH_UCCE_TXB0)

#define UCCE_RXB   (UCC_GETH_UCCE_RXB7 | UCC_GETH_UCCE_RXB6 | \
		    UCC_GETH_UCCE_RXB5 | UCC_GETH_UCCE_RXB4 | \
		    UCC_GETH_UCCE_RXB3 | UCC_GETH_UCCE_RXB2 | \
		    UCC_GETH_UCCE_RXB1 | UCC_GETH_UCCE_RXB0)

#define UCCE_RXF   (UCC_GETH_UCCE_RXF7 | UCC_GETH_UCCE_RXF6 | \
		    UCC_GETH_UCCE_RXF5 | UCC_GETH_UCCE_RXF4 | \
		    UCC_GETH_UCCE_RXF3 | UCC_GETH_UCCE_RXF2 | \
		    UCC_GETH_UCCE_RXF1 | UCC_GETH_UCCE_RXF0)

#define UCCE_OTHER (UCC_GETH_UCCE_SCAR | UCC_GETH_UCCE_GRA | \
		    UCC_GETH_UCCE_CBPR | UCC_GETH_UCCE_BSY | \
		    UCC_GETH_UCCE_RXC  | UCC_GETH_UCCE_TXC | UCC_GETH_UCCE_TXE)

#define UCCE_RX_EVENTS  (UCCE_RXF | UCC_GETH_UCCE_BSY)
#define UCCE_TX_EVENTS	(UCCE_TXB | UCC_GETH_UCCE_TXE)

/* TBI defines */
#define	ENET_TBI_MII_CR		0x00	/* Control */
#define	ENET_TBI_MII_SR		0x01	/* Status */
#define	ENET_TBI_MII_ANA	0x04	/* AN advertisement */
#define	ENET_TBI_MII_ANLPBPA	0x05	/* AN link partner base page ability */
#define	ENET_TBI_MII_ANEX	0x06	/* AN expansion */
#define	ENET_TBI_MII_ANNPT	0x07	/* AN next page transmit */
#define	ENET_TBI_MII_ANLPANP	0x08	/* AN link partner ability next page */
#define	ENET_TBI_MII_EXST	0x0F	/* Extended status */
#define	ENET_TBI_MII_JD		0x10	/* Jitter diagnostics */
#define	ENET_TBI_MII_TBICON	0x11	/* TBI control */

/* TBI MDIO register bit fields*/
#define TBISR_LSTATUS          0x0004
#define TBICON_CLK_SELECT       0x0020
#define TBIANA_ASYMMETRIC_PAUSE 0x0100
#define TBIANA_SYMMETRIC_PAUSE  0x0080
#define TBIANA_HALF_DUPLEX      0x0040
#define TBIANA_FULL_DUPLEX      0x0020
#define TBICR_PHY_RESET         0x8000
#define TBICR_ANEG_ENABLE       0x1000
#define TBICR_RESTART_ANEG      0x0200
#define TBICR_FULL_DUPLEX       0x0100
#define TBICR_SPEED1_SET        0x0040

#define TBIANA_SETTINGS ( \
		TBIANA_ASYMMETRIC_PAUSE \
		| TBIANA_SYMMETRIC_PAUSE \
		| TBIANA_FULL_DUPLEX \
		)
#define TBICR_SETTINGS ( \
		TBICR_PHY_RESET \
		| TBICR_ANEG_ENABLE \
		| TBICR_FULL_DUPLEX \
		| TBICR_SPEED1_SET \
		)

/* UCC GETH MACCFG1 (MAC Configuration 1 Register) */
#define MACCFG1_FLOW_RX                         0x00000020	/* Flow Control
								   Rx */
#define MACCFG1_FLOW_TX                         0x00000010	/* Flow Control
								   Tx */
#define MACCFG1_ENABLE_SYNCHED_RX               0x00000008	/* Rx Enable
								   synchronized
								   to Rx stream
								 */
#define MACCFG1_ENABLE_RX                       0x00000004	/* Enable Rx */
#define MACCFG1_ENABLE_SYNCHED_TX               0x00000002	/* Tx Enable
								   synchronized
								   to Tx stream
								 */
#define MACCFG1_ENABLE_TX                       0x00000001	/* Enable Tx */

/* UCC GETH MACCFG2 (MAC Configuration 2 Register) */
#define MACCFG2_PREL_SHIFT                      (31 - 19)	/* Preamble
								   Length <<
								   shift */
#define MACCFG2_PREL_MASK                       0x0000f000	/* Preamble
								   Length mask */
#define MACCFG2_SRP                             0x00000080	/* Soft Receive
								   Preamble */
#define MACCFG2_STP                             0x00000040	/* Soft
								   Transmit
								   Preamble */
#define MACCFG2_RESERVED_1                      0x00000020	/* Reserved -
								   must be set
								   to 1 */
#define MACCFG2_LC                              0x00000010	/* Length Check
								 */
#define MACCFG2_MPE                             0x00000008	/* Magic packet
								   detect */
#define MACCFG2_FDX                             0x00000001	/* Full Duplex */
#define MACCFG2_FDX_MASK                        0x00000001	/* Full Duplex
								   mask */
#define MACCFG2_PAD_CRC                         0x00000004
#define MACCFG2_CRC_EN                          0x00000002
#define MACCFG2_PAD_AND_CRC_MODE_NONE           0x00000000	/* Neither
								   Padding
								   short frames
								   nor CRC */
#define MACCFG2_PAD_AND_CRC_MODE_CRC_ONLY       0x00000002	/* Append CRC
								   only */
#define MACCFG2_PAD_AND_CRC_MODE_PAD_AND_CRC    0x00000004
#define MACCFG2_INTERFACE_MODE_NIBBLE           0x00000100	/* nibble mode
								   (MII/RMII/RGMII
								   10/100bps) */
#define MACCFG2_INTERFACE_MODE_BYTE             0x00000200	/* byte mode
								   (GMII/TBI/RTB/RGMII
								   1000bps ) */
#define MACCFG2_INTERFACE_MODE_MASK             0x00000300	/* mask
								   covering all
								   relevant
								   bits */

/* UCC GETH IPGIFG (Inter-frame Gap / Inter-Frame Gap Register) */
#define IPGIFG_NON_BACK_TO_BACK_IFG_PART1_SHIFT (31 -  7)	/* Non
								   back-to-back
								   inter frame
								   gap part 1.
								   << shift */
#define IPGIFG_NON_BACK_TO_BACK_IFG_PART2_SHIFT (31 - 15)	/* Non
								   back-to-back
								   inter frame
								   gap part 2.
								   << shift */
#define IPGIFG_MINIMUM_IFG_ENFORCEMENT_SHIFT    (31 - 23)	/* Mimimum IFG
								   Enforcement
								   << shift */
#define IPGIFG_BACK_TO_BACK_IFG_SHIFT           (31 - 31)	/* back-to-back
								   inter frame
								   gap << shift
								 */
#define IPGIFG_NON_BACK_TO_BACK_IFG_PART1_MAX   127	/* Non back-to-back
							   inter frame gap part
							   1. max val */
#define IPGIFG_NON_BACK_TO_BACK_IFG_PART2_MAX   127	/* Non back-to-back
							   inter frame gap part
							   2. max val */
#define IPGIFG_MINIMUM_IFG_ENFORCEMENT_MAX      255	/* Mimimum IFG
							   Enforcement max val */
#define IPGIFG_BACK_TO_BACK_IFG_MAX             127	/* back-to-back inter
							   frame gap max val */
#define IPGIFG_NBTB_CS_IPG_MASK                 0x7F000000
#define IPGIFG_NBTB_IPG_MASK                    0x007F0000
#define IPGIFG_MIN_IFG_MASK                     0x0000FF00
#define IPGIFG_BTB_IPG_MASK                     0x0000007F

/* UCC GETH HAFDUP (Half Duplex Register) */
#define HALFDUP_ALT_BEB_TRUNCATION_SHIFT        (31 - 11)	/* Alternate
								   Binary
								   Exponential
								   Backoff
								   Truncation
								   << shift */
#define HALFDUP_ALT_BEB_TRUNCATION_MAX          0xf	/* Alternate Binary
							   Exponential Backoff
							   Truncation max val */
#define HALFDUP_ALT_BEB                         0x00080000	/* Alternate
								   Binary
								   Exponential
								   Backoff */
#define HALFDUP_BACK_PRESSURE_NO_BACKOFF        0x00040000	/* Back
								   pressure no
								   backoff */
#define HALFDUP_NO_BACKOFF                      0x00020000	/* No Backoff */
#define HALFDUP_EXCESSIVE_DEFER                 0x00010000	/* Excessive
								   Defer */
#define HALFDUP_MAX_RETRANSMISSION_SHIFT        (31 - 19)	/* Maximum
								   Retransmission
								   << shift */
#define HALFDUP_MAX_RETRANSMISSION_MAX          0xf	/* Maximum
							   Retransmission max
							   val */
#define HALFDUP_COLLISION_WINDOW_SHIFT          (31 - 31)	/* Collision
								   Window <<
								   shift */
#define HALFDUP_COLLISION_WINDOW_MAX            0x3f	/* Collision Window max
							   val */
#define HALFDUP_ALT_BEB_TR_MASK                 0x00F00000
#define HALFDUP_RETRANS_MASK                    0x0000F000
#define HALFDUP_COL_WINDOW_MASK                 0x0000003F

/* UCC GETH UCCS (Ethernet Status Register) */
#define UCCS_BPR                                0x02	/* Back pressure (in
							   half duplex mode) */
#define UCCS_PAU                                0x02	/* Pause state (in full
							   duplex mode) */
#define UCCS_MPD                                0x01	/* Magic Packet
							   Detected */

/* UCC GETH IFSTAT (Interface Status Register) */
#define IFSTAT_EXCESS_DEFER                     0x00000200	/* Excessive
								   transmission
								   defer */

/* UCC GETH MACSTNADDR1 (Station Address Part 1 Register) */
#define MACSTNADDR1_OCTET_6_SHIFT               (31 -  7)	/* Station
								   address 6th
								   octet <<
								   shift */
#define MACSTNADDR1_OCTET_5_SHIFT               (31 - 15)	/* Station
								   address 5th
								   octet <<
								   shift */
#define MACSTNADDR1_OCTET_4_SHIFT               (31 - 23)	/* Station
								   address 4th
								   octet <<
								   shift */
#define MACSTNADDR1_OCTET_3_SHIFT               (31 - 31)	/* Station
								   address 3rd
								   octet <<
								   shift */

/* UCC GETH MACSTNADDR2 (Station Address Part 2 Register) */
#define MACSTNADDR2_OCTET_2_SHIFT               (31 -  7)	/* Station
								   address 2nd
								   octet <<
								   shift */
#define MACSTNADDR2_OCTET_1_SHIFT               (31 - 15)	/* Station
								   address 1st
								   octet <<
								   shift */

/* UCC GETH UEMPR (Ethernet Mac Parameter Register) */
#define UEMPR_PAUSE_TIME_VALUE_SHIFT            (31 - 15)	/* Pause time
								   value <<
								   shift */
#define UEMPR_EXTENDED_PAUSE_TIME_VALUE_SHIFT   (31 - 31)	/* Extended
								   pause time
								   value <<
								   shift */

/* UCC GETH UTBIPAR (Ten Bit Interface Physical Address Register) */
#define UTBIPAR_PHY_ADDRESS_SHIFT               (31 - 31)	/* Phy address
								   << shift */
#define UTBIPAR_PHY_ADDRESS_MASK                0x0000001f	/* Phy address
								   mask */

/* UCC GETH UESCR (Ethernet Statistics Control Register) */
#define UESCR_AUTOZ                             0x8000	/* Automatically zero
							   addressed
							   statistical counter
							   values */
#define UESCR_CLRCNT                            0x4000	/* Clear all statistics
							   counters */
#define UESCR_MAXCOV_SHIFT                      (15 -  7)	/* Max
								   Coalescing
								   Value <<
								   shift */
#define UESCR_SCOV_SHIFT                        (15 - 15)	/* Status
								   Coalescing
								   Value <<
								   shift */

/* UCC GETH UDSR (Data Synchronization Register) */
#define UDSR_MAGIC                              0x067E

struct ucc_geth_thread_data_tx {
	u8 res0[104];
} __packed;

struct ucc_geth_thread_data_rx {
	u8 res0[40];
} __packed;

/* Send Queue Queue-Descriptor */
struct ucc_geth_send_queue_qd {
	u32 bd_ring_base;	/* pointer to BD ring base address */
	u8 res0[0x8];
	u32 last_bd_completed_address;/* initialize to last entry in BD ring */
	u8 res1[0x30];
} __packed;

struct ucc_geth_send_queue_mem_region {
	struct ucc_geth_send_queue_qd sqqd[NUM_TX_QUEUES];
} __packed;

struct ucc_geth_thread_tx_pram {
	u8 res0[64];
} __packed;

struct ucc_geth_thread_rx_pram {
	u8 res0[128];
} __packed;

#define THREAD_RX_PRAM_ADDITIONAL_FOR_EXTENDED_FILTERING        64
#define THREAD_RX_PRAM_ADDITIONAL_FOR_EXTENDED_FILTERING_8      64
#define THREAD_RX_PRAM_ADDITIONAL_FOR_EXTENDED_FILTERING_16     96

struct ucc_geth_scheduler {
	u16 cpucount0;		/* CPU packet counter */
	u16 cpucount1;		/* CPU packet counter */
	u16 cecount0;		/* QE packet counter */
	u16 cecount1;		/* QE packet counter */
	u16 cpucount2;		/* CPU packet counter */
	u16 cpucount3;		/* CPU packet counter */
	u16 cecount2;		/* QE packet counter */
	u16 cecount3;		/* QE packet counter */
	u16 cpucount4;		/* CPU packet counter */
	u16 cpucount5;		/* CPU packet counter */
	u16 cecount4;		/* QE packet counter */
	u16 cecount5;		/* QE packet counter */
	u16 cpucount6;		/* CPU packet counter */
	u16 cpucount7;		/* CPU packet counter */
	u16 cecount6;		/* QE packet counter */
	u16 cecount7;		/* QE packet counter */
	u32 weightstatus[NUM_TX_QUEUES];	/* accumulated weight factor */
	u32 rtsrshadow;		/* temporary variable handled by QE */
	u32 time;		/* temporary variable handled by QE */
	u32 ttl;		/* temporary variable handled by QE */
	u32 mblinterval;	/* max burst length interval */
	u16 nortsrbytetime;	/* normalized value of byte time in tsr units */
	u8 fracsiz;		/* radix 2 log value of denom. of
				   NorTSRByteTime */
	u8 res0[1];
	u8 strictpriorityq;	/* Strict Priority Mask register */
	u8 txasap;		/* Transmit ASAP register */
	u8 extrabw;		/* Extra BandWidth register */
	u8 oldwfqmask;		/* temporary variable handled by QE */
	u8 weightfactor[NUM_TX_QUEUES];
				      /**< weight factor for queues   */
	u32 minw;		/* temporary variable handled by QE */
	u8 res1[0x70 - 0x64];
} __packed;

struct ucc_geth_tx_firmware_statistics_pram {
	u32 sicoltx;		/* single collision */
	u32 mulcoltx;		/* multiple collision */
	u32 latecoltxfr;	/* late collision */
	u32 frabortduecol;	/* frames aborted due to transmit collision */
	u32 frlostinmactxer;	/* frames lost due to internal MAC error
				   transmission that are not counted on any
				   other counter */
	u32 carriersenseertx;	/* carrier sense error */
	u32 frtxok;		/* frames transmitted OK */
	u32 txfrexcessivedefer;	/* frames with defferal time greater than
				   specified threshold */
	u32 txpkts256;		/* total packets (including bad) between 256
				   and 511 octets */
	u32 txpkts512;		/* total packets (including bad) between 512
				   and 1023 octets */
	u32 txpkts1024;		/* total packets (including bad) between 1024
				   and 1518 octets */
	u32 txpktsjumbo;	/* total packets (including bad) between 1024
				   and MAXLength octets */
} __packed;

struct ucc_geth_rx_firmware_statistics_pram {
	u32 frrxfcser;		/* frames with crc error */
	u32 fraligner;		/* frames with alignment error */
	u32 inrangelenrxer;	/* in range length error */
	u32 outrangelenrxer;	/* out of range length error */
	u32 frtoolong;		/* frame too long */
	u32 runt;		/* runt */
	u32 verylongevent;	/* very long event */
	u32 symbolerror;	/* symbol error */
	u32 dropbsy;		/* drop because of BD not ready */
	u8 res0[0x8];
	u32 mismatchdrop;	/* drop because of MAC filtering (e.g. address
				   or type mismatch) */
	u32 underpkts;		/* total frames less than 64 octets */
	u32 pkts256;		/* total frames (including bad) between 256 and
				   511 octets */
	u32 pkts512;		/* total frames (including bad) between 512 and
				   1023 octets */
	u32 pkts1024;		/* total frames (including bad) between 1024
				   and 1518 octets */
	u32 pktsjumbo;		/* total frames (including bad) between 1024
				   and MAXLength octets */
	u32 frlossinmacer;	/* frames lost because of internal MAC error
				   that is not counted in any other counter */
	u32 pausefr;		/* pause frames */
	u8 res1[0x4];
	u32 removevlan;		/* total frames that had their VLAN tag removed
				 */
	u32 replacevlan;	/* total frames that had their VLAN tag
				   replaced */
	u32 insertvlan;		/* total frames that had their VLAN tag
				   inserted */
} __packed;

struct ucc_geth_rx_interrupt_coalescing_entry {
	u32 interruptcoalescingmaxvalue;	/* interrupt coalescing max
						   value */
	u32 interruptcoalescingcounter;	/* interrupt coalescing counter,
					   initialize to
					   interruptcoalescingmaxvalue */
} __packed;

struct ucc_geth_rx_interrupt_coalescing_table {
	struct ucc_geth_rx_interrupt_coalescing_entry coalescingentry[NUM_RX_QUEUES];
				       /**< interrupt coalescing entry */
} __packed;

struct ucc_geth_rx_prefetched_bds {
	struct qe_bd bd[NUM_BDS_IN_PREFETCHED_BDS];	/* prefetched bd */
} __packed;

struct ucc_geth_rx_bd_queues_entry {
	u32 bdbaseptr;		/* BD base pointer */
	u32 bdptr;		/* BD pointer */
	u32 externalbdbaseptr;	/* external BD base pointer */
	u32 externalbdptr;	/* external BD pointer */
} __packed;

struct ucc_geth_tx_global_pram {
	u16 temoder;
	u8 res0[0x38 - 0x02];
	u32 sqptr;		/* a base pointer to send queue memory region */
	u32 schedulerbasepointer;	/* a base pointer to scheduler memory
					   region */
	u32 txrmonbaseptr;	/* base pointer to Tx RMON statistics counter */
	u32 tstate;		/* tx internal state. High byte contains
				   function code */
	u8 iphoffset[TX_IP_OFFSET_ENTRY_MAX];
	u32 vtagtable[0x8];	/* 8 4-byte VLAN tags */
	u32 tqptr;		/* a base pointer to the Tx Queues Memory
				   Region */
	u8 res2[0x80 - 0x74];
} __packed;

/* structure representing Extended Filtering Global Parameters in PRAM */
struct ucc_geth_exf_global_pram {
	u32 l2pcdptr;		/* individual address filter, high */
	u8 res0[0x10 - 0x04];
} __packed;

struct ucc_geth_rx_global_pram {
	u32 remoder;		/* ethernet mode reg. */
	u32 rqptr;		/* base pointer to the Rx Queues Memory Region*/
	u32 res0[0x1];
	u8 res1[0x20 - 0xC];
	u16 typeorlen;		/* cutoff point less than which, type/len field
				   is considered length */
	u8 res2[0x1];
	u8 rxgstpack;		/* acknowledgement on GRACEFUL STOP RX command*/
	u32 rxrmonbaseptr;	/* base pointer to Rx RMON statistics counter */
	u8 res3[0x30 - 0x28];
	u32 intcoalescingptr;	/* Interrupt coalescing table pointer */
	u8 res4[0x36 - 0x34];
	u8 rstate;		/* rx internal state. High byte contains
				   function code */
	u8 res5[0x46 - 0x37];
	u16 mrblr;		/* max receive buffer length reg. */
	u32 rbdqptr;		/* base pointer to RxBD parameter table
				   description */
	u16 mflr;		/* max frame length reg. */
	u16 minflr;		/* min frame length reg. */
	u16 maxd1;		/* max dma1 length reg. */
	u16 maxd2;		/* max dma2 length reg. */
	u32 ecamptr;		/* external CAM address */
	u32 l2qt;		/* VLAN priority mapping table. */
	u32 l3qt[0x8];		/* IP priority mapping table. */
	u16 vlantype;		/* vlan type */
	u16 vlantci;		/* default vlan tci */
	u8 addressfiltering[64];	/* address filtering data structure */
	u32 exfGlobalParam;	/* base address for extended filtering global
				   parameters */
	u8 res6[0x100 - 0xC4];	/* Initialize to zero */
} __packed;

#define GRACEFUL_STOP_ACKNOWLEDGE_RX            0x01

/* structure representing InitEnet command */
struct ucc_geth_init_pram {
	u8 resinit1;
	u8 resinit2;
	u8 resinit3;
	u8 resinit4;
	u16 resinit5;
	u8 res1[0x1];
	u8 largestexternallookupkeysize;
	u32 rgftgfrxglobal;
	u32 rxthread[ENET_INIT_PARAM_MAX_ENTRIES_RX];	/* rx threads */
	u8 res2[0x38 - 0x30];
	u32 txglobal;		/* tx global */
	u32 txthread[ENET_INIT_PARAM_MAX_ENTRIES_TX];	/* tx threads */
	u8 res3[0x1];
} __packed;

#define ENET_INIT_PARAM_RGF_SHIFT               (32 - 4)
#define ENET_INIT_PARAM_TGF_SHIFT               (32 - 8)

#define ENET_INIT_PARAM_RISC_MASK               0x0000003f
#define ENET_INIT_PARAM_PTR_MASK                0x00ffffc0
#define ENET_INIT_PARAM_SNUM_MASK               0xff000000
#define ENET_INIT_PARAM_SNUM_SHIFT              24

#define ENET_INIT_PARAM_MAGIC_RES_INIT1         0x06
#define ENET_INIT_PARAM_MAGIC_RES_INIT2         0x30
#define ENET_INIT_PARAM_MAGIC_RES_INIT3         0xff
#define ENET_INIT_PARAM_MAGIC_RES_INIT4         0x00
#define ENET_INIT_PARAM_MAGIC_RES_INIT5         0x0400

/* structure representing 82xx Address Filtering Enet Address in PRAM */
struct ucc_geth_82xx_enet_address {
	u8 res1[0x2];
	u16 h;			/* address (MSB) */
	u16 m;			/* address */
	u16 l;			/* address (LSB) */
} __packed;

/* structure representing 82xx Address Filtering PRAM */
struct ucc_geth_82xx_address_filtering_pram {
	u32 iaddr_h;		/* individual address filter, high */
	u32 iaddr_l;		/* individual address filter, low */
	u32 gaddr_h;		/* group address filter, high */
	u32 gaddr_l;		/* group address filter, low */
	struct ucc_geth_82xx_enet_address __iomem taddr;
	struct ucc_geth_82xx_enet_address __iomem paddr[NUM_OF_PADDRS];
	u8 res0[0x40 - 0x38];
} __packed;

/* GETH Tx firmware statistics structure, used when calling
   UCC_GETH_GetStatistics. */
struct ucc_geth_tx_firmware_statistics {
	u32 sicoltx;		/* single collision */
	u32 mulcoltx;		/* multiple collision */
	u32 latecoltxfr;	/* late collision */
	u32 frabortduecol;	/* frames aborted due to transmit collision */
	u32 frlostinmactxer;	/* frames lost due to internal MAC error
				   transmission that are not counted on any
				   other counter */
	u32 carriersenseertx;	/* carrier sense error */
	u32 frtxok;		/* frames transmitted OK */
	u32 txfrexcessivedefer;	/* frames with defferal time greater than
				   specified threshold */
	u32 txpkts256;		/* total packets (including bad) between 256
				   and 511 octets */
	u32 txpkts512;		/* total packets (including bad) between 512
				   and 1023 octets */
	u32 txpkts1024;		/* total packets (including bad) between 1024
				   and 1518 octets */
	u32 txpktsjumbo;	/* total packets (including bad) between 1024
				   and MAXLength octets */
} __packed;

/* GETH Rx firmware statistics structure, used when calling
   UCC_GETH_GetStatistics. */
struct ucc_geth_rx_firmware_statistics {
	u32 frrxfcser;		/* frames with crc error */
	u32 fraligner;		/* frames with alignment error */
	u32 inrangelenrxer;	/* in range length error */
	u32 outrangelenrxer;	/* out of range length error */
	u32 frtoolong;		/* frame too long */
	u32 runt;		/* runt */
	u32 verylongevent;	/* very long event */
	u32 symbolerror;	/* symbol error */
	u32 dropbsy;		/* drop because of BD not ready */
	u8 res0[0x8];
	u32 mismatchdrop;	/* drop because of MAC filtering (e.g. address
				   or type mismatch) */
	u32 underpkts;		/* total frames less than 64 octets */
	u32 pkts256;		/* total frames (including bad) between 256 and
				   511 octets */
	u32 pkts512;		/* total frames (including bad) between 512 and
				   1023 octets */
	u32 pkts1024;		/* total frames (including bad) between 1024
				   and 1518 octets */
	u32 pktsjumbo;		/* total frames (including bad) between 1024
				   and MAXLength octets */
	u32 frlossinmacer;	/* frames lost because of internal MAC error
				   that is not counted in any other counter */
	u32 pausefr;		/* pause frames */
	u8 res1[0x4];
	u32 removevlan;		/* total frames that had their VLAN tag removed
				 */
	u32 replacevlan;	/* total frames that had their VLAN tag
				   replaced */
	u32 insertvlan;		/* total frames that had their VLAN tag
				   inserted */
} __packed;

/* GETH hardware statistics structure, used when calling
   UCC_GETH_GetStatistics. */
struct ucc_geth_hardware_statistics {
	u32 tx64;		/* Total number of frames (including bad
				   frames) transmitted that were exactly of the
				   minimal length (64 for un tagged, 68 for
				   tagged, or with length exactly equal to the
				   parameter MINLength */
	u32 tx127;		/* Total number of frames (including bad
				   frames) transmitted that were between
				   MINLength (Including FCS length==4) and 127
				   octets */
	u32 tx255;		/* Total number of frames (including bad
				   frames) transmitted that were between 128
				   (Including FCS length==4) and 255 octets */
	u32 rx64;		/* Total number of frames received including
				   bad frames that were exactly of the mninimal
				   length (64 bytes) */
	u32 rx127;		/* Total number of frames (including bad
				   frames) received that were between MINLength
				   (Including FCS length==4) and 127 octets */
	u32 rx255;		/* Total number of frames (including bad
				   frames) received that were between 128
				   (Including FCS length==4) and 255 octets */
	u32 txok;		/* Total number of octets residing in frames
				   that where involved in successful
				   transmission */
	u16 txcf;		/* Total number of PAUSE control frames
				   transmitted by this MAC */
	u32 tmca;		/* Total number of frames that were transmitted
				   successfully with the group address bit set
				   that are not broadcast frames */
	u32 tbca;		/* Total number of frames transmitted
				   successfully that had destination address
				   field equal to the broadcast address */
	u32 rxfok;		/* Total number of frames received OK */
	u32 rxbok;		/* Total number of octets received OK */
	u32 rbyt;		/* Total number of octets received including
				   octets in bad frames. Must be implemented in
				   HW because it includes octets in frames that
				   never even reach the UCC */
	u32 rmca;		/* Total number of frames that were received
				   successfully with the group address bit set
				   that are not broadcast frames */
	u32 rbca;		/* Total number of frames received successfully
				   that had destination address equal to the
				   broadcast address */
} __packed;

/* UCC GETH Tx errors returned via TxConf callback */
#define TX_ERRORS_DEF      0x0200
#define TX_ERRORS_EXDEF    0x0100
#define TX_ERRORS_LC       0x0080
#define TX_ERRORS_RL       0x0040
#define TX_ERRORS_RC_MASK  0x003C
#define TX_ERRORS_RC_SHIFT 2
#define TX_ERRORS_UN       0x0002
#define TX_ERRORS_CSL      0x0001

/* UCC GETH Rx errors returned via RxStore callback */
#define RX_ERRORS_CMR      0x0200
#define RX_ERRORS_M        0x0100
#define RX_ERRORS_BC       0x0080
#define RX_ERRORS_MC       0x0040

/* Transmit BD. These are in addition to values defined in uccf. */
#define T_VID      0x003c0000	/* insert VLAN id index mask. */
#define T_DEF      (((u32) TX_ERRORS_DEF     ) << 16)
#define T_EXDEF    (((u32) TX_ERRORS_EXDEF   ) << 16)
#define T_LC       (((u32) TX_ERRORS_LC      ) << 16)
#define T_RL       (((u32) TX_ERRORS_RL      ) << 16)
#define T_RC_MASK  (((u32) TX_ERRORS_RC_MASK ) << 16)
#define T_UN       (((u32) TX_ERRORS_UN      ) << 16)
#define T_CSL      (((u32) TX_ERRORS_CSL     ) << 16)
#define T_ERRORS_REPORT  (T_DEF | T_EXDEF | T_LC | T_RL | T_RC_MASK \
		| T_UN | T_CSL)	/* transmit errors to report */

/* Receive BD. These are in addition to values defined in uccf. */
#define R_LG    0x00200000	/* Frame length violation.  */
#define R_NO    0x00100000	/* Non-octet aligned frame.  */
#define R_SH    0x00080000	/* Short frame.  */
#define R_CR    0x00040000	/* CRC error.  */
#define R_OV    0x00020000	/* Overrun.  */
#define R_IPCH  0x00010000	/* IP checksum check failed. */
#define R_CMR   (((u32) RX_ERRORS_CMR  ) << 16)
#define R_M     (((u32) RX_ERRORS_M    ) << 16)
#define R_BC    (((u32) RX_ERRORS_BC   ) << 16)
#define R_MC    (((u32) RX_ERRORS_MC   ) << 16)
#define R_ERRORS_REPORT (R_CMR | R_M | R_BC | R_MC)	/* receive errors to
							   report */
#define R_ERRORS_FATAL  (R_LG  | R_NO | R_SH | R_CR | \
		R_OV | R_IPCH)	/* receive errors to discard */

/* Alignments */
#define UCC_GETH_RX_GLOBAL_PRAM_ALIGNMENT	256
#define UCC_GETH_TX_GLOBAL_PRAM_ALIGNMENT       128
#define UCC_GETH_THREAD_RX_PRAM_ALIGNMENT       128
#define UCC_GETH_THREAD_TX_PRAM_ALIGNMENT       64
#define UCC_GETH_THREAD_DATA_ALIGNMENT          256	/* spec gives values
							   based on num of
							   threads, but always
							   using the maximum is
							   easier */
#define UCC_GETH_SEND_QUEUE_QUEUE_DESCRIPTOR_ALIGNMENT	32
#define UCC_GETH_SCHEDULER_ALIGNMENT		8	/* This is a guess */
#define UCC_GETH_TX_STATISTICS_ALIGNMENT	4	/* This is a guess */
#define UCC_GETH_RX_STATISTICS_ALIGNMENT	4	/* This is a guess */
#define UCC_GETH_RX_INTERRUPT_COALESCING_ALIGNMENT	64
#define UCC_GETH_RX_BD_QUEUES_ALIGNMENT		8	/* This is a guess */
#define UCC_GETH_RX_PREFETCHED_BDS_ALIGNMENT	128	/* This is a guess */
#define UCC_GETH_RX_EXTENDED_FILTERING_GLOBAL_PARAMETERS_ALIGNMENT 8	/* This
									   is a
									   guess
									 */
#define UCC_GETH_RX_BD_RING_ALIGNMENT		32
#define UCC_GETH_TX_BD_RING_ALIGNMENT		32
#define UCC_GETH_MRBLR_ALIGNMENT		128
#define UCC_GETH_RX_BD_RING_SIZE_ALIGNMENT	4
#define UCC_GETH_TX_BD_RING_SIZE_MEMORY_ALIGNMENT	32
#define UCC_GETH_RX_DATA_BUF_ALIGNMENT		64

#define UCC_GETH_TAD_EF                         0x80
#define UCC_GETH_TAD_V                          0x40
#define UCC_GETH_TAD_REJ                        0x20
#define UCC_GETH_TAD_VTAG_OP_RIGHT_SHIFT        2
#define UCC_GETH_TAD_VTAG_OP_SHIFT              6
#define UCC_GETH_TAD_V_NON_VTAG_OP              0x20
#define UCC_GETH_TAD_RQOS_SHIFT                 0
#define UCC_GETH_TAD_V_PRIORITY_SHIFT           5
#define UCC_GETH_TAD_CFI                        0x10

#define UCC_GETH_VLAN_PRIORITY_MAX              8
#define UCC_GETH_IP_PRIORITY_MAX                64
#define UCC_GETH_TX_VTAG_TABLE_ENTRY_MAX        8
#define UCC_GETH_RX_BD_RING_SIZE_MIN            8
#define UCC_GETH_TX_BD_RING_SIZE_MIN            2
#define UCC_GETH_BD_RING_SIZE_MAX		0xffff

#define UCC_GETH_SIZE_OF_BD                     QE_SIZEOF_BD

/* Driver definitions */
#define TX_BD_RING_LEN                          0x10
#define RX_BD_RING_LEN                          0x20

#define TX_RING_MOD_MASK(size)                  (size-1)
#define RX_RING_MOD_MASK(size)                  (size-1)

#define ENET_GROUP_ADDR                         0x01	/* Group address mask
							   for ethernet
							   addresses */

#define TX_TIMEOUT                              (1*HZ)
#define SKB_ALLOC_TIMEOUT                       100000
#define PHY_INIT_TIMEOUT                        100000
#define PHY_CHANGE_TIME                         2

/* Fast Ethernet (10/100 Mbps) */
#define UCC_GETH_URFS_INIT                      512	/* Rx virtual FIFO size
							 */
#define UCC_GETH_URFET_INIT                     256	/* 1/2 urfs */
#define UCC_GETH_URFSET_INIT                    384	/* 3/4 urfs */
#define UCC_GETH_UTFS_INIT                      512	/* Tx virtual FIFO size
							 */
#define UCC_GETH_UTFET_INIT                     256	/* 1/2 utfs */
#define UCC_GETH_UTFTT_INIT                     256	/* 1/2 utfs
							   due to errata */
/* Gigabit Ethernet (1000 Mbps) */
#define UCC_GETH_URFS_GIGA_INIT                 4096/*2048*/	/* Rx virtual
								   FIFO size */
#define UCC_GETH_URFET_GIGA_INIT                2048/*1024*/	/* 1/2 urfs */
#define UCC_GETH_URFSET_GIGA_INIT               3072/*1536*/	/* 3/4 urfs */
#define UCC_GETH_UTFS_GIGA_INIT                 4096/*2048*/	/* Tx virtual
								   FIFO size */
#define UCC_GETH_UTFET_GIGA_INIT                2048/*1024*/	/* 1/2 utfs */
#define UCC_GETH_UTFTT_GIGA_INIT                4096/*0x40*/	/* Tx virtual
								   FIFO size */

#define UCC_GETH_REMODER_INIT                   0	/* bits that must be
							   set */
#define UCC_GETH_TEMODER_INIT                   0xC000	/* bits that must */

/* Initial value for UPSMR */
#define UCC_GETH_UPSMR_INIT                     UCC_GETH_UPSMR_RES1

#define UCC_GETH_MACCFG1_INIT                   0
#define UCC_GETH_MACCFG2_INIT                   (MACCFG2_RESERVED_1)

/* Ethernet Address Type. */
enum enet_addr_type {
	ENET_ADDR_TYPE_INDIVIDUAL,
	ENET_ADDR_TYPE_GROUP,
	ENET_ADDR_TYPE_BROADCAST
};

/* UCC GETH 82xx Ethernet Address Recognition Location */
enum ucc_geth_enet_address_recognition_location {
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_STATION_ADDRESS,/* station
								      address */
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_PADDR_FIRST,	/* additional
								   station
								   address
								   paddr1 */
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_PADDR2,	/* additional
								   station
								   address
								   paddr2 */
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_PADDR3,	/* additional
								   station
								   address
								   paddr3 */
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_PADDR_LAST,	/* additional
								   station
								   address
								   paddr4 */
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_GROUP_HASH,	/* group hash */
	UCC_GETH_ENET_ADDRESS_RECOGNITION_LOCATION_INDIVIDUAL_HASH /* individual
								      hash */
};

/* UCC GETH vlan operation tagged */
enum ucc_geth_vlan_operation_tagged {
	UCC_GETH_VLAN_OPERATION_TAGGED_NOP = 0x0,	/* Tagged - nop */
	UCC_GETH_VLAN_OPERATION_TAGGED_REPLACE_VID_PORTION_OF_Q_TAG
		= 0x1,	/* Tagged - replace vid portion of q tag */
	UCC_GETH_VLAN_OPERATION_TAGGED_IF_VID0_REPLACE_VID_WITH_DEFAULT_VALUE
		= 0x2,	/* Tagged - if vid0 replace vid with default value  */
	UCC_GETH_VLAN_OPERATION_TAGGED_EXTRACT_Q_TAG_FROM_FRAME
		= 0x3	/* Tagged - extract q tag from frame */
};

/* UCC GETH vlan operation non-tagged */
enum ucc_geth_vlan_operation_non_tagged {
	UCC_GETH_VLAN_OPERATION_NON_TAGGED_NOP = 0x0,	/* Non tagged - nop */
	UCC_GETH_VLAN_OPERATION_NON_TAGGED_Q_TAG_INSERT = 0x1	/* Non tagged -
								   q tag insert
								 */
};

/* UCC GETH Rx Quality of Service Mode */
enum ucc_geth_qos_mode {
	UCC_GETH_QOS_MODE_DEFAULT = 0x0,	/* default queue */
	UCC_GETH_QOS_MODE_QUEUE_NUM_FROM_L2_CRITERIA = 0x1,	/* queue
								   determined
								   by L2
								   criteria */
	UCC_GETH_QOS_MODE_QUEUE_NUM_FROM_L3_CRITERIA = 0x2	/* queue
								   determined
								   by L3
								   criteria */
};

/* UCC GETH Statistics Gathering Mode - These are bit flags, 'or' them together
   for combined functionality */
enum ucc_geth_statistics_gathering_mode {
	UCC_GETH_STATISTICS_GATHERING_MODE_NONE = 0x00000000,	/* No
								   statistics
								   gathering */
	UCC_GETH_STATISTICS_GATHERING_MODE_HARDWARE = 0x00000001,/* Enable
								    hardware
								    statistics
								    gathering
								  */
	UCC_GETH_STATISTICS_GATHERING_MODE_FIRMWARE_TX = 0x00000004,/*Enable
								      firmware
								      tx
								      statistics
								      gathering
								     */
	UCC_GETH_STATISTICS_GATHERING_MODE_FIRMWARE_RX = 0x00000008/* Enable
								      firmware
								      rx
								      statistics
								      gathering
								    */
};

/* UCC GETH Pad and CRC Mode - Note, Padding without CRC is not possible */
enum ucc_geth_maccfg2_pad_and_crc_mode {
	UCC_GETH_PAD_AND_CRC_MODE_NONE
		= MACCFG2_PAD_AND_CRC_MODE_NONE,	/* Neither Padding
							   short frames
							   nor CRC */
	UCC_GETH_PAD_AND_CRC_MODE_CRC_ONLY
		= MACCFG2_PAD_AND_CRC_MODE_CRC_ONLY,	/* Append
							   CRC only */
	UCC_GETH_PAD_AND_CRC_MODE_PAD_AND_CRC =
	    MACCFG2_PAD_AND_CRC_MODE_PAD_AND_CRC
};

/* UCC GETH upsmr Flow Control Mode */
enum ucc_geth_flow_control_mode {
	UPSMR_AUTOMATIC_FLOW_CONTROL_MODE_NONE = 0x00000000,	/* No automatic
								   flow control
								 */
	UPSMR_AUTOMATIC_FLOW_CONTROL_MODE_PAUSE_WHEN_EMERGENCY
		= 0x00004000	/* Send pause frame when RxFIFO reaches its
				   emergency threshold */
};

/* UCC GETH number of threads */
enum ucc_geth_num_of_threads {
	UCC_GETH_NUM_OF_THREADS_1 = 0x1,	/* 1 */
	UCC_GETH_NUM_OF_THREADS_2 = 0x2,	/* 2 */
	UCC_GETH_NUM_OF_THREADS_4 = 0x0,	/* 4 */
	UCC_GETH_NUM_OF_THREADS_6 = 0x3,	/* 6 */
	UCC_GETH_NUM_OF_THREADS_8 = 0x4	/* 8 */
};

/* UCC GETH number of station addresses */
enum ucc_geth_num_of_station_addresses {
	UCC_GETH_NUM_OF_STATION_ADDRESSES_1,	/* 1 */
	UCC_GETH_NUM_OF_STATION_ADDRESSES_5	/* 5 */
};

/* UCC GETH 82xx Ethernet Address Container */
struct enet_addr_container {
	u8 address[ETH_ALEN];	/* ethernet address */
	enum ucc_geth_enet_address_recognition_location location;	/* location in
								   82xx address
								   recognition
								   hardware */
	struct list_head node;
};

#define ENET_ADDR_CONT_ENTRY(ptr) list_entry(ptr, struct enet_addr_container, node)

/* UCC GETH Termination Action Descriptor (TAD) structure. */
struct ucc_geth_tad_params {
	int rx_non_dynamic_extended_features_mode;
	int reject_frame;
	enum ucc_geth_vlan_operation_tagged vtag_op;
	enum ucc_geth_vlan_operation_non_tagged vnontag_op;
	enum ucc_geth_qos_mode rqos;
	u8 vpri;
	u16 vid;
};

/* GETH protocol initialization structure */
struct ucc_geth_info {
	struct ucc_fast_info uf_info;
	u8 numQueuesTx;
	u8 numQueuesRx;
	int ipCheckSumCheck;
	int ipCheckSumGenerate;
	int rxExtendedFiltering;
	u32 extendedFilteringChainPointer;
	u16 typeorlen;
	int dynamicMaxFrameLength;
	int dynamicMinFrameLength;
	u8 nonBackToBackIfgPart1;
	u8 nonBackToBackIfgPart2;
	u8 miminumInterFrameGapEnforcement;
	u8 backToBackInterFrameGap;
	int ipAddressAlignment;
	int lengthCheckRx;
	u32 mblinterval;
	u16 nortsrbytetime;
	u8 fracsiz;
	u8 strictpriorityq;
	u8 txasap;
	u8 extrabw;
	int miiPreambleSupress;
	u8 altBebTruncation;
	int altBeb;
	int backPressureNoBackoff;
	int noBackoff;
	int excessDefer;
	u8 maxRetransmission;
	u8 collisionWindow;
	int pro;
	int cap;
	int rsh;
	int rlpb;
	int cam;
	int bro;
	int ecm;
	int receiveFlowControl;
	int transmitFlowControl;
	u8 maxGroupAddrInHash;
	u8 maxIndAddrInHash;
	u8 prel;
	u16 maxFrameLength;
	u16 minFrameLength;
	u16 maxD1Length;
	u16 maxD2Length;
	u16 vlantype;
	u16 vlantci;
	u32 ecamptr;
	u32 eventRegMask;
	u16 pausePeriod;
	u16 extensionField;
	struct device_node *phy_node;
	struct device_node *tbi_node;
	u8 weightfactor[NUM_TX_QUEUES];
	u8 interruptcoalescingmaxvalue[NUM_RX_QUEUES];
	u8 l2qt[UCC_GETH_VLAN_PRIORITY_MAX];
	u8 l3qt[UCC_GETH_IP_PRIORITY_MAX];
	u32 vtagtable[UCC_GETH_TX_VTAG_TABLE_ENTRY_MAX];
	u8 iphoffset[TX_IP_OFFSET_ENTRY_MAX];
	u16 bdRingLenTx[NUM_TX_QUEUES];
	u16 bdRingLenRx[NUM_RX_QUEUES];
	enum ucc_geth_num_of_station_addresses numStationAddresses;
	enum qe_fltr_largest_external_tbl_lookup_key_size
	    largestexternallookupkeysize;
	enum ucc_geth_statistics_gathering_mode statisticsMode;
	enum ucc_geth_vlan_operation_tagged vlanOperationTagged;
	enum ucc_geth_vlan_operation_non_tagged vlanOperationNonTagged;
	enum ucc_geth_qos_mode rxQoSMode;
	enum ucc_geth_flow_control_mode aufc;
	enum ucc_geth_maccfg2_pad_and_crc_mode padAndCrc;
	enum ucc_geth_num_of_threads numThreadsTx;
	enum ucc_geth_num_of_threads numThreadsRx;
	unsigned int riscTx;
	unsigned int riscRx;
};

/* structure representing UCC GETH */
struct ucc_geth_private {
	struct ucc_geth_info *ug_info;
	struct ucc_fast_private *uccf;
	struct device *dev;
	struct net_device *ndev;
	struct napi_struct napi;
	struct work_struct timeout_work;
	struct ucc_geth __iomem *ug_regs;
	struct ucc_geth_init_pram *p_init_enet_param_shadow;
	struct ucc_geth_exf_global_pram __iomem *p_exf_glbl_param;
	u32 exf_glbl_param_offset;
	struct ucc_geth_rx_global_pram __iomem *p_rx_glbl_pram;
	u32 rx_glbl_pram_offset;
	struct ucc_geth_tx_global_pram __iomem *p_tx_glbl_pram;
	u32 tx_glbl_pram_offset;
	struct ucc_geth_send_queue_mem_region __iomem *p_send_q_mem_reg;
	u32 send_q_mem_reg_offset;
	struct ucc_geth_thread_data_tx __iomem *p_thread_data_tx;
	u32 thread_dat_tx_offset;
	struct ucc_geth_thread_data_rx __iomem *p_thread_data_rx;
	u32 thread_dat_rx_offset;
	struct ucc_geth_scheduler __iomem *p_scheduler;
	u32 scheduler_offset;
	struct ucc_geth_tx_firmware_statistics_pram __iomem *p_tx_fw_statistics_pram;
	u32 tx_fw_statistics_pram_offset;
	struct ucc_geth_rx_firmware_statistics_pram __iomem *p_rx_fw_statistics_pram;
	u32 rx_fw_statistics_pram_offset;
	struct ucc_geth_rx_interrupt_coalescing_table __iomem *p_rx_irq_coalescing_tbl;
	u32 rx_irq_coalescing_tbl_offset;
	struct ucc_geth_rx_bd_queues_entry __iomem *p_rx_bd_qs_tbl;
	u32 rx_bd_qs_tbl_offset;
	u8 __iomem *p_tx_bd_ring[NUM_TX_QUEUES];
	u32 tx_bd_ring_offset[NUM_TX_QUEUES];
	u8 __iomem *p_rx_bd_ring[NUM_RX_QUEUES];
	u32 rx_bd_ring_offset[NUM_RX_QUEUES];
	u8 __iomem *confBd[NUM_TX_QUEUES];
	u8 __iomem *txBd[NUM_TX_QUEUES];
	u8 __iomem *rxBd[NUM_RX_QUEUES];
	int badFrame[NUM_RX_QUEUES];
	u16 cpucount[NUM_TX_QUEUES];
	u16 __iomem *p_cpucount[NUM_TX_QUEUES];
	int indAddrRegUsed[NUM_OF_PADDRS];
	u8 paddr[NUM_OF_PADDRS][ETH_ALEN];	/* ethernet address */
	u8 numGroupAddrInHash;
	u8 numIndAddrInHash;
	u8 numIndAddrInReg;
	int rx_extended_features;
	int rx_non_dynamic_extended_features;
	struct list_head conf_skbs;
	struct list_head group_hash_q;
	struct list_head ind_hash_q;
	u32 saved_uccm;
	spinlock_t lock;
	/* pointers to arrays of skbuffs for tx and rx */
	struct sk_buff **tx_skbuff[NUM_TX_QUEUES];
	struct sk_buff **rx_skbuff[NUM_RX_QUEUES];
	/* indices pointing to the next free sbk in skb arrays */
	u16 skb_curtx[NUM_TX_QUEUES];
	u16 skb_currx[NUM_RX_QUEUES];
	/* index of the first skb which hasn't been transmitted yet. */
	u16 skb_dirtytx[NUM_TX_QUEUES];

	struct sk_buff_head rx_recycle;

	struct ugeth_mii_info *mii_info;
	struct phy_device *phydev;
	phy_interface_t phy_interface;
	int max_speed;
	uint32_t msg_enable;
	int oldspeed;
	int oldduplex;
	int oldlink;
	int wol_en;

	struct device_node *node;
};

void uec_set_ethtool_ops(struct net_device *netdev);
int init_flow_control_params(u32 automatic_flow_control_mode,
		int rx_flow_control_enable, int tx_flow_control_enable,
		u16 pause_period, u16 extension_field,
		u32 __iomem *upsmr_register, u32 __iomem *uempr_register,
		u32 __iomem *maccfg1_register);


#endif				/* __UCC_GETH_H__ */