aboutsummaryrefslogtreecommitdiffstats
blob: be5ddba73a4e185162960c19693c22bc9c49711a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
/*
 * Linux cfgp2p driver
 *
 * Copyright (C) 1999-2011, Broadcom Corporation
 * 
 *         Unless you and Broadcom execute a separate written software license
 * agreement governing use of this software, this software is licensed to you
 * under the terms of the GNU General Public License version 2 (the "GPL"),
 * available at http://www.broadcom.com/licenses/GPLv2.php, with the
 * following added to such license:
 * 
 *      As a special exception, the copyright holders of this software give you
 * permission to link this software with independent modules, and to copy and
 * distribute the resulting executable under terms of your choice, provided that
 * you also meet, for each linked independent module, the terms and conditions of
 * the license of that module.  An independent module is a module which is not
 * derived from this software.  The special exception does not apply to any
 * modifications of the software.
 * 
 *      Notwithstanding the above, under no circumstances may you combine this
 * software in any way with any other Broadcom software provided under a license
 * other than the GPL, without Broadcom's express prior written consent.
 *
 * $Id: wl_cfgp2p.h,v 1.1.4.1.2.8 2011/02/09 01:37:52 Exp $
 */
#ifndef _wl_cfgp2p_h_
#define _wl_cfgp2p_h_
#include <proto/802.11.h>
#include <proto/p2p.h>

struct wl_priv;
extern u32 wl_dbg_level;

typedef struct wifi_p2p_ie wifi_wfd_ie_t;

/* Enumeration of the usages of the BSSCFGs used by the P2P Library.  Do not
 * confuse this with a bsscfg index.  This value is an index into the
 * saved_ie[] array of structures which in turn contains a bsscfg index field.
 */
typedef enum {
	P2PAPI_BSSCFG_PRIMARY, /* maps to driver's primary bsscfg */
	P2PAPI_BSSCFG_DEVICE, /* maps to driver's P2P device discovery bsscfg */
	P2PAPI_BSSCFG_CONNECTION, /* maps to driver's P2P connection bsscfg */
	P2PAPI_BSSCFG_MAX
} p2p_bsscfg_type_t;

#define IE_MAX_LEN 512
/* Structure to hold all saved P2P and WPS IEs for a BSSCFG */
struct p2p_saved_ie {
	u8  p2p_probe_req_ie[IE_MAX_LEN];
	u8  p2p_probe_res_ie[IE_MAX_LEN];
	u8  p2p_assoc_req_ie[IE_MAX_LEN];
	u8  p2p_assoc_res_ie[IE_MAX_LEN];
	u8  p2p_beacon_ie[IE_MAX_LEN];
	u32 p2p_probe_req_ie_len;
	u32 p2p_probe_res_ie_len;
	u32 p2p_assoc_req_ie_len;
	u32 p2p_assoc_res_ie_len;
	u32 p2p_beacon_ie_len;
};

struct p2p_bss {
	u32 bssidx;
	struct net_device *dev;
	struct p2p_saved_ie saved_ie;
	void *private_data;
};

struct p2p_info {
	bool on;    /* p2p on/off switch */
	bool scan;
	bool vif_created;
	s8 vir_ifname[IFNAMSIZ];
	unsigned long status;
	struct ether_addr dev_addr;
	struct ether_addr int_addr;
	struct p2p_bss bss_idx[P2PAPI_BSSCFG_MAX];
	struct timer_list listen_timer;
	wl_p2p_sched_t noa;
	wl_p2p_ops_t ops;
	wlc_ssid_t ssid;
};

/* dongle status */
enum wl_cfgp2p_status {
	WLP2P_STATUS_DISCOVERY_ON = 0,
	WLP2P_STATUS_SEARCH_ENABLED,
	WLP2P_STATUS_IF_ADD,
	WLP2P_STATUS_IF_DEL,
	WLP2P_STATUS_IF_DELETING,
	WLP2P_STATUS_IF_CHANGING,
	WLP2P_STATUS_IF_CHANGED,
	WLP2P_STATUS_LISTEN_EXPIRED,
	WLP2P_STATUS_ACTION_TX_COMPLETED,
	WLP2P_STATUS_ACTION_TX_NOACK,
	WLP2P_STATUS_SCANNING,
	WLP2P_STATUS_GO_NEG_PHASE
};


#define wl_to_p2p_bss_ndev(w, type) 	((wl)->p2p->bss_idx[type].dev)
#define wl_to_p2p_bss_bssidx(w, type) 	((wl)->p2p->bss_idx[type].bssidx)
#define wl_to_p2p_bss_saved_ie(w, type) 	((wl)->p2p->bss_idx[type].saved_ie)
#define wl_to_p2p_bss_private(w, type) 	((wl)->p2p->bss_idx[type].private_data)
#define wl_to_p2p_bss(wl, type) ((wl)->p2p->bss_idx[type])
#define wl_get_p2p_status(wl, stat) ((!(wl)->p2p_supported) ? 0:test_bit(WLP2P_STATUS_ ## stat, \
									&(wl)->p2p->status))
#define wl_set_p2p_status(wl, stat) ((!(wl)->p2p_supported) ? 0:set_bit(WLP2P_STATUS_ ## stat, \
									&(wl)->p2p->status))
#define wl_clr_p2p_status(wl, stat) ((!(wl)->p2p_supported) ? 0:clear_bit(WLP2P_STATUS_ ## stat, \
									&(wl)->p2p->status))
#define wl_chg_p2p_status(wl, stat) ((!(wl)->p2p_supported) ? 0:change_bit(WLP2P_STATUS_ ## stat, \
									&(wl)->p2p->status))
#define p2p_on(wl) ((wl)->p2p->on)
#define p2p_scan(wl) ((wl)->p2p->scan)
#define p2p_is_on(wl) ((wl)->p2p && (wl)->p2p->on)

/* dword align allocation */
#define WLC_IOCTL_MAXLEN 8192
#define MAC2STR(a) (a)[0], (a)[1], (a)[2], (a)[3], (a)[4], (a)[5]
#define MACSTR "%02x:%02x:%02x:%02x:%02x:%02x"

#define CFGP2P_ERR(args)									\
	do {										\
		if (wl_dbg_level & WL_DBG_ERR) {				\
			printk(KERN_ERR "CFGP2P-ERROR) %s : ", __func__);	\
			printk args;						\
		}									\
	} while (0)
#define	CFGP2P_INFO(args)									\
	do {										\
		if (wl_dbg_level & WL_DBG_INFO) {				\
			printk(KERN_ERR "CFGP2P-INFO) %s : ", __func__);	\
			printk args;						\
		}									\
	} while (0)
#define	CFGP2P_DBG(args)								\
	do {									\
		if (wl_dbg_level & WL_DBG_DBG) {			\
			printk(KERN_ERR "CFGP2P-DEBUG) %s :", __func__);	\
			printk args;							\
		}									\
	} while (0)

extern bool
wl_cfgp2p_is_pub_action(void *frame, u32 frame_len);
extern bool
wl_cfgp2p_is_p2p_action(void *frame, u32 frame_len);
extern bool
wl_cfgp2p_is_gas_action(void *frame, u32 frame_len);
extern void
wl_cfgp2p_print_actframe(bool tx, void *frame, u32 frame_len);
extern s32
wl_cfgp2p_init_priv(struct wl_priv *wl);
extern void
wl_cfgp2p_deinit_priv(struct wl_priv *wl);
extern s32
wl_cfgp2p_set_firm_p2p(struct wl_priv *wl);
extern s32
wl_cfgp2p_set_p2p_mode(struct wl_priv *wl, u8 mode,
            u32 channel, u16 listen_ms, int bssidx);
extern s32
wl_cfgp2p_ifadd(struct wl_priv *wl, struct ether_addr *mac, u8 if_type,
            chanspec_t chspec);
extern s32
wl_cfgp2p_ifdel(struct wl_priv *wl, struct ether_addr *mac);
extern s32
wl_cfgp2p_ifchange(struct wl_priv *wl, struct ether_addr *mac, u8 if_type, chanspec_t chspec);

extern s32
wl_cfgp2p_ifidx(struct wl_priv *wl, struct ether_addr *mac, s32 *index);

extern s32
wl_cfgp2p_init_discovery(struct wl_priv *wl);
extern s32
wl_cfgp2p_enable_discovery(struct wl_priv *wl, struct net_device *dev, const u8 *ie, u32 ie_len);
extern s32
wl_cfgp2p_disable_discovery(struct wl_priv *wl);
extern s32
wl_cfgp2p_escan(struct wl_priv *wl, struct net_device *dev, u16 active, u32 num_chans,
	u16 *channels,
	s32 search_state, u16 action, u32 bssidx);

extern s32
wl_cfgp2p_act_frm_search(struct wl_priv *wl, struct net_device *ndev,
	s32 bssidx, s32 channel);

extern wpa_ie_fixed_t *
wl_cfgp2p_find_wpaie(u8 *parse, u32 len);

extern wpa_ie_fixed_t *
wl_cfgp2p_find_wpsie(u8 *parse, u32 len);

extern wifi_p2p_ie_t *
wl_cfgp2p_find_p2pie(u8 *parse, u32 len);

extern wifi_wfd_ie_t *
wl_cfgp2p_find_wfdie(u8 *parse, u32 len);

extern s32
wl_cfgp2p_set_management_ie(struct wl_priv *wl, struct net_device *ndev, s32 bssidx,
            s32 pktflag, const u8 *vndr_ie, u32 vndr_ie_len);
extern s32
wl_cfgp2p_clear_management_ie(struct wl_priv *wl, s32 bssidx);

extern s32
wl_cfgp2p_find_idx(struct wl_priv *wl, struct net_device *ndev);


extern s32
wl_cfgp2p_listen_complete(struct wl_priv *wl, struct net_device *ndev,
            const wl_event_msg_t *e, void *data);
extern s32
wl_cfgp2p_discover_listen(struct wl_priv *wl, s32 channel, u32 duration_ms);

extern s32
wl_cfgp2p_discover_enable_search(struct wl_priv *wl, u8 enable);

extern s32
wl_cfgp2p_action_tx_complete(struct wl_priv *wl, struct net_device *ndev,
            const wl_event_msg_t *e, void *data);
extern s32
wl_cfgp2p_tx_action_frame(struct wl_priv *wl, struct net_device *dev,
	wl_af_params_t *af_params, s32 bssidx);

extern void
wl_cfgp2p_generate_bss_mac(struct ether_addr *primary_addr, struct ether_addr *out_dev_addr,
            struct ether_addr *out_int_addr);

extern void
wl_cfg80211_change_ifaddr(u8* buf, struct ether_addr *p2p_int_addr, u8 element_id);
extern bool
wl_cfgp2p_bss_isup(struct net_device *ndev, int bsscfg_idx);

extern s32
wl_cfgp2p_bss(struct wl_priv *wl, struct net_device *ndev, s32 bsscfg_idx, s32 up);


extern s32
wl_cfgp2p_supported(struct wl_priv *wl, struct net_device *ndev);

extern s32
wl_cfgp2p_down(struct wl_priv *wl);

extern s32
wl_cfgp2p_set_p2p_noa(struct wl_priv *wl, struct net_device *ndev, char* buf, int len);

extern s32
wl_cfgp2p_get_p2p_noa(struct wl_priv *wl, struct net_device *ndev, char* buf, int len);

extern s32
wl_cfgp2p_set_p2p_ps(struct wl_priv *wl, struct net_device *ndev, char* buf, int len);

extern u8 *
wl_cfgp2p_retreive_p2pattrib(void *buf, u8 element_id);

extern u8*
wl_cfgp2p_find_attrib_in_all_p2p_Ies(u8 *parse, u32 len, u32 attrib);

extern u8 *
wl_cfgp2p_retreive_p2p_dev_addr(wl_bss_info_t *bi, u32 bi_length);

extern s32
wl_cfgp2p_register_ndev(struct wl_priv *wl);

extern s32
wl_cfgp2p_unregister_ndev(struct wl_priv *wl);

/* WiFi Direct */
#define SOCIAL_CHAN_1 1
#define SOCIAL_CHAN_2 6
#define SOCIAL_CHAN_3 11
#define SOCIAL_CHAN_CNT 3
#define WL_P2P_WILDCARD_SSID "DIRECT-"
#define WL_P2P_WILDCARD_SSID_LEN 7
#define WL_P2P_INTERFACE_PREFIX "p2p"
#define WL_P2P_TEMP_CHAN "11"

/* If the provision discovery is for JOIN operations, then we need not do an internal scan to find GO */
#define IS_PROV_DISC_WITHOUT_GROUP_ID(p2p_ie, len) (wl_cfgp2p_retreive_p2pattrib(p2p_ie, P2P_SEID_GROUP_ID) == NULL )

#define IS_GAS_REQ(frame, len) (wl_cfgp2p_is_gas_action(frame, len) && \
					((frame->action == P2PSD_ACTION_ID_GAS_IREQ) || \
					(frame->action == P2PSD_ACTION_ID_GAS_CREQ)))
#define IS_P2P_PUB_ACT_REQ(frame, p2p_ie, len) (wl_cfgp2p_is_pub_action(frame, len) && \
						((frame->subtype == P2P_PAF_GON_REQ) || \
						(frame->subtype == P2P_PAF_INVITE_REQ) || \
						((frame->subtype == P2P_PAF_PROVDIS_REQ) && IS_PROV_DISC_WITHOUT_GROUP_ID(p2p_ie, len))))
#define IS_P2P_SOCIAL(ch) ((ch == SOCIAL_CHAN_1) || (ch == SOCIAL_CHAN_2) || (ch == SOCIAL_CHAN_3))
#define IS_P2P_SSID(ssid) (memcmp(ssid, WL_P2P_WILDCARD_SSID, WL_P2P_WILDCARD_SSID_LEN) == 0)
#endif				/* _wl_cfgp2p_h_ */