aboutsummaryrefslogtreecommitdiffstats
blob: 75483000a87d7eabd5b7b0f5ffeaa44550bc582f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
/*
 *	intel TCO Watchdog Driver (Used in i82801 and i6300ESB chipsets)
 *
 *	(c) Copyright 2006-2008 Wim Van Sebroeck <wim@iguana.be>.
 *
 *	This program is free software; you can redistribute it and/or
 *	modify it under the terms of the GNU General Public License
 *	as published by the Free Software Foundation; either version
 *	2 of the License, or (at your option) any later version.
 *
 *	Neither Wim Van Sebroeck nor Iguana vzw. admit liability nor
 *	provide warranty for any of this software. This material is
 *	provided "AS-IS" and at no charge.
 *
 *	The TCO watchdog is implemented in the following I/O controller hubs:
 *	(See the intel documentation on http://developer.intel.com.)
 *	82801AA  (ICH)       : document number 290655-003, 290677-014,
 *	82801AB  (ICHO)      : document number 290655-003, 290677-014,
 *	82801BA  (ICH2)      : document number 290687-002, 298242-027,
 *	82801BAM (ICH2-M)    : document number 290687-002, 298242-027,
 *	82801CA  (ICH3-S)    : document number 290733-003, 290739-013,
 *	82801CAM (ICH3-M)    : document number 290716-001, 290718-007,
 *	82801DB  (ICH4)      : document number 290744-001, 290745-020,
 *	82801DBM (ICH4-M)    : document number 252337-001, 252663-005,
 *	82801E   (C-ICH)     : document number 273599-001, 273645-002,
 *	82801EB  (ICH5)      : document number 252516-001, 252517-003,
 *	82801ER  (ICH5R)     : document number 252516-001, 252517-003,
 *	82801FB  (ICH6)      : document number 301473-002, 301474-007,
 *	82801FR  (ICH6R)     : document number 301473-002, 301474-007,
 *	82801FBM (ICH6-M)    : document number 301473-002, 301474-007,
 *	82801FW  (ICH6W)     : document number 301473-001, 301474-007,
 *	82801FRW (ICH6RW)    : document number 301473-001, 301474-007,
 *	82801GB  (ICH7)      : document number 307013-002, 307014-009,
 *	82801GR  (ICH7R)     : document number 307013-002, 307014-009,
 *	82801GDH (ICH7DH)    : document number 307013-002, 307014-009,
 *	82801GBM (ICH7-M)    : document number 307013-002, 307014-009,
 *	82801GHM (ICH7-M DH) : document number 307013-002, 307014-009,
 *	82801HB  (ICH8)      : document number 313056-003, 313057-009,
 *	82801HR  (ICH8R)     : document number 313056-003, 313057-009,
 *	82801HBM (ICH8M)     : document number 313056-003, 313057-009,
 *	82801HH  (ICH8DH)    : document number 313056-003, 313057-009,
 *	82801HO  (ICH8DO)    : document number 313056-003, 313057-009,
 *	82801HEM (ICH8M-E)   : document number 313056-003, 313057-009,
 *	82801IB  (ICH9)      : document number 316972-001, 316973-006,
 *	82801IR  (ICH9R)     : document number 316972-001, 316973-006,
 *	82801IH  (ICH9DH)    : document number 316972-001, 316973-006,
 *	82801IO  (ICH9DO)    : document number 316972-001, 316973-006,
 *	6300ESB  (6300ESB)   : document number 300641-003, 300884-010,
 *	631xESB  (631xESB)   : document number 313082-001, 313075-005,
 *	632xESB  (632xESB)   : document number 313082-001, 313075-005
 */

/*
 *	Includes, defines, variables, module parameters, ...
 */

/* Module and version information */
#define DRV_NAME	"iTCO_wdt"
#define DRV_VERSION	"1.04"
#define PFX		DRV_NAME ": "

/* Includes */
#include <linux/module.h>		/* For module specific items */
#include <linux/moduleparam.h>		/* For new moduleparam's */
#include <linux/types.h>		/* For standard types (like size_t) */
#include <linux/errno.h>		/* For the -ENODEV/... values */
#include <linux/kernel.h>		/* For printk/panic/... */
#include <linux/miscdevice.h>		/* For MODULE_ALIAS_MISCDEV
							(WATCHDOG_MINOR) */
#include <linux/watchdog.h>		/* For the watchdog specific items */
#include <linux/init.h>			/* For __init/__exit/... */
#include <linux/fs.h>			/* For file operations */
#include <linux/platform_device.h>	/* For platform_driver framework */
#include <linux/pci.h>			/* For pci functions */
#include <linux/ioport.h>		/* For io-port access */
#include <linux/spinlock.h>		/* For spin_lock/spin_unlock/... */
#include <linux/uaccess.h>		/* For copy_to_user/put_user/... */
#include <linux/io.h>			/* For inb/outb/... */

#include "iTCO_vendor.h"

/* TCO related info */
enum iTCO_chipsets {
	TCO_ICH = 0,	/* ICH */
	TCO_ICH0,	/* ICH0 */
	TCO_ICH2,	/* ICH2 */
	TCO_ICH2M,	/* ICH2-M */
	TCO_ICH3,	/* ICH3-S */
	TCO_ICH3M,	/* ICH3-M */
	TCO_ICH4,	/* ICH4 */
	TCO_ICH4M,	/* ICH4-M */
	TCO_CICH,	/* C-ICH */
	TCO_ICH5,	/* ICH5 & ICH5R */
	TCO_6300ESB,	/* 6300ESB */
	TCO_ICH6,	/* ICH6 & ICH6R */
	TCO_ICH6M,	/* ICH6-M */
	TCO_ICH6W,	/* ICH6W & ICH6RW */
	TCO_ICH7,	/* ICH7 & ICH7R */
	TCO_ICH7M,	/* ICH7-M */
	TCO_ICH7MDH,	/* ICH7-M DH */
	TCO_ICH8,	/* ICH8 & ICH8R */
	TCO_ICH8ME,	/* ICH8M-E */
	TCO_ICH8DH,	/* ICH8DH */
	TCO_ICH8DO,	/* ICH8DO */
	TCO_ICH8M,	/* ICH8M */
	TCO_ICH9,	/* ICH9 */
	TCO_ICH9R,	/* ICH9R */
	TCO_ICH9DH,	/* ICH9DH */
	TCO_ICH9DO,	/* ICH9DO */
	TCO_631XESB,	/* 631xESB/632xESB */
};

static struct {
	char *name;
	unsigned int iTCO_version;
} iTCO_chipset_info[] __devinitdata = {
	{"ICH", 1},
	{"ICH0", 1},
	{"ICH2", 1},
	{"ICH2-M", 1},
	{"ICH3-S", 1},
	{"ICH3-M", 1},
	{"ICH4", 1},
	{"ICH4-M", 1},
	{"C-ICH", 1},
	{"ICH5 or ICH5R", 1},
	{"6300ESB", 1},
	{"ICH6 or ICH6R", 2},
	{"ICH6-M", 2},
	{"ICH6W or ICH6RW", 2},
	{"ICH7 or ICH7R", 2},
	{"ICH7-M", 2},
	{"ICH7-M DH", 2},
	{"ICH8 or ICH8R", 2},
	{"ICH8M-E", 2},
	{"ICH8DH", 2},
	{"ICH8DO", 2},
	{"ICH8M", 2},
	{"ICH9", 2},
	{"ICH9R", 2},
	{"ICH9DH", 2},
	{"ICH9DO", 2},
	{"631xESB/632xESB", 2},
	{NULL, 0}
};

#define ITCO_PCI_DEVICE(dev, data) 	\
	.vendor = PCI_VENDOR_ID_INTEL,	\
	.device = dev,			\
	.subvendor = PCI_ANY_ID,	\
	.subdevice = PCI_ANY_ID,	\
	.class = 0,			\
	.class_mask = 0,		\
	.driver_data = data

/*
 * This data only exists for exporting the supported PCI ids
 * via MODULE_DEVICE_TABLE.  We do not actually register a
 * pci_driver, because the I/O Controller Hub has also other
 * functions that probably will be registered by other drivers.
 */
static struct pci_device_id iTCO_wdt_pci_tbl[] = {
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801AA_0,	TCO_ICH)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801AB_0,	TCO_ICH0)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801BA_0,	TCO_ICH2)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801BA_10,	TCO_ICH2M)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801CA_0,	TCO_ICH3)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801CA_12,	TCO_ICH3M)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801DB_0,	TCO_ICH4)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801DB_12,	TCO_ICH4M)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801E_0,		TCO_CICH)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_82801EB_0,	TCO_ICH5)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ESB_1,		TCO_6300ESB)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH6_0,		TCO_ICH6)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH6_1,		TCO_ICH6M)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH6_2,		TCO_ICH6W)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_0,		TCO_ICH7)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_1,		TCO_ICH7M)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH7_31,		TCO_ICH7MDH)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_0,		TCO_ICH8)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_1,		TCO_ICH8ME)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_2,		TCO_ICH8DH)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_3,		TCO_ICH8DO)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH8_4,		TCO_ICH8M)},
	{ ITCO_PCI_DEVICE(0x2918,				TCO_ICH9)},
	{ ITCO_PCI_DEVICE(0x2916,				TCO_ICH9R)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH9_2,		TCO_ICH9DH)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ICH9_4,		TCO_ICH9DO)},
	{ ITCO_PCI_DEVICE(PCI_DEVICE_ID_INTEL_ESB2_0,		TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2671,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2672,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2673,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2674,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2675,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2676,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2677,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2678,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x2679,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x267a,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x267b,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x267c,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x267d,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x267e,				TCO_631XESB)},
	{ ITCO_PCI_DEVICE(0x267f,				TCO_631XESB)},
	{ 0, },			/* End of list */
};
MODULE_DEVICE_TABLE(pci, iTCO_wdt_pci_tbl);

/* Address definitions for the TCO */
/* TCO base address */
#define	TCOBASE		iTCO_wdt_private.ACPIBASE + 0x60
/* SMI Control and Enable Register */
#define	SMI_EN		iTCO_wdt_private.ACPIBASE + 0x30

#define TCO_RLD		TCOBASE + 0x00	/* TCO Timer Reload and Curr. Value */
#define TCOv1_TMR	TCOBASE + 0x01	/* TCOv1 Timer Initial Value	*/
#define	TCO_DAT_IN	TCOBASE + 0x02	/* TCO Data In Register		*/
#define	TCO_DAT_OUT	TCOBASE + 0x03	/* TCO Data Out Register	*/
#define	TCO1_STS	TCOBASE + 0x04	/* TCO1 Status Register		*/
#define	TCO2_STS	TCOBASE + 0x06	/* TCO2 Status Register		*/
#define TCO1_CNT	TCOBASE + 0x08	/* TCO1 Control Register	*/
#define TCO2_CNT	TCOBASE + 0x0a	/* TCO2 Control Register	*/
#define TCOv2_TMR	TCOBASE + 0x12	/* TCOv2 Timer Initial Value	*/

/* internal variables */
static unsigned long is_active;
static char expect_release;
static struct {		/* this is private data for the iTCO_wdt device */
	/* TCO version/generation */
	unsigned int iTCO_version;
	/* The cards ACPIBASE address (TCOBASE = ACPIBASE+0x60) */
	unsigned long ACPIBASE;
	/* NO_REBOOT flag is Memory-Mapped GCS register bit 5 (TCO version 2)*/
	unsigned long __iomem *gcs;
	/* the lock for io operations */
	spinlock_t io_lock;
	/* the PCI-device */
	struct pci_dev *pdev;
} iTCO_wdt_private;

/* the watchdog platform device */
static struct platform_device *iTCO_wdt_platform_device;

/* module parameters */
#define WATCHDOG_HEARTBEAT 30	/* 30 sec default heartbeat */
static int heartbeat = WATCHDOG_HEARTBEAT;  /* in seconds */
module_param(heartbeat, int, 0);
MODULE_PARM_DESC(heartbeat, "Watchdog heartbeat in seconds. (2<heartbeat<39 (TCO v1) or 613 (TCO v2), default=" __MODULE_STRING(WATCHDOG_HEARTBEAT) ")");

static int nowayout = WATCHDOG_NOWAYOUT;
module_param(nowayout, int, 0);
MODULE_PARM_DESC(nowayout,
	"Watchdog cannot be stopped once started (default="
				__MODULE_STRING(WATCHDOG_NOWAYOUT) ")");

/*
 * Some TCO specific functions
 */

static inline unsigned int seconds_to_ticks(int seconds)
{
	/* the internal timer is stored as ticks which decrement
	 * every 0.6 seconds */
	return (seconds * 10) / 6;
}

static void iTCO_wdt_set_NO_REBOOT_bit(void)
{
	u32 val32;

	/* Set the NO_REBOOT bit: this disables reboots */
	if (iTCO_wdt_private.iTCO_version == 2) {
		val32 = readl(iTCO_wdt_private.gcs);
		val32 |= 0x00000020;
		writel(val32, iTCO_wdt_private.gcs);
	} else if (iTCO_wdt_private.iTCO_version == 1) {
		pci_read_config_dword(iTCO_wdt_private.pdev, 0xd4, &val32);
		val32 |= 0x00000002;
		pci_write_config_dword(iTCO_wdt_private.pdev, 0xd4, val32);
	}
}

static int iTCO_wdt_unset_NO_REBOOT_bit(void)
{
	int ret = 0;
	u32 val32;

	/* Unset the NO_REBOOT bit: this enables reboots */
	if (iTCO_wdt_private.iTCO_version == 2) {
		val32 = readl(iTCO_wdt_private.gcs);
		val32 &= 0xffffffdf;
		writel(val32, iTCO_wdt_private.gcs);

		val32 = readl(iTCO_wdt_private.gcs);
		if (val32 & 0x00000020)
			ret = -EIO;
	} else if (iTCO_wdt_private.iTCO_version == 1) {
		pci_read_config_dword(iTCO_wdt_private.pdev, 0xd4, &val32);
		val32 &= 0xfffffffd;
		pci_write_config_dword(iTCO_wdt_private.pdev, 0xd4, val32);

		pci_read_config_dword(iTCO_wdt_private.pdev, 0xd4, &val32);
		if (val32 & 0x00000002)
			ret = -EIO;
	}

	return ret; /* returns: 0 = OK, -EIO = Error */
}

static int iTCO_wdt_start(void)
{
	unsigned int val;
	unsigned long val32;

	spin_lock(&iTCO_wdt_private.io_lock);

	iTCO_vendor_pre_start(iTCO_wdt_private.ACPIBASE, heartbeat);

	/* disable chipset's NO_REBOOT bit */
	if (iTCO_wdt_unset_NO_REBOOT_bit()) {
		spin_unlock(&iTCO_wdt_private.io_lock);
		printk(KERN_ERR PFX "failed to reset NO_REBOOT flag, reboot disabled by hardware\n");
		return -EIO;
	}

	/* Bit 13: TCO_EN -> 0 = Disables TCO logic generating an SMI# */
	val32 = inl(SMI_EN);
	val32 &= 0xffffdfff;	/* Turn off SMI clearing watchdog */
	outl(val32, SMI_EN);

	/* Force the timer to its reload value by writing to the TCO_RLD
	   register */
	if (iTCO_wdt_private.iTCO_version == 2)
		outw(0x01, TCO_RLD);
	else if (iTCO_wdt_private.iTCO_version == 1)
		outb(0x01, TCO_RLD);

	/* Bit 11: TCO Timer Halt -> 0 = The TCO timer is enabled to count */
	val = inw(TCO1_CNT);
	val &= 0xf7ff;
	outw(val, TCO1_CNT);
	val = inw(TCO1_CNT);
	spin_unlock(&iTCO_wdt_private.io_lock);

	if (val & 0x0800)
		return -1;
	return 0;
}

static int iTCO_wdt_stop(void)
{
	unsigned int val;
	unsigned long val32;

	spin_lock(&iTCO_wdt_private.io_lock);

	iTCO_vendor_pre_stop(iTCO_wdt_private.ACPIBASE);

	/* Bit 11: TCO Timer Halt -> 1 = The TCO timer is disabled */
	val = inw(TCO1_CNT);
	val |= 0x0800;
	outw(val, TCO1_CNT);
	val = inw(TCO1_CNT);

	/* Bit 13: TCO_EN -> 1 = Enables the TCO logic to generate SMI# */
	val32 = inl(SMI_EN);
	val32 &= 0x00002000;
	outl(val32, SMI_EN);

	/* Set the NO_REBOOT bit to prevent later reboots, just for sure */
	iTCO_wdt_set_NO_REBOOT_bit();

	spin_unlock(&iTCO_wdt_private.io_lock);

	if ((val & 0x0800) == 0)
		return -1;
	return 0;
}

static int iTCO_wdt_keepalive(void)
{
	spin_lock(&iTCO_wdt_private.io_lock);

	iTCO_vendor_pre_keepalive(iTCO_wdt_private.ACPIBASE, heartbeat);

	/* Reload the timer by writing to the TCO Timer Counter register */
	if (iTCO_wdt_private.iTCO_version == 2)
		outw(0x01, TCO_RLD);
	else if (iTCO_wdt_private.iTCO_version == 1)
		outb(0x01, TCO_RLD);

	spin_unlock(&iTCO_wdt_private.io_lock);
	return 0;
}

static int iTCO_wdt_set_heartbeat(int t)
{
	unsigned int val16;
	unsigned char val8;
	unsigned int tmrval;

	tmrval = seconds_to_ticks(t);
	/* from the specs: */
	/* "Values of 0h-3h are ignored and should not be attempted" */
	if (tmrval < 0x04)
		return -EINVAL;
	if (((iTCO_wdt_private.iTCO_version == 2) && (tmrval > 0x3ff)) ||
	    ((iTCO_wdt_private.iTCO_version == 1) && (tmrval > 0x03f)))
		return -EINVAL;

	iTCO_vendor_pre_set_heartbeat(tmrval);

	/* Write new heartbeat to watchdog */
	if (iTCO_wdt_private.iTCO_version == 2) {
		spin_lock(&iTCO_wdt_private.io_lock);
		val16 = inw(TCOv2_TMR);
		val16 &= 0xfc00;
		val16 |= tmrval;
		outw(val16, TCOv2_TMR);
		val16 = inw(TCOv2_TMR);
		spin_unlock(&iTCO_wdt_private.io_lock);

		if ((val16 & 0x3ff) != tmrval)
			return -EINVAL;
	} else if (iTCO_wdt_private.iTCO_version == 1) {
		spin_lock(&iTCO_wdt_private.io_lock);
		val8 = inb(TCOv1_TMR);
		val8 &= 0xc0;
		val8 |= (tmrval & 0xff);
		outb(val8, TCOv1_TMR);
		val8 = inb(TCOv1_TMR);
		spin_unlock(&iTCO_wdt_private.io_lock);

		if ((val8 & 0x3f) != tmrval)
			return -EINVAL;
	}

	heartbeat = t;
	return 0;
}

static int iTCO_wdt_get_timeleft(int *time_left)
{
	unsigned int val16;
	unsigned char val8;

	/* read the TCO Timer */
	if (iTCO_wdt_private.iTCO_version == 2) {
		spin_lock(&iTCO_wdt_private.io_lock);
		val16 = inw(TCO_RLD);
		val16 &= 0x3ff;
		spin_unlock(&iTCO_wdt_private.io_lock);

		*time_left = (val16 * 6) / 10;
	} else if (iTCO_wdt_private.iTCO_version == 1) {
		spin_lock(&iTCO_wdt_private.io_lock);
		val8 = inb(TCO_RLD);
		val8 &= 0x3f;
		spin_unlock(&iTCO_wdt_private.io_lock);

		*time_left = (val8 * 6) / 10;
	} else
		return -EINVAL;
	return 0;
}

/*
 *	/dev/watchdog handling
 */

static int iTCO_wdt_open(struct inode *inode, struct file *file)
{
	/* /dev/watchdog can only be opened once */
	if (test_and_set_bit(0, &is_active))
		return -EBUSY;

	/*
	 *      Reload and activate timer
	 */
	iTCO_wdt_start();
	return nonseekable_open(inode, file);
}

static int iTCO_wdt_release(struct inode *inode, struct file *file)
{
	/*
	 *      Shut off the timer.
	 */
	if (expect_release == 42) {
		iTCO_wdt_stop();
	} else {
		printk(KERN_CRIT PFX
			"Unexpected close, not stopping watchdog!\n");
		iTCO_wdt_keepalive();
	}
	clear_bit(0, &is_active);
	expect_release = 0;
	return 0;
}

static ssize_t iTCO_wdt_write(struct file *file, const char __user *data,
			      size_t len, loff_t *ppos)
{
	/* See if we got the magic character 'V' and reload the timer */
	if (len) {
		if (!nowayout) {
			size_t i;

			/* note: just in case someone wrote the magic
			   character five months ago... */
			expect_release = 0;

			/* scan to see whether or not we got the
			   magic character */
			for (i = 0; i != len; i++) {
				char c;
				if (get_user(c, data + i))
					return -EFAULT;
				if (c == 'V')
					expect_release = 42;
			}
		}

		/* someone wrote to us, we should reload the timer */
		iTCO_wdt_keepalive();
	}
	return len;
}

static long iTCO_wdt_ioctl(struct file *file, unsigned int cmd,
							unsigned long arg)
{
	int new_options, retval = -EINVAL;
	int new_heartbeat;
	void __user *argp = (void __user *)arg;
	int __user *p = argp;
	static struct watchdog_info ident = {
		.options =		WDIOF_SETTIMEOUT |
					WDIOF_KEEPALIVEPING |
					WDIOF_MAGICCLOSE,
		.firmware_version =	0,
		.identity =		DRV_NAME,
	};

	switch (cmd) {
	case WDIOC_GETSUPPORT:
		return copy_to_user(argp, &ident, sizeof(ident)) ? -EFAULT : 0;
	case WDIOC_GETSTATUS:
	case WDIOC_GETBOOTSTATUS:
		return put_user(0, p);

	case WDIOC_SETOPTIONS:
	{
		if (get_user(new_options, p))
			return -EFAULT;

		if (new_options & WDIOS_DISABLECARD) {
			iTCO_wdt_stop();
			retval = 0;
		}
		if (new_options & WDIOS_ENABLECARD) {
			iTCO_wdt_keepalive();
			iTCO_wdt_start();
			retval = 0;
		}
		return retval;
	}
	case WDIOC_KEEPALIVE:
		iTCO_wdt_keepalive();
		return 0;

	case WDIOC_SETTIMEOUT:
	{
		if (get_user(new_heartbeat, p))
			return -EFAULT;
		if (iTCO_wdt_set_heartbeat(new_heartbeat))
			return -EINVAL;
		iTCO_wdt_keepalive();
		/* Fall */
	}
	case WDIOC_GETTIMEOUT:
		return put_user(heartbeat, p);
	case WDIOC_GETTIMELEFT:
	{
		int time_left;
		if (iTCO_wdt_get_timeleft(&time_left))
			return -EINVAL;
		return put_user(time_left, p);
	}
	default:
		return -ENOTTY;
	}
}

/*
 *	Kernel Interfaces
 */

static const struct file_operations iTCO_wdt_fops = {
	.owner =		THIS_MODULE,
	.llseek =		no_llseek,
	.write =		iTCO_wdt_write,
	.unlocked_ioctl =	iTCO_wdt_ioctl,
	.open =			iTCO_wdt_open,
	.release =		iTCO_wdt_release,
};

static struct miscdevice iTCO_wdt_miscdev = {
	.minor =	WATCHDOG_MINOR,
	.name =		"watchdog",
	.fops =		&iTCO_wdt_fops,
};

/*
 *	Init & exit routines
 */

static int __devinit iTCO_wdt_init(struct pci_dev *pdev,
		const struct pci_device_id *ent, struct platform_device *dev)
{
	int ret;
	u32 base_address;
	unsigned long RCBA;

	/*
	 *      Find the ACPI/PM base I/O address which is the base
	 *      for the TCO registers (TCOBASE=ACPIBASE + 0x60)
	 *      ACPIBASE is bits [15:7] from 0x40-0x43
	 */
	pci_read_config_dword(pdev, 0x40, &base_address);
	base_address &= 0x0000ff80;
	if (base_address == 0x00000000) {
		/* Something's wrong here, ACPIBASE has to be set */
		printk(KERN_ERR PFX "failed to get TCOBASE address\n");
		pci_dev_put(pdev);
		return -ENODEV;
	}
	iTCO_wdt_private.iTCO_version =
			iTCO_chipset_info[ent->driver_data].iTCO_version;
	iTCO_wdt_private.ACPIBASE = base_address;
	iTCO_wdt_private.pdev = pdev;

	/* Get the Memory-Mapped GCS register, we need it for the
	   NO_REBOOT flag (TCO v2). To get access to it you have to
	   read RCBA from PCI Config space 0xf0 and use it as base.
	   GCS = RCBA + ICH6_GCS(0x3410). */
	if (iTCO_wdt_private.iTCO_version == 2) {
		pci_read_config_dword(pdev, 0xf0, &base_address);
		RCBA = base_address & 0xffffc000;
		iTCO_wdt_private.gcs = ioremap((RCBA + 0x3410), 4);
	}

	/* Check chipset's NO_REBOOT bit */
	if (iTCO_wdt_unset_NO_REBOOT_bit() && iTCO_vendor_check_noreboot_on()) {
		printk(KERN_ERR PFX "failed to reset NO_REBOOT flag, reboot disabled by hardware\n");
		ret = -ENODEV;	/* Cannot reset NO_REBOOT bit */
		goto out;
	}

	/* Set the NO_REBOOT bit to prevent later reboots, just for sure */
	iTCO_wdt_set_NO_REBOOT_bit();

	/* The TCO logic uses the TCO_EN bit in the SMI_EN register */
	if (!request_region(SMI_EN, 4, "iTCO_wdt")) {
		printk(KERN_ERR PFX
			"I/O address 0x%04lx already in use\n", SMI_EN);
		ret = -EIO;
		goto out;
	}

	/* The TCO I/O registers reside in a 32-byte range pointed to
	   by the TCOBASE value */
	if (!request_region(TCOBASE, 0x20, "iTCO_wdt")) {
		printk(KERN_ERR PFX "I/O address 0x%04lx already in use\n",
			TCOBASE);
		ret = -EIO;
		goto unreg_smi_en;
	}

	printk(KERN_INFO PFX
		"Found a %s TCO device (Version=%d, TCOBASE=0x%04lx)\n",
			iTCO_chipset_info[ent->driver_data].name,
			iTCO_chipset_info[ent->driver_data].iTCO_version,
			TCOBASE);

	/* Clear out the (probably old) status */
	outb(0, TCO1_STS);
	outb(3, TCO2_STS);

	/* Make sure the watchdog is not running */
	iTCO_wdt_stop();

	/* Check that the heartbeat value is within it's range;
	   if not reset to the default */
	if (iTCO_wdt_set_heartbeat(heartbeat)) {
		iTCO_wdt_set_heartbeat(WATCHDOG_HEARTBEAT);
		printk(KERN_INFO PFX "heartbeat value must be 2 < heartbeat < 39 (TCO v1) or 613 (TCO v2), using %d\n",
							heartbeat);
	}

	ret = misc_register(&iTCO_wdt_miscdev);
	if (ret != 0) {
		printk(KERN_ERR PFX
			"cannot register miscdev on minor=%d (err=%d)\n",
							WATCHDOG_MINOR, ret);
		goto unreg_region;
	}

	printk(KERN_INFO PFX "initialized. heartbeat=%d sec (nowayout=%d)\n",
							heartbeat, nowayout);

	return 0;

unreg_region:
	release_region(TCOBASE, 0x20);
unreg_smi_en:
	release_region(SMI_EN, 4);
out:
	if (iTCO_wdt_private.iTCO_version == 2)
		iounmap(iTCO_wdt_private.gcs);
	pci_dev_put(iTCO_wdt_private.pdev);
	iTCO_wdt_private.ACPIBASE = 0;
	return ret;
}

static void __devexit iTCO_wdt_cleanup(void)
{
	/* Stop the timer before we leave */
	if (!nowayout)
		iTCO_wdt_stop();

	/* Deregister */
	misc_deregister(&iTCO_wdt_miscdev);
	release_region(TCOBASE, 0x20);
	release_region(SMI_EN, 4);
	if (iTCO_wdt_private.iTCO_version == 2)
		iounmap(iTCO_wdt_private.gcs);
	pci_dev_put(iTCO_wdt_private.pdev);
	iTCO_wdt_private.ACPIBASE = 0;
}

static int __devinit iTCO_wdt_probe(struct platform_device *dev)
{
	int found = 0;
	struct pci_dev *pdev = NULL;
	const struct pci_device_id *ent;

	spin_lock_init(&iTCO_wdt_private.io_lock);

	for_each_pci_dev(pdev) {
		ent = pci_match_id(iTCO_wdt_pci_tbl, pdev);
		if (ent) {
			if (!(iTCO_wdt_init(pdev, ent, dev))) {
				found++;
				break;
			}
		}
	}

	if (!found) {
		printk(KERN_INFO PFX "No card detected\n");
		return -ENODEV;
	}

	return 0;
}

static int __devexit iTCO_wdt_remove(struct platform_device *dev)
{
	if (iTCO_wdt_private.ACPIBASE)
		iTCO_wdt_cleanup();

	return 0;
}

static void iTCO_wdt_shutdown(struct platform_device *dev)
{
	iTCO_wdt_stop();
}

#define iTCO_wdt_suspend NULL
#define iTCO_wdt_resume  NULL

static struct platform_driver iTCO_wdt_driver = {
	.probe          = iTCO_wdt_probe,
	.remove         = __devexit_p(iTCO_wdt_remove),
	.shutdown       = iTCO_wdt_shutdown,
	.suspend        = iTCO_wdt_suspend,
	.resume         = iTCO_wdt_resume,
	.driver         = {
		.owner  = THIS_MODULE,
		.name   = DRV_NAME,
	},
};

static int __init iTCO_wdt_init_module(void)
{
	int err;

	printk(KERN_INFO PFX "Intel TCO WatchDog Timer Driver v%s\n",
		DRV_VERSION);

	err = platform_driver_register(&iTCO_wdt_driver);
	if (err)
		return err;

	iTCO_wdt_platform_device = platform_device_register_simple(DRV_NAME,
								-1, NULL, 0);
	if (IS_ERR(iTCO_wdt_platform_device)) {
		err = PTR_ERR(iTCO_wdt_platform_device);
		goto unreg_platform_driver;
	}

	return 0;

unreg_platform_driver:
	platform_driver_unregister(&iTCO_wdt_driver);
	return err;
}

static void __exit iTCO_wdt_cleanup_module(void)
{
	platform_device_unregister(iTCO_wdt_platform_device);
	platform_driver_unregister(&iTCO_wdt_driver);
	printk(KERN_INFO PFX "Watchdog Module Unloaded.\n");
}

module_init(iTCO_wdt_init_module);
module_exit(iTCO_wdt_cleanup_module);

MODULE_AUTHOR("Wim Van Sebroeck <wim@iguana.be>");
MODULE_DESCRIPTION("Intel TCO WatchDog Timer Driver");
MODULE_VERSION(DRV_VERSION);
MODULE_LICENSE("GPL");
MODULE_ALIAS_MISCDEV(WATCHDOG_MINOR);