aboutsummaryrefslogtreecommitdiffstats
blob: 0a073904168b48e18bf7613097dc0842cd6863fe (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
#ifndef _ASM_BOOTPARAM_H
#define _ASM_BOOTPARAM_H

#include <linux/types.h>
#include <linux/screen_info.h>
#include <linux/apm_bios.h>
#include <linux/edd.h>
#include <asm/e820.h>
#include <asm/ist.h>
#include <video/edid.h>

/* setup data types */
#define SETUP_NONE			0

/* extensible setup data list node */
struct setup_data {
	__u64 next;
	__u32 type;
	__u32 len;
	__u8 data[0];
};

struct setup_header {
	__u8	setup_sects;
	__u16	root_flags;
	__u32	syssize;
	__u16	ram_size;
#define RAMDISK_IMAGE_START_MASK	0x07FF
#define RAMDISK_PROMPT_FLAG		0x8000
#define RAMDISK_LOAD_FLAG		0x4000
	__u16	vid_mode;
	__u16	root_dev;
	__u16	boot_flag;
	__u16	jump;
	__u32	header;
	__u16	version;
	__u32	realmode_swtch;
	__u16	start_sys;
	__u16	kernel_version;
	__u8	type_of_loader;
	__u8	loadflags;
#define LOADED_HIGH	(1<<0)
#define KEEP_SEGMENTS	(1<<6)
#define CAN_USE_HEAP	(1<<7)
	__u16	setup_move_size;
	__u32	code32_start;
	__u32	ramdisk_image;
	__u32	ramdisk_size;
	__u32	bootsect_kludge;
	__u16	heap_end_ptr;
	__u16	_pad1;
	__u32	cmd_line_ptr;
	__u32	initrd_addr_max;
	__u32	kernel_alignment;
	__u8	relocatable_kernel;
	__u8	_pad2[3];
	__u32	cmdline_size;
	__u32	hardware_subarch;
	__u64	hardware_subarch_data;
	__u32	payload_offset;
	__u32	payload_length;
	__u64	setup_data;
} __attribute__((packed));

struct sys_desc_table {
	__u16 length;
	__u8  table[14];
};

struct efi_info {
	__u32 efi_loader_signature;
	__u32 efi_systab;
	__u32 efi_memdesc_size;
	__u32 efi_memdesc_version;
	__u32 efi_memmap;
	__u32 efi_memmap_size;
	__u32 efi_systab_hi;
	__u32 efi_memmap_hi;
};

/* The so-called "zeropage" */
struct boot_params {
	struct screen_info screen_info;			/* 0x000 */
	struct apm_bios_info apm_bios_info;		/* 0x040 */
	__u8  _pad2[12];				/* 0x054 */
	struct ist_info ist_info;			/* 0x060 */
	__u8  _pad3[16];				/* 0x070 */
	__u8  hd0_info[16];	/* obsolete! */		/* 0x080 */
	__u8  hd1_info[16];	/* obsolete! */		/* 0x090 */
	struct sys_desc_table sys_desc_table;		/* 0x0a0 */
	__u8  _pad4[144];				/* 0x0b0 */
	struct edid_info edid_info;			/* 0x140 */
	struct efi_info efi_info;			/* 0x1c0 */
	__u32 alt_mem_k;				/* 0x1e0 */
	__u32 scratch;		/* Scratch field! */	/* 0x1e4 */
	__u8  e820_entries;				/* 0x1e8 */
	__u8  eddbuf_entries;				/* 0x1e9 */
	__u8  edd_mbr_sig_buf_entries;			/* 0x1ea */
	__u8  _pad6[6];					/* 0x1eb */
	struct setup_header hdr;    /* setup header */	/* 0x1f1 */
	__u8  _pad7[0x290-0x1f1-sizeof(struct setup_header)];
	__u32 edd_mbr_sig_buffer[EDD_MBR_SIG_MAX];	/* 0x290 */
	struct e820entry e820_map[E820MAX];		/* 0x2d0 */
	__u8  _pad8[48];				/* 0xcd0 */
	struct edd_info eddbuf[EDDMAXNR];		/* 0xd00 */
	__u8  _pad9[276];				/* 0xeec */
} __attribute__((packed));

void reserve_setup_data(void);
void parse_setup_data(void);

#endif /* _ASM_BOOTPARAM_H */