aboutsummaryrefslogtreecommitdiffstats
blob: 1d0ef1ae80362d50f1b620b54c01313d6c46b936 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
#ifndef _ACPI_PMTMR_H_
#define _ACPI_PMTMR_H_

#include <linux/clocksource.h>

/* Number of PMTMR ticks expected during calibration run */
#define PMTMR_TICKS_PER_SEC 3579545

/* limit it to 24 bits */
#define ACPI_PM_MASK CLOCKSOURCE_MASK(24)

/* Overrun value */
#define ACPI_PM_OVRRUN	(1<<24)

#ifdef CONFIG_X86_PM_TIMER

extern u32 acpi_pm_read_verified(void);
extern u32 pmtmr_ioport;

static inline u32 acpi_pm_read_early(void)
{
	if (!pmtmr_ioport)
		return 0;
	/* mask the output to 24 bits */
	return acpi_pm_read_verified() & ACPI_PM_MASK;
}

#else

static inline u32 acpi_pm_read_early(void)
{
	return 0;
}

#endif

#endif