aboutsummaryrefslogtreecommitdiffstats
blob: 82b29ae6ebb0d38235a364f447263a4183c66534 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
/*
    hwmon.h - part of lm_sensors, Linux kernel modules for hardware monitoring

    This file declares helper functions for the sysfs class "hwmon",
    for use by sensors drivers.

    Copyright (C) 2005 Mark M. Hoffman <mhoffman@lightlink.com>

    This program is free software; you can redistribute it and/or modify
    it under the terms of the GNU General Public License as published by
    the Free Software Foundation; version 2 of the License.
*/

#ifndef _HWMON_H_
#define _HWMON_H_

struct device;

struct device *hwmon_device_register(struct device *dev);

void hwmon_device_unregister(struct device *dev);

/* Scale user input to sensible values */
static inline int SENSORS_LIMIT(long value, long low, long high)
{
	if (value < low)
		return low;
	else if (value > high)
		return high;
	else
		return value;
}

#endif