aboutsummaryrefslogtreecommitdiffstats
blob: efc18490627a3eddb94866de6935b457d1e63454 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
/*
 * INET		An implementation of the TCP/IP protocol suite for the LINUX
 *		operating system.  INET is implemented using the  BSD Socket
 *		interface as the means of communication with the user level.
 *
 *		Definitions for the ICMP protocol.
 *
 * Version:	@(#)icmp.h	1.0.3	04/28/93
 *
 * Author:	Fred N. van Kempen, <waltje@uWalt.NL.Mugnet.ORG>
 *
 *		This program is free software; you can redistribute it and/or
 *		modify it under the terms of the GNU General Public License
 *		as published by the Free Software Foundation; either version
 *		2 of the License, or (at your option) any later version.
 */
#ifndef _LINUX_ICMP_H
#define	_LINUX_ICMP_H

#include <linux/skbuff.h>
#include <uapi/linux/icmp.h>

static inline struct icmphdr *icmp_hdr(const struct sk_buff *skb)
{
	return (struct icmphdr *)skb_transport_header(skb);
}
#endif	/* _LINUX_ICMP_H */