aboutsummaryrefslogtreecommitdiffstats
blob: 6883e197acb9e939156c4934d9cc7150b1b107f5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
/* Rewritten and vastly simplified by Rusty Russell for in-kernel
 * module loader:
 *   Copyright 2002 Rusty Russell <rusty@rustcorp.com.au> IBM Corporation
 */
#ifndef _LINUX_KALLSYMS_H
#define _LINUX_KALLSYMS_H

#include <linux/errno.h>
#include <linux/kernel.h>
#include <linux/stddef.h>

#define KSYM_NAME_LEN 128
#define KSYM_SYMBOL_LEN (sizeof("%s+%#lx/%#lx [%s]") + (KSYM_NAME_LEN - 1) + \
			 2*(BITS_PER_LONG*3/10) + (MODULE_NAME_LEN - 1) + 1)

struct module;

#ifdef CONFIG_KALLSYMS
/* Lookup the address for a symbol. Returns 0 if not found. */
unsigned long kallsyms_lookup_name(const char *name);

/* Call a function on each kallsyms symbol in the core kernel */
int kallsyms_on_each_symbol(int (*fn)(void *, const char *, struct module *,
				      unsigned long),
			    void *data);

extern int kallsyms_lookup_size_offset(unsigned long addr,
				  unsigned long *symbolsize,
				  unsigned long *offset);

/* Lookup an address.  modname is set to NULL if it's in the kernel. */
const char *kallsyms_lookup(unsigned long addr,
			    unsigned long *symbolsize,
			    unsigned long *offset,
			    char **modname, char *namebuf);

/* Look up a kernel symbol and return it in a text buffer. */
extern int sprint_symbol(char *buffer, unsigned long address);
extern int sprint_symbol_no_offset(char *buffer, unsigned long address);
extern int sprint_backtrace(char *buffer, unsigned long address);

/* Look up a kernel symbol and print it to the kernel messages. */
extern void __print_symbol(const char *fmt, unsigned long address);

int lookup_symbol_name(unsigned long addr, char *symname);
int lookup_symbol_attrs(unsigned long addr, unsigned long *size, unsigned long *offset, char *modname, char *name);

#else /* !CONFIG_KALLSYMS */

static inline unsigned long kallsyms_lookup_name(const char *name)
{
	return 0;
}

static inline int kallsyms_on_each_symbol(int (*fn)(void *, const char *,
						    struct module *,
						    unsigned long),
					  void *data)
{
	return 0;
}

static inline int kallsyms_lookup_size_offset(unsigned long addr,
					      unsigned long *symbolsize,
					      unsigned long *offset)
{
	return 0;
}

static inline const char *kallsyms_lookup(unsigned long addr,
					  unsigned long *symbolsize,
					  unsigned long *offset,
					  char **modname, char *namebuf)
{
	return NULL;
}

static inline int sprint_symbol(char *buffer, unsigned long addr)
{
	*buffer = '\0';
	return 0;
}

static inline int sprint_symbol_no_offset(char *buffer, unsigned long addr)
{
	*buffer = '\0';
	return 0;
}

static inline int sprint_backtrace(char *buffer, unsigned long addr)
{
	*buffer = '\0';
	return 0;
}

static inline int lookup_symbol_name(unsigned long addr, char *symname)
{
	return -ERANGE;
}

static inline int lookup_symbol_attrs(unsigned long addr, unsigned long *size, unsigned long *offset, char *modname, char *name)
{
	return -ERANGE;
}

/* Stupid that this does nothing, but I didn't create this mess. */
#define __print_symbol(fmt, addr)
#endif /*CONFIG_KALLSYMS*/

/* This macro allows us to keep printk typechecking */
static __printf(1, 2)
void __check_printsym_format(const char *fmt, ...)
{
}

static inline void print_symbol(const char *fmt, unsigned long addr)
{
	__check_printsym_format(fmt, "");
	__print_symbol(fmt, (unsigned long)
		       __builtin_extract_return_addr((void *)addr));
}

static inline void print_ip_sym(unsigned long ip)
{
	printk("[<%p>] %pS\n", (void *) ip, (void *) ip);
}

#endif /*_LINUX_KALLSYMS_H*/