aboutsummaryrefslogtreecommitdiffstats
blob: b8ba85544721fd911ce52c61e08a8ba88328ecfe (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
#ifndef _LINUX_MATH64_H
#define _LINUX_MATH64_H

#include <linux/types.h>
#include <asm/div64.h>

#if BITS_PER_LONG == 64

#define div64_long(x,y) div64_s64((x),(y))

/**
 * div_u64_rem - unsigned 64bit divide with 32bit divisor with remainder
 *
 * This is commonly provided by 32bit archs to provide an optimized 64bit
 * divide.
 */
static inline u64 div_u64_rem(u64 dividend, u32 divisor, u32 *remainder)
{
	*remainder = dividend % divisor;
	return dividend / divisor;
}

/**
 * div_s64_rem - signed 64bit divide with 32bit divisor with remainder
 */
static inline s64 div_s64_rem(s64 dividend, s32 divisor, s32 *remainder)
{
	*remainder = dividend % divisor;
	return dividend / divisor;
}

/**
 * div64_u64 - unsigned 64bit divide with 64bit divisor
 */
static inline u64 div64_u64(u64 dividend, u64 divisor)
{
	return dividend / divisor;
}

/**
 * div64_s64 - signed 64bit divide with 64bit divisor
 */
static inline s64 div64_s64(s64 dividend, s64 divisor)
{
	return dividend / divisor;
}

#elif BITS_PER_LONG == 32

#define div64_long(x,y) div_s64((x),(y))

#ifndef div_u64_rem
static inline u64 div_u64_rem(u64 dividend, u32 divisor, u32 *remainder)
{
	*remainder = do_div(dividend, divisor);
	return dividend;
}
#endif

#ifndef div_s64_rem
extern s64 div_s64_rem(s64 dividend, s32 divisor, s32 *remainder);
#endif

#ifndef div64_u64
extern u64 div64_u64(u64 dividend, u64 divisor);
#endif

#ifndef div64_s64
extern s64 div64_s64(s64 dividend, s64 divisor);
#endif

#endif /* BITS_PER_LONG */

/**
 * div_u64 - unsigned 64bit divide with 32bit divisor
 *
 * This is the most common 64bit divide and should be used if possible,
 * as many 32bit archs can optimize this variant better than a full 64bit
 * divide.
 */
#ifndef div_u64
static inline u64 div_u64(u64 dividend, u32 divisor)
{
	u32 remainder;
	return div_u64_rem(dividend, divisor, &remainder);
}
#endif

/**
 * div_s64 - signed 64bit divide with 32bit divisor
 */
#ifndef div_s64
static inline s64 div_s64(s64 dividend, s32 divisor)
{
	s32 remainder;
	return div_s64_rem(dividend, divisor, &remainder);
}
#endif

u32 iter_div_u64_rem(u64 dividend, u32 divisor, u64 *remainder);

static __always_inline u32
__iter_div_u64_rem(u64 dividend, u32 divisor, u64 *remainder)
{
	u32 ret = 0;

	while (dividend >= divisor) {
		/* The following asm() prevents the compiler from
		   optimising this loop into a modulo operation.  */
		asm("" : "+rm"(dividend));

		dividend -= divisor;
		ret++;
	}

	*remainder = dividend;

	return ret;
}

#endif /* _LINUX_MATH64_H */