aboutsummaryrefslogtreecommitdiffstats
blob: 2491355bb6e480fc0c656f1a6d13832ab3d8f5e6 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
#ifndef _LINUX_MEMBLOCK_H
#define _LINUX_MEMBLOCK_H
#ifdef __KERNEL__

#ifdef CONFIG_HAVE_MEMBLOCK
/*
 * Logical memory blocks.
 *
 * Copyright (C) 2001 Peter Bergner, IBM Corp.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * as published by the Free Software Foundation; either version
 * 2 of the License, or (at your option) any later version.
 */

#include <linux/init.h>
#include <linux/mm.h>

#include <asm/memblock.h>

#define INIT_MEMBLOCK_REGIONS	128

struct memblock_region {
	phys_addr_t base;
	phys_addr_t size;
#ifdef CONFIG_HAVE_MEMBLOCK_NODE_MAP
	int nid;
#endif
};

struct memblock_type {
	unsigned long cnt;	/* number of regions */
	unsigned long max;	/* size of the allocated array */
	struct memblock_region *regions;
};

struct memblock {
	phys_addr_t current_limit;
	phys_addr_t memory_size;	/* Updated by memblock_analyze() */
	struct memblock_type memory;
	struct memblock_type reserved;
};

extern struct memblock memblock;
extern int memblock_debug;
extern int memblock_can_resize;

#define memblock_dbg(fmt, ...) \
	if (memblock_debug) printk(KERN_INFO pr_fmt(fmt), ##__VA_ARGS__)

phys_addr_t memblock_find_in_range(phys_addr_t start, phys_addr_t end,
				   phys_addr_t size, phys_addr_t align);
int memblock_free_reserved_regions(void);
int memblock_reserve_reserved_regions(void);

extern void memblock_init(void);
extern void memblock_analyze(void);
extern long memblock_add(phys_addr_t base, phys_addr_t size);
extern long memblock_remove(phys_addr_t base, phys_addr_t size);
extern long memblock_free(phys_addr_t base, phys_addr_t size);
extern long memblock_reserve(phys_addr_t base, phys_addr_t size);

extern void __next_free_mem_range(u64 *idx, int nid, phys_addr_t *out_start,
				  phys_addr_t *out_end, int *out_nid);

/**
 * for_each_free_mem_range - iterate through free memblock areas
 * @i: u64 used as loop variable
 * @nid: node selector, %MAX_NUMNODES for all nodes
 * @p_start: ptr to phys_addr_t for start address of the range, can be %NULL
 * @p_end: ptr to phys_addr_t for end address of the range, can be %NULL
 * @p_nid: ptr to int for nid of the range, can be %NULL
 *
 * Walks over free (memory && !reserved) areas of memblock.  Available as
 * soon as memblock is initialized.
 */
#define for_each_free_mem_range(i, nid, p_start, p_end, p_nid)		\
	for (i = 0,							\
	     __next_free_mem_range(&i, nid, p_start, p_end, p_nid);	\
	     i != (u64)ULLONG_MAX;					\
	     __next_free_mem_range(&i, nid, p_start, p_end, p_nid))

#ifdef CONFIG_HAVE_MEMBLOCK_NODE_MAP
extern int memblock_set_node(phys_addr_t base, phys_addr_t size, int nid);

static inline void memblock_set_region_node(struct memblock_region *r, int nid)
{
	r->nid = nid;
}

static inline int memblock_get_region_node(const struct memblock_region *r)
{
	return r->nid;
}
#else
static inline void memblock_set_region_node(struct memblock_region *r, int nid)
{
}

static inline int memblock_get_region_node(const struct memblock_region *r)
{
	return 0;
}
#endif /* CONFIG_HAVE_MEMBLOCK_NODE_MAP */

/* The numa aware allocator is only available if
 * CONFIG_ARCH_POPULATES_NODE_MAP is set
 */
extern phys_addr_t memblock_find_in_range_node(phys_addr_t start,
					       phys_addr_t end,
					       phys_addr_t size,
					       phys_addr_t align, int nid);
extern phys_addr_t memblock_alloc_nid(phys_addr_t size, phys_addr_t align,
					int nid);
extern phys_addr_t memblock_alloc_try_nid(phys_addr_t size, phys_addr_t align,
					    int nid);

extern phys_addr_t memblock_alloc(phys_addr_t size, phys_addr_t align);

/* Flags for memblock_alloc_base() amd __memblock_alloc_base() */
#define MEMBLOCK_ALLOC_ANYWHERE	(~(phys_addr_t)0)
#define MEMBLOCK_ALLOC_ACCESSIBLE	0

extern phys_addr_t memblock_alloc_base(phys_addr_t size,
					 phys_addr_t align,
					 phys_addr_t max_addr);
extern phys_addr_t __memblock_alloc_base(phys_addr_t size,
					   phys_addr_t align,
					   phys_addr_t max_addr);
extern phys_addr_t memblock_phys_mem_size(void);
extern phys_addr_t memblock_end_of_DRAM(void);
extern void memblock_enforce_memory_limit(phys_addr_t memory_limit);
extern int memblock_is_memory(phys_addr_t addr);
extern int memblock_is_region_memory(phys_addr_t base, phys_addr_t size);
extern int memblock_is_reserved(phys_addr_t addr);
extern int memblock_is_region_reserved(phys_addr_t base, phys_addr_t size);

extern void memblock_dump_all(void);

/**
 * memblock_set_current_limit - Set the current allocation limit to allow
 *                         limiting allocations to what is currently
 *                         accessible during boot
 * @limit: New limit value (physical address)
 */
extern void memblock_set_current_limit(phys_addr_t limit);


/*
 * pfn conversion functions
 *
 * While the memory MEMBLOCKs should always be page aligned, the reserved
 * MEMBLOCKs may not be. This accessor attempt to provide a very clear
 * idea of what they return for such non aligned MEMBLOCKs.
 */

/**
 * memblock_region_memory_base_pfn - Return the lowest pfn intersecting with the memory region
 * @reg: memblock_region structure
 */
static inline unsigned long memblock_region_memory_base_pfn(const struct memblock_region *reg)
{
	return PFN_UP(reg->base);
}

/**
 * memblock_region_memory_end_pfn - Return the end_pfn this region
 * @reg: memblock_region structure
 */
static inline unsigned long memblock_region_memory_end_pfn(const struct memblock_region *reg)
{
	return PFN_DOWN(reg->base + reg->size);
}

/**
 * memblock_region_reserved_base_pfn - Return the lowest pfn intersecting with the reserved region
 * @reg: memblock_region structure
 */
static inline unsigned long memblock_region_reserved_base_pfn(const struct memblock_region *reg)
{
	return PFN_DOWN(reg->base);
}

/**
 * memblock_region_reserved_end_pfn - Return the end_pfn this region
 * @reg: memblock_region structure
 */
static inline unsigned long memblock_region_reserved_end_pfn(const struct memblock_region *reg)
{
	return PFN_UP(reg->base + reg->size);
}

#define for_each_memblock(memblock_type, region)					\
	for (region = memblock.memblock_type.regions;				\
	     region < (memblock.memblock_type.regions + memblock.memblock_type.cnt);	\
	     region++)


#ifdef CONFIG_ARCH_DISCARD_MEMBLOCK
#define __init_memblock __meminit
#define __initdata_memblock __meminitdata
#else
#define __init_memblock
#define __initdata_memblock
#endif

#else
static inline phys_addr_t memblock_alloc(phys_addr_t size, phys_addr_t align)
{
	return 0;
}

#endif /* CONFIG_HAVE_MEMBLOCK */

#endif /* __KERNEL__ */

#endif /* _LINUX_MEMBLOCK_H */