aboutsummaryrefslogtreecommitdiffstats
blob: 5dc635f8d79e09a4a6976c3e536cbfb506b16689 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
#ifndef _LINUX_NLS_H
#define _LINUX_NLS_H

#include <linux/init.h>

/* Unicode has changed over the years.  Unicode code points no longer
 * fit into 16 bits; as of Unicode 5 valid code points range from 0
 * to 0x10ffff (17 planes, where each plane holds 65536 code points).
 *
 * The original decision to represent Unicode characters as 16-bit
 * wchar_t values is now outdated.  But plane 0 still includes the
 * most commonly used characters, so we will retain it.  The newer
 * 32-bit unicode_t type can be used when it is necessary to
 * represent the full Unicode character set.
 */

/* Plane-0 Unicode character */
typedef u16 wchar_t;
#define MAX_WCHAR_T	0xffff

/* Arbitrary Unicode character */
typedef u32 unicode_t;

struct nls_table {
	const char *charset;
	const char *alias;
	int (*uni2char) (wchar_t uni, unsigned char *out, int boundlen);
	int (*char2uni) (const unsigned char *rawstring, int boundlen,
			 wchar_t *uni);
	const unsigned char *charset2lower;
	const unsigned char *charset2upper;
	struct module *owner;
	struct nls_table *next;
};

/* this value hold the maximum octet of charset */
#define NLS_MAX_CHARSET_SIZE 6 /* for UTF-8 */

/* Byte order for UTF-16 strings */
enum utf16_endian {
	UTF16_HOST_ENDIAN,
	UTF16_LITTLE_ENDIAN,
	UTF16_BIG_ENDIAN
};

/* nls_base.c */
extern int register_nls(struct nls_table *);
extern int unregister_nls(struct nls_table *);
extern struct nls_table *load_nls(char *);
extern void unload_nls(struct nls_table *);
extern struct nls_table *load_nls_default(void);

extern int utf8_to_utf32(const u8 *s, int len, unicode_t *pu);
extern int utf32_to_utf8(unicode_t u, u8 *s, int maxlen);
extern int utf8s_to_utf16s(const u8 *s, int len,
		enum utf16_endian endian, wchar_t *pwcs, int maxlen);
extern int utf16s_to_utf8s(const wchar_t *pwcs, int len,
		enum utf16_endian endian, u8 *s, int maxlen);

static inline unsigned char nls_tolower(struct nls_table *t, unsigned char c)
{
	unsigned char nc = t->charset2lower[c];

	return nc ? nc : c;
}

static inline unsigned char nls_toupper(struct nls_table *t, unsigned char c)
{
	unsigned char nc = t->charset2upper[c];

	return nc ? nc : c;
}

static inline int nls_strnicmp(struct nls_table *t, const unsigned char *s1,
		const unsigned char *s2, int len)
{
	while (len--) {
		if (nls_tolower(t, *s1++) != nls_tolower(t, *s2++))
			return 1;
	}

	return 0;
}

/*
 * nls_nullsize - return length of null character for codepage
 * @codepage - codepage for which to return length of NULL terminator
 *
 * Since we can't guarantee that the null terminator will be a particular
 * length, we have to check against the codepage. If there's a problem
 * determining it, assume a single-byte NULL terminator.
 */
static inline int
nls_nullsize(const struct nls_table *codepage)
{
	int charlen;
	char tmp[NLS_MAX_CHARSET_SIZE];

	charlen = codepage->uni2char(0, tmp, NLS_MAX_CHARSET_SIZE);

	return charlen > 0 ? charlen : 1;
}

#define MODULE_ALIAS_NLS(name)	MODULE_ALIAS("nls_" __stringify(name))

#endif /* _LINUX_NLS_H */