aboutsummaryrefslogtreecommitdiffstats
blob: 5bb6e760aa61220813ac8e1c29b47cf29660f37c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
#ifndef _LINUX_OLPC_EC_H
#define _LINUX_OLPC_EC_H

/* XO-1 EC commands */
#define EC_FIRMWARE_REV			0x08
#define EC_WRITE_SCI_MASK		0x1b
#define EC_WAKE_UP_WLAN			0x24
#define EC_WLAN_LEAVE_RESET		0x25
#define EC_READ_EB_MODE			0x2a
#define EC_SET_SCI_INHIBIT		0x32
#define EC_SET_SCI_INHIBIT_RELEASE	0x34
#define EC_WLAN_ENTER_RESET		0x35
#define EC_WRITE_EXT_SCI_MASK		0x38
#define EC_SCI_QUERY			0x84
#define EC_EXT_SCI_QUERY		0x85

struct platform_device;

struct olpc_ec_driver {
	int (*probe)(struct platform_device *);
	int (*suspend)(struct platform_device *);
	int (*resume)(struct platform_device *);

	int (*ec_cmd)(u8, u8 *, size_t, u8 *, size_t, void *);
};

#ifdef CONFIG_OLPC

extern void olpc_ec_driver_register(struct olpc_ec_driver *drv, void *arg);

extern int olpc_ec_cmd(u8 cmd, u8 *inbuf, size_t inlen, u8 *outbuf,
		size_t outlen);

#else

static inline int olpc_ec_cmd(u8 cmd, u8 *inbuf, size_t inlen, u8 *outbuf,
		size_t outlen) { return -ENODEV; }

#endif /* CONFIG_OLPC */

#endif /* _LINUX_OLPC_EC_H */