aboutsummaryrefslogtreecommitdiffstats
blob: 5a710b9c578e2881478872d505e8b649e8bdb55f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
#ifndef __LINUX_PREEMPT_H
#define __LINUX_PREEMPT_H

/*
 * include/linux/preempt.h - macros for accessing and manipulating
 * preempt_count (used for kernel preemption, interrupt count, etc.)
 */

#include <linux/thread_info.h>
#include <linux/linkage.h>
#include <linux/list.h>

#if defined(CONFIG_DEBUG_PREEMPT) || defined(CONFIG_PREEMPT_TRACER)
  extern void add_preempt_count(int val);
  extern void sub_preempt_count(int val);
#else
# define add_preempt_count(val)	do { preempt_count() += (val); } while (0)
# define sub_preempt_count(val)	do { preempt_count() -= (val); } while (0)
#endif

#define inc_preempt_count() add_preempt_count(1)
#define dec_preempt_count() sub_preempt_count(1)

#define preempt_count()	(current_thread_info()->preempt_count)

#ifdef CONFIG_PREEMPT

asmlinkage void preempt_schedule(void);

#define preempt_check_resched() \
do { \
	if (unlikely(test_thread_flag(TIF_NEED_RESCHED))) \
		preempt_schedule(); \
} while (0)

#else /* !CONFIG_PREEMPT */

#define preempt_check_resched()		do { } while (0)

#endif /* CONFIG_PREEMPT */


#ifdef CONFIG_PREEMPT_COUNT

#define preempt_disable() \
do { \
	inc_preempt_count(); \
	barrier(); \
} while (0)

#define sched_preempt_enable_no_resched() \
do { \
	barrier(); \
	dec_preempt_count(); \
} while (0)

#define preempt_enable_no_resched()	sched_preempt_enable_no_resched()

#define preempt_enable() \
do { \
	preempt_enable_no_resched(); \
	barrier(); \
	preempt_check_resched(); \
} while (0)

/* For debugging and tracer internals only! */
#define add_preempt_count_notrace(val)			\
	do { preempt_count() += (val); } while (0)
#define sub_preempt_count_notrace(val)			\
	do { preempt_count() -= (val); } while (0)
#define inc_preempt_count_notrace() add_preempt_count_notrace(1)
#define dec_preempt_count_notrace() sub_preempt_count_notrace(1)

#define preempt_disable_notrace() \
do { \
	inc_preempt_count_notrace(); \
	barrier(); \
} while (0)

#define preempt_enable_no_resched_notrace() \
do { \
	barrier(); \
	dec_preempt_count_notrace(); \
} while (0)

/* preempt_check_resched is OK to trace */
#define preempt_enable_notrace() \
do { \
	preempt_enable_no_resched_notrace(); \
	barrier(); \
	preempt_check_resched(); \
} while (0)

#else /* !CONFIG_PREEMPT_COUNT */

#define preempt_disable()		do { } while (0)
#define sched_preempt_enable_no_resched()	do { } while (0)
#define preempt_enable_no_resched()	do { } while (0)
#define preempt_enable()		do { } while (0)

#define preempt_disable_notrace()		do { } while (0)
#define preempt_enable_no_resched_notrace()	do { } while (0)
#define preempt_enable_notrace()		do { } while (0)

#endif /* CONFIG_PREEMPT_COUNT */

#ifdef CONFIG_PREEMPT_NOTIFIERS

struct preempt_notifier;

/**
 * preempt_ops - notifiers called when a task is preempted and rescheduled
 * @sched_in: we're about to be rescheduled:
 *    notifier: struct preempt_notifier for the task being scheduled
 *    cpu:  cpu we're scheduled on
 * @sched_out: we've just been preempted
 *    notifier: struct preempt_notifier for the task being preempted
 *    next: the task that's kicking us out
 *
 * Please note that sched_in and out are called under different
 * contexts.  sched_out is called with rq lock held and irq disabled
 * while sched_in is called without rq lock and irq enabled.  This
 * difference is intentional and depended upon by its users.
 */
struct preempt_ops {
	void (*sched_in)(struct preempt_notifier *notifier, int cpu);
	void (*sched_out)(struct preempt_notifier *notifier,
			  struct task_struct *next);
};

/**
 * preempt_notifier - key for installing preemption notifiers
 * @link: internal use
 * @ops: defines the notifier functions to be called
 *
 * Usually used in conjunction with container_of().
 */
struct preempt_notifier {
	struct hlist_node link;
	struct preempt_ops *ops;
};

void preempt_notifier_register(struct preempt_notifier *notifier);
void preempt_notifier_unregister(struct preempt_notifier *notifier);

static inline void preempt_notifier_init(struct preempt_notifier *notifier,
				     struct preempt_ops *ops)
{
	INIT_HLIST_NODE(&notifier->link);
	notifier->ops = ops;
}

#endif

#endif /* __LINUX_PREEMPT_H */