aboutsummaryrefslogtreecommitdiffstats
blob: 76199b75d5845d21cbcfb67786dfec757e30a446 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
#ifndef __SMC91X_H__
#define __SMC91X_H__

#define SMC91X_USE_8BIT (1 << 0)
#define SMC91X_USE_16BIT (1 << 1)
#define SMC91X_USE_32BIT (1 << 2)

#define SMC91X_NOWAIT		(1 << 3)

/* two bits for IO_SHIFT, let's hope later designs will keep this sane */
#define SMC91X_IO_SHIFT_0	(0 << 4)
#define SMC91X_IO_SHIFT_1	(1 << 4)
#define SMC91X_IO_SHIFT_2	(2 << 4)
#define SMC91X_IO_SHIFT_3	(3 << 4)
#define SMC91X_IO_SHIFT(x)	(((x) >> 4) & 0x3)

#define SMC91X_USE_DMA		(1 << 6)

#define RPC_LED_100_10	(0x00)	/* LED = 100Mbps OR's with 10Mbps link detect */
#define RPC_LED_RES	(0x01)	/* LED = Reserved */
#define RPC_LED_10	(0x02)	/* LED = 10Mbps link detect */
#define RPC_LED_FD	(0x03)	/* LED = Full Duplex Mode */
#define RPC_LED_TX_RX	(0x04)	/* LED = TX or RX packet occurred */
#define RPC_LED_100	(0x05)	/* LED = 100Mbps link detect */
#define RPC_LED_TX	(0x06)	/* LED = TX packet occurred */
#define RPC_LED_RX	(0x07)	/* LED = RX packet occurred */

struct smc91x_platdata {
	unsigned long flags;
	unsigned char leda;
	unsigned char ledb;
};

#endif /* __SMC91X_H__ */