aboutsummaryrefslogtreecommitdiffstats
blob: e1d558e237ecfdd8059106c4e98f488ff406ff12 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
/*
 * You SHOULD NOT be including this unless you're vsyscall
 * handling code or timekeeping internal code!
 */

#ifndef _LINUX_TIMEKEEPER_INTERNAL_H
#define _LINUX_TIMEKEEPER_INTERNAL_H

#include <linux/clocksource.h>
#include <linux/jiffies.h>
#include <linux/time.h>

/* Structure holding internal timekeeping values. */
struct timekeeper {
	/* Current clocksource used for timekeeping. */
	struct clocksource	*clock;
	/* NTP adjusted clock multiplier */
	u32			mult;
	/* The shift value of the current clocksource. */
	u32			shift;
	/* Number of clock cycles in one NTP interval. */
	cycle_t			cycle_interval;
	/* Number of clock shifted nano seconds in one NTP interval. */
	u64			xtime_interval;
	/* shifted nano seconds left over when rounding cycle_interval */
	s64			xtime_remainder;
	/* Raw nano seconds accumulated per NTP interval. */
	u32			raw_interval;

	/* Current CLOCK_REALTIME time in seconds */
	u64			xtime_sec;
	/* Clock shifted nano seconds */
	u64			xtime_nsec;

	/* Difference between accumulated time and NTP time in ntp
	 * shifted nano seconds. */
	s64			ntp_error;
	/* Shift conversion between clock shifted nano seconds and
	 * ntp shifted nano seconds. */
	u32			ntp_error_shift;

	/*
	 * wall_to_monotonic is what we need to add to xtime (or xtime corrected
	 * for sub jiffie times) to get to monotonic time.  Monotonic is pegged
	 * at zero at system boot time, so wall_to_monotonic will be negative,
	 * however, we will ALWAYS keep the tv_nsec part positive so we can use
	 * the usual normalization.
	 *
	 * wall_to_monotonic is moved after resume from suspend for the
	 * monotonic time not to jump. We need to add total_sleep_time to
	 * wall_to_monotonic to get the real boot based time offset.
	 *
	 * - wall_to_monotonic is no longer the boot time, getboottime must be
	 * used instead.
	 */
	struct timespec		wall_to_monotonic;
	/* Offset clock monotonic -> clock realtime */
	ktime_t			offs_real;
	/* time spent in suspend */
	struct timespec		total_sleep_time;
	/* Offset clock monotonic -> clock boottime */
	ktime_t			offs_boot;
	/* The raw monotonic time for the CLOCK_MONOTONIC_RAW posix clock. */
	struct timespec		raw_time;
	/* Seqlock for all timekeeper values */
	seqlock_t		lock;
};

static inline struct timespec tk_xtime(struct timekeeper *tk)
{
	struct timespec ts;

	ts.tv_sec = tk->xtime_sec;
	ts.tv_nsec = (long)(tk->xtime_nsec >> tk->shift);
	return ts;
}


#ifdef CONFIG_GENERIC_TIME_VSYSCALL

extern void update_vsyscall(struct timekeeper *tk);
extern void update_vsyscall_tz(void);

#elif defined(CONFIG_GENERIC_TIME_VSYSCALL_OLD)

extern void update_vsyscall_old(struct timespec *ts, struct timespec *wtm,
				struct clocksource *c, u32 mult);
extern void update_vsyscall_tz(void);

static inline void update_vsyscall(struct timekeeper *tk)
{
	struct timespec xt;

	xt = tk_xtime(tk);
	update_vsyscall_old(&xt, &tk->wall_to_monotonic, tk->clock, tk->mult);
}

#else

static inline void update_vsyscall(struct timekeeper *tk)
{
}
static inline void update_vsyscall_tz(void)
{
}
#endif

#endif /* _LINUX_TIMEKEEPER_INTERNAL_H */