aboutsummaryrefslogtreecommitdiffstats
blob: d6c5fc0542428dae4fffc7546e06b0f6dd4ac4f5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
/*
 * Common SMP CPU bringup/teardown functions
 */
#include <linux/cpu.h>
#include <linux/err.h>
#include <linux/smp.h>
#include <linux/init.h>
#include <linux/list.h>
#include <linux/slab.h>
#include <linux/sched.h>
#include <linux/export.h>
#include <linux/percpu.h>
#include <linux/kthread.h>
#include <linux/smpboot.h>

#include "smpboot.h"

#ifdef CONFIG_SMP

#ifdef CONFIG_GENERIC_SMP_IDLE_THREAD
/*
 * For the hotplug case we keep the task structs around and reuse
 * them.
 */
static DEFINE_PER_CPU(struct task_struct *, idle_threads);

struct task_struct * __cpuinit idle_thread_get(unsigned int cpu)
{
	struct task_struct *tsk = per_cpu(idle_threads, cpu);

	if (!tsk)
		return ERR_PTR(-ENOMEM);
	init_idle(tsk, cpu);
	return tsk;
}

void __init idle_thread_set_boot_cpu(void)
{
	per_cpu(idle_threads, smp_processor_id()) = current;
}

/**
 * idle_init - Initialize the idle thread for a cpu
 * @cpu:	The cpu for which the idle thread should be initialized
 *
 * Creates the thread if it does not exist.
 */
static inline void idle_init(unsigned int cpu)
{
	struct task_struct *tsk = per_cpu(idle_threads, cpu);

	if (!tsk) {
		tsk = fork_idle(cpu);
		if (IS_ERR(tsk))
			pr_err("SMP: fork_idle() failed for CPU %u\n", cpu);
		else
			per_cpu(idle_threads, cpu) = tsk;
	}
}

/**
 * idle_threads_init - Initialize idle threads for all cpus
 */
void __init idle_threads_init(void)
{
	unsigned int cpu, boot_cpu;

	boot_cpu = smp_processor_id();

	for_each_possible_cpu(cpu) {
		if (cpu != boot_cpu)
			idle_init(cpu);
	}
}
#endif

#endif /* #ifdef CONFIG_SMP */

static LIST_HEAD(hotplug_threads);
static DEFINE_MUTEX(smpboot_threads_lock);

struct smpboot_thread_data {
	unsigned int			cpu;
	unsigned int			status;
	struct smp_hotplug_thread	*ht;
};

enum {
	HP_THREAD_NONE = 0,
	HP_THREAD_ACTIVE,
	HP_THREAD_PARKED,
};

/**
 * smpboot_thread_fn - percpu hotplug thread loop function
 * @data:	thread data pointer
 *
 * Checks for thread stop and park conditions. Calls the necessary
 * setup, cleanup, park and unpark functions for the registered
 * thread.
 *
 * Returns 1 when the thread should exit, 0 otherwise.
 */
static int smpboot_thread_fn(void *data)
{
	struct smpboot_thread_data *td = data;
	struct smp_hotplug_thread *ht = td->ht;

	while (1) {
		set_current_state(TASK_INTERRUPTIBLE);
		preempt_disable();
		if (kthread_should_stop()) {
			set_current_state(TASK_RUNNING);
			preempt_enable();
			if (ht->cleanup)
				ht->cleanup(td->cpu, cpu_online(td->cpu));
			kfree(td);
			return 0;
		}

		if (kthread_should_park()) {
			__set_current_state(TASK_RUNNING);
			preempt_enable();
			if (ht->park && td->status == HP_THREAD_ACTIVE) {
				BUG_ON(td->cpu != smp_processor_id());
				ht->park(td->cpu);
				td->status = HP_THREAD_PARKED;
			}
			kthread_parkme();
			/* We might have been woken for stop */
			continue;
		}

		BUG_ON(td->cpu != smp_processor_id());

		/* Check for state change setup */
		switch (td->status) {
		case HP_THREAD_NONE:
			preempt_enable();
			if (ht->setup)
				ht->setup(td->cpu);
			td->status = HP_THREAD_ACTIVE;
			preempt_disable();
			break;
		case HP_THREAD_PARKED:
			preempt_enable();
			if (ht->unpark)
				ht->unpark(td->cpu);
			td->status = HP_THREAD_ACTIVE;
			preempt_disable();
			break;
		}

		if (!ht->thread_should_run(td->cpu)) {
			preempt_enable();
			schedule();
		} else {
			set_current_state(TASK_RUNNING);
			preempt_enable();
			ht->thread_fn(td->cpu);
		}
	}
}

static int
__smpboot_create_thread(struct smp_hotplug_thread *ht, unsigned int cpu)
{
	struct task_struct *tsk = *per_cpu_ptr(ht->store, cpu);
	struct smpboot_thread_data *td;

	if (tsk)
		return 0;

	td = kzalloc_node(sizeof(*td), GFP_KERNEL, cpu_to_node(cpu));
	if (!td)
		return -ENOMEM;
	td->cpu = cpu;
	td->ht = ht;

	tsk = kthread_create_on_cpu(smpboot_thread_fn, td, cpu,
				    ht->thread_comm);
	if (IS_ERR(tsk)) {
		kfree(td);
		return PTR_ERR(tsk);
	}

	get_task_struct(tsk);
	*per_cpu_ptr(ht->store, cpu) = tsk;
	return 0;
}

int smpboot_create_threads(unsigned int cpu)
{
	struct smp_hotplug_thread *cur;
	int ret = 0;

	mutex_lock(&smpboot_threads_lock);
	list_for_each_entry(cur, &hotplug_threads, list) {
		ret = __smpboot_create_thread(cur, cpu);
		if (ret)
			break;
	}
	mutex_unlock(&smpboot_threads_lock);
	return ret;
}

static void smpboot_unpark_thread(struct smp_hotplug_thread *ht, unsigned int cpu)
{
	struct task_struct *tsk = *per_cpu_ptr(ht->store, cpu);

	kthread_unpark(tsk);
}

void smpboot_unpark_threads(unsigned int cpu)
{
	struct smp_hotplug_thread *cur;

	mutex_lock(&smpboot_threads_lock);
	list_for_each_entry(cur, &hotplug_threads, list)
		smpboot_unpark_thread(cur, cpu);
	mutex_unlock(&smpboot_threads_lock);
}

static void smpboot_park_thread(struct smp_hotplug_thread *ht, unsigned int cpu)
{
	struct task_struct *tsk = *per_cpu_ptr(ht->store, cpu);

	if (tsk)
		kthread_park(tsk);
}

void smpboot_park_threads(unsigned int cpu)
{
	struct smp_hotplug_thread *cur;

	mutex_lock(&smpboot_threads_lock);
	list_for_each_entry_reverse(cur, &hotplug_threads, list)
		smpboot_park_thread(cur, cpu);
	mutex_unlock(&smpboot_threads_lock);
}

static void smpboot_destroy_threads(struct smp_hotplug_thread *ht)
{
	unsigned int cpu;

	/* We need to destroy also the parked threads of offline cpus */
	for_each_possible_cpu(cpu) {
		struct task_struct *tsk = *per_cpu_ptr(ht->store, cpu);

		if (tsk) {
			kthread_stop(tsk);
			put_task_struct(tsk);
			*per_cpu_ptr(ht->store, cpu) = NULL;
		}
	}
}

/**
 * smpboot_register_percpu_thread - Register a per_cpu thread related to hotplug
 * @plug_thread:	Hotplug thread descriptor
 *
 * Creates and starts the threads on all online cpus.
 */
int smpboot_register_percpu_thread(struct smp_hotplug_thread *plug_thread)
{
	unsigned int cpu;
	int ret = 0;

	mutex_lock(&smpboot_threads_lock);
	for_each_online_cpu(cpu) {
		ret = __smpboot_create_thread(plug_thread, cpu);
		if (ret) {
			smpboot_destroy_threads(plug_thread);
			goto out;
		}
		smpboot_unpark_thread(plug_thread, cpu);
	}
	list_add(&plug_thread->list, &hotplug_threads);
out:
	mutex_unlock(&smpboot_threads_lock);
	return ret;
}
EXPORT_SYMBOL_GPL(smpboot_register_percpu_thread);

/**
 * smpboot_unregister_percpu_thread - Unregister a per_cpu thread related to hotplug
 * @plug_thread:	Hotplug thread descriptor
 *
 * Stops all threads on all possible cpus.
 */
void smpboot_unregister_percpu_thread(struct smp_hotplug_thread *plug_thread)
{
	get_online_cpus();
	mutex_lock(&smpboot_threads_lock);
	list_del(&plug_thread->list);
	smpboot_destroy_threads(plug_thread);
	mutex_unlock(&smpboot_threads_lock);
	put_online_cpus();
}
EXPORT_SYMBOL_GPL(smpboot_unregister_percpu_thread);