aboutsummaryrefslogtreecommitdiffstats
blob: 99a67e662b3c6b747e2ccb81f576e8e5ba040b6b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
/*
 * lib/average.c
 *
 * This source code is licensed under the GNU General Public License,
 * Version 2.  See the file COPYING for more details.
 */

#include <linux/export.h>
#include <linux/average.h>
#include <linux/kernel.h>
#include <linux/bug.h>
#include <linux/log2.h>

/**
 * DOC: Exponentially Weighted Moving Average (EWMA)
 *
 * These are generic functions for calculating Exponentially Weighted Moving
 * Averages (EWMA). We keep a structure with the EWMA parameters and a scaled
 * up internal representation of the average value to prevent rounding errors.
 * The factor for scaling up and the exponential weight (or decay rate) have to
 * be specified thru the init fuction. The structure should not be accessed
 * directly but only thru the helper functions.
 */

/**
 * ewma_init() - Initialize EWMA parameters
 * @avg: Average structure
 * @factor: Factor to use for the scaled up internal value. The maximum value
 *	of averages can be ULONG_MAX/(factor*weight). For performance reasons
 *	factor has to be a power of 2.
 * @weight: Exponential weight, or decay rate. This defines how fast the
 *	influence of older values decreases. For performance reasons weight has
 *	to be a power of 2.
 *
 * Initialize the EWMA parameters for a given struct ewma @avg.
 */
void ewma_init(struct ewma *avg, unsigned long factor, unsigned long weight)
{
	WARN_ON(!is_power_of_2(weight) || !is_power_of_2(factor));

	avg->weight = ilog2(weight);
	avg->factor = ilog2(factor);
	avg->internal = 0;
}
EXPORT_SYMBOL(ewma_init);

/**
 * ewma_add() - Exponentially weighted moving average (EWMA)
 * @avg: Average structure
 * @val: Current value
 *
 * Add a sample to the average.
 */
struct ewma *ewma_add(struct ewma *avg, unsigned long val)
{
	avg->internal = avg->internal  ?
		(((avg->internal << avg->weight) - avg->internal) +
			(val << avg->factor)) >> avg->weight :
		(val << avg->factor);
	return avg;
}
EXPORT_SYMBOL(ewma_add);